MODEL XL403A Plug & Play Accelerometers  1
  • Accelerometer Type MEMS DC
  • Sensor Type DC Response Plug & Play Accelerometers
  • Electrical Connection Integral Cable
  • Full Scale Output Voltage ±2
  • Excitation Voltage 8.5 – 36
  • Zero Acceleration Output 2500 ±10
  • Frequency Response 0-800
  • Number of Axes 1
  • Weight 38
  • Material Anodized Aluminum
  • Mounting Type Screw
  • Operating Temperature Range -40 – 85
  • Acceleration Range (±) 1
  • Sensitivity 1000 mV/g
  • Nonlinearity ±.5