RW-200-E-7/8-0-SP Heat Shrink Tubing
DIN V VDE V 0341-9005 VDE V 0341-9005:2007-05 DIN VG 95343-5 MODUK DEF STAN 59-97
  • Wall Type Single
  • Color Black
  • Shrink Ratio 2:1
  • Material Crosslinked Fluoroelastomer
  • Flexibility Flexible
  • Fluid Type Aviation Fuel
  • Material Systems Code 200
  • Expanded Inside Diameter (Min) 22.09
  • Recovered Inside Diameter (Max) 11.045
  • Size Range 11.05 – 22.09
  • Recovered Wall Thickness (Nominal) 1.5
  • Cut Length 48
  • Shrink Temperature (Min) 175
  • Resistant To Fluids
  • Operating Temperature Range -40 – 200
  • Flammability Flame-Retardant
  • Recovery Temperature 175
  • Fluid Resistance Immersion Protection
  • Packaging Method Piece
  • Product Source UK
  • Low Outgassing No