
PRODUCT
- DPL12S 24P 24DET 21F RD/GRN DPL12SV2424A21F3
- Encoder Type LED Encoder
- Rotary Encoder Switch Type Push Push SPDT
- Includes Switch Yes
- Sections Single
- Adjustment Method Spindle
- Number of Pulses 24
- Adjustment Location Top
- Number of Detents 24
- Passive Component Switch Current Rating .01
- Shaft Style Flatted
- Product Orientation Vertical
- Termination Type Printed Circuit Board
- Passive Component Dimensions 14.5 x 12.4 x 7
- Operating Speed (Max) 60

PRODUCT
- DPL12S 24P 24DET 25K BLU/OR DPL12SV2424A25K2
- Encoder Type LED Encoder
- Rotary Encoder Switch Type Push Push SPDT
- Includes Switch Yes
- Sections Single
- Adjustment Method Spindle
- Number of Pulses 24
- Adjustment Location Top
- Number of Detents 24
- Passive Component Switch Current Rating .01
- Shaft Style Flatted
- Product Orientation Vertical
- Termination Type Printed Circuit Board
- Passive Component Dimensions 14.5 x 12.4 x 7
- Operating Speed (Max) 60

PRODUCT
- DPL12S 24P 24DET 25K RD/GRN DPL12SV2424A25K3
- Encoder Type LED Encoder
- Rotary Encoder Switch Type Push Push SPDT
- Includes Switch Yes
- Sections Single
- Adjustment Method Spindle
- Number of Pulses 24
- Adjustment Location Top
- Number of Detents 24
- Passive Component Switch Current Rating .01
- Shaft Style Flatted
- Product Orientation Vertical
- Termination Type Printed Circuit Board
- Passive Component Dimensions 14.5 x 12.4 x 7
- Operating Speed (Max) 60

PRODUCT
- DPL12S 24P 24DET 21F BLU/GRN DPL12SV2424A21F1
- Encoder Type LED Encoder
- Rotary Encoder Switch Type Push Push SPDT
- Includes Switch Yes
- Sections Single
- Adjustment Method Spindle
- Number of Pulses 24
- Adjustment Location Top
- Number of Detents 24
- Passive Component Switch Current Rating .01
- Shaft Style Flatted
- Product Orientation Vertical
- Termination Type Printed Circuit Board
- Passive Component Dimensions 14.5 x 12.4 x 7
- Operating Speed (Max) 60

PRODUCT
- DPL12S 24P 24DET 25K BLU/GRN DPL12SV2424A25K1
- Encoder Type LED Encoder
- Rotary Encoder Switch Type Push Push SPDT
- Includes Switch Yes
- Sections Single
- Adjustment Method Spindle
- Number of Pulses 24
- Adjustment Location Top
- Number of Detents 24
- Passive Component Switch Current Rating .01
- Shaft Style Flatted
- Product Orientation Vertical
- Termination Type Printed Circuit Board
- Passive Component Dimensions 14.5 x 12.4 x 7
- Operating Speed (Max) 60

PRODUCT
- DPL12S 24P NDET 21F BLU/GRN DPL12SVN24A21F1
- Encoder Type LED Encoder
- Rotary Encoder Switch Type Push Push SPDT
- Includes Switch Yes
- Sections Single
- Adjustment Method Spindle
- Number of Pulses 24
- Adjustment Location Top
- Number of Detents None
- Passive Component Switch Current Rating .01
- Shaft Style Flatted
- Product Orientation Vertical
- Termination Type Printed Circuit Board
- Passive Component Dimensions 14.5 x 12.4 x 7
- Operating Speed (Max) 60

PRODUCT
- DPL12S 24P NDET 21F BLU/OR DPL12SVN24A21F2
- Encoder Type LED Encoder
- Rotary Encoder Switch Type Push Push SPDT
- Includes Switch Yes
- Sections Single
- Adjustment Method Spindle
- Number of Pulses 24
- Adjustment Location Top
- Number of Detents None
- Passive Component Switch Current Rating .01
- Shaft Style Flatted
- Product Orientation Vertical
- Termination Type Printed Circuit Board
- Passive Component Dimensions 14.5 x 12.4 x 7
- Operating Speed (Max) 60

PRODUCT
- DPL12S 24P NDET 25K BLU/GRN DPL12SVN24A25K1
- Encoder Type LED Encoder
- Rotary Encoder Switch Type Push Push SPDT
- Includes Switch Yes
- Sections Single
- Adjustment Method Spindle
- Number of Pulses 24
- Adjustment Location Top
- Number of Detents None
- Passive Component Switch Current Rating .01
- Shaft Style Flatted
- Product Orientation Vertical
- Termination Type Printed Circuit Board
- Passive Component Dimensions 14.5 x 12.4 x 7
- Operating Speed (Max) 60

PRODUCT
- DPL12S 24P NDET 25K RD/GRN DPL12SVN24A25K3
- Encoder Type LED Encoder
- Rotary Encoder Switch Type Push Push SPDT
- Includes Switch Yes
- Sections Single
- Adjustment Method Spindle
- Number of Pulses 24
- Adjustment Location Top
- Number of Detents None
- Passive Component Switch Current Rating .01
- Shaft Style Flatted
- Product Orientation Vertical
- Termination Type Printed Circuit Board
- Passive Component Dimensions 14.5 x 12.4 x 7
- Operating Speed (Max) 60

PRODUCT
- DP09 HOR 15P 30DET 15F M7*5MM DP09H3015A15F
- Encoder Type Contact Encoder
- Includes Switch No
- Sections Single
- Adjustment Method Spindle
- Number of Pulses 15
- Adjustment Location Side
- Number of Detents 30
- Shaft Style Flatted
- Product Orientation Horizontal
- Termination Type Printed Circuit Board
- Passive Component Dimensions 11.35 x 9.5 x 7.05
- Operating Speed (Max) 60

PRODUCT
- DP09 HOR 15P 30DET 15K M7*5MM DP09H3015A15K
- Encoder Type Contact Encoder
- Includes Switch No
- Sections Single
- Adjustment Method Spindle
- Number of Pulses 15
- Adjustment Location Side
- Number of Detents 30
- Shaft Style Knurled
- Product Orientation Horizontal
- Termination Type Printed Circuit Board
- Passive Component Dimensions 11.35 x 9.5 x 7.05
- Operating Speed (Max) 60

PRODUCT
- DP09 HOR 15P 30DET 20F M7*5MM DP09H3015A20F
- Encoder Type Contact Encoder
- Includes Switch No
- Sections Single
- Adjustment Method Spindle
- Number of Pulses 15
- Adjustment Location Side
- Number of Detents 30
- Shaft Style Flatted
- Product Orientation Horizontal
- Termination Type Printed Circuit Board
- Passive Component Dimensions 11.35 x 9.5 x 7.05
- Operating Speed (Max) 60

PRODUCT
- DP09 HOR 15P 30DET 20K M7*5MM DP09H3015A20K
- Encoder Type Contact Encoder
- Includes Switch No
- Sections Single
- Adjustment Method Spindle
- Number of Pulses 15
- Adjustment Location Side
- Number of Detents 30
- Shaft Style Knurled
- Product Orientation Horizontal
- Termination Type Printed Circuit Board
- Passive Component Dimensions 11.35 x 9.5 x 7.05
- Operating Speed (Max) 60

PRODUCT
- DP09 HOR 15P 30DET 25F M7*5MM DP09H3015A25F
- Encoder Type Contact Encoder
- Includes Switch No
- Sections Single
- Adjustment Method Spindle
- Number of Pulses 15
- Adjustment Location Side
- Number of Detents 30
- Shaft Style Flatted
- Product Orientation Horizontal
- Termination Type Printed Circuit Board
- Passive Component Dimensions 11.35 x 9.5 x 7.05
- Operating Speed (Max) 60

PRODUCT
- DP09 HOR 15P 30DET 25K M7*5MM DP09H3015A25K
- Encoder Type Contact Encoder
- Includes Switch No
- Sections Single
- Adjustment Method Spindle
- Number of Pulses 15
- Adjustment Location Side
- Number of Detents 30
- Shaft Style Knurled
- Product Orientation Horizontal
- Termination Type Printed Circuit Board
- Passive Component Dimensions 11.35 x 9.5 x 7.05
- Operating Speed (Max) 60

PRODUCT
- DP09 HOR 15P 30DET 30F M7*5MM DP09H3015A30F
- Encoder Type Contact Encoder
- Includes Switch No
- Sections Single
- Adjustment Method Spindle
- Number of Pulses 15
- Adjustment Location Side
- Number of Detents 30
- Shaft Style Flatted
- Product Orientation Horizontal
- Termination Type Printed Circuit Board
- Passive Component Dimensions 11.35 x 9.5 x 7.05
- Operating Speed (Max) 60

PRODUCT
- DP09 HOR 15P 30DET 30K M7*5MM DP09H3015A30K
- Encoder Type Contact Encoder
- Includes Switch No
- Sections Single
- Adjustment Method Spindle
- Number of Pulses 15
- Adjustment Location Side
- Number of Detents 30
- Shaft Style Knurled
- Product Orientation Horizontal
- Termination Type Printed Circuit Board
- Passive Component Dimensions 11.35 x 9.5 x 7.05
- Operating Speed (Max) 60

PRODUCT
- DP09 HOR 15P NDET 30F M7*5MM DP09HN15A30F
- Encoder Type Contact Encoder
- Includes Switch No
- Sections Single
- Adjustment Method Spindle
- Number of Pulses 15
- Adjustment Location Side
- Number of Detents None
- Shaft Style Flatted
- Product Orientation Horizontal
- Termination Type Printed Circuit Board
- Passive Component Dimensions 11.35 x 9.5 x 7.05
- Operating Speed (Max) 60

PRODUCT
- DP09 HOR 15P NDET 30K M7*5MM DP09HN15A30K
- Encoder Type Contact Encoder
- Includes Switch No
- Sections Single
- Adjustment Method Spindle
- Number of Pulses 15
- Adjustment Location Side
- Number of Detents None
- Shaft Style Knurled
- Product Orientation Horizontal
- Termination Type Printed Circuit Board
- Passive Component Dimensions 11.35 x 9.5 x 7.05
- Operating Speed (Max) 60

PRODUCT
- DP09S HOR 15P 30DET 15F M7*5MM DP09SH3015A15F
- Encoder Type Contact Encoder
- Rotary Encoder Switch Type Push Push SPST
- Includes Switch Yes
- Sections Single
- Adjustment Method Spindle
- Number of Pulses 15
- Adjustment Location Side
- Number of Detents 30
- Passive Component Switch Current Rating .5
- Shaft Style Flatted
- Product Orientation Horizontal
- Termination Type Printed Circuit Board
- Passive Component Dimensions 11.3 x 9.7 x 12.05
- Operating Speed (Max) 60