5-1423166-8 Time Delay Relays  1
  • Product Category Electromechanical Relays
  • Relay Type Time Delay
  • Product Type Relay
  • Multiple Timing Ranges Without
  • Input Voltage 60
  • Actuating System DC
  • Type of Control Knob
  • Contact Current Rating 10A@240VAC
  • Delay Time 3 – 30 minutes
  • Contact Arrangement 4 Form C, 4PDT, 4 C/O
  • Termination Type Screw Terminal
  • Mounting Type Mounting Bracket
  • Dimensions (L x W x H) (Approximate) 147.82 x 82.55 x 84.32
  • Operating Temperature Range -30 – 75
  • Mode of Operation Off-Delay
  • Repeatability (Max) ±10%
5-1755142-4 Time Delay Relays  1
  • Product Category Electromechanical Relays
  • Relay Type Time Delay
  • Product Type Relay
  • Multiple Timing Ranges Without
  • Input Voltage 60
  • Actuating System DC
  • Type of Control Knob
  • Contact Current Rating 10A@240VAC
  • Delay Time 3 – 30 minutes
  • Contact Arrangement 2 Form C, DPDT, 2 C/O
  • Termination Type Screw Terminal
  • Mounting Type Mounting Bracket
  • Dimensions (L x W x H) (Approximate) 114.8 x 82.55 x 78.48
  • Operating Temperature Range -30 – 75
  • Mode of Operation Off-Delay
  • Repeatability (Max) ±10%
7022RIM Time Delay Relays  1
  • Product Category Electromechanical Relays
  • Relay Type Time Delay
  • Product Type Relay
  • Enclosure Type Hermetic Sealed Metallic
  • Multiple Timing Ranges Without
  • Input Voltage 60
  • Type of Control Knob
  • Contact Current Rating 10A@240VAC
  • Delay Time 6 – 60 minutes
  • Contact Arrangement 2 Form C, DPDT, 2 C/O
  • Termination Type Screw Terminal
  • Mounting Type Mounting Bracket
  • Dimensions (L x W x H) (Approximate) 114.8 x 65.3 x 71.9
  • Operating Temperature Range -30 – 75
  • Mode of Operation Off-Delay
  • Option Dust-Tight Gasketing
  • Repeatability (Max) ±10%
7022WIY1 Time Delay Relays  1
  • Product Category Electromechanical Relays
  • Relay Type Time Delay
  • Product Type Relay
  • Multiple Timing Ranges Without
  • Input Voltage 96
  • Type of Control Knob
  • Contact Current Rating 10A@240VAC
  • Delay Time 6 – 60 minutes
  • Contact Arrangement 2 Form C, DPDT, 2 C/O
  • Termination Type Screw Terminal
  • Mounting Type Mounting Bracket
  • Dimensions (L x W x H) (Approximate) 114.8 x 65.3 x 71.9
  • Operating Temperature Range -30 – 75
  • Mode of Operation Off-Delay
  • Option Horizontal Operation Without Panel Mounting
  • Repeatability (Max) ±10%
7024RBT Time Delay Relays  1
  • Product Category Electromechanical Relays
  • Relay Type Time Delay
  • Product Type Relay
  • Multiple Timing Ranges Without
  • Input Voltage 60
  • Type of Control Knob
  • Contact Current Rating 10A@240VAC
  • Delay Time .5 – 5 seconds
  • Contact Arrangement 4 Form C, 4PDT, 4 C/O
  • Termination Type Screw Terminal
  • Mounting Type Mounting Bracket
  • Dimensions (L x W x H) (Approximate) 114.8 x 65.3 x 71.9
  • Operating Temperature Range -30 – 75
  • Mode of Operation Off-Delay
  • Option Auxiliary Switch - Two Step Timing
  • Repeatability (Max) ±5%
8-1755142-8 Time Delay Relays  1
  • Product Category Electromechanical Relays
  • Relay Type Time Delay
  • Product Type Relay
  • Multiple Timing Ranges Without
  • Input Voltage 32
  • Actuating System DC
  • Type of Control Knob
  • Contact Current Rating 10A@240VAC
  • Delay Time 6 – 60 minutes
  • Contact Arrangement 2 Form C, DPDT, 2 C/O
  • Termination Type Screw Terminal
  • Mounting Type Mounting Bracket
  • Dimensions (L x W x H) (Approximate) 114.8 x 82.55 x 78.48
  • Operating Temperature Range -30 – 75
  • Mode of Operation Off-Delay
  • Option Dust-Tight Gasketing
  • Repeatability (Max) ±10%