794319-1 Rectangular Connector Housings
  • Connector System Wire-to-Board
  • Row-to-Row Spacing 5.5
  • Connector Style Receptacle
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Connector Type Housing
  • Product Type Connector
  • Number of Signal Positions 6
  • Number of Power Positions 0
  • Number of Positions 6
  • Number of Rows 2
  • Color Natural
  • Material PBT
  • Contact Type Socket
  • Centerline (Pitch) 4.2
  • Housing Material PBT
  • Housing Color Natural
  • Width 20.1
  • Length 19.6
  • Height 15.1
  • VDE Tested Yes
  • UL Flammability Rating UL 94V-0
  • Agency/Standard CSA
  • UL File Number E28476
  • Packaging Quantity 1
  • Packaging Method Package
  • Comment Keying Plug part number is 794144-1