B-150-13 SolderSleeve Shield Terminators
  • Pre-Installed Lead No
  • SolderSleeve Shield Terminator Expanded Inside Diameter (Min) 15.09
  • SolderSleeve Shield Terminator Recovered Inside Diameter (Max) 13
  • SolderSleeve Shield Terminator Operating Temperature (Max) 125
  • Wire Temperature (Max) 85
B-155-06 SolderSleeve Shield Terminators
  • SolderSleeve Shield Terminator Product Type Shield Terminator
  • Temperature Indicator Type Thermochromic
  • Temperature Indicator Yes
  • Pre-Installed Lead No
  • Jacket Outside Diameter 6.7
  • SolderSleeve Shield Terminator Expanded Inside Diameter (Min) 6.7
  • SolderSleeve Shield Terminator Recovered Inside Diameter (Max) 3.3
  • Shield Outside Diameter (Min) 3.3
  • Overall Length 32
  • SolderSleeve Shield Terminator Operating Temperature (Max) 125
  • Resistance Properties Splash Protection
  • Wire Temperature (Max) 85
  • Government Qualified No
B-150-11 SolderSleeve Shield Terminators
  • Pre-Installed Lead No
  • SolderSleeve Shield Terminator Expanded Inside Diameter (Min) 11.48
  • SolderSleeve Shield Terminator Recovered Inside Diameter (Max) 10.78
  • SolderSleeve Shield Terminator Operating Temperature (Max) 125
  • Wire Temperature (Max) 85
B-152-11 SolderSleeve Shield Terminators
  • Pre-Installed Lead No
  • SolderSleeve Shield Terminator Expanded Inside Diameter (Min) 8.51
  • SolderSleeve Shield Terminator Recovered Inside Diameter (Max) 4.5
  • SolderSleeve Shield Terminator Operating Temperature (Max) 125
  • Wire Temperature (Max) 85