CAT-P9426-P9601B Definite Purpose Contactors  1
  • Terminal Configuration 10-32 Screw
  • Contactor Type Definite Purpose
  • Model 96
  • Product Type Contactor
  • Product Category Electromechanical Relays
  • Product Classification Relays - Contactors
  • Arc Cover With
  • Molded Yes
  • Auxiliary Switch Contact Arrangement Without
  • Coil Voltage (Max) 24
  • Coil Voltage Rating 24
  • Coil Resistance .63
  • Contact Switching Voltage (Max) 600
  • Actuating System AC
  • Contact Base Material Silver Cadmium Oxide
  • Pole Configuration 3
  • Contact Current Rating 20
  • Contact Arrangement 3 Form X, 3PST-NO-DM
  • Coil Termination 6-32 Screw
  • Mounting Type Panel
  • Mounting Plate With
  • Wire Size 2.08 – 53.5
  • Wire Size 14 – 0
  • UL Flammability Rating UL 94V-0
  • Agency Approval CSA Certified
  • Packaging Method Individual
  • Torque 100