KUIP-11D55-24 Power Relays
PRODUCT
  1. Relays, Contactors & Switches
  2. Power Relays
  1. KUIP-11D55-24=KU KUIP-11D55-24
active
  • Power Relay Type Industrial Panel Plug-In
  • Contact Limiting Breaking Current 10
  • Coil Magnetic System Monostable, DC
  • Coil Power Rating Class 1000 – 1500
  • Coil Power Rating DC 1250
  • Coil Resistance 472
  • Coil Special Features UL Coil Insulation Class B
  • Coil Voltage Rating 24
  • Contact Switching Load (Min) 300mA @ 12V
  • Contact Voltage Rating 240
  • Insulation Initial Resistance 100
  • Insulation Initial Dielectric Between Contacts & Coil 2200
  • Insulation Initial Dielectric Between Adjacent Contacts 2200
  • Contact Limiting Continuous Current 10
  • Contact Limiting Short-Time Current 10
  • Contact Limiting Making Current 10
  • Insulation Initial Dielectric Between Open Contacts 1200
  • Actuating System DC
  • Insulation Initial Dielectric Between Contacts & Coil 2200
  • Insulation Initial Dielectric Between Coil & Contact Class 1500 – 2500
  • Product Weight 85
  • Contact Arrangement 2 Form C (CO)
  • Contact Current Class 5 – 10
  • Contact Current Rating (Max) 10
  • Contact Material AgCdO
  • Contact Number of Poles 2
  • Terminal Type Quick Connect
  • Relay Mounting Type Bracket
  • Product Height 35.7
  • Product Length 48.4
  • Product Width 38.9
  • Width Class (Mechanical) 30 – 40
  • Height Class (Mechanical) 30 – 40
  • Length Class (Mechanical) 40 – 50
  • Operating Temperature Range -45 – 95
  • Environmental Ambient Temperature (Max) 95
  • Environmental Ambient Temperature Class 85 – 105
  • Packaging Method Package
KUIP-14D15-24 Power Relays
PRODUCT
  1. Relays, Contactors & Switches
  2. Power Relays
  1. KUIP-14D15-24=KU KUIP-14D15-24
active
  • Power Relay Type Industrial Panel Plug-In
  • Contact Limiting Breaking Current 10
  • Coil Magnetic System Monostable, DC
  • Coil Power Rating Class 1000 – 1500
  • Coil Power Rating DC 1250
  • Coil Resistance 472
  • Coil Special Features UL Coil Insulation Class B
  • Coil Voltage Rating 24
  • Contact Switching Load (Min) 300mA @ 12V
  • Contact Voltage Rating 240
  • Insulation Initial Resistance 100
  • Insulation Initial Dielectric Between Contacts & Coil 2200
  • Insulation Initial Dielectric Between Adjacent Contacts 2200
  • Contact Limiting Continuous Current 10
  • Contact Limiting Short-Time Current 10
  • Contact Limiting Making Current 10
  • Insulation Initial Dielectric Between Open Contacts 1200
  • Actuating System DC
  • Insulation Initial Dielectric Between Contacts & Coil 2200
  • Insulation Initial Dielectric Between Coil & Contact Class 1500 – 2500
  • Product Weight 85
  • Contact Arrangement 3 Form C (CO)
  • Contact Current Class 5 – 10
  • Contact Current Rating (Max) 10
  • Contact Material AgCdO
  • Contact Number of Poles 3
  • Terminal Type Quick Connect
  • Relay Mounting Type Socket
  • Product Height 48.4
  • Product Length 38.9
  • Product Width 35.7
  • Width Class (Mechanical) 30 – 40
  • Height Class (Mechanical) 40 – 50
  • Length Class (Mechanical) 35 – 40
  • Operating Temperature Range -45 – 95
  • Environmental Ambient Temperature (Max) 95
  • Environmental Ambient Temperature Class 85 – 105
  • Packaging Method Package
KUIP-14D15-12 Power Relays
PRODUCT
  1. Relays, Contactors & Switches
  2. Power Relays
  1. KUIP-14D15-12=KU KUIP-14D15-12
active
  • Power Relay Type Industrial Panel Plug-In
  • Contact Limiting Breaking Current 10
  • Coil Magnetic System Monostable, DC
  • Coil Power Rating Class 1000 – 1500
  • Coil Power Rating DC 1200
  • Coil Resistance 120
  • Coil Special Features UL Coil Insulation Class B
  • Coil Voltage Rating 12
  • Contact Switching Load (Min) 300mA @ 12V
  • Contact Voltage Rating 240
  • Insulation Initial Resistance 100
  • Insulation Initial Dielectric Between Contacts & Coil 2200
  • Insulation Initial Dielectric Between Adjacent Contacts 2200
  • Contact Limiting Continuous Current 10
  • Contact Limiting Short-Time Current 10
  • Contact Limiting Making Current 10
  • Insulation Initial Dielectric Between Open Contacts 1200
  • Actuating System DC
  • Insulation Initial Dielectric Between Contacts & Coil 2200
  • Insulation Initial Dielectric Between Coil & Contact Class 1500 – 2500
  • Product Weight 85
  • Contact Arrangement 3 Form C (CO)
  • Contact Current Class 5 – 10
  • Contact Current Rating (Max) 10
  • Contact Material AgCdO
  • Contact Number of Poles 3
  • Terminal Type Quick Connect
  • Relay Mounting Type Socket
  • Product Height 48.4
  • Product Length 38.9
  • Product Width 35.7
  • Width Class (Mechanical) 30 – 40
  • Height Class (Mechanical) 40 – 50
  • Length Class (Mechanical) 35 – 40
  • Operating Temperature Range -45 – 95
  • Environmental Ambient Temperature (Max) 95
  • Environmental Ambient Temperature Class 85 – 105
  • Packaging Method Package
8-1423996-4 Power Relays
PRODUCT
  1. Relays, Contactors & Switches
  2. Power Relays
  1. KUIP-14A55-120=RELAY,10A,3C,AGCDO,QC.187 8-1423996-4
active
  • Power Relay Type Industrial Panel Plug-In
  • Contact Limiting Breaking Current 10
  • Coil Magnetic System Monostable, AC
  • Coil Power Rating AC 3
  • Coil Resistance 1700
  • Coil Special Features UL Coil Insulation Class B
  • Coil Voltage Rating 120
  • Contact Switching Load (Min) 300mA @ 12V
  • Contact Voltage Rating 240
  • Insulation Initial Resistance 100
  • Insulation Initial Dielectric Between Contacts & Coil 2200
  • Insulation Initial Dielectric Between Adjacent Contacts 2200
  • Contact Limiting Continuous Current 10
  • Contact Limiting Short-Time Current 10
  • Contact Limiting Making Current 10
  • Insulation Initial Dielectric Between Open Contacts 1200
  • Actuating System AC
  • Insulation Initial Dielectric Between Contacts & Coil 2200
  • Insulation Initial Dielectric Between Coil & Contact Class 1500 – 2500
  • Product Weight 85
  • Contact Arrangement 3 Form C (CO)
  • Contact Current Class 5 – 10
  • Contact Current Rating (Max) 10
  • Contact Material AgCdO
  • Contact Number of Poles 3
  • Terminal Type Quick Connect
  • Relay Mounting Type Bracket
  • Product Height 35.7
  • Product Length 48.4
  • Product Width 38.9
  • Width Class (Mechanical) 30 – 40
  • Height Class (Mechanical) 30 – 40
  • Length Class (Mechanical) 40 – 50
  • Operating Temperature Range -45 – 70
  • Environmental Ambient Temperature (Max) 70
  • Environmental Ambient Temperature Class 50 – 70
  • Packaging Method Package
KUIP-11A15-120 Power Relays
PRODUCT
  1. Relays, Contactors & Switches
  2. Power Relays
  1. KUIP-11A15-120=KU KUIP-11A15-120
active
  • Power Relay Type Industrial Panel Plug-In
  • Contact Limiting Breaking Current 10
  • Coil Magnetic System Monostable, AC
  • Coil Power Rating AC 2.1
  • Coil Resistance 2250
  • Coil Special Features UL Coil Insulation Class B
  • Coil Voltage Rating 120
  • Contact Switching Load (Min) 300mA @ 12V
  • Contact Voltage Rating 240
  • Insulation Initial Resistance 100
  • Insulation Initial Dielectric Between Contacts & Coil 2200
  • Insulation Initial Dielectric Between Adjacent Contacts 2200
  • Contact Limiting Continuous Current 10
  • Contact Limiting Short-Time Current 10
  • Contact Limiting Making Current 10
  • Insulation Initial Dielectric Between Open Contacts 1200
  • Actuating System AC
  • Insulation Initial Dielectric Between Contacts & Coil 2200
  • Insulation Initial Dielectric Between Coil & Contact Class 1500 – 2500
  • Product Weight 85
  • Contact Arrangement 2 Form C (CO)
  • Contact Current Class 5 – 10
  • Contact Current Rating (Max) 10
  • Contact Material AgCdO
  • Contact Number of Poles 2
  • Terminal Type Quick Connect
  • Relay Mounting Type Socket
  • Product Height 48.4
  • Product Length 38.9
  • Product Width 35.7
  • Width Class (Mechanical) 30 – 40
  • Height Class (Mechanical) 40 – 50
  • Length Class (Mechanical) 35 – 40
  • Operating Temperature Range -45 – 70
  • Environmental Ambient Temperature (Max) 70
  • Environmental Ambient Temperature Class 50 – 70
  • Packaging Method Package
KUIP-11A15-24 Power Relays
PRODUCT
  1. Relays, Contactors & Switches
  2. Power Relays
  1. KUIP-11A15-24=KU KUIP-11A15-24
active
  • Power Relay Type Industrial Panel Plug-In
  • Contact Limiting Breaking Current 10
  • Coil Magnetic System Monostable, AC
  • Coil Power Rating AC 2
  • Coil Resistance 85
  • Coil Special Features UL Coil Insulation Class B
  • Coil Voltage Rating 24
  • Contact Switching Load (Min) 300mA @ 12V
  • Contact Voltage Rating 240
  • Insulation Initial Resistance 100
  • Insulation Initial Dielectric Between Contacts & Coil 2200
  • Insulation Initial Dielectric Between Adjacent Contacts 2200
  • Contact Limiting Continuous Current 10
  • Contact Limiting Short-Time Current 10
  • Contact Limiting Making Current 10
  • Insulation Initial Dielectric Between Open Contacts 1200
  • Actuating System AC
  • Insulation Initial Dielectric Between Contacts & Coil 2200
  • Insulation Initial Dielectric Between Coil & Contact Class 1500 – 2500
  • Product Weight 85
  • Contact Arrangement 2 Form C (CO)
  • Contact Current Class 5 – 10
  • Contact Current Rating (Max) 10
  • Contact Material AgCdO
  • Contact Number of Poles 2
  • Terminal Type Quick Connect
  • Relay Mounting Type Socket
  • Product Height 48.4
  • Product Length 38.9
  • Product Width 35.7
  • Width Class (Mechanical) 30 – 40
  • Height Class (Mechanical) 40 – 50
  • Length Class (Mechanical) 35 – 40
  • Operating Temperature Range -45 – 70
  • Environmental Ambient Temperature (Max) 70
  • Environmental Ambient Temperature Class 50 – 70
  • Packaging Method Package
KUIP-11A55-120 Power Relays
PRODUCT
  1. Relays, Contactors & Switches
  2. Power Relays
  1. KUIP-11A55-120=KU KUIP-11A55-120
active
  • Power Relay Type Industrial Panel Plug-In
  • Contact Limiting Breaking Current 10
  • Coil Magnetic System Monostable, AC
  • Coil Power Rating AC 2.1
  • Coil Resistance 2250
  • Coil Special Features UL Coil Insulation Class B
  • Coil Voltage Rating 120
  • Contact Switching Load (Min) 300mA @ 12V
  • Contact Voltage Rating 240
  • Insulation Initial Resistance 100
  • Insulation Initial Dielectric Between Contacts & Coil 2200
  • Insulation Initial Dielectric Between Adjacent Contacts 2200
  • Contact Limiting Continuous Current 10
  • Contact Limiting Short-Time Current 10
  • Contact Limiting Making Current 10
  • Insulation Initial Dielectric Between Open Contacts 1200
  • Actuating System AC
  • Insulation Initial Dielectric Between Contacts & Coil 2200
  • Insulation Initial Dielectric Between Coil & Contact Class 1500 – 2500
  • Product Weight 85
  • Contact Arrangement 2 Form C (CO)
  • Contact Current Class 5 – 10
  • Contact Current Rating (Max) 10
  • Contact Material AgCdO
  • Contact Number of Poles 2
  • Terminal Type Quick Connect
  • Relay Mounting Type Bracket
  • Product Height 35.7
  • Product Length 48.4
  • Product Width 38.9
  • Width Class (Mechanical) 30 – 40
  • Height Class (Mechanical) 30 – 40
  • Length Class (Mechanical) 40 – 50
  • Operating Temperature Range -45 – 70
  • Environmental Ambient Temperature (Max) 70
  • Environmental Ambient Temperature Class 50 – 70
  • Packaging Method Package
KUIP-11D13-24 Power Relays
PRODUCT
  1. Relays, Contactors & Switches
  2. Power Relays
  1. KUIP-11D13-24=KU KUIP-11D13-24
active
  • Power Relay Type Industrial Panel Plug-In
  • Contact Limiting Breaking Current 10
  • Coil Magnetic System Monostable, DC
  • Coil Power Rating Class 1000 – 1500
  • Coil Power Rating DC 1250
  • Coil Resistance 472
  • Coil Special Features UL Coil Insulation Class B
  • Coil Voltage Rating 24
  • Contact Switching Load (Min) 100mA @ 12V
  • Contact Voltage Rating 240
  • Insulation Initial Resistance 100
  • Insulation Initial Dielectric Between Contacts & Coil 2200
  • Insulation Initial Dielectric Between Adjacent Contacts 2200
  • Contact Limiting Continuous Current 10
  • Contact Limiting Short-Time Current 10
  • Contact Limiting Making Current 10
  • Insulation Initial Dielectric Between Open Contacts 1200
  • Actuating System DC
  • Insulation Initial Dielectric Between Contacts & Coil 2200
  • Insulation Initial Dielectric Between Coil & Contact Class 1500 – 2500
  • Product Weight 85
  • Contact Arrangement 3 Form C (CO)
  • Contact Current Class 5 – 10
  • Contact Current Rating (Max) 10
  • Contact Material Ag
  • Contact Number of Poles 3
  • Terminal Type PCB-THT
  • Relay Mounting Type Printed Circuit Board
  • Product Height 48.4
  • Product Length 38.9
  • Product Width 35.7
  • Width Class (Mechanical) 30 – 40
  • Height Class (Mechanical) 40 – 50
  • Length Class (Mechanical) 35 – 40
  • Operating Temperature Range -45 – 95
  • Environmental Ambient Temperature (Max) 95
  • Environmental Ambient Temperature Class 85 – 105
  • Packaging Method Package
KUIP-11D15-24 Power Relays
PRODUCT
  1. Relays, Contactors & Switches
  2. Power Relays
  1. KUIP-11D15-24=KU KUIP-11D15-24
active
  • Power Relay Type Industrial Panel Plug-In
  • Contact Limiting Breaking Current 10
  • Coil Magnetic System Monostable, DC
  • Coil Power Rating Class 1000 – 1500
  • Coil Power Rating DC 1250
  • Coil Resistance 472
  • Coil Special Features UL Coil Insulation Class B
  • Coil Voltage Rating 24
  • Contact Switching Load (Min) 300mA @ 12V
  • Contact Voltage Rating 240
  • Insulation Initial Resistance 100
  • Insulation Initial Dielectric Between Contacts & Coil 2200
  • Insulation Initial Dielectric Between Adjacent Contacts 2200
  • Contact Limiting Continuous Current 10
  • Contact Limiting Short-Time Current 10
  • Contact Limiting Making Current 10
  • Insulation Initial Dielectric Between Open Contacts 1200
  • Actuating System DC
  • Insulation Initial Dielectric Between Contacts & Coil 2200
  • Insulation Initial Dielectric Between Coil & Contact Class 1500 – 2500
  • Product Weight 85
  • Contact Arrangement 3 Form C (CO)
  • Contact Current Class 5 – 10
  • Contact Current Rating (Max) 10
  • Contact Material AgCdO
  • Contact Number of Poles 3
  • Terminal Type Quick Connect
  • Relay Mounting Type Socket
  • Product Height 48.4
  • Product Length 38.9
  • Product Width 35.7
  • Width Class (Mechanical) 30 – 40
  • Height Class (Mechanical) 40 – 50
  • Length Class (Mechanical) 35 – 40
  • Operating Temperature Range -45 – 95
  • Environmental Ambient Temperature (Max) 95
  • Environmental Ambient Temperature Class 85 – 105
  • Packaging Method Package
KUIP-11DT5-24 Power Relays
PRODUCT
  1. Relays, Contactors & Switches
  2. Power Relays
  1. KUIP-11DT5-24=KU KUIP-11DT5-24
active
  • Power Relay Type Industrial Panel Plug-In
  • Contact Limiting Breaking Current 10
  • Coil Magnetic System Monostable, DC
  • Coil Power Rating Class 1000 – 1500
  • Coil Power Rating DC 1250
  • Coil Resistance 472
  • Coil Special Features UL Coil Insulation Class B
  • Coil Voltage Rating 24
  • Contact Switching Load (Min) 300mA @ 12V
  • Contact Voltage Rating 240
  • Insulation Initial Resistance 100
  • Insulation Initial Dielectric Between Contacts & Coil 2200
  • Insulation Initial Dielectric Between Adjacent Contacts 2200
  • Contact Limiting Continuous Current 10
  • Contact Limiting Short-Time Current 10
  • Contact Limiting Making Current 10
  • Insulation Initial Dielectric Between Open Contacts 1200
  • Actuating System DC
  • Insulation Initial Dielectric Between Contacts & Coil 2200
  • Insulation Initial Dielectric Between Coil & Contact Class 1500 – 2500
  • Product Weight 85
  • Contact Arrangement 3 Form C (CO)
  • Contact Current Class 5 – 10
  • Contact Current Rating (Max) 10
  • Contact Material AgCdO
  • Contact Number of Poles 3
  • Terminal Type Quick Connect
  • Relay Mounting Type Flange Mount
  • Product Height 57.1
  • Product Length 38.6
  • Product Width 34.9
  • Width Class (Mechanical) 30 – 40
  • Length Class (Mechanical) 35 – 40
  • Operating Temperature Range -45 – 95
  • Environmental Ambient Temperature (Max) 95
  • Environmental Ambient Temperature Class 85 – 105
  • Packaging Method Package
KUIP-14A15-120 Power Relays
PRODUCT
  1. Relays, Contactors & Switches
  2. Power Relays
  1. KUIP-14A15-120=KU KUIP-14A15-120
active
  • Power Relay Type Industrial Panel Plug-In
  • Contact Limiting Breaking Current 10
  • Coil Magnetic System Monostable, AC
  • Coil Power Rating AC 2.9
  • Coil Resistance 1700
  • Coil Special Features UL Coil Insulation Class B
  • Coil Voltage Rating 120
  • Contact Switching Load (Min) 300mA @ 12V
  • Contact Voltage Rating 240
  • Insulation Initial Resistance 100
  • Insulation Initial Dielectric Between Contacts & Coil 2200
  • Insulation Initial Dielectric Between Adjacent Contacts 2200
  • Contact Limiting Continuous Current 10
  • Contact Limiting Short-Time Current 10
  • Contact Limiting Making Current 10
  • Insulation Initial Dielectric Between Open Contacts 1200
  • Actuating System AC
  • Insulation Initial Dielectric Between Contacts & Coil 2200
  • Insulation Initial Dielectric Between Coil & Contact Class 1500 – 2500
  • Product Weight 85
  • Contact Arrangement 3 Form C (CO)
  • Contact Current Class 5 – 10
  • Contact Current Rating (Max) 10
  • Contact Material AgCdO
  • Contact Number of Poles 3
  • Terminal Type Quick Connect
  • Relay Mounting Type Socket
  • Product Height 48.4
  • Product Length 38.9
  • Product Width 35.7
  • Width Class (Mechanical) 30 – 40
  • Height Class (Mechanical) 40 – 50
  • Length Class (Mechanical) 35 – 40
  • Operating Temperature Range -45 – 70
  • Environmental Ambient Temperature (Max) 70
  • Environmental Ambient Temperature Class 50 – 70
  • Packaging Method Package
KUIP-14D55-24 Power Relays
PRODUCT
  1. Relays, Contactors & Switches
  2. Power Relays
  1. KUIP-14D55-24=KU KUIP-14D55-24
active
  • Power Relay Type Industrial Panel Plug-In
  • Contact Limiting Breaking Current 10
  • Coil Magnetic System Monostable, DC
  • Coil Power Rating Class 1000 – 1500
  • Coil Power Rating DC 1250
  • Coil Resistance 472
  • Coil Special Features UL Coil Insulation Class B
  • Coil Voltage Rating 24
  • Contact Switching Load (Min) 300mA @ 12V
  • Contact Voltage Rating 240
  • Insulation Initial Resistance 100
  • Insulation Initial Dielectric Between Contacts & Coil 2200
  • Insulation Initial Dielectric Between Adjacent Contacts 2200
  • Contact Limiting Continuous Current 10
  • Contact Limiting Short-Time Current 10
  • Contact Limiting Making Current 10
  • Insulation Initial Dielectric Between Open Contacts 1200
  • Actuating System DC
  • Insulation Initial Dielectric Between Contacts & Coil 2200
  • Insulation Initial Dielectric Between Coil & Contact Class 1500 – 2500
  • Product Weight 85
  • Contact Arrangement 3 Form C (CO)
  • Contact Current Class 5 – 10
  • Contact Current Rating (Max) 10
  • Contact Material AgCdO
  • Contact Number of Poles 3
  • Terminal Type Quick Connect
  • Relay Mounting Type Bracket
  • Product Height 35.7
  • Product Length 48.4
  • Product Width 38.9
  • Width Class (Mechanical) 30 – 40
  • Height Class (Mechanical) 30 – 40
  • Length Class (Mechanical) 40 – 50
  • Operating Temperature Range -45 – 95
  • Environmental Ambient Temperature (Max) 95
  • Environmental Ambient Temperature Class 85 – 105
  • Packaging Method Package
KUIP-5A55-240 Power Relays
PRODUCT
  1. Relays, Contactors & Switches
  2. Power Relays
  1. KUIP-5A55-240=KU KUIP-5A55-240
active
  • Power Relay Type Industrial Panel Plug-In
  • Contact Limiting Breaking Current 10
  • Coil Magnetic System Monostable, AC
  • Coil Power Rating AC 2.1
  • Coil Resistance 9110
  • Coil Special Features UL Coil Insulation Class B
  • Coil Voltage Rating 240
  • Contact Switching Load (Min) 300mA @ 12V
  • Contact Voltage Rating 240
  • Insulation Initial Resistance 100
  • Insulation Initial Dielectric Between Contacts & Coil 2200
  • Insulation Initial Dielectric Between Adjacent Contacts 2200
  • Contact Limiting Continuous Current 10
  • Contact Limiting Short-Time Current 10
  • Contact Limiting Making Current 10
  • Insulation Initial Dielectric Between Open Contacts 1200
  • Actuating System AC
  • Insulation Initial Dielectric Between Contacts & Coil 2200
  • Insulation Initial Dielectric Between Coil & Contact Class 1500 – 2500
  • Product Weight 85
  • Contact Arrangement 1 Form C (CO)
  • Contact Current Class 5 – 10
  • Contact Current Rating (Max) 10
  • Contact Material AgCdO
  • Contact Number of Poles 1
  • Terminal Type Quick Connect
  • Relay Mounting Type Bracket
  • Product Height 35.7
  • Product Length 48.4
  • Product Width 38.9
  • Width Class (Mechanical) 30 – 40
  • Height Class (Mechanical) 30 – 40
  • Length Class (Mechanical) 40 – 50
  • Operating Temperature Range -45 – 70
  • Environmental Ambient Temperature (Max) 70
  • Environmental Ambient Temperature Class 50 – 70
  • Packaging Method Package
KUIP-7A55-24 Power Relays
PRODUCT
  1. Relays, Contactors & Switches
  2. Power Relays
  1. KUIP-7A55-24=KU KUIP-7A55-24
active
  • Power Relay Type Industrial Panel Plug-In
  • Contact Limiting Breaking Current 10
  • Coil Magnetic System Monostable, AC
  • Coil Power Rating AC 2
  • Coil Resistance 85
  • Coil Special Features UL Coil Insulation Class B
  • Coil Voltage Rating 24
  • Contact Switching Load (Min) 300mA @ 12V
  • Contact Voltage Rating 240
  • Insulation Initial Resistance 100
  • Insulation Initial Dielectric Between Contacts & Coil 2200
  • Insulation Initial Dielectric Between Adjacent Contacts 2200
  • Contact Limiting Continuous Current 10
  • Contact Limiting Short-Time Current 10
  • Contact Limiting Making Current 10
  • Insulation Initial Dielectric Between Open Contacts 1200
  • Actuating System AC
  • Insulation Initial Dielectric Between Contacts & Coil 2200
  • Insulation Initial Dielectric Between Coil & Contact Class 1500 – 2500
  • Product Weight 85
  • Contact Arrangement 2 Form A (NO)
  • Contact Current Class 5 – 10
  • Contact Current Rating (Max) 10
  • Contact Material AgCdO
  • Contact Number of Poles 2
  • Terminal Type Quick Connect
  • Relay Mounting Type Bracket
  • Product Height 35.7
  • Product Length 48.4
  • Product Width 38.9
  • Width Class (Mechanical) 30 – 40
  • Height Class (Mechanical) 30 – 40
  • Length Class (Mechanical) 40 – 50
  • Operating Temperature Range -45 – 70
  • Environmental Ambient Temperature (Max) 70
  • Environmental Ambient Temperature Class 50 – 70
  • Packaging Method Package
KUIP-11AT5-120 Power Relays
PRODUCT
  1. Relays, Contactors & Switches
  2. Power Relays
  1. KUIP-11AT5-120=KU KUIP-11AT5-120
active
  • Power Relay Type Industrial Panel Plug-In
  • Contact Limiting Breaking Current 10
  • Coil Magnetic System Monostable, AC
  • Coil Power Rating AC 2.1
  • Coil Resistance 2250
  • Coil Special Features UL Coil Insulation Class B
  • Coil Voltage Rating 120
  • Contact Switching Load (Min) 300mA @ 12V
  • Contact Voltage Rating 240
  • Insulation Initial Resistance 100
  • Insulation Initial Dielectric Between Contacts & Coil 2200
  • Insulation Initial Dielectric Between Adjacent Contacts 2200
  • Contact Limiting Continuous Current 10
  • Contact Limiting Short-Time Current 10
  • Contact Limiting Making Current 10
  • Insulation Initial Dielectric Between Open Contacts 1200
  • Actuating System AC
  • Insulation Initial Dielectric Between Contacts & Coil 2200
  • Insulation Initial Dielectric Between Coil & Contact Class 1500 – 2500
  • Product Weight 85
  • Contact Arrangement 2 Form C (CO)
  • Contact Current Class 5 – 10
  • Contact Current Rating (Max) 10
  • Contact Material AgCdO
  • Contact Number of Poles 2
  • Terminal Type Quick Connect
  • Relay Mounting Type Flange Mount
  • Product Height 57.1
  • Product Length 38.6
  • Product Width 34.9
  • Width Class (Mechanical) 30 – 40
  • Length Class (Mechanical) 35 – 40
  • Operating Temperature Range -45 – 70
  • Environmental Ambient Temperature (Max) 70
  • Environmental Ambient Temperature Class 50 – 70
  • Packaging Method Package
KUIP-11D55-12 Power Relays
PRODUCT
  1. Relays, Contactors & Switches
  2. Power Relays
  1. KUIP-11D55-12=KU KUIP-11D55-12
active
  • Power Relay Type Industrial Panel Plug-In
  • Contact Limiting Breaking Current 10
  • Coil Magnetic System Monostable, DC
  • Coil Power Rating Class 1000 – 1500
  • Coil Power Rating DC 1200
  • Coil Resistance 120
  • Coil Special Features UL Coil Insulation Class B
  • Coil Voltage Rating 12
  • Contact Switching Load (Min) 300mA @ 12V
  • Contact Voltage Rating 240
  • Insulation Initial Resistance 100
  • Insulation Initial Dielectric Between Contacts & Coil 2200
  • Insulation Initial Dielectric Between Adjacent Contacts 2200
  • Contact Limiting Continuous Current 10
  • Contact Limiting Short-Time Current 10
  • Contact Limiting Making Current 10
  • Insulation Initial Dielectric Between Open Contacts 1200
  • Actuating System DC
  • Insulation Initial Dielectric Between Contacts & Coil 2200
  • Insulation Initial Dielectric Between Coil & Contact Class 1500 – 2500
  • Product Weight 85
  • Contact Arrangement 2 Form C (CO)
  • Contact Current Class 5 – 10
  • Contact Current Rating (Max) 10
  • Contact Material AgCdO
  • Contact Number of Poles 2
  • Terminal Type Quick Connect
  • Relay Mounting Type Bracket
  • Product Height 35.7
  • Product Length 48.4
  • Product Width 38.9
  • Width Class (Mechanical) 30 – 40
  • Height Class (Mechanical) 30 – 40
  • Length Class (Mechanical) 40 – 50
  • Operating Temperature Range -45 – 95
  • Environmental Ambient Temperature (Max) 95
  • Environmental Ambient Temperature Class 85 – 105
  • Packaging Method Package
KUIP-11D15-12 Power Relays
PRODUCT
  1. Relays, Contactors & Switches
  2. Power Relays
  1. KUIP-11D15-12=RELAY,GENPUR,QC KUIP-11D15-12
active
  • Power Relay Type Industrial Panel Plug-In
  • Contact Limiting Breaking Current 10
  • Coil Magnetic System Monostable, DC
  • Coil Power Rating Class 1000 – 1500
  • Coil Power Rating DC 1200
  • Coil Resistance 120
  • Coil Special Features UL Coil Insulation Class B
  • Coil Voltage Rating 12
  • Contact Switching Load (Min) 300mA @ 12V
  • Contact Voltage Rating 240
  • Insulation Initial Resistance 100
  • Insulation Initial Dielectric Between Contacts & Coil 2200
  • Insulation Initial Dielectric Between Adjacent Contacts 2200
  • Contact Limiting Continuous Current 10
  • Contact Limiting Short-Time Current 10
  • Contact Limiting Making Current 10
  • Insulation Initial Dielectric Between Open Contacts 1200
  • Actuating System DC
  • Insulation Initial Dielectric Between Contacts & Coil 2200
  • Insulation Initial Dielectric Between Coil & Contact Class 1500 – 2500
  • Product Weight 85
  • Contact Arrangement 2 Form C (CO)
  • Contact Current Class 5 – 10
  • Contact Current Rating (Max) 10
  • Contact Material AgCdO
  • Contact Number of Poles 2
  • Terminal Type Quick Connect
  • Relay Mounting Type Socket
  • Product Height 48.4
  • Product Length 38.9
  • Product Width 35.7
  • Width Class (Mechanical) 30 – 40
  • Height Class (Mechanical) 40 – 50
  • Length Class (Mechanical) 35 – 40
  • Operating Temperature Range -45 – 95
  • Environmental Ambient Temperature (Max) 95
  • Environmental Ambient Temperature Class 85 – 105
  • Packaging Method Tray