
PRODUCT
- 23SE 1MA 6.35X50FL B7 CAT 23ESA105MMF50AF
- Element Type Carbon Film
- Sealing Requirement Not Sealed
- Rotary Turn Type Single Turn
- Number of Turns 1
- Sections Single
- Adjustment Location Side
- Adjustment Method Spindle
- Power Rating .4
- Passive Component Tolerance 20
- Resistance Value 1K
- Resistance Class 1kΩ – 1MΩ
- Shaft Style Flatted
- Product Orientation Right Angle
- Product Terminates To Wire
- Product Mount Type Panel Mount
- Potentiometer Dimensions 25.2 x 20.4
- Shaft Size 6.35 x 50

PRODUCT
- 23E 10KA 20% 4x32PL M7 23ESA103MPE32N
- Element Type Carbon Film
- Sealing Requirement Not Sealed
- Rotary Turn Type Single Turn
- Number of Turns 1
- Sections Single
- Adjustment Location Side
- Adjustment Method Spindle
- Power Rating .4
- Passive Component Tolerance 20
- Resistance Value 10K
- Resistance Class 1kΩ – 1MΩ
- Shaft Style Plain
- Product Orientation Right Angle
- Product Terminates To Wire
- Product Mount Type Panel Mount
- Potentiometer Dimensions 25.2 x 20.4
- Shaft Size 4 x 32

PRODUCT
- 23E 470KB 6.35X50FL B7 CAT 23ESB474MMF50NF
- Element Type Carbon Film
- Sealing Requirement Not Sealed
- Rotary Turn Type Single Turn
- Number of Turns 1
- Sections Single
- Adjustment Location Side
- Adjustment Method Spindle
- Power Rating .4
- Passive Component Tolerance 20
- Resistance Value 470K
- Resistance Class 1kΩ – 1MΩ
- Shaft Style Flatted
- Product Orientation Right Angle
- Product Terminates To Wire
- Product Mount Type Panel Mount
- Potentiometer Dimensions 25.2 x 20.4
- Shaft Size 6.35 x 50

PRODUCT
- MCU 220R 10% 1"PL 404802692046
- Element Type Cermet
- Sealing Requirement Sealed
- Rotary Turn Type Single Turn
- Number of Turns 1
- Sections Single
- Adjustment Location Top
- Adjustment Method Shaft
- Power Rating 2
- Passive Component Tolerance 10
- Resistance Value 220
- Resistance Class Up to 1kΩ
- Shaft Style Plain
- Product Orientation Vertical
- Product Terminates To Printed Circuit Board
- Product Mount Type Panel Mount
- Potentiometer Dimensions 12.7 x 19.05

PRODUCT
- MCU 220K 10% 1"PL 404802692041
- Element Type Cermet
- Sealing Requirement Sealed
- Rotary Turn Type Single Turn
- Number of Turns 1
- Sections Single
- Adjustment Location Top
- Adjustment Method Shaft
- Power Rating 2
- Passive Component Tolerance 10
- Resistance Value 220K
- Resistance Class 1kΩ – 1MΩ
- Shaft Style Plain
- Product Orientation Vertical
- Product Terminates To Printed Circuit Board
- Product Mount Type Panel Mount
- Potentiometer Dimensions 12.7 x 19.05

PRODUCT
- 27E DUAL 5KA 6.35X50FL B7 27ESA502MMF50N
- Element Type Carbon
- Sealing Requirement Not Sealed
- Rotary Turn Type Single Turn
- Number of Turns 1
- Sections Dual
- Adjustment Location Side
- Adjustment Method Shaft
- Power Rating .4
- Passive Component Tolerance 20
- Resistance Value 5K
- Resistance Class 1kΩ – 1MΩ
- Shaft Style Flatted
- Product Orientation Right Angle
- Product Terminates To Wire
- Product Mount Type Panel Mount
- Potentiometer Dimensions 25.2 x 20.4
- Shaft Size 6.35 x 50

PRODUCT
- 23E 4K7B 6.35X50FL B7 CAT 23ESB472MMF50NF
- Element Type Carbon Film
- Sealing Requirement Not Sealed
- Rotary Turn Type Single Turn
- Number of Turns 1
- Sections Single
- Adjustment Location Side
- Adjustment Method Spindle
- Power Rating .4
- Passive Component Tolerance 20
- Resistance Value 4K
- Resistance Class 1kΩ – 1MΩ
- Shaft Style Flatted
- Product Orientation Right Angle
- Product Terminates To Wire
- Product Mount Type Panel Mount
- Potentiometer Dimensions 25.2 x 20.4
- Shaft Size 6.35 x 50

PRODUCT
- 23SE 470KA 6.35X50FL B7 DPST (4A) 23ESA474MMF50AF
- Element Type Carbon Film
- Sealing Requirement Not Sealed
- Rotary Turn Type Single Turn
- Number of Turns 1
- Sections Single
- Adjustment Location Side
- Adjustment Method Spindle
- Power Rating .4
- Passive Component Tolerance 20
- Resistance Value 470K
- Resistance Class 1kΩ – 1MΩ
- Shaft Style Flatted
- Product Orientation Right Angle
- Product Terminates To Wire
- Product Mount Type Panel Mount
- Potentiometer Dimensions 25.2 x 20.4
- Shaft Size 6.35 x 50

PRODUCT
- MCU 1K 10% 1"PL 404802692035
- Element Type Cermet
- Sealing Requirement Sealed
- Rotary Turn Type Single Turn
- Number of Turns 1
- Sections Single
- Adjustment Location Top
- Adjustment Method Shaft
- Power Rating 2
- Passive Component Tolerance 10
- Resistance Value 1K
- Resistance Class 1kΩ – 1MΩ
- Shaft Style Plain
- Product Orientation Vertical
- Product Terminates To Printed Circuit Board
- Product Mount Type Panel Mount
- Potentiometer Dimensions 12.7 x 19.05

PRODUCT
- 23E 22KA 6.35X50FL B7 23ESA223MMF50N
- Element Type Carbon Film
- Sealing Requirement Not Sealed
- Rotary Turn Type Single Turn
- Number of Turns 1
- Sections Single
- Adjustment Location Side
- Adjustment Method Spindle
- Power Rating .4
- Passive Component Tolerance 20
- Resistance Value 22K
- Resistance Class 1kΩ – 1MΩ
- Shaft Style Flatted
- Product Orientation Right Angle
- Product Terminates To Wire
- Product Mount Type Panel Mount
- Potentiometer Dimensions 25.2 x 20.4
- Shaft Size 6.35 x 50

PRODUCT
- 23E 10KB 6.35X50FL B7 CAT 23ESB103MMF50NF
- Element Type Carbon Film
- Sealing Requirement Not Sealed
- Rotary Turn Type Single Turn
- Number of Turns 1
- Sections Single
- Adjustment Location Side
- Adjustment Method Spindle
- Power Rating .4
- Passive Component Tolerance 20
- Resistance Value 10K
- Resistance Class 1kΩ – 1MΩ
- Shaft Style Flatted
- Product Orientation Right Angle
- Product Terminates To Wire
- Product Mount Type Panel Mount
- Potentiometer Dimensions 25.2 x 20.4
- Shaft Size 6.35 x 50

PRODUCT
- MCU 100K 10% 1"PL 404802692031
- Element Type Cermet
- Sealing Requirement Sealed
- Rotary Turn Type Single Turn
- Number of Turns 1
- Sections Single
- Adjustment Location Top
- Adjustment Method Shaft
- Power Rating 2
- Passive Component Tolerance 10
- Resistance Value 100K
- Resistance Class 1kΩ – 1MΩ
- Shaft Style Plain
- Product Orientation Vertical
- Product Terminates To Printed Circuit Board
- Product Mount Type Panel Mount
- Potentiometer Dimensions 12.7 x 19.05

PRODUCT
- TW 1W 5K 6.35X25PL TW1502KA
- Element Type Wire Wound
- Sealing Requirement Not Sealed
- Rotary Turn Type Single Turn
- Number of Turns 1
- Sections Single
- Adjustment Location Side
- Adjustment Method Spindle
- Power Rating 1
- Passive Component Tolerance 10
- Resistance Value 5K
- Resistance Class 1kΩ – 1MΩ
- Shaft Style Plain
- Product Orientation Right Angle
- Product Terminates To Wire
- Product Mount Type Panel Mount
- Potentiometer Dimensions 23.5 x 22.6
- Shaft Size 6.35 x 25
- Temperature Coefficient ±100

PRODUCT
- MCU 100R 10% 1"PL 404802692032
- Element Type Cermet
- Sealing Requirement Sealed
- Rotary Turn Type Single Turn
- Number of Turns 1
- Sections Single
- Adjustment Location Top
- Adjustment Method Shaft
- Power Rating 2
- Passive Component Tolerance 10
- Resistance Value 100
- Resistance Class Up to 1kΩ
- Shaft Style Plain
- Product Orientation Vertical
- Product Terminates To Printed Circuit Board
- Product Mount Type Panel Mount
- Potentiometer Dimensions 12.7 x 19.05

PRODUCT
- 17P/PC 10KA 6X19FL SPDT PP 17PCSA103MC19P
- Element Type Thick Film
- Sealing Requirement Not Sealed
- Rotary Turn Type Single Turn
- Number of Turns 1
- Sections Single
- Adjustment Location Side
- Adjustment Method Shaft
- Power Rating .25
- Passive Component Tolerance 20
- Resistance Value 10K
- Resistance Class 1kΩ – 1MΩ
- Shaft Style Flatted
- Product Orientation Vertical
- Product Terminates To Printed Circuit Board
- Product Mount Type Panel Mount
- Potentiometer Dimensions 19.2 x 17
- Shaft Size 6 x 19

PRODUCT
- TW 1W 1K 6.35X25PL TW1102KA
- Element Type Wire Wound
- Sealing Requirement Not Sealed
- Rotary Turn Type Single Turn
- Number of Turns 1
- Sections Single
- Adjustment Location Side
- Adjustment Method Spindle
- Power Rating 1
- Passive Component Tolerance 10
- Resistance Value 1K
- Resistance Class 1kΩ – 1MΩ
- Shaft Style Plain
- Product Orientation Right Angle
- Product Terminates To Wire
- Product Mount Type Panel Mount
- Potentiometer Dimensions 23.5 x 22.6
- Shaft Size 6.35 x 25
- Temperature Coefficient ±100

PRODUCT
- MCU 47R 10% 1"PL 404802692045
- Element Type Cermet
- Sealing Requirement Sealed
- Rotary Turn Type Single Turn
- Number of Turns 1
- Sections Single
- Adjustment Location Top
- Adjustment Method Shaft
- Power Rating 2
- Passive Component Tolerance 10
- Resistance Value 47
- Resistance Class Up to 1kΩ
- Shaft Style Plain
- Product Orientation Vertical
- Product Terminates To Printed Circuit Board
- Product Mount Type Panel Mount
- Potentiometer Dimensions 12.7 x 19.05

PRODUCT
- MCU 470K 10% 1"PL 404802692030
- Element Type Cermet
- Sealing Requirement Sealed
- Rotary Turn Type Single Turn
- Number of Turns 1
- Sections Single
- Adjustment Location Top
- Adjustment Method Shaft
- Power Rating 2
- Passive Component Tolerance 10
- Resistance Value 470K
- Resistance Class 1kΩ – 1MΩ
- Shaft Style Plain
- Product Orientation Vertical
- Product Terminates To Printed Circuit Board
- Product Mount Type Panel Mount
- Potentiometer Dimensions 12.7 x 19.05

PRODUCT
- 23E 22KA 6.35X50FL B7 CAT 23ESA223MMF50NF
- Element Type Carbon Film
- Sealing Requirement Not Sealed
- Rotary Turn Type Single Turn
- Number of Turns 1
- Sections Single
- Adjustment Location Side
- Adjustment Method Spindle
- Power Rating .4
- Passive Component Tolerance 20
- Resistance Value 22K
- Resistance Class 1kΩ – 1MΩ
- Shaft Style Flatted
- Product Orientation Right Angle
- Product Terminates To Wire
- Product Mount Type Panel Mount
- Potentiometer Dimensions 25.2 x 20.4
- Shaft Size 6.35 x 50

PRODUCT
- MCU 10K 10% 1"PL 404802692038
- Element Type Cermet
- Sealing Requirement Sealed
- Rotary Turn Type Single Turn
- Number of Turns 1
- Sections Single
- Adjustment Location Top
- Adjustment Method Shaft
- Power Rating 2
- Passive Component Tolerance 10
- Resistance Value 10K
- Resistance Class 1kΩ – 1MΩ
- Shaft Style Plain
- Product Orientation Vertical
- Product Terminates To Printed Circuit Board
- Product Mount Type Panel Mount
- Potentiometer Dimensions 12.7 x 19.05