
PRODUCT
- 23E 22KA 6.35X50FL B7 23ESA223MMF50N
- Element Type Carbon Film
- Sealing Requirement Not Sealed
- Rotary Turn Type Single Turn
- Number of Turns 1
- Sections Single
- Adjustment Location Side
- Adjustment Method Spindle
- Power Rating .4
- Passive Component Tolerance 20
- Resistance Value 22K
- Resistance Class 1kΩ – 1MΩ
- Shaft Style Flatted
- Product Orientation Right Angle
- Product Terminates To Wire
- Product Mount Type Panel Mount
- Passive Component Dimensions 25.2 x 20.4
- Shaft Size 6.35 x 50

PRODUCT
- 23E 10KA 20% 4x32PL M7 23ESA103MPE32N
- Element Type Carbon Film
- Sealing Requirement Not Sealed
- Rotary Turn Type Single Turn
- Number of Turns 1
- Sections Single
- Adjustment Location Side
- Adjustment Method Spindle
- Power Rating .4
- Passive Component Tolerance 20
- Resistance Value 10K
- Resistance Class 1kΩ – 1MΩ
- Shaft Style Plain
- Product Orientation Right Angle
- Product Terminates To Wire
- Product Mount Type Panel Mount
- Passive Component Dimensions 25.2 x 20.4
- Shaft Size 4 x 32

PRODUCT
- 27E DUAL 5KA 6.35X50FL B7 27ESA502MMF50N
- Element Type Carbon
- Sealing Requirement Not Sealed
- Rotary Turn Type Single Turn
- Number of Turns 1
- Sections Dual
- Adjustment Location Side
- Adjustment Method Shaft
- Power Rating .4
- Passive Component Tolerance 20
- Resistance Value 5K
- Resistance Class 1kΩ – 1MΩ
- Shaft Style Flatted
- Product Orientation Right Angle
- Product Terminates To Wire
- Product Mount Type Panel Mount
- Passive Component Dimensions 25.2 x 20.4
- Shaft Size 6.35 x 50

PRODUCT
- 23E 1MB 6.35X50FL B7 CAT 23ESB105MMF50NF
- Element Type Carbon Film
- Sealing Requirement Not Sealed
- Rotary Turn Type Single Turn
- Number of Turns 1
- Sections Single
- Adjustment Location Side
- Adjustment Method Spindle
- Power Rating .4
- Passive Component Tolerance 20
- Resistance Value 1M
- Resistance Class 1kΩ – 1MΩ
- Shaft Style Flatted
- Product Orientation Right Angle
- Product Terminates To Wire
- Product Mount Type Panel Mount
- Passive Component Dimensions 25.2 x 20.4
- Shaft Size 6.35 x 50

PRODUCT
- 27E DUAL 10KB 6.35X50FL 27ESB103MMF50N
- Element Type Carbon
- Sealing Requirement Not Sealed
- Rotary Turn Type Single Turn
- Number of Turns 1
- Sections Dual
- Adjustment Location Side
- Adjustment Method Shaft
- Power Rating .4
- Passive Component Tolerance 20
- Resistance Value 10K
- Resistance Class 1kΩ – 1MΩ
- Shaft Style Flatted
- Product Orientation Right Angle
- Product Terminates To Wire
- Product Mount Type Panel Mount
- Passive Component Dimensions 25.2 x 20.4
- Shaft Size 6.35 x 50

PRODUCT
- 27E DUAL 100KA 6.35X50FL 27ESA104MMF50N
- Element Type Carbon
- Sealing Requirement Not Sealed
- Rotary Turn Type Single Turn
- Number of Turns 1
- Sections Dual
- Adjustment Location Side
- Adjustment Method Shaft
- Power Rating .4
- Passive Component Tolerance 20
- Resistance Value 100
- Resistance Class Up to 1kΩ
- Shaft Style Flatted
- Product Orientation Right Angle
- Product Terminates To Wire
- Product Mount Type Panel Mount
- Passive Component Dimensions 25.2 x 20.4
- Shaft Size 6.35 x 50

PRODUCT
- 27E DUAL 50KB 6.35X50FL B7 27ESB503MMF50N
- Element Type Carbon
- Sealing Requirement Not Sealed
- Rotary Turn Type Single Turn
- Number of Turns 1
- Sections Dual
- Adjustment Location Side
- Adjustment Method Shaft
- Power Rating .4
- Passive Component Tolerance 20
- Resistance Value 50K
- Resistance Class 1kΩ – 1MΩ
- Shaft Style Flatted
- Product Orientation Right Angle
- Product Terminates To Wire
- Product Mount Type Panel Mount
- Passive Component Dimensions 25.2 x 20.4
- Shaft Size 6.35 x 50

PRODUCT
- 27E DUAL 100KB 6.35X50FL 27ESB104MMF50N
- Element Type Carbon
- Sealing Requirement Not Sealed
- Rotary Turn Type Single Turn
- Number of Turns 1
- Sections Dual
- Adjustment Location Side
- Adjustment Method Shaft
- Power Rating .4
- Passive Component Tolerance 20
- Resistance Value 100K
- Resistance Class Up to 1kΩ
- Shaft Style Flatted
- Product Orientation Right Angle
- Product Terminates To Wire
- Product Mount Type Panel Mount
- Passive Component Dimensions 25.2 x 20.4
- Shaft Size 6.35 x 50

PRODUCT
- 27E DUAL 50KA 6.35X50FL 27ESA503MMF50N
- Element Type Carbon
- Sealing Requirement Not Sealed
- Rotary Turn Type Single Turn
- Number of Turns 1
- Sections Dual
- Adjustment Location Side
- Adjustment Method Shaft
- Power Rating .4
- Passive Component Tolerance 20
- Resistance Value 50K
- Resistance Class 1kΩ – 1MΩ
- Shaft Style Flatted
- Product Orientation Right Angle
- Product Terminates To Wire
- Product Mount Type Panel Mount
- Passive Component Dimensions 25.2 x 20.4
- Shaft Size 6.35 x 50

PRODUCT
- 23E 2K2A 6X50PL B9 M10 23ESA222MLA50N
- Element Type Carbon Film
- Sealing Requirement Not Sealed
- Rotary Turn Type Single Turn
- Number of Turns 1
- Sections Single
- Adjustment Location Side
- Adjustment Method Spindle
- Power Rating .4
- Passive Component Tolerance 20
- Resistance Value 2K
- Resistance Class 1kΩ – 1MΩ
- Shaft Style Flatted
- Product Orientation Right Angle
- Product Terminates To Wire
- Product Mount Type Panel Mount
- Passive Component Dimensions 25.2 x 20.4
- Shaft Size 6 x 50

PRODUCT
- 23E 47KA 6X50PL B9 M10 23ESA473MLA50N
- Element Type Carbon Film
- Sealing Requirement Not Sealed
- Rotary Turn Type Single Turn
- Number of Turns 1
- Sections Single
- Adjustment Location Side
- Adjustment Method Spindle
- Power Rating .4
- Passive Component Tolerance 20
- Resistance Value 47K
- Resistance Class 1kΩ – 1MΩ
- Shaft Style Plain
- Product Orientation Right Angle
- Product Terminates To Wire
- Product Mount Type Panel Mount
- Passive Component Dimensions 25.2 x 20.4
- Shaft Size 6 x 50

PRODUCT
- 27E DUAL 100K 6.35X50FL 27ESA104MMF50NF
- Element Type Carbon
- Sealing Requirement Not Sealed
- Rotary Turn Type Single Turn
- Number of Turns 1
- Sections Dual
- Adjustment Location Side
- Adjustment Method Shaft
- Power Rating .4
- Passive Component Tolerance 20
- Resistance Value 100
- Resistance Class Up to 1kΩ
- Shaft Style Flatted
- Product Orientation Right Angle
- Product Terminates To Wire
- Product Mount Type Panel Mount
- Passive Component Dimensions 25.2 x 20.4
- Shaft Size 6.35 x 50

PRODUCT
- 23E 1KA 6X50PL B9 M10 23ESA102MLA50N
- Element Type Carbon Film
- Sealing Requirement Not Sealed
- Rotary Turn Type Single Turn
- Number of Turns 1
- Sections Single
- Adjustment Location Side
- Adjustment Method Spindle
- Power Rating .4
- Passive Component Tolerance 20
- Resistance Value 1K
- Resistance Class 1kΩ – 1MΩ
- Shaft Style Plain
- Product Orientation Right Angle
- Product Terminates To Wire
- Product Mount Type Panel Mount
- Passive Component Dimensions 25.2 x 20.4
- Shaft Size 6 x 50

PRODUCT
- 23E 10KA 6X50PL B9 M10 23ESA103MLA50N
- Element Type Carbon Film
- Sealing Requirement Not Sealed
- Rotary Turn Type Single Turn
- Number of Turns 1
- Sections Single
- Adjustment Location Side
- Adjustment Method Spindle
- Power Rating .4
- Passive Component Tolerance 20
- Resistance Value 10K
- Resistance Class 1kΩ – 1MΩ
- Shaft Style Plain
- Product Orientation Right Angle
- Product Terminates To Wire
- Product Mount Type Panel Mount
- Passive Component Dimensions 25.2 x 20.4
- Shaft Size 6 x 50

PRODUCT
- 23E 4K7A 6X50PL B9 M10 23ESA472MLA50N
- Element Type Carbon Film
- Sealing Requirement Not Sealed
- Rotary Turn Type Single Turn
- Number of Turns 1
- Sections Single
- Adjustment Location Side
- Adjustment Method Spindle
- Power Rating .4
- Passive Component Tolerance 20
- Resistance Value 4K
- Resistance Class 1kΩ – 1MΩ
- Shaft Style Plain
- Product Orientation Right Angle
- Product Terminates To Wire
- Product Mount Type Panel Mount
- Passive Component Dimensions 25.2 x 20.4
- Shaft Size 6 x 50

PRODUCT
- 23E 47KA 6.35X50FL B7 23ESA473MMF50N
- Element Type Carbon Film
- Sealing Requirement Not Sealed
- Rotary Turn Type Single Turn
- Number of Turns 1
- Sections Single
- Adjustment Location Side
- Adjustment Method Spindle
- Power Rating .4
- Passive Component Tolerance 20
- Resistance Value 47K
- Resistance Class 1kΩ – 1MΩ
- Shaft Style Flatted
- Product Orientation Right Angle
- Product Terminates To Wire
- Product Mount Type Panel Mount
- Passive Component Dimensions 25.2 x 20.4
- Shaft Size 6.35 x 50

PRODUCT
- 27P 47KA 6X43PL B9 M10 27PSA473MLA43N
- Element Type Carbon
- Sealing Requirement Not Sealed
- Rotary Turn Type Single Turn
- Number of Turns 1
- Sections Dual
- Adjustment Location Side
- Adjustment Method Shaft
- Power Rating .4
- Passive Component Tolerance 10
- Resistance Value 47K
- Resistance Class Up to 1kΩ
- Shaft Style Flatted
- Product Orientation Right Angle
- Product Terminates To Wire
- Product Mount Type Panel Mount
- Passive Component Dimensions 25.2 x 20.4
- Shaft Size 6 x 43

PRODUCT
- 28 47KA 6.35X20FL 28SSA473MKF20N
- Element Type Carbon
- Sealing Requirement Not Sealed
- Rotary Turn Type Single Turn
- Number of Turns 1
- Sections Single
- Adjustment Location Bottom
- Adjustment Method Shaft
- Power Rating .4
- Passive Component Tolerance 20
- Resistance Value 47K
- Resistance Class 1kΩ – 1MΩ
- Shaft Style Flatted
- Product Orientation Vertical
- Product Terminates To Printed Circuit Board
- Product Mount Type Board Mount
- Passive Component Dimensions 23.1 x 20.4
- Shaft Size 6.35 x 20

PRODUCT
- 27E DUAL 10KA 6.35X50FL 27ESA103MMF50N
- Element Type Carbon
- Sealing Requirement Not Sealed
- Rotary Turn Type Single Turn
- Number of Turns 1
- Sections Dual
- Adjustment Location Side
- Adjustment Method Shaft
- Power Rating .4
- Passive Component Tolerance 20
- Resistance Value 10K
- Resistance Class 1kΩ – 1MΩ
- Shaft Style Flatted
- Product Orientation Right Angle
- Product Terminates To Wire
- Product Mount Type Panel Mount
- Passive Component Dimensions 25.2 x 20.4
- Shaft Size 6.35 x 50

PRODUCT
- 23E 47KA 10% 6.35X16FL B8 23ESA473KMF16N
- Element Type Carbon Film
- Sealing Requirement Not Sealed
- Rotary Turn Type Single Turn
- Number of Turns 1
- Sections Single
- Adjustment Location Side
- Adjustment Method Spindle
- Power Rating .4
- Passive Component Tolerance 20
- Resistance Value 47K
- Resistance Class 1kΩ – 1MΩ
- Shaft Style Flatted
- Product Orientation Right Angle
- Product Terminates To Wire
- Product Mount Type Panel Mount
- Passive Component Dimensions 25.2 x 20.4
- Shaft Size 6.35 x 16