55137-1 Special Purpose Terminals
PRODUCT
  1. Terminals & Splices
  2. Special Purpose Terminals
  1. TERMINAL,PG TUBE CAP 22-16 55137-1
active
  • Wire Insulation Support Retention Type Insulation Support
  • Wire/Cable Type Regular Wire
  • Special Purpose Terminal Plating Material Tin
  • Barrel Type Closed
  • Terminal Orientation Straight
  • Wire Insulation Support With
  • Wire Size 22 – 16
  • Wire Size .26 – 1.65
  • Terminal Material Thickness .76
  • Overall Product Length 24.84
  • Accepts Wire Insulation Diameter (Max) 3.56
  • Insulation Requirement Fully Insulated
  • Operating Temperature Range 0 – 105
  • Heavy Duty No
  • Packaging Method Loose Piece