CAT-104MTA-PLSCC PCB Connector Covers  1
PRODUCT
  1. Connectors
  2. PCB Connector Covers
  1. Polyester PCB Connector Covers: 2.54mm, MTA 100 CAT-104MTA-PLSCC
active
  • Protection & Strain Relief Accessory Type Cover
  • Product Profile Standard
  • Connector Cover Type Dust Protection
  • Number of Positions 2
  • Primary Product Color Natural
  • Primary Product Material Polyester
  • Centerline (Pitch) 2.54
  • Operating Temperature Range -40 – 85
  • Compatible With IDC Installation Type Connector Closed End
  • UL Flammability Rating UL 94V-0
CAT-104MTA-NYLCC PCB Connector Covers  1
PRODUCT
  1. Connectors
  2. PCB Connector Covers
  1. Nylon PCB Connector Covers: 2.54mm, MTA 100 CAT-104MTA-NYLCC
active
  • Protection & Strain Relief Accessory Type Strain Relief Covers
  • Product Profile Standard
  • Number of Positions 2
  • Primary Product Color White
  • Primary Product Material Nylon
  • Centerline (Pitch) 2.54
  • Operating Temperature Range -40 – 85
  • Compatible With IDC Installation Type Connector Closed End
  • UL Flammability Rating UL 94V-2
2295225-1 PCB Connector Strain Relief  1
PRODUCT
  1. Connectors
  2. PCB Connector Strain Relief
  1. THERMOCOUPLE CONN K-TYPE 2P.GROMMET 2295225-1
active
  • Protection & Strain Relief Accessory Type Grommet
  • Connector System Wire-to-Board
  • Connector & Contact Terminates To Wire & Cable
  • Primary Product Material Silicone Rubber
  • Primary Product Color Natural
  • Operating Temperature Range -20 – 220
  • UL Flammability Rating None
106137-2 PCB Connector Shrouds  1
PRODUCT
  1. Connectors
  2. PCB Connector Shrouds
  1. Z-PACK/A SHRD.110P 106137-2
active
  • Connector Mounting Accessory Type Shroud
  • Sealable No
  • Number of Positions 110
  • Number of Rows 5
  • Number of Columns 22
  • Shroud Material Glass Filled Polyester
  • Shroud Color Gray
  • CompactPCI Yes
  • PCB Mount Retention Without
  • Mating Alignment Type Multi-Purpose Center
  • Mating Alignment With
  • Centerline (Pitch) 2
  • Row-to-Row Spacing 2
  • Product Length 49.9
  • Product Height 13.46
  • Product Width 15.4
  • Accepts Module Length 50
  • Operating Temperature Range -55 – 125
  • Compatible With Backplane Connector Type Type A
  • UL Flammability Rating UL 94V-0
826196-1 PCB Connector Covers
  • Protection & Strain Relief Accessory Type Cable Hood Kit
  • Product Profile Standard
  • Connector Cover Type Terminating
  • Primary Product Color Gray
  • Primary Product Material Thermoplastic
  • Operating Temperature Range -40 – 85
826198-1 PCB Ferrules & Shields  1
PRODUCT
  1. Connectors
  2. PCB Ferrules & Shields
  1. 48P. IEC SHIELD 826198-1
active
  • Connector Shielding Accessory Type Cable Hood Kit
  • PCB Mount Orientation Vertical
  • Number of Positions 48
  • UL Flammability Rating UL 94V-1
  • Packaging Quantity 10
  • Comment Kit includes covers, guide pins, covers for unused cable exits, strain relief clamp and all necessary hardware
533236-7 PCB Connector Shrouds  1
PRODUCT
  1. Connectors
  2. PCB Connector Shrouds
  1. 096 EURO SHROUD 533236-7
active
  • Connector Mounting Accessory Type Shroud
  • Sealable No
  • Number of Positions 96
  • Number of Rows 3
  • Number of Columns 32
  • Shroud Material Glass Filled Polyester
  • Shroud Color Gray
  • CompactPCI No
  • PCB Mount Retention Without
  • Mating Alignment Type Polarization
  • Mating Alignment With
  • Centerline (Pitch) 2.54
  • PCB Thickness (Recommended) 2.36
  • Standoff Height 3.43
  • Row-to-Row Spacing 2.54
  • Product Length 88.14
  • Product Height 12.32
  • Product Width 11.1
  • Operating Temperature Range -55 – 125
  • Compatible With Backplane Connector Type Type C
  • Solder Process Feature Board Standoff
  • UL Flammability Rating UL 94V-0
  • Packaging Method Carton
  • Comment Shrouds are for use with all 48 & 96 position, 3 row, Type C and R connectors mounted in 3.18 [.125], 2.36 [.093], and 1.57 [.062] thick PC boards. Twelve interference areas are located in selected cavities.
640551-5 PCB Connector Covers  1
  • Protection & Strain Relief Accessory Type Cover
  • Product Profile Standard
  • Connector Cover Type Dust Protection
  • Number of Positions 5
  • Primary Product Color Natural
  • Primary Product Material Polyester
  • Centerline (Pitch) 3.96
  • Operating Temperature Range -55 – 105
  • Compatible With IDC Installation Type Connector Closed End
  • UL Flammability Rating UL 94V-0
646482-2 PCB Connector Shrouds  1
PRODUCT
  1. Connectors
  2. PCB Connector Shrouds
  1. 2MM H.M.,B-22 SHROUD 3.9MM 646482-2
active
  • Connector Mounting Accessory Type Shroud
  • Sealable No
  • Number of Positions 110
  • Number of Rows 5
  • Number of Columns 22
  • Shroud Material Glass Filled Polyester
  • Shroud Color Gray
  • Shroud Floor Thickness 3
  • CompactPCI Yes
  • Mating Alignment Type Guide Lugs
  • Mating Alignment With
  • Centerline (Pitch) 2
  • Standoff Height .9
  • Row-to-Row Spacing 2
  • Product Length 43.85
  • Product Height 14.3
  • Product Width 15.4
  • Accepts Module Length 43.9
  • Operating Temperature Range -55 – 125
  • Compatible With Backplane Connector Type Type B 22 Col
  • Solder Process Feature Board Standoff
  • UL Flammability Rating UL 94V-0
  • Packaging Method Tray
643067-6 PCB Connector Covers  1
PRODUCT
  1. Connectors
  2. PCB Connector Covers
  1. 06P MTA156 MOLDED COVER 643067-6
active
  • Protection & Strain Relief Accessory Type Strain Relief Covers
  • Product Profile Standard
  • Number of Positions 6
  • Primary Product Color White
  • Primary Product Material Nylon
  • Centerline (Pitch) 3.96
  • Operating Temperature Range -55 – 105
  • Compatible With IDC Installation Type Connector Closed End
  • UL Flammability Rating UL 94V-2
338108-2 PCB Ferrules & Shields  1
PRODUCT
  1. Connectors
  2. PCB Ferrules & Shields
  1. Z-PACK SHLD.LOWER A 338108-2
active
  • Connector Shielding Accessory Type Shield
  • Ground Component Type Ground Return Shielding
  • Shield Material Phosphor Bronze
  • Shield Location Lower
  • Contact Base Material Phosphor Bronze
  • Contact Mating Area Plating Material Tin-Lead
  • Packaging Quantity 100
  • Comment For use with Right Angle Female Connectors, 5 Row, Type A.
643067-8 PCB Connector Covers  1
PRODUCT
  1. Connectors
  2. PCB Connector Covers
  1. 08P MTA156 MOLDED COVER 643067-8
active
  • Protection & Strain Relief Accessory Type Strain Relief Covers
  • Product Profile Standard
  • Number of Positions 8
  • Primary Product Color White
  • Primary Product Material Nylon
  • Centerline (Pitch) 3.96
  • Operating Temperature Range -55 – 105
  • Compatible With IDC Installation Type Connector Closed End
  • UL Flammability Rating UL 94V-2
640643-2 PCB Connector Covers  1
PRODUCT
  1. Connectors
  2. PCB Connector Covers
  1. 02P MTA156 COVER F/T 640643-2
active
  • Protection & Strain Relief Accessory Type Cover
  • Product Profile Standard
  • Connector Cover Type Dust Protection
  • Number of Positions 2
  • Primary Product Color Natural
  • Primary Product Material Polyester
  • Centerline (Pitch) 3.96
  • Operating Temperature Range -55 – 105
  • Compatible With IDC Installation Type Connector Feed Thru
  • UL Flammability Rating UL 94V-0
103682-1 PCB Connector Shrouds
PRODUCT
  1. Connectors
  2. PCB Connector Shrouds
  1. 02 MTE PANEL MOUNT SR 103682-1
active
  • Connector Mounting Accessory Type Shroud
  • Sealable No
  • Number of Positions 2
  • Number of Rows 1
  • Number of Columns 2
  • Insulation Resistance 5000
  • Termination Resistance 15
  • Dielectric Withstanding Voltage (Max) 600
  • Shroud Material Thermoplastic
  • Shroud Color Black
  • CompactPCI No
  • PCB Mount Retention Without
  • Mating Alignment Type Latched
  • Mating Alignment With
  • Product Length 18.67
  • Product Height 6.35
  • Product Width 25.15
  • Operating Temperature Range -65 – 105
  • UL Flammability Rating UL 94V-0
  • Packaging Method Package
  • Comment Insert Pin Receptacle Assembly w/Guide Ribs (only) into shroud.
640551-6 PCB Connector Covers  1
PRODUCT
  1. Connectors
  2. PCB Connector Covers
  1. 06P MTA156 COVER 640551-6
active
  • Protection & Strain Relief Accessory Type Cover
  • Product Profile Standard
  • Connector Cover Type Dust Protection
  • Number of Positions 6
  • Primary Product Color Natural
  • Primary Product Material Polyester
  • Centerline (Pitch) 3.96
  • Operating Temperature Range -55 – 105
  • Compatible With IDC Installation Type Connector Closed End
  • UL Flammability Rating UL 94V-0
1-643067-0 PCB Connector Covers  1
PRODUCT
  1. Connectors
  2. PCB Connector Covers
  1. 10P MTA156 MOLDED COVER 1-643067-0
active
  • Protection & Strain Relief Accessory Type Strain Relief Covers
  • Product Profile Standard
  • Number of Positions 10
  • Primary Product Color White
  • Primary Product Material Nylon
  • Centerline (Pitch) 3.96
  • Operating Temperature Range -55 – 105
  • Compatible With IDC Installation Type Connector Closed End
  • UL Flammability Rating UL 94V-2
5352112-2 PCB Ferrules & Shields  1
PRODUCT
  1. Connectors
  2. PCB Ferrules & Shields
  1. Z-PACK SHLD.LOWER C 5352112-2
active
  • Connector Shielding Accessory Type Shield
  • Ground Component Type Ground Return Shielding
  • Shield Location Lower
  • Contact Base Material Phosphor Bronze
  • Contact Mating Area Plating Material Tin
  • Packaging Quantity 400
  • Comment Shields are supplied and fitted separately as required.
5338110-2 PCB Ferrules & Shields  1
PRODUCT
  1. Connectors
  2. PCB Ferrules & Shields
  1. Z-PACK SHLD.LOWER B 5338110-2
active
  • Connector Shielding Accessory Type Shield
  • Ground Component Type Ground Return Shielding
  • Shield Location Lower
  • Contact Base Material Phosphor Bronze
  • Contact Mating Area Plating Material Tin
  • Packaging Quantity 30
  • Comment For use with Right Angle Female Connectors, 5 Row, Type B.
1-640551-2 PCB Connector Covers  1
PRODUCT
  1. Connectors
  2. PCB Connector Covers
  1. 12P MTA156 COVER 1-640551-2
active
  • Protection & Strain Relief Accessory Type Cover
  • Product Profile Standard
  • Connector Cover Type Dust Protection
  • Number of Positions 12
  • Primary Product Color Natural
  • Primary Product Material Polyester
  • Centerline (Pitch) 3.96
  • Operating Temperature Range -55 – 105
  • Compatible With IDC Installation Type Connector Closed End
  • UL Flammability Rating UL 94V-0
535074-2 PCB Connector Shrouds  1
PRODUCT
  1. Connectors
  2. PCB Connector Shrouds
  1. EURO SHROUD 96 POS 535074-2
active
  • Connector Mounting Accessory Type Shroud
  • Sealable No
  • Number of Positions 96
  • Number of Rows 3
  • Number of Columns 32
  • Shroud Material Glass Filled Polyester
  • Shroud Color Gray
  • CompactPCI No
  • PCB Mount Retention Type Mounting Hole
  • PCB Mount Retention With
  • Mating Alignment Type Polarization
  • Mating Alignment With
  • Centerline (Pitch) 2.54
  • PCB Thickness (Recommended) 3.18
  • Standoff Height 6.35
  • Row-to-Row Spacing 2.54
  • Product Length 88.14
  • Product Height 15.24
  • Product Width 11.1
  • Operating Temperature Range -55 – 105
  • Compatible With Backplane Connector Type Type C
  • Solder Process Feature Board Standoff
  • UL Flammability Rating UL 94V-0
  • Packaging Method Carton
  • Comment Shrouds are for use with all 48 & 96 position, 3 row, Type C and R connectors mounted in 3.18 [.125], 2.36 [.093], and 1.57 [.062] thick PC boards. Twelve interference areas are located in selected cavities.