CAT-P9426-A15 Transformers  1
  • Product Type Transformer
  • Primary Voltage 120 V
  • Secondary Voltage 24
  • Power Rating 100
  • Termination Type Lead
  • Mount Style Foot
  • Packaging Method Bulk Pack
CAT-P9426-A19 Transformers  1
  • Product Type Transformer
  • Primary Voltage 208 V
  • Secondary Voltage 5
  • Power Rating 150
  • Termination Type Quick Connect, One Side
  • Mount Style Foot
  • Packaging Method Bulk Pack
4000-01L15K999 Transformers  1
  • Product Type Transformer
  • Primary Voltage 120 V
  • Secondary Voltage 12
  • Power Rating 60
  • Termination Type Lead
  • Mount Style Foot
  • Packaging Method Bulk Pack
4700-81L15K999 Transformers
  • Product Type Transformer
  • Primary Voltage 208 V
  • Secondary Voltage 120
  • Power Rating 60
  • Termination Type Lead
  • Mount Style Foot
  • Packaging Method Bulk Pack