2118060-1 Antennas  1
  • Connection Type MCIS
  • Bands Dual Band
  • Antenna Style Embedded
  • Antenna Type Thin PCB
  • Impedance 50
  • VSWR (Max) <3:1
  • Gain (Max) 2
  • Frequency Band 2300 – 3800
  • Product Weight 3.3
  • Mounting Style Adhesive
  • Polarization Linear
  • Region Global by Band
  • Cable Length 350
  • Product Length 29.591
  • Product Width 41.24
  • Product Height .304
  • Application by Region Bluetooth - Global - 2400 – 2483.5 MHz
  • Wireless Standard 802.11 a/b/g/n, WiMAX, Bluetooth & ZigBee
  • Wireless Application Bluetooth
  • Packaging Method Bag/Box
1513472-5 Antennas  1
  • Connection Type MCIS
  • Bands Dual Band
  • Antenna Style External
  • Antenna Type Stamped
  • Impedance 50
  • VSWR (Max) <3:1
  • Gain (Max) 3
  • Frequency Band 2400 – 2483.5
  • Product Weight 5.9
  • Mounting Style Panel Mount
  • Polarization Linear
  • Region Global
  • Cable Length 360
  • Product Length 29
  • Product Width 16
  • Product Height 10
  • Application by Region Bluetooth - Global - 2400 – 2483.5 MHz
  • Wireless Standard 802.11 a/b/g/n, Bluetooth & ZigBee
  • Wireless Application Bluetooth
  • Packaging Method Bag/Box
1513634-1 Antennas
  • Connection Type Surface Mount (SMT)
  • Bands Dual Band
  • Antenna Style Embedded
  • Antenna Type Stamped
  • Impedance 50
  • VSWR (Max) <3:1
  • Gain (Max) 0
  • Frequency Band 1565 – 1585
  • Product Weight 1
  • Mounting Style Printed Circuit Board
  • Polarization Right Hand Circular
  • Region Global
  • Product Height 6.05
  • Diameter 16
  • Application by Region GPS - Global - 1565 – 1585 MHz
  • Wireless Standard GPS
  • Wireless Application GPS
  • Packaging Method Tape & Reel
1513164-1 Antennas  1
  • Connection Type Surface Mount (SMT)
  • Bands Dual Band
  • Antenna Style Embedded
  • Antenna Type Stamped
  • Impedance 50
  • VSWR (Max) <2.5:1
  • Gain (Max) 4
  • Frequency Band 2400 – 2483.5
  • Product Weight 1
  • Mounting Style Printed Circuit Board
  • Polarization Linear
  • Region Global by Channel
  • Product Height 6.05
  • Diameter 16.09
  • Application by Region Bluetooth - Global - 2400 – 2483.5 MHz
  • Wireless Standard 802.11 a/b/g/n, Bluetooth & ZigBee
  • Wireless Application Bluetooth
  • Packaging Method Tape & Reel
1513797-2 Antennas
  • Connection Type Surface Mount (SMT)
  • Bands Single Band
  • Antenna Style Embedded
  • Antenna Type PCB
  • Impedance 50
  • VSWR (Max) <2.5:1
  • Gain (Max) 1
  • Frequency Band 2400 – 2483.5
  • Product Weight .2
  • Mounting Style Printed Circuit Board
  • Polarization Linear
  • Product Length 8.46
  • Product Width 6.4
  • Product Height .79
  • Application by Region Bluetooth - Global - 2400 – 2483.5 MHz
  • Wireless Standard 802.11 b/g, Bluetooth & ZigBee
  • Wireless Application Bluetooth
  • Packaging Method Bag/Box
1513431-1 Antennas
  • Connection Type Surface Mount (SMT)
  • Bands Single Band
  • Antenna Style Embedded
  • Antenna Type PCB
  • Impedance 50
  • VSWR (Max) <2:1
  • Gain (Max) 2
  • Frequency Band 2400 – 2483.5
  • Product Weight .5
  • Mounting Style Printed Circuit Board
  • Polarization Linear
  • Region Global
  • Product Length 12.85
  • Product Width 3.76
  • Product Height .79
  • Application by Region Bluetooth - Global - 2400 – 2483.5 MHz
  • Wireless Standard 802.11 b/g, Bluetooth & ZigBee
  • Wireless Application Bluetooth
  • Packaging Method Tape & Reel
2118310-1 Antennas  1
  • Connection Type Tab Mount (Through Hole)
  • Bands LTE World Band
  • Antenna Style Embedded
  • Antenna Type PCB
  • Impedance 50
  • VSWR (Max) <3:1
  • Gain (Max) 3.5
  • Frequency Band 1710 – 1880
  • Product Weight 2.55
  • Mounting Style Printed Circuit Board
  • Polarization Linear
  • Region Americas
  • Product Length 74
  • Product Width 10.56
  • Product Height 1.57
  • Application by Region CDMA - Americas - 1850 – 1990 MHz
  • Wireless Standard LTE, UMTS, US Dual, EU Triband & WCDMA
  • Wireless Application CDMA 1900
  • Packaging Method Bag/Box
1513349-1 Antennas
  • Connection Type Surface Mount (SMT)
  • Bands Single Band
  • Antenna Style Embedded
  • Antenna Type PCB
  • Impedance 50
  • VSWR (Max) <2:1
  • Gain (Max) 2
  • Frequency Band 2400 – 2483.5
  • Product Weight .5
  • Mounting Style Printed Circuit Board
  • Polarization Linear
  • Region Global
  • Product Length 18.03
  • Product Width 3.76
  • Product Height 1.57
  • Application by Region Bluetooth - Global - 2400 – 2483.5 MHz
  • Wireless Standard 802.11 b/g, Bluetooth & ZigBee
  • Wireless Application Bluetooth
  • Packaging Method Tape & Reel
1513430-1 Antennas
  • Connection Type Surface Mount (SMT)
  • Bands Single Band
  • Antenna Style Embedded
  • Antenna Type PCB
  • Impedance 50
  • VSWR (Max) <2:1
  • Gain (Max) 2
  • Frequency Band 2400 – 2483.5
  • Product Weight .5
  • Mounting Style Printed Circuit Board
  • Polarization Linear
  • Region Global
  • Product Length 12.85
  • Product Width 3.76
  • Product Height .79
  • Application by Region Bluetooth - Global - 2400 – 2483.5 MHz
  • Wireless Standard 802.11 b/g, Bluetooth & ZigBee
  • Wireless Application Bluetooth
  • Packaging Method Tape & Reel
1513434-1 Antennas
  • Connection Type Tab Mount (Through Hole)
  • Bands Dual Band
  • Antenna Style Embedded
  • Antenna Type PCB
  • Impedance 50
  • VSWR (Max) <2.5:1
  • Gain (Max) 2
  • Frequency Band 1710 – 1880
  • Product Weight 2
  • Mounting Style Printed Circuit Board
  • Polarization Linear
  • Region EU
  • Product Length 38.25
  • Product Width 15.2
  • Product Height 1.57
  • Application by Region GSM - EU - 1710 – 1880 MHz
  • Wireless Standard EU Dual Band
  • Wireless Application GSM 1800
  • Packaging Method Bag/Box
1513150-1 Antennas
  • Antenna Connection Type Surface Mount (SMT)
  • Connection Type Surface Mount (SMT)
  • Bands Single Band
  • Antenna Style Embedded
  • Antenna Type Stamped
  • Impedance 50
  • VSWR (Max) <2.5:1
  • Gain (Max) 4.5
  • Frequency Band 2400 – 2483.5
  • Product Weight 1.3
  • Mounts To Printed Circuit Board
  • Mounting Style Printed Circuit Board
  • Polarization Linear
  • Region Global
  • Product Length 28.96
  • Product Width 11.66
  • Product Height 2.99
  • Application by Region Bluetooth - Global - 2400 – 2483.5 MHz
  • Wireless Standard 802.11 b/g, Bluetooth & ZigBee
  • Wireless Application Bluetooth
  • Packaging Method Bag/Box
1513168-1 Antennas
  • Connection Type Tab Mount (Through Hole)
  • Bands Single Band
  • Antenna Style Embedded
  • Antenna Type PCB
  • Impedance 50
  • VSWR (Max) <2:1
  • Gain (Max) 0
  • Frequency Band 902 – 928
  • Product Weight 2
  • Mounting Style Printed Circuit Board
  • Polarization Linear
  • Region EU
  • Product Length 38.1
  • Product Width 15.24
  • Product Height 1.57
  • Application by Region ISM - US - 902 – 928 MHz
  • Wireless Standard 915 ISM & ZigBee US
  • Wireless Application ISM
  • Packaging Method Bag/Box
1513169-1 Antennas
  • Connection Type Tab Mount (Through Hole)
  • Bands Single Band
  • Antenna Style Embedded
  • Antenna Type PCB
  • Impedance 50
  • VSWR (Max) <2.5:1
  • Gain (Max) 2
  • Frequency Band 824 – 894
  • Product Weight 2
  • Mounting Style Printed Circuit Board
  • Polarization Linear
  • Region EU
  • Product Length 38.1
  • Product Width 15.24
  • Product Height 1.57
  • Application by Region CDMA - Americas - 824 – 894 MHz
  • Wireless Standard US Cellular & ZigBee EU
  • Wireless Application CDMA 850
  • Packaging Method Bag/Box
1513259-9 Antennas
  • Antenna Connection Type Surface Mount (SMT)
  • Connection Type Surface Mount (SMT)
  • Bands Quad Band
  • Antenna Style Embedded
  • Antenna Type PCB
  • Impedance 50
  • VSWR (Max) <3:1
  • Gain (Max) 1
  • Frequency Band 1710 – 1990
  • Product Weight 1.6
  • Mounts To Printed Circuit Board
  • Mounting Style Printed Circuit Board
  • Polarization Linear
  • Region Global
  • Product Length 37.59
  • Product Width 11.94
  • Product Height 1.57
  • Application by Region CDMA - Americas - 824 – 894 MHz
  • Wireless Standard US Dual & EU Dual Band
  • Wireless Application CDMA 1900
  • Packaging Method Tape & Reel
1513353-1 Antennas
  • Connection Type Tab Mount (Through Hole)
  • Bands Single Band
  • Antenna Style Embedded
  • Antenna Type PCB
  • Impedance 50
  • VSWR (Max) <2:1
  • Gain (Max) 2
  • Frequency Band 2400 – 2483.5
  • Product Weight .5
  • Mounting Style Printed Circuit Board
  • Polarization Linear
  • Region Global
  • Product Length 12.7
  • Product Width 12.7
  • Product Height .78
  • Application by Region Bluetooth - Global - 2400 – 2483.5 MHz
  • Wireless Standard 802.11 b/g, Bluetooth & ZigBee
  • Wireless Application Bluetooth
  • Packaging Method Bag/Box
1513797-1 Antennas
  • Connection Type Surface Mount (SMT)
  • Bands Single Band
  • Antenna Style Embedded
  • Antenna Type PCB
  • Impedance 50
  • VSWR (Max) <2.5:1
  • Gain (Max) 1
  • Frequency Band 2400 – 2483.5
  • Product Weight .2
  • Mounting Style Printed Circuit Board
  • Polarization Linear
  • Region Global
  • Product Length 8.46
  • Product Width 6.4
  • Product Height .79
  • Application by Region Bluetooth - Global - 2400 – 2483.5 MHz
  • Wireless Standard 802.11 b/g, Bluetooth & ZigBee
  • Wireless Application Bluetooth
  • Packaging Method Tape & Reel
2118016-1 Antennas
  • Connection Type Surface Mount (SMT)
  • Bands Dual Band
  • Antenna Style Embedded
  • Antenna Type PCB
  • Impedance 50
  • VSWR (Max) <3:1
  • Gain (Max) 2
  • Frequency Band 2400 – 2483.5
  • Product Weight .3
  • Mounting Style Printed Circuit Board
  • Polarization Linear
  • Region Global by Channel
  • Product Length 18.9
  • Product Width 6.2
  • Product Height .79
  • Application by Region Bluetooth - Global - 2400 – 2483.5 MHz
  • Wireless Standard 802.11 a/b/g/n, Bluetooth & ZigBee
  • Wireless Application Bluetooth
  • Packaging Method Bag/Box
2118316-1 Antennas
  • Connection Type Surface Mount (SMT)
  • Bands Single Band
  • Antenna Style Embedded
  • Antenna Type Stamped
  • Impedance 50
  • VSWR (Max) <2.5:1
  • Gain (Max) 4.9
  • Frequency Band 4900 – 5875
  • Product Weight .2
  • Mounting Style Printed Circuit Board
  • Polarization Linear
  • Region Global
  • Product Length 10.9982
  • Product Width 4.25
  • Product Height 4.9
  • Application by Region Wi-Fi - Global - 4900 – 5875 MHz
  • Wireless Standard 802.11 a/g/n/ac & Wi-Fi
  • Wireless Application Wi-Fi
  • Packaging Method Tape & Reel
2118326-1 Antennas
  • Connection Type MCIS
  • Bands Single Band
  • Antenna Style Embedded
  • Antenna Type Thin PCB
  • Impedance 50
  • VSWR (Max) <2.5:1
  • Gain (Max) 2.4
  • Frequency Band 4900 – 5875
  • Product Weight 1
  • Mounting Style Adhesive
  • Polarization Linear
  • Region Global
  • Cable Length 120
  • Product Length 15.0114
  • Product Width 10
  • Product Height 1
  • Application by Region Wi-Fi - Global - 4900 – 5875 MHz
  • Wireless Standard 802.11 a/g/n/ac & Wi-Fi
  • Wireless Application Wi-Fi
  • Packaging Method Bag/Box
1513157-1 Antennas
  • Antenna Connection Type Tab Mount (Through Hole)
  • Connection Type Tab Mount (Through Hole)
  • Bands Single Band
  • Antenna Style Embedded
  • Antenna Type PCB
  • Impedance 50
  • VSWR (Max) <2.5:1
  • Gain (Max) 0
  • Frequency Band 880 – 960
  • Product Weight 2
  • Mounts To Printed Circuit Board
  • Mounting Style Printed Circuit Board
  • Polarization Linear
  • Region EU
  • Product Length 38.1
  • Product Width 15.24
  • Product Height 1.57
  • Application by Region GSM - EU - 880 – 960 MHz
  • Wireless Standard EU Cellular
  • Wireless Application GSM 900
  • Packaging Method Bag/Box