9-2302455-9 Other Automotive Connector Accessories  1
  • Accessory Type Cover
  • Connector System Wire-to-Wire
  • Sealable No
  • Number of Positions 10
  • Material PBT GF
  • Color Blue
  • Operating Temperature Range -40 – 105
  • Circuit Application Signal
9-2305390-9 Data Connectivity Headers  1
  • Hybrid Connector No
  • Connector System Board-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Keying Code Z
  • Number of Positions 10
  • Impedance 100
  • Operating Frequency Range 0 – 600
  • Body Material PA GF
  • Mating Tab Width .4
  • Mating Tab Thickness .5
  • Contact Type Socket
  • PCB Mount Retention Without
  • Mounting Angle Horizontal / 90°
  • Mating Retention Without
  • Housing Color Blue
  • Centerline (Pitch) 1.8
  • Product Length 21.1
  • Product Width 51.8
  • Product Height 13.5
  • Operating Temperature (Max) 65
  • Operating Temperature Range -40 – 105
  • Shielded Yes
  • Circuit Application Signal
  • Packaging Method Bag/Box
  • Dielectric Material PA GF
  • PCB Leg Plating Material Copper Alloy
9-2304372-9 Data Connectivity Headers  1
  • Hybrid Connector No
  • Connector System Board-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Keying Code Z
  • Number of Positions 2
  • Impedance 100
  • Operating Frequency Range 0 – 600
  • Body Material PA GF
  • Mating Tab Width .4
  • Mating Tab Thickness .5
  • Contact Type Socket
  • PCB Mount Retention Without
  • Mounting Angle Horizontal / 90°
  • Mating Retention Without
  • Housing Color Blue
  • Centerline (Pitch) 1.8
  • Product Length 21.1
  • Product Width 17.75
  • Product Height 13.5
  • Operating Temperature (Max) 65
  • Operating Temperature Range -40 – 105
  • Shielded Yes
  • Circuit Application Signal
  • Dielectric Material PA GF
  • PCB Leg Plating Material Copper Alloy
2302450-1 Automotive, Truck, Bus, & Off-Road Housings  1
  • Connector Style Housing for female terminals
  • Connector System Wire-to-Wire
  • Sealable No
  • Hybrid Connector No
  • Primary Locking Feature Integrated in Housing
  • Strain Relief No
  • Number of Positions 2
  • Number of Rows 1
  • Color Black
  • Cable Exit Angle 180°
  • Body Material PA GF
  • Mating Tab Width .5
  • Mounting Feature Without
  • Polarized Yes
  • Terminal Position Assurance No
  • Centerline (Pitch) 1.8
  • Height 4.9
  • Width 15.95
  • Length 5.25
  • Circuit Application Signal
  • Connector Position Assurance Capable No
  • Serviceable No
8-2302510-9 Other Automotive Connector Accessories  1
  • Accessory Type Cover
  • Connector System Wire-to-Wire
  • Sealable No
  • Number of Positions 2
  • Color Blue
  • Operating Temperature Range -40 – 105
  • Circuit Application Signal
8-2302515-9 Other Automotive Connector Accessories  1
  • Accessory Type Cover
  • Connector System Wire-to-Wire
  • Sealable No
  • Number of Positions 10
  • Color Blue
  • Operating Temperature Range -40 – 105
  • Circuit Application Signal
8-2302516-9 Other Automotive Connector Accessories  1
  • Accessory Type Cover
  • Connector System Wire-to-Wire
  • Sealable No
  • Number of Positions 12
  • Color Blue
  • Operating Temperature Range -40 – 105
  • Circuit Application Signal
8-2307961-9 Other Automotive Connector Accessories  1
  • Accessory Type Cover
  • Connector System Wire-to-Wire
  • Sealable No
  • Number of Positions 4
  • Color Blue
  • Operating Temperature Range -40 – 105
  • Circuit Application Signal
9-1802105-9 Other Automotive Connector Accessories  1
  • Accessory Type Cover
  • Connector System Wire-to-Wire
  • Sealable Yes
  • Number of Positions 2
  • Color Blue
  • Operating Temperature Range -40 – 105
  • Circuit Application Signal
9-1802113-9 Other Automotive Connector Accessories  1
  • Accessory Type Cover
  • Connector System Wire-to-Wire
  • Sealable Yes
  • Number of Positions 2
  • Color Blue
  • Operating Temperature Range -40 – 105
  • Circuit Application Signal
9-2302454-9 Other Automotive Connector Accessories  1
  • Accessory Type Cover
  • Connector System Wire-to-Wire
  • Sealable No
  • Number of Positions 2
  • Material PBT GF
  • Color Blue
  • Operating Temperature Range -40 – 105
  • Circuit Application Signal
9-2302456-9 Other Automotive Connector Accessories  1
  • Accessory Type Cover
  • Connector System Wire-to-Wire
  • Sealable No
  • Number of Positions 12
  • Material PBT GF
  • Color Blue
  • Operating Temperature Range -40 – 105
  • Circuit Application Signal
9-2302461-9 Other Automotive Connector Accessories  1
  • Accessory Type Cover
  • Connector System Wire-to-Wire
  • Sealable No
  • Number of Positions 2
  • Color Blue
  • Operating Temperature Range -40 – 105
  • Circuit Application Signal
9-2304372-1 Data Connectivity Headers  1
  • Hybrid Connector No
  • Connector System Board-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Keying Code A
  • Number of Positions 2
  • Impedance 100
  • Operating Frequency Range 0 – 600
  • Body Material PA GF
  • Mating Tab Width .4
  • Mating Tab Thickness .5
  • Contact Type Socket
  • PCB Mount Retention Without
  • Mounting Angle Horizontal / 90°
  • Mating Retention Without
  • Housing Color Black
  • Centerline (Pitch) 1.8
  • Product Length 21.1
  • Product Width 17.75
  • Product Height 13.5
  • Operating Temperature (Max) 65
  • Operating Temperature Range -40 – 105
  • Shielded Yes
  • Circuit Application Signal
  • Dielectric Material PA GF
  • PCB Leg Plating Material Copper Alloy
9-2304372-7 Data Connectivity Headers  1
  • Hybrid Connector No
  • Connector System Board-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Keying Code J
  • Number of Positions 2
  • Impedance 100
  • Operating Frequency Range 0 – 600
  • Body Material PA GF
  • Mating Tab Width .4
  • Mating Tab Thickness .5
  • Contact Type Socket
  • PCB Mount Retention Without
  • Mounting Angle Horizontal / 90°
  • Mating Retention Without
  • Housing Color Beige
  • Centerline (Pitch) 1.8
  • Product Length 21.1
  • Product Width 17.75
  • Product Height 13.5
  • Operating Temperature (Max) 65
  • Operating Temperature Range -40 – 105
  • Shielded Yes
  • Circuit Application Signal
  • Dielectric Material PA GF
  • PCB Leg Plating Material Copper Alloy
9-2305390-2 Data Connectivity Headers  1
  • Hybrid Connector No
  • Connector System Board-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Keying Code B
  • Number of Positions 10
  • Impedance 100
  • Operating Frequency Range 0 – 600
  • Body Material PA GF
  • Mating Tab Width .4
  • Mating Tab Thickness .5
  • Contact Type Socket
  • PCB Mount Retention Without
  • Mounting Angle Horizontal / 90°
  • Mating Retention Without
  • Housing Color White
  • Centerline (Pitch) 1.8
  • Product Length 21.1
  • Product Width 51.8
  • Product Height 13.5
  • Operating Temperature (Max) 65
  • Operating Temperature Range -40 – 105
  • Shielded Yes
  • Circuit Application Signal
  • Dielectric Material PA GF
  • PCB Leg Plating Material Copper Alloy
9-2305974-9 Other Automotive Connector Accessories  1
  • Accessory Type Cover
  • Connector System Wire-to-Wire
  • Sealable No
  • Number of Positions 4
  • Material PBT GF
  • Color Blue
  • Operating Temperature Range -40 – 105
  • Circuit Application Signal
9-2305987-9 Data Connectivity Headers  1
  • Hybrid Connector No
  • Connector System Board-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Keying Code Z
  • Number of Positions 4
  • Impedance 100
  • Operating Frequency Range 0 – 600
  • Body Material PA GF
  • Mating Tab Width .4
  • Mating Tab Thickness .5
  • Contact Type Socket
  • PCB Mount Retention Without
  • Mounting Angle Horizontal / 90°
  • Mating Retention Without
  • Housing Color Blue
  • Centerline (Pitch) 1.8
  • Product Length 21.1
  • Product Width 25.55
  • Product Height 13.5
  • Operating Temperature (Max) 65
  • Operating Temperature Range -40 – 105
  • Shielded Yes
  • Circuit Application Signal
  • Dielectric Material PA GF
  • PCB Leg Plating Material Copper Alloy
9-2308956-9 Data Connectivity Headers  1
  • Hybrid Connector No
  • Connector System Board-to-Board
  • Sealable No
  • Board Standoff Without
  • Keying Code Z
  • Number of Positions 2
  • Impedance 100
  • Operating Voltage 60
  • Body Material PA GF
  • Environmental Protection Other
  • Contact Mating Area Plating Material Tin (Sn)
  • Mating Tab Width .5
  • Mating Tab Thickness .4
  • Center Contact Without
  • Contact Type Tab
  • PCB Mount Retention Without
  • PCB Mounting Style Through Hole
  • Mounting Angle Vertical / 180°
  • Mating Retention With
  • Housing Color Blue
  • Centerline (Pitch) 1.8
  • Product Length 18.8
  • Product Width 12.5
  • Product Height 21.3
  • Operating Temperature (Max) 65
  • Operating Temperature Range -40 – 105
  • Shielded No
  • Circuit Application Signal