CAT-R131-L6267 Antennas  1
  • Connection Type SMA Plug
  • Product Type Antenna
  • Bands LTE World Band
  • Antenna Style External
  • Antenna Type Enclosure
  • Frequency Band 1710 – 2700
  • Mounting Style External Antenna
  • Wireless Application GPS
CAT-R131-ST242 Antennas  1
  • Connection Type SMA Plug
  • Product Type Antenna
  • Bands LTE World Band
  • Antenna Style External
  • Antenna Type Enclosure
  • Frequency Band 1565 – 1585
  • Mounting Style External Antenna
  • Length of Coax Cable 300
  • Length 172
  • Width 61
  • Height 51
  • Wireless Application GPS
  • Packaging Method Bag/Box
CAT-AN862-L6267A Antennas  1
  • Connection Type SMA Plug
  • Product Type Antenna
  • Bands Dual Band
  • Antenna Style External
  • Antenna Type Enclosure
  • Number of Ports 2
  • Impedance 50
  • VSWR (Max) <2:1
  • Gain (Max) 5
  • Frequency Band 1710 – 2170
  • Weight 260
  • Mounting Style External Antenna
  • Polarization Right Hand Circular
  • Region Global
  • Length of Coax Cable 300
  • Length 170
  • Width 60
  • Height 50
  • Diameter 2.8
  • Application by Region GPS - Global - 1565 – 1585 MHz
  • Wireless Standard LTE, UMTS, US Dual, EU Triband & WCDMA
  • Wireless Application GPS
  • Packaging Method Bag/Box