CAT-R131-R672 Antennas  1
EN45545 IEC 50155 IEC 61076-2-101 IEC 61373 IP67
  • Antenna Connection Type Cable Assembly
  • Antenna Connector Type N-Type Socket
  • Connection Type N-Type Socket
  • Bands LTE World Band
  • Antenna Style External
  • Antenna Type Enclosure
  • Frequency Band 1710 – 6000
  • Mounting Retention Type 4-Hole Mount
  • Mounts To Rail Rooftop
  • Mounting Style External Antenna
  • Wireless Application GPS
CAT-R131-R672A Antennas  1
EN45545 IEC 50155 IEC 61076-2-101 IEC 61373 IP67
  • Antenna Connection Type Cable Assembly
  • Antenna Connector Type N-Type Socket
  • Connection Type N-Type Socket
  • Bands LTE World Band
  • Antenna Style External
  • Antenna Type Enclosure
  • Frequency Band 1710 – 6000
  • Mounting Retention Type 4-Hole Mount
  • Mounts To Rail Rooftop
  • Mounting Style External Antenna
  • Wireless Application GPS
CAT-M1-ST814 Standard Circular Connectors  1
EN45545 IEC 50155 IEC 61076-2-101 IEC 61373 IP67
  • Product Type Connector Kit
  • Connector System Cable-to-Cable
  • Sealable Yes
  • Connector & Contact Terminates To Wire & Cable
  • Shielded Yes
  • Connector Style Plug
  • Shell Type Full Metal Shell
  • Number of Positions 4
  • Number of Signal Positions 8
  • Preloaded No
  • Operating Voltage 30
  • Data Rate 1
  • Entry Style Side
  • Shell Plating Material Nickel
  • Shell Material Brass
  • Insulation Material Low Fire Hazard Thermoplastic
  • Hermetically Sealed Yes
  • Weight 25
  • Environmental Protection Yes
  • Environmental Protection Type Elastomer Sealed
  • Contact Current Rating (Max) .5
  • Contact Type Female
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Polarization Code A
  • Mating Alignment Type Keyed
  • Mating Retention With
  • Accepts Wire Insulation Diameter Range 8.2
  • Operating Temperature Range -45 – 85
  • IP Water Sealing Level 7
  • IP Dust Sealing Level 6
  • Circuit Application Signal
  • Durability Rating 250
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 1
  • Field Serviceable Yes
CAT-R131-C1121 D-Sub Backshells & Clamps  1
EN45545 IEC 50155 IEC 61373
  • Accessory Type Backshell Kit
  • Shell Size 1
  • Shielded Yes
  • Connector & Contact Terminates To Wire & Cable
  • Product Type Backshell/Cable Clamp
  • Grommets Without
  • Clam Shell Length Standard
  • Slide Latch Without
  • Cable Clamp Type Single or Dual Cable Entry
  • Cable Exit Angle 180
  • Cable Clamp Material Zinc Alloy
  • Cable Clamp Plating Material Nickel
  • Backshell Material Zinc
  • Screw & Hole Thread Size None
  • Operating Temperature Range -40 – 90
CAT-M1-M1 Portable Crimp Tools  1
EN45545 IEC 50155 IEC 61076-2-101 IEC 61373 IP67
  • Tool Grade Commercial Crimp Tooling
  • Ratchet Configuration Operator Releasable & Adjustable
  • Die Sets Type Removable/Interchangeable
  • Specification Type Removable/Interchangeable
  • Tool Type Crimp Locator
CAT-R131-ST242 Antennas  1
  • Antenna Connection Type Cable Assembly
  • Antenna Connector Type SMA Plug
  • Connection Type SMA Plug
  • Bands LTE World Band
  • Antenna Style External
  • Antenna Type Enclosure
  • Frequency Band 2400 – 2485
  • Product Weight 262.7
  • Mounting Retention Type Adhesive
  • Mounts To Vehicle Rooftop
  • Mounting Style External Antenna
  • Cable Length 300
  • Product Length 172
  • Product Width 61
  • Product Height 51
  • Wireless Application GPS
  • Packaging Method Bag/Box
CAT-R131-C1121A D-Sub Backshells & Clamps  1
EN45545 IEC 50155 IEC 61373
  • Accessory Type Backshell Kit
  • Shell Size 5
  • Shielded Yes
  • Connector & Contact Terminates To Wire & Cable
  • Product Type Backshell/Cable Clamp
  • Grommets Without
  • Clam Shell Length Standard
  • Slide Latch Without
  • Cable Clamp Type Single or Dual Cable Entry
  • Cable Exit Angle 180
  • Cable Clamp Material Zinc Alloy
  • Cable Clamp Plating Material Nickel
  • Backshell Material Zinc
  • Screw & Hole Thread Size None
  • Operating Temperature Range -40 – 90
CAT-R131-M1 Modular Twisted Pair Cable Assemblies  1
EN45545 IEC 50155 IEC 61076-2-101 IEC 61373 IP67
  • Cable Assembly Category Industry Standard
  • Performance Category Cat 7
  • Shielded Yes
  • Product Type Cable Assembly
  • Connector Type (End A) Plug
  • Connector Type (End B) Plug
  • Connector Type Plug
  • Product Style Circular
  • Boot With
  • Product Designation Multi-Pair
  • Configuration Double-Ended
  • Keyed Yes
  • Wiring Pattern Cat 7
  • Cable Jacket Color Blue
  • Conductor Type Stranded
  • Color Blue
  • Conductor Material Stranded Tinned Copper
  • Cable Construction S/FTP Stranded
  • Shield Style S/FTP
  • Overall Outside Cable Diameter 8.4
  • Wire Size 24
  • Operating Temperature Range -40 – 85
  • Storage Temperature Range -40 – 85
  • Halogen Free No
  • Plug Insertion Cycles (>=) 250
  • Flammability Rating LSFRZH
  • Sales Region Asia
  • Packaging Method Box
  • Cable Assembly Length 1
1-2320401-3 Ethernet Switches  1
  • PoE Support Yes
  • Switch Management Type Unmanaged
  • Ethernet Switch Connector Type M12 D4-Code
  • Number of PoE Ports 4
  • Bypass Function No
  • Dual Power Input Yes
  • Number of Ports 5
  • Ethernet Speed 500BASE-TX
  • Input Voltage 72 – 110
  • PoE Power Budget per Port 30
  • Mounting Type Wall
  • Ethernet Switch Dimensions 125 (W) x 65 (D) x196 (H)
  • Operating Temperature Range -40 – 75
  • IP Rating IP40
  • EN50155 Approved Yes
1-2320402-1 Ethernet Switches  1
  • PoE Support No
  • Switch Management Type Unmanaged
  • Ethernet Switch Connector Type M12-A8
  • Bypass Function Yes
  • Dual Power Input Yes
  • Number of Ports 8
  • Ethernet Speed 1000BASE-TX
  • Input Voltage 12 – 48
  • PoE Power Budget per Port 30
  • Mounting Type Wall
  • Ethernet Switch Dimensions 125 (W) x 65 (D) x196 (H)
  • Operating Temperature Range -40 – 75
  • IP Rating IP40
  • EN50155 Approved Yes
1-2320402-2 Ethernet Switches  1
  • PoE Support No
  • Switch Management Type Unmanaged
  • Ethernet Switch Connector Type M12-A8
  • Bypass Function No
  • Dual Power Input Yes
  • Number of Ports 8
  • Ethernet Speed 1000BASE-TX
  • Input Voltage 72 – 110
  • PoE Power Budget per Port 30
  • Mounting Type Wall
  • Ethernet Switch Dimensions 125 (W) x 65 (D) x196 (H)
  • Operating Temperature Range -40 – 75
  • IP Rating IP40
  • EN50155 Approved Yes
1-2320402-3 Ethernet Switches  1
  • PoE Support No
  • Switch Management Type Unmanaged
  • Ethernet Switch Connector Type M12-A8
  • Bypass Function Yes
  • Dual Power Input Yes
  • Number of Ports 8
  • Ethernet Speed 1000BASE-TX
  • Input Voltage 72 – 110
  • PoE Power Budget per Port 30
  • Mounting Type Wall
  • Ethernet Switch Dimensions 125 (W) x 65 (D) x196 (H)
  • Operating Temperature Range -40 – 75
  • IP Rating IP40
  • EN50155 Approved Yes
1-2320402-4 Ethernet Switches  1
  • PoE Support No
  • Switch Management Type Unmanaged
  • Ethernet Switch Connector Type M12-A8
  • Bypass Function No
  • Dual Power Input Yes
  • Number of Ports 8
  • Ethernet Speed 1000BASE-TX
  • Input Voltage 12 – 48
  • PoE Power Budget per Port 30
  • Mounting Type Wall
  • Ethernet Switch Dimensions 125 (W) x 65 (D) x196 (H)
  • Operating Temperature Range -40 – 75
  • IP Rating IP40
  • EN50155 Approved Yes
1-2320403-1 Ethernet Switches  1
  • PoE Support Yes
  • Switch Management Type Unmanaged
  • Ethernet Switch Connector Type M12 D4-Code
  • Number of PoE Ports 8
  • Bypass Function Yes
  • Dual Power Input Yes
  • Number of Ports 8
  • Ethernet Speed 100BASE-TX
  • Input Voltage 12 – 57
  • PoE Power Budget per Port 30
  • Mounting Type Wall
  • Ethernet Switch Dimensions 125 (W) x 65 (D) x196 (H)
  • Operating Temperature Range -40 – 75
  • IP Rating IP40
  • EN50155 Approved Yes
1-2320403-4 Ethernet Switches  1
  • PoE Support Yes
  • Switch Management Type Unmanaged
  • Ethernet Switch Connector Type M12 D4-Code
  • Number of PoE Ports 8
  • Bypass Function No
  • Dual Power Input Yes
  • Number of Ports 8
  • Ethernet Speed 100BASE-TX
  • Input Voltage 12 – 57
  • PoE Power Budget per Port 30
  • Mounting Type Wall
  • Ethernet Switch Dimensions 125 (W) x 65 (D) x196 (H)
  • Operating Temperature Range -40 – 75
  • IP Rating IP40
  • EN50155 Approved Yes
1-2320403-5 Ethernet Switches  1
  • PoE Support Yes
  • Switch Management Type Unmanaged
  • Ethernet Switch Connector Type M12 D4-Code
  • Number of PoE Ports 8
  • Dual Power Input Yes
  • Number of Ports 8
  • Ethernet Speed 100BASE-TX
  • Input Voltage 72 – 110
  • PoE Power Budget per Port 30
  • Mounting Type Wall
  • Ethernet Switch Dimensions 125 (W) x 65 (D) x196 (H)
  • Operating Temperature Range -40 – 75
  • IP Rating IP40
  • EN50155 Approved Yes
1-2320403-6 Ethernet Switches  1
  • PoE Support Yes
  • Switch Management Type Unmanaged
  • Ethernet Switch Connector Type M12 D4-Code
  • Number of PoE Ports 8
  • Bypass Function Yes
  • Dual Power Input Yes
  • Number of Ports 8
  • Ethernet Speed 100BASE-TX
  • Input Voltage 72 – 110
  • PoE Power Budget per Port 30
  • Mounting Type Wall
  • Ethernet Switch Dimensions 125 (W) x 65 (D) x196 (H)
  • Operating Temperature Range -40 – 75
  • IP Rating IP40
  • EN50155 Approved Yes
1-2320404-4 Ethernet Switches  1
  • PoE Support Yes
  • Switch Management Type Unmanaged
  • Ethernet Switch Connector Type M12 D4-Code
  • Number of PoE Ports 8
  • Bypass Function No
  • Dual Power Input Yes
  • Number of Ports 8
  • Ethernet Speed 1000BASE-TX
  • Input Voltage 12 – 57
  • PoE Power Budget per Port 30
  • Mounting Type Wall
  • Ethernet Switch Dimensions 125 (W) x 65 (D) x196 (H)
  • Operating Temperature Range -40 – 75
  • IP Rating IP30
  • EN50155 Approved Yes
1-2320404-5 Ethernet Switches  1
  • PoE Support Yes
  • Switch Management Type Unmanaged
  • Ethernet Switch Connector Type M12 D4-Code
  • Number of PoE Ports 8
  • Bypass Function No
  • Dual Power Input Yes
  • Number of Ports 8
  • Ethernet Speed 1000BASE-TX
  • Input Voltage 72 – 110
  • PoE Power Budget per Port 30
  • Mounting Type Wall
  • Ethernet Switch Dimensions 125 (W) x 65 (D) x196 (H)
  • Operating Temperature Range -40 – 75
  • IP Rating IP30
  • EN50155 Approved Yes
1-2320404-6 Ethernet Switches  1
  • PoE Support Yes
  • Switch Management Type Unmanaged
  • Ethernet Switch Connector Type M12 D4-Code
  • Number of PoE Ports 8
  • Bypass Function Yes
  • Dual Power Input Yes
  • Number of Ports 8
  • Ethernet Speed 1000BASE-TX
  • Input Voltage 72 – 110
  • PoE Power Budget per Port 30
  • Mounting Type Wall
  • Ethernet Switch Dimensions 125 (W) x 65 (D) x196 (H)
  • Operating Temperature Range -40 – 75
  • IP Rating IP30
  • EN50155 Approved Yes