2108991-1 Cellular Antennas  1
PRODUCT
  1. Antennas
  2. Cellular Antennas
  1. Helical Antenna,PCB,SMT, For IoT 2108991-1
active
  • Number of Ports 1
  • Antenna Style Embedded
  • Antenna Type PCB
  • Band Type Global LPWAN
  • Impedance 50
  • Frequency Band 698 – 960
  • Mounts To Printed Circuit Board
  • Mounting Type Surface Mount
  • Product Length 18
  • Product Width 9
  • Product Height 1.57
  • Wireless Standard 915 ISM & ZigBee US
  • Coverage Type Omnidirectional
  • Wireless Application CDMA 850
  • Packaging Method Tape & Reel
  • Precision Level Standard
2195835-1 ISM, LPWAN & LoRaWAN Antennas  1
PRODUCT
  1. Antennas
  2. ISM, LPWAN & LoRaWAN Antennas
  1. ISM 868 / 915 MHz ANTENNA 2195835-1
active
  • Antenna Connector Type MHF Compatible
  • Number of Ports 1
  • Antenna Style Embedded
  • Antenna Type Flexible PCB
  • Band Type ISM
  • Impedance 50
  • Antenna Operation Passive
  • VSWR (Max) <2.5:1
  • Gain (Max) 3.2
  • Frequency Band 868 – 915
  • Product Weight 1
  • Mounts To Chassis
  • Mounting Type Adhesive
  • Polarization Linear
  • Cable Insulation Diameter (Max) 1.13
  • Cable Length .05
  • Product Length 38
  • Product Width 9
  • Product Height .19
  • Coverage Type Omnidirectional
  • Wireless Application IoT
  • Applicable Region Global
  • Packaging Method Bag & Box
  • Precision Level Standard
2195835-2 ISM, LPWAN & LoRaWAN Antennas  1
PRODUCT
  1. Antennas
  2. ISM, LPWAN & LoRaWAN Antennas
  1. ISM 868 / 915 MHz ANTENNA 2195835-2
active
  • Antenna Connector Type MHF Compatible
  • Number of Ports 1
  • Antenna Style Embedded
  • Antenna Type Flexible PCB
  • Band Type ISM
  • Impedance 50
  • Antenna Operation Passive
  • VSWR (Max) <2.5:1
  • Gain (Max) 3.2
  • Frequency Band 868 – 915
  • Product Weight 1
  • Mounts To Chassis
  • Mounting Type Adhesive
  • Polarization Linear
  • Cable Insulation Diameter (Max) 1.13
  • Cable Length .1
  • Product Length 38
  • Product Width 9
  • Product Height .19
  • Coverage Type Omnidirectional
  • Wireless Application IoT
  • Applicable Region Global
  • Packaging Method Bag & Box
  • Precision Level Standard
2195835-3 ISM, LPWAN & LoRaWAN Antennas  1
PRODUCT
  1. Antennas
  2. ISM, LPWAN & LoRaWAN Antennas
  1. ISM 868 / 915 MHz ANTENNA 2195835-3
active
  • Antenna Connector Type MHF Compatible
  • Number of Ports 1
  • Antenna Style Embedded
  • Antenna Type Flexible PCB
  • Band Type ISM
  • Impedance 50
  • Antenna Operation Passive
  • VSWR (Max) <2.5:1
  • Gain (Max) 3.2
  • Frequency Band 868 – 915
  • Product Weight 1
  • Mounts To Chassis
  • Mounting Type Adhesive
  • Polarization Linear
  • Cable Insulation Diameter (Max) 1.13
  • Cable Length .15
  • Product Length 38
  • Product Width 9
  • Product Height .19
  • Coverage Type Omnidirectional
  • Wireless Application IoT
  • Applicable Region Global
  • Packaging Method Bag & Box
  • Precision Level Standard
2195835-4 ISM, LPWAN & LoRaWAN Antennas  1
PRODUCT
  1. Antennas
  2. ISM, LPWAN & LoRaWAN Antennas
  1. ISM 868 / 915 MHz ANTENNA 2195835-4
active
  • Antenna Connector Type MHF Compatible
  • Number of Ports 1
  • Antenna Style Embedded
  • Antenna Type Flexible PCB
  • Band Type ISM
  • Impedance 50
  • Antenna Operation Passive
  • VSWR (Max) <2.5:1
  • Gain (Max) 3.2
  • Frequency Band 868 – 915
  • Product Weight 1
  • Mounts To Chassis
  • Mounting Type Adhesive
  • Polarization Linear
  • Cable Insulation Diameter (Max) 1.13
  • Cable Length .2
  • Product Length 38
  • Product Width 9
  • Product Height .19
  • Coverage Type Omnidirectional
  • Wireless Application IoT
  • Applicable Region Global
  • Packaging Method Bag & Box
  • Precision Level Standard
2195835-5 ISM, LPWAN & LoRaWAN Antennas  1
PRODUCT
  1. Antennas
  2. ISM, LPWAN & LoRaWAN Antennas
  1. ISM 868 / 915 MHz ANTENNA 2195835-5
active
  • Antenna Connector Type MHF4L Compatible
  • Number of Ports 1
  • Antenna Style Embedded
  • Antenna Type Flexible PCB
  • Band Type ISM
  • Impedance 50
  • Antenna Operation Passive
  • VSWR (Max) <2.5:1
  • Gain (Max) 3.2
  • Frequency Band 868 – 915
  • Product Weight 1
  • Mounts To Chassis
  • Mounting Type Adhesive
  • Polarization Linear
  • Cable Insulation Diameter (Max) 1.13
  • Cable Length .05
  • Product Length 38
  • Product Width 9
  • Product Height .19
  • Coverage Type Omnidirectional
  • Wireless Application IoT
  • Applicable Region Global
  • Packaging Method Bag & Box
  • Precision Level Standard
2195835-6 ISM, LPWAN & LoRaWAN Antennas  1
PRODUCT
  1. Antennas
  2. ISM, LPWAN & LoRaWAN Antennas
  1. ISM 868 / 915 MHz ANTENNA 2195835-6
active
  • Antenna Connector Type MHF4L Compatible
  • Number of Ports 1
  • Antenna Style Embedded
  • Antenna Type Flexible PCB
  • Band Type ISM
  • Impedance 50
  • Antenna Operation Passive
  • VSWR (Max) <2.5:1
  • Gain (Max) 3.2
  • Frequency Band 868 – 915
  • Product Weight 1
  • Mounts To Chassis
  • Mounting Type Adhesive
  • Polarization Linear
  • Cable Insulation Diameter (Max) 1.13
  • Cable Length .1
  • Product Length 38
  • Product Width 9
  • Product Height .19
  • Coverage Type Omnidirectional
  • Wireless Application IoT
  • Applicable Region Global
  • Packaging Method Bag & Box
  • Precision Level Standard
2195835-7 ISM, LPWAN & LoRaWAN Antennas  1
PRODUCT
  1. Antennas
  2. ISM, LPWAN & LoRaWAN Antennas
  1. ISM 868 / 915 MHz ANTENNA 2195835-7
active
  • Antenna Connector Type MHF4L Compatible
  • Number of Ports 1
  • Antenna Style Embedded
  • Antenna Type Flexible PCB
  • Band Type ISM
  • Impedance 50
  • Antenna Operation Passive
  • VSWR (Max) <2.5:1
  • Gain (Max) 3.2
  • Frequency Band 868 – 915
  • Product Weight 1
  • Mounts To Chassis
  • Mounting Type Adhesive
  • Polarization Linear
  • Cable Insulation Diameter (Max) 1.13
  • Cable Length .15
  • Product Length 38
  • Product Width 9
  • Product Height .19
  • Coverage Type Omnidirectional
  • Wireless Application IoT
  • Applicable Region Global
  • Packaging Method Bag & Box
  • Precision Level Standard
2195835-8 ISM, LPWAN & LoRaWAN Antennas  1
PRODUCT
  1. Antennas
  2. ISM, LPWAN & LoRaWAN Antennas
  1. ISM 868 / 915 MHz ANTENNA 2195835-8
active
  • Antenna Connector Type MHF4L Compatible
  • Number of Ports 1
  • Antenna Style Embedded
  • Antenna Type Flexible PCB
  • Band Type ISM
  • Impedance 50
  • Antenna Operation Passive
  • VSWR (Max) <2.5:1
  • Gain (Max) 3.2
  • Frequency Band 868 – 915
  • Product Weight 1
  • Mounts To Chassis
  • Mounting Type Adhesive
  • Polarization Linear
  • Cable Insulation Diameter (Max) 1.13
  • Cable Length .2
  • Product Length 38
  • Product Width 9
  • Product Height .19
  • Coverage Type Omnidirectional
  • Wireless Application IoT
  • Applicable Region Global
  • Packaging Method Bag & Box
  • Precision Level Standard
2195849-1 ISM, LPWAN & LoRaWAN Antennas  1
PRODUCT
  1. Antennas
  2. ISM, LPWAN & LoRaWAN Antennas
  1. ISM 868 / 915 MHz ANTENNA 2195849-1
active
  • Antenna Connector Type MHF Compatible
  • Number of Ports 1
  • Antenna Style Embedded
  • Antenna Type Flexible PCB
  • Band Type ISM
  • Impedance 50
  • Antenna Operation Passive
  • VSWR (Max) <2.5:1
  • Gain (Max) 3.2
  • Frequency Band 868 – 915
  • Product Weight 1
  • Mounts To Chassis
  • Mounting Type Adhesive
  • Polarization Linear
  • Cable Insulation Diameter (Max) 1.13
  • Cable Length .05
  • Product Length 38
  • Product Width 9
  • Product Height .19
  • Coverage Type Omnidirectional
  • Wireless Application IoT
  • Applicable Region Global
  • Packaging Method Bag & Box
  • Precision Level Standard
2195849-2 ISM, LPWAN & LoRaWAN Antennas  1
PRODUCT
  1. Antennas
  2. ISM, LPWAN & LoRaWAN Antennas
  1. ISM 868 / 915 MHz ANTENNA 2195849-2
active
  • Antenna Connector Type MHF Compatible
  • Number of Ports 1
  • Antenna Style Embedded
  • Antenna Type Flexible PCB
  • Band Type ISM
  • Impedance 50
  • Antenna Operation Passive
  • VSWR (Max) <2.5:1
  • Gain (Max) 3.2
  • Frequency Band 868 – 915
  • Product Weight 1
  • Mounts To Chassis
  • Mounting Type Adhesive
  • Polarization Linear
  • Cable Insulation Diameter (Max) 1.13
  • Cable Length .1
  • Product Length 38
  • Product Width 9
  • Product Height .19
  • Coverage Type Omnidirectional
  • Wireless Application IoT
  • Applicable Region Global
  • Packaging Method Bag & Box
  • Precision Level Standard
2195849-3 ISM, LPWAN & LoRaWAN Antennas  1
PRODUCT
  1. Antennas
  2. ISM, LPWAN & LoRaWAN Antennas
  1. ISM 868 / 915 MHz ANTENNA 2195849-3
active
  • Antenna Connector Type MHF Compatible
  • Number of Ports 1
  • Antenna Style Embedded
  • Antenna Type Flexible PCB
  • Band Type ISM
  • Impedance 50
  • Antenna Operation Passive
  • VSWR (Max) <2.5:1
  • Gain (Max) 3.2
  • Frequency Band 868 – 915
  • Product Weight 1
  • Mounts To Chassis
  • Mounting Type Adhesive
  • Polarization Linear
  • Cable Insulation Diameter (Max) 1.13
  • Cable Length .15
  • Product Length 38
  • Product Width 9
  • Product Height .19
  • Coverage Type Omnidirectional
  • Wireless Application IoT
  • Applicable Region Global
  • Packaging Method Bag & Box
  • Precision Level Standard
2195849-4 ISM, LPWAN & LoRaWAN Antennas  1
PRODUCT
  1. Antennas
  2. ISM, LPWAN & LoRaWAN Antennas
  1. ISM 868 / 915 MHz ANTENNA 2195849-4
active
  • Antenna Connector Type MHF Compatible
  • Number of Ports 1
  • Antenna Style Embedded
  • Antenna Type Flexible PCB
  • Band Type ISM
  • Impedance 50
  • Antenna Operation Passive
  • VSWR (Max) <2.5:1
  • Gain (Max) 3.2
  • Frequency Band 868 – 915
  • Product Weight 1
  • Mounts To Chassis
  • Mounting Type Adhesive
  • Polarization Linear
  • Cable Insulation Diameter (Max) 1.13
  • Cable Length .2
  • Product Length 38
  • Product Width 9
  • Product Height .19
  • Coverage Type Omnidirectional
  • Wireless Application IoT
  • Applicable Region Global
  • Packaging Method Bag & Box
  • Precision Level Standard
2195849-5 ISM, LPWAN & LoRaWAN Antennas  1
PRODUCT
  1. Antennas
  2. ISM, LPWAN & LoRaWAN Antennas
  1. ISM 868 / 915 MHz ANTENNA 2195849-5
active
  • Antenna Connector Type MHF4L Compatible
  • Number of Ports 1
  • Antenna Style Embedded
  • Antenna Type Flexible PCB
  • Band Type ISM
  • Impedance 50
  • Antenna Operation Passive
  • VSWR (Max) <2.5:1
  • Gain (Max) 3.2
  • Frequency Band 868 – 915
  • Product Weight 1
  • Mounts To Chassis
  • Mounting Type Adhesive
  • Polarization Linear
  • Cable Insulation Diameter (Max) 1.13
  • Cable Length .05
  • Product Length 38
  • Product Width 9
  • Product Height .19
  • Coverage Type Omnidirectional
  • Wireless Application IoT
  • Applicable Region Global
  • Packaging Method Bag & Box
  • Precision Level Standard
2195849-6 ISM, LPWAN & LoRaWAN Antennas  1
PRODUCT
  1. Antennas
  2. ISM, LPWAN & LoRaWAN Antennas
  1. ISM 868 / 915 MHz ANTENNA 2195849-6
active
  • Antenna Connector Type MHF4L Compatible
  • Number of Ports 1
  • Antenna Style Embedded
  • Antenna Type Flexible PCB
  • Band Type ISM
  • Impedance 50
  • Antenna Operation Passive
  • VSWR (Max) <2.5:1
  • Gain (Max) 3.2
  • Frequency Band 868 – 915
  • Product Weight 1
  • Mounts To Chassis
  • Mounting Type Adhesive
  • Polarization Linear
  • Cable Insulation Diameter (Max) 1.13
  • Cable Length .1
  • Product Length 38
  • Product Width 9
  • Product Height .19
  • Coverage Type Omnidirectional
  • Wireless Application IoT
  • Applicable Region Global
  • Packaging Method Bag & Box
  • Precision Level Standard
2195849-7 ISM, LPWAN & LoRaWAN Antennas  1
PRODUCT
  1. Antennas
  2. ISM, LPWAN & LoRaWAN Antennas
  1. ISM 868 / 915 MHz ANTENNA 2195849-7
active
  • Antenna Connector Type MHF4L Compatible
  • Number of Ports 1
  • Antenna Style Embedded
  • Antenna Type Flexible PCB
  • Band Type ISM
  • Impedance 50
  • Antenna Operation Passive
  • VSWR (Max) <2.5:1
  • Gain (Max) 3.2
  • Frequency Band 868 – 915
  • Product Weight 1
  • Mounts To Chassis
  • Mounting Type Adhesive
  • Polarization Linear
  • Cable Insulation Diameter (Max) 1.13
  • Cable Length .15
  • Product Length 38
  • Product Width 9
  • Product Height .19
  • Coverage Type Omnidirectional
  • Wireless Application IoT
  • Applicable Region Global
  • Packaging Method Bag & Box
  • Precision Level Standard
2195849-8 ISM, LPWAN & LoRaWAN Antennas  1
PRODUCT
  1. Antennas
  2. ISM, LPWAN & LoRaWAN Antennas
  1. ISM 868 / 915 MHz ANTENNA 2195849-8
active
  • Antenna Connector Type MHF4L Compatible
  • Number of Ports 1
  • Antenna Style Embedded
  • Antenna Type Flexible PCB
  • Band Type ISM
  • Impedance 50
  • Antenna Operation Passive
  • VSWR (Max) <2.5:1
  • Gain (Max) 3.2
  • Frequency Band 868 – 915
  • Product Weight 1
  • Mounts To Chassis
  • Mounting Type Adhesive
  • Polarization Linear
  • Cable Insulation Diameter (Max) 1.13
  • Cable Length .2
  • Product Length 38
  • Product Width 9
  • Product Height .19
  • Coverage Type Omnidirectional
  • Wireless Application IoT
  • Applicable Region Global
  • Packaging Method Bag & Box
  • Precision Level Standard