2118310-1 Cellular Antennas  1
PRODUCT
  1. Antennas
  2. Cellular Antennas
  1. 4G World Band, MetaSpan, Tab Mt. PCB 2118310-1
active
  • Antenna Connection Type Tab Mount (Through Hole)
  • Number of Ports 1
  • Antenna Style Embedded
  • Antenna Type PCB
  • Antenna Protocol LTE World Band
  • Band Type Quad Band
  • Impedance 50
  • Active Antenna No
  • VSWR (Max) <3:1
  • Gain (Max) 3.5
  • Frequency Band 1710 – 1880
  • Product Weight 2.55
  • Mounts To Printed Circuit Board
  • Polarization Linear
  • Region Americas
  • Product Length 74
  • Product Width 10.56
  • Product Height 1.57
  • Application by Region CDMA - Americas - 1850 – 1990 MHz
  • Wireless Standard LTE, UMTS, US Dual, EU Triband & WCDMA
  • Coverage Type Omnidirectional
  • Wireless Application CDMA 1900
  • Packaging Method Bag & Box
  • Precision Level Standard
1513168-1 ISM, LPWAN & LoRaWAN Antennas  1
PRODUCT
  1. Antennas
  2. ISM, LPWAN & LoRaWAN Antennas
  1. PCB Antenna Single Band 1513168-1
active
  • Antenna Connection Type Tab Mount (Through Hole)
  • Number of Ports 1
  • Antenna Style Embedded
  • Antenna Type PCB
  • Antenna Protocol WLAN
  • Band Type Single Band
  • Impedance 50
  • Active Antenna No
  • VSWR (Max) <2:1
  • Gain (Max) 0
  • Frequency Band 902 – 928
  • Product Weight 2
  • Mounts To Printed Circuit Board
  • Polarization Linear
  • Region EU
  • Product Length 38.1
  • Product Width 15.24
  • Product Height 1.57
  • Application by Region ISM - US - 902 – 928 MHz
  • Wireless Standard 915 ISM & ZigBee US
  • Coverage Type Omnidirectional
  • Wireless Application ISM
  • Packaging Method Bag & Box
  • Precision Level Standard
1513169-1 Cellular Antennas  1
PRODUCT
  1. Antennas
  2. Cellular Antennas
  1. PCB ANTENNA SINGLE BAND 1513169-1
active
  • Antenna Connection Type Tab Mount (Through Hole)
  • Number of Ports 1
  • Antenna Style Embedded
  • Antenna Type PCB
  • Antenna Protocol Cellular
  • Band Type Single Band
  • Impedance 50
  • Active Antenna No
  • VSWR (Max) <2.5:1
  • Gain (Max) 2
  • Frequency Band 824 – 894
  • Product Weight 2
  • Mounts To Printed Circuit Board
  • Polarization Linear
  • Region EU
  • Product Length 38.1
  • Product Width 15.24
  • Product Height 1.57
  • Application by Region CDMA - Americas - 824 – 894 MHz
  • Wireless Standard US Cellular & ZigBee EU
  • Coverage Type Omnidirectional
  • Wireless Application CDMA 850
  • Packaging Method Bag & Box
  • Precision Level Standard
1513247-1 Cellular Antennas  1
PRODUCT
  1. Antennas
  2. Cellular Antennas
  1. PCB US DUAL BAND ANTENNA 1513247-1
active
  • Antenna Connection Type Tab Mount (Through Hole)
  • Number of Ports 1
  • Antenna Style Embedded
  • Antenna Type PCB
  • Antenna Protocol Cellular
  • Band Type Dual Band
  • Impedance 50
  • Active Antenna No
  • VSWR (Max) <3:1
  • Frequency Band 1850 – 1990
  • Product Weight 2
  • Mounts To Printed Circuit Board
  • Polarization Linear
  • Region EU
  • Product Length 38.1
  • Product Width 15.24
  • Product Height 1.63
  • Application by Region CDMA - Americas - 1850 – 1990 MHz
  • Wireless Standard US Dual Band
  • Wireless Application CDMA 1900
  • Packaging Method Bag & Box
  • Precision Level Standard