1-34243-1 Splices
  • Product Type Splice
  • Sealable No
  • Splice Type Butt Splice
  • Serrated Yes
  • Accessory Type Splice
  • Barrel Type Closed Barrel
  • Wire/Cable Type Copper
  • Insulated Yes
  • Support Style Insulation Support
  • Splice Features Standard
  • Splice Material Copper
  • Color Red
  • Plating Material Tin
  • Weight per Piece 1.232
  • Insulation Sleeve Material Vinyl
  • Terminal & Splice Type Splice
  • Wire Insulation Support With
  • Wire Size 22 – 16
  • Wire Size .3 – 1.42
  • Wire Insulation Diameter (Max) 4.32
  • Wire Size 509 – 3260
  • Overall Length 26.162
  • Operating Temperature Range 90
  • Heavy Duty No
  • Government Qualified No
  • Packaging Method Tape Mounted
  • Packaging Quantity 2500
  • Military Category No
  • Comment Marking: Commercial 22-16- Military 22-18 in accordance with MIL-T-7928.