- Circuit Protection Applications
- Consumer Electronics
- Intelligent Buildings Applications
- Low-Power Applications
- Low-temperature Applications
- Power Switching Applications
- Radio Systems
- Rating Plate Applications
- Small Appliances/Housewares
- Space Vehicles Wiring
- Switchgear Connect
- Tablets
- Telemetry
- Touch Screens
- Truck Wheels
- Underwater Vehicles
- Universal Dimmers
- Wildlife Protection
- Wind farm Substations
- Wind Turbine Generation
- Wireless

PRODUCT
- 3635B 1UH 25% 3635B1R0PT
- Element Type Wire Wound
- Inductance 1
- Current Rating (Max) 23000
- DC Resistance .0028
- Passive Component Tolerance 25
- Passive Component Dimensions 12.5 x 12.5
- Operating Temperature Range -40 – 105
- Shielded Yes
- Packaging Method Taped & Reeled

PRODUCT
- 3635B 1.8UH 25% 3635B1R8PT
- Element Type Wire Wound
- Inductance 1.8
- Current Rating (Max) 20000
- DC Resistance .0025
- Passive Component Tolerance 25
- Passive Component Dimensions 12.5 x 12.5
- Operating Temperature Range -40 – 105
- Shielded Yes
- Packaging Method Taped & Reeled

PRODUCT
- 3635B 2.5UH 25% 3635B2R5PT
- Element Type Wire Wound
- Inductance 2.5
- Current Rating (Max) 18000
- DC Resistance .0025
- Passive Component Tolerance 25
- Passive Component Dimensions 12.5 x 12.5
- Operating Temperature Range -40 – 105
- Shielded Yes
- Packaging Method Taped & Reeled

PRODUCT
- 3635B 5.6UH 25% 3635B5R6PT
- Element Type Wire Wound
- Inductance 5.6
- Current Rating (Max) 12000
- DC Resistance .0092
- Passive Component Tolerance 25
- Passive Component Dimensions 12.5 x 12.5
- Operating Temperature Range -40 – 105
- Shielded Yes
- Packaging Method Taped & Reeled

PRODUCT
- 3635B 0.6UH 25% 3635BR60PT
- Element Type Wire Wound
- Inductance .6
- Current Rating (Max) 28000
- DC Resistance .0015
- Passive Component Tolerance 25
- Passive Component Dimensions 12.5 x 12.5
- Operating Temperature Range -40 – 105
- Shielded Yes
- Packaging Method Taped & Reeled