3632B222LL Power Inductors
  • Element Type Wire Wound
  • Inductance 2200
  • Current Rating (Max) 200
  • DC Resistance 5
  • Passive Component Tolerance 15
  • Self Resonant Frequency 1
  • Passive Component Dimensions 10.5 x 9.5
  • Operating Temperature Range -25 – 105
  • Shielded Yes
  • Packaging Method Taped & Reeled
  • Inductor Quality Factor 95
3632B103LL Power Inductors
  • Element Type Wire Wound
  • Inductance 10000
  • Current Rating (Max) 95
  • DC Resistance 26
  • Passive Component Tolerance 15
  • Self Resonant Frequency .5
  • Passive Component Dimensions 10.5 x 9.5
  • Operating Temperature Range -25 – 105
  • Shielded Yes
  • Packaging Method Taped & Reeled
  • Inductor Quality Factor 110
3632B103LT Power Inductors
PRODUCT
  1. Passive Components
  2. Power Inductors
  1. 3632B 10000UH 15% 3632B103LT
active
  • Element Type Wire Wound
  • Inductance 10000
  • Current Rating (Max) 95
  • DC Resistance 26
  • Passive Component Tolerance 15
  • Self Resonant Frequency .5
  • Passive Component Dimensions 10.5 x 9.5
  • Operating Temperature Range -25 – 105
  • Shielded Yes
  • Packaging Method Taped & Reeled
  • Inductor Quality Factor 110
3632A682LT Power Inductors
PRODUCT
  1. Passive Components
  2. Power Inductors
  1. 3632A 6800UH 15% 3632A682LT
active
  • Element Type Wire Wound
  • Inductance 6800
  • Current Rating (Max) 90
  • DC Resistance 24
  • Passive Component Tolerance 15
  • Self Resonant Frequency .9
  • Passive Component Dimensions 10.5 x 9.5
  • Operating Temperature Range -25 – 105
  • Shielded Yes
  • Packaging Method Taped & Reeled
  • Inductor Quality Factor 100
3632B102LT Power Inductors
PRODUCT
  1. Passive Components
  2. Power Inductors
  1. 3632B 1000UH 15% 3632B102LT
active
  • Element Type Wire Wound
  • Inductance 1000
  • Current Rating (Max) 300
  • DC Resistance 2.5
  • Passive Component Tolerance 15
  • Self Resonant Frequency 1.8
  • Passive Component Dimensions 10.5 x 9.5
  • Operating Temperature Range -25 – 105
  • Shielded Yes
  • Packaging Method Taped & Reeled
  • Inductor Quality Factor 80
3632B222LT Power Inductors
PRODUCT
  1. Passive Components
  2. Power Inductors
  1. 3632B 2200UH 15% 3632B222LT
active
  • Element Type Wire Wound
  • Inductance 2200
  • Current Rating (Max) 200
  • DC Resistance 5
  • Passive Component Tolerance 15
  • Self Resonant Frequency 1
  • Passive Component Dimensions 10.5 x 9.5
  • Operating Temperature Range -25 – 105
  • Shielded Yes
  • Packaging Method Taped & Reeled
  • Inductor Quality Factor 95
3632B332LT Power Inductors
PRODUCT
  1. Passive Components
  2. Power Inductors
  1. 3632B 3300UH 15% 3632B332LT
active
  • Element Type Wire Wound
  • Inductance 3300
  • Current Rating (Max) 150
  • DC Resistance 8
  • Passive Component Tolerance 15
  • Self Resonant Frequency .9
  • Passive Component Dimensions 10.5 x 9.5
  • Operating Temperature Range -25 – 105
  • Shielded Yes
  • Packaging Method Taped & Reeled
  • Inductor Quality Factor 95
3632B682LL Power Inductors
  • Element Type Wire Wound
  • Inductance 6800
  • Current Rating (Max) 100
  • DC Resistance 16.5
  • Passive Component Tolerance 15
  • Self Resonant Frequency .6
  • Passive Component Dimensions 10.5 x 9.5
  • Operating Temperature Range -25 – 105
  • Shielded Yes
  • Packaging Method Taped & Reeled
  • Inductor Quality Factor 90