3631B331KL Power Inductors
PRODUCT
  1. Passive Components
  2. Power Inductors
  1. 3631B 330UH 10% FIO 3631B331KL
active
  • Element Type Wire Wound
  • Inductance 330
  • Current Rating (Max) 600
  • DC Resistance .66
  • Passive Component Tolerance 10
  • Passive Component Dimensions 12.7 x 12.7
  • Operating Temperature Range -25 – 105
  • Shielded Yes
  • Packaging Method Taped & Reeled
  • Inductor Quality Factor 16
3631B100ML Power Inductors
PRODUCT
  1. Passive Components
  2. Power Inductors
  1. 3631B 10UH 20% FIO 3631B100ML
active
  • Element Type Wire Wound
  • Inductance 10
  • Current Rating (Max) 3300
  • DC Resistance .035
  • Passive Component Tolerance 20
  • Passive Component Dimensions 12.7 x 12.7
  • Operating Temperature Range -25 – 105
  • Shielded Yes
  • Packaging Method Taped & Reeled
  • Inductor Quality Factor 28
3631B101LL Power Inductors
PRODUCT
  1. Passive Components
  2. Power Inductors
  1. 3631B 100UH 15% FIO 3631B101LL
active
  • Element Type Wire Wound
  • Inductance 100
  • Current Rating (Max) 1100
  • DC Resistance .22
  • Passive Component Tolerance 15
  • Passive Component Dimensions 12.7 x 12.7
  • Operating Temperature Range -25 – 105
  • Shielded Yes
  • Packaging Method Taped & Reeled
  • Inductor Quality Factor 20
3631B221KL Power Inductors
PRODUCT
  1. Passive Components
  2. Power Inductors
  1. 3631B 220UH 10% FIO 3631B221KL
active
  • Element Type Wire Wound
  • Inductance 220
  • Current Rating (Max) 700
  • DC Resistance .46
  • Passive Component Tolerance 10
  • Passive Component Dimensions 12.7 x 12.7
  • Operating Temperature Range -25 – 105
  • Shielded Yes
  • Packaging Method Taped & Reeled
  • Inductor Quality Factor 16
3631B821KL Power Inductors
PRODUCT
  1. Passive Components
  2. Power Inductors
  1. 3631B 820UH 10% FIO 3631B821KL
active
  • Element Type Wire Wound
  • Inductance 820
  • Current Rating (Max) 350
  • DC Resistance 1.7
  • Passive Component Tolerance 10
  • Passive Component Dimensions 12.7 x 12.7
  • Operating Temperature Range -25 – 105
  • Shielded Yes
  • Packaging Method Taped & Reeled
  • Inductor Quality Factor 12
3631B331KT Power Inductors
PRODUCT
  1. Passive Components
  2. Power Inductors
  1. 3631B 330UH 10% 3631B331KT
active
  • Element Type Wire Wound
  • Inductance 330
  • Current Rating (Max) 650
  • DC Resistance .52
  • Passive Component Tolerance 10
  • Passive Component Dimensions 12.7 x 12.7
  • Operating Temperature Range -25 – 105
  • Shielded Yes
  • Packaging Method Taped & Reeled
3631C470LT Power Inductors
PRODUCT
  1. Passive Components
  2. Power Inductors
  1. 3631C 47UH 15% 3631C470LT
active
  • Element Type Wire Wound
  • Inductance 47
  • Current Rating (Max) 2200
  • DC Resistance .085
  • Passive Component Tolerance 15
  • Passive Component Dimensions 12.7 x 12.7
  • Operating Temperature Range -25 – 105
  • Shielded Yes
  • Packaging Method Taped & Reeled
3631B471KL Power Inductors
PRODUCT
  1. Passive Components
  2. Power Inductors
  1. 3631B 470UH 10% FIO 3631B471KL
active
  • Element Type Wire Wound
  • Inductance 470
  • Current Rating (Max) 500
  • DC Resistance .97
  • Passive Component Tolerance 10
  • Passive Component Dimensions 12.7 x 12.7
  • Operating Temperature Range -25 – 105
  • Shielded Yes
  • Packaging Method Taped & Reeled
  • Inductor Quality Factor 18
3631B220ML Power Inductors
PRODUCT
  1. Passive Components
  2. Power Inductors
  1. 3631B 22UH 20% FIO 3631B220ML
active
  • Element Type Wire Wound
  • Inductance 22
  • Current Rating (Max) 2300
  • DC Resistance .062
  • Passive Component Tolerance 20
  • Passive Component Dimensions 12.7 x 12.7
  • Operating Temperature Range -25 – 105
  • Shielded Yes
  • Packaging Method Taped & Reeled
  • Inductor Quality Factor 30
3631A101KT Power Inductors
PRODUCT
  1. Passive Components
  2. Power Inductors
  1. 3631A 100UH 10% 3631A101KT
active
  • Element Type Wire Wound
  • Inductance 100
  • Current Rating (Max) 1000
  • DC Resistance .4
  • Passive Component Tolerance 10
  • Passive Component Dimensions 12.7 x 12.7
  • Operating Temperature Range -25 – 105
  • Shielded Yes
  • Packaging Method Taped & Reeled
3631A471KT Power Inductors
PRODUCT
  1. Passive Components
  2. Power Inductors
  1. 3631A 470UH 10% 3631A471KT
active
  • Element Type Wire Wound
  • Inductance 470
  • Current Rating (Max) 450
  • DC Resistance 1.98
  • Passive Component Tolerance 10
  • Passive Component Dimensions 12.7 x 12.7
  • Operating Temperature Range -25 – 105
  • Shielded Yes
  • Packaging Method Taped & Reeled
3631B100MT Power Inductors
PRODUCT
  1. Passive Components
  2. Power Inductors
  1. 3631B 10UH 20% 3631B100MT
active
  • Element Type Wire Wound
  • Inductance 10
  • Current Rating (Max) 3300
  • DC Resistance .035
  • Passive Component Tolerance 20
  • Passive Component Dimensions 12.7 x 12.7
  • Operating Temperature Range -25 – 105
  • Shielded Yes
  • Packaging Method Taped & Reeled
3631B101KT Power Inductors
PRODUCT
  1. Passive Components
  2. Power Inductors
  1. 3631B 100UH 10% 3631B101KT
active
  • Element Type Wire Wound
  • Inductance 100
  • Current Rating (Max) 1100
  • DC Resistance .22
  • Passive Component Tolerance 10
  • Passive Component Dimensions 12.7 x 12.7
  • Operating Temperature Range -25 – 105
  • Shielded Yes
  • Packaging Method Taped & Reeled
3631B101LT Power Inductors
PRODUCT
  1. Passive Components
  2. Power Inductors
  1. 3631B 100UH 15% 3631B101LT
active
  • Element Type Wire Wound
  • Inductance 100
  • Current Rating (Max) 1100
  • DC Resistance .22
  • Passive Component Tolerance 15
  • Passive Component Dimensions 12.7 x 12.7
  • Operating Temperature Range -25 – 105
  • Shielded Yes
  • Packaging Method Taped & Reeled
3631B220MT Power Inductors
PRODUCT
  1. Passive Components
  2. Power Inductors
  1. 3631B 22UH 20% 3631B220MT
active
  • Element Type Wire Wound
  • Inductance 22
  • Current Rating (Max) 2300
  • DC Resistance .062
  • Passive Component Tolerance 20
  • Passive Component Dimensions 12.7 x 12.7
  • Operating Temperature Range -25 – 105
  • Shielded Yes
  • Packaging Method Taped & Reeled
3631B221LL Power Inductors
PRODUCT
  1. Passive Components
  2. Power Inductors
  1. 3631B 220UH 15% FIO 3631B221LL
active
  • Element Type Wire Wound
  • Inductance 220
  • Current Rating (Max) 700
  • DC Resistance .46
  • Passive Component Tolerance 15
  • Passive Component Dimensions 12.7 x 12.7
  • Operating Temperature Range -25 – 105
  • Shielded Yes
  • Packaging Method Taped & Reeled
  • Inductor Quality Factor 16
3631B470LT Power Inductors
PRODUCT
  1. Passive Components
  2. Power Inductors
  1. 3631B 47UH 15% 3631B470LT
active
  • Element Type Wire Wound
  • Inductance 47
  • Current Rating (Max) 1600
  • DC Resistance .13
  • Passive Component Tolerance 15
  • Passive Component Dimensions 12.7 x 12.7
  • Operating Temperature Range -25 – 105
  • Shielded Yes
  • Packaging Method Taped & Reeled
3631B471KT Power Inductors
PRODUCT
  1. Passive Components
  2. Power Inductors
  1. 3631B 470UH 10% 3631B471KT
active
  • Element Type Wire Wound
  • Inductance 470
  • Current Rating (Max) 550
  • DC Resistance .87
  • Passive Component Tolerance 10
  • Passive Component Dimensions 12.7 x 12.7
  • Operating Temperature Range -25 – 105
  • Shielded Yes
  • Packaging Method Taped & Reeled
3631C151LT Power Inductors
PRODUCT
  1. Passive Components
  2. Power Inductors
  1. 3631C 150UH 15% 3631C151LT
active
  • Element Type Wire Wound
  • Inductance 150
  • Current Rating (Max) 1400
  • DC Resistance .24
  • Passive Component Tolerance 15
  • Passive Component Dimensions 12.7 x 12.7
  • Operating Temperature Range -25 – 105
  • Shielded Yes
  • Packaging Method Taped & Reeled
3631C180MT Power Inductors
PRODUCT
  1. Passive Components
  2. Power Inductors
  1. 3631C 18UH 20% 3631C180MT
active
  • Element Type Wire Wound
  • Inductance 18
  • Current Rating (Max) 3900
  • DC Resistance .04
  • Passive Component Tolerance 20
  • Passive Component Dimensions 12.7 x 12.7
  • Operating Temperature Range -25 – 105
  • Shielded Yes
  • Packaging Method Taped & Reeled