- Circuit Protection Applications
- Consumer Electronics
- Intelligent Buildings Applications
- Low-Power Applications
- Low-temperature Applications
- Power Switching Applications
- Radio Systems
- Rating Plate Applications
- Small Appliances/Housewares
- Space Vehicles Wiring
- Switchgear Connect
- Tablets
- Telemetry
- Touch Screens
- Truck Wheels
- Underwater Vehicles
- Universal Dimmers
- Wildlife Protection
- Wind farm Substations
- Wind Turbine Generation
- Wireless

PRODUCT
- 3630F 33UH 20% 3630F330MT
- Element Type Wire Wound
- Inductance 33
- Current Rating (Max) 2500
- DC Resistance .1
- Passive Component Tolerance 20
- Passive Component Dimensions 14 x 18.3
- Operating Temperature Range -25 – 105
- Shielded Yes
- Packaging Method Taped & Reeled
- Inductor Quality Factor 44

PRODUCT
- 3630C 3300UH 10% 3630C332KT
- Element Type Wire Wound
- Inductance 3300
- Current Rating (Max) .1
- DC Resistance 10
- Passive Component Tolerance 10
- Passive Component Dimensions 10 x 12.7
- Operating Temperature Range -25 – 105
- Shielded Yes
- Packaging Method Taped & Reeled
- Inductor Quality Factor 50

PRODUCT
- 3630E 4.7UH 20% 3630E4R7MT
- Element Type Wire Wound
- Inductance 4.7
- Current Rating (Max) 1400
- DC Resistance .06
- Passive Component Tolerance 20
- Passive Component Dimensions 6.5 x 4.4
- Operating Temperature Range -25 – 105
- Shielded Yes
- Packaging Method Taped & Reeled
- Inductor Quality Factor 40

PRODUCT
- 3630F 68UH 20% 3630F680MT
- Element Type Wire Wound
- Inductance 68
- Current Rating (Max) 1600
- DC Resistance .2
- Passive Component Tolerance 20
- Passive Component Dimensions 14 x 18.3
- Operating Temperature Range -25 – 105
- Shielded Yes
- Packaging Method Taped & Reeled
- Inductor Quality Factor 37