3613C2R2K Molded SMD Inductors
  • Element Type Wirewound
  • Size Code 1812
  • Shielded No
  • Inductance 2.2
  • Current Rating (Max) 380
  • DC Resistance .7
  • Tolerance 10%
  • Self Resonant Frequency 55
  • Lead Type Surface Mount Terminals
  • Mount Style Surface Mount
  • Dimensions 4.5 x 3.2 x 3.2
  • Operating Temperature Range -30 – 100
  • Packaging Method Taped & Reeled
  • Quality Factor 50
3613C101K Molded SMD Inductors
  • Element Type Wirewound
  • Size Code 1812
  • Shielded No
  • Inductance 100
  • Current Rating (Max) 110
  • DC Resistance 8
  • Tolerance 10%
  • Self Resonant Frequency 8
  • Lead Type Surface Mount Terminals
  • Mount Style Surface Mount
  • Dimensions 4.5 x 3.2 x 3.2
  • Operating Temperature Range -30 – 100
  • Packaging Method Taped & Reeled
  • Quality Factor 40
3613C221K Molded SMD Inductors
  • Element Type Wirewound
  • Size Code 1812
  • Shielded No
  • Inductance 220
  • Current Rating (Max) 100
  • DC Resistance 10
  • Tolerance 10%
  • Self Resonant Frequency 4
  • Lead Type Surface Mount Terminals
  • Mount Style Surface Mount
  • Dimensions 4.5 x 3.2 x 3.2
  • Operating Temperature Range -30 – 100
  • Packaging Method Taped & Reeled
  • Quality Factor 40
3613C470K Molded SMD Inductors
  • Element Type Wirewound
  • Size Code 1812
  • Shielded No
  • Inductance 47
  • Current Rating (Max) 140
  • DC Resistance 5
  • Tolerance 10%
  • Self Resonant Frequency 10
  • Lead Type Surface Mount Terminals
  • Mount Style Surface Mount
  • Dimensions 4.5 x 3.2 x 3.2
  • Operating Temperature Range -30 – 100
  • Packaging Method Taped & Reeled
  • Quality Factor 50
3613C3R3K Molded SMD Inductors
  • Element Type Wirewound
  • Size Code 1812
  • Shielded No
  • Inductance 3.3
  • Current Rating (Max) 355
  • DC Resistance .8
  • Tolerance 10%
  • Self Resonant Frequency 45
  • Lead Type Surface Mount Terminals
  • Mount Style Surface Mount
  • Dimensions 4.5 x 3.2 x 3.2
  • Operating Temperature Range -30 – 100
  • Packaging Method Taped & Reeled
  • Quality Factor 50
3613CR22M Molded SMD Inductors
  • Element Type Wirewound
  • Size Code 1812
  • Shielded No
  • Inductance .22
  • Current Rating (Max) 665
  • DC Resistance .25
  • Tolerance 20%
  • Self Resonant Frequency 165
  • Lead Type Surface Mount Terminals
  • Mount Style Surface Mount
  • Dimensions 4.5 x 3.2 x 3.2
  • Operating Temperature Range -30 – 100
  • Packaging Method Taped & Reeled
  • Quality Factor 40
3613C330K Molded SMD Inductors
  • Element Type Wirewound
  • Size Code 1812
  • Shielded No
  • Inductance 33
  • Current Rating (Max) 160
  • DC Resistance 4
  • Tolerance 10%
  • Self Resonant Frequency 11
  • Lead Type Surface Mount Terminals
  • Mount Style Surface Mount
  • Dimensions 4.5 x 3.2 x 3.2
  • Operating Temperature Range -30 – 100
  • Packaging Method Taped & Reeled
  • Quality Factor 50
3613C4R7K Molded SMD Inductors
  • Element Type Wirewound
  • Size Code 1812
  • Shielded No
  • Inductance 4.7
  • Current Rating (Max) 315
  • DC Resistance 1
  • Tolerance 10%
  • Self Resonant Frequency 35
  • Lead Type Surface Mount Terminals
  • Mount Style Surface Mount
  • Dimensions 4.5 x 3.2 x 3.2
  • Operating Temperature Range -30 – 100
  • Packaging Method Taped & Reeled
  • Quality Factor 50
3613C471K Molded SMD Inductors
  • Element Type Wirewound
  • Size Code 1812
  • Shielded No
  • Inductance 470
  • Current Rating (Max) 62
  • DC Resistance 26
  • Tolerance 10%
  • Self Resonant Frequency 3
  • Lead Type Surface Mount Terminals
  • Mount Style Surface Mount
  • Dimensions 4.5 x 3.2 x 3.2
  • Operating Temperature Range -30 – 100
  • Packaging Method Taped & Reeled
  • Quality Factor 40
3613C5R6K Molded SMD Inductors
  • Element Type Wirewound
  • Size Code 1812
  • Shielded No
  • Inductance 5.6
  • Current Rating (Max) 300
  • DC Resistance 1.1
  • Tolerance 10%
  • Self Resonant Frequency 33
  • Lead Type Surface Mount Terminals
  • Mount Style Surface Mount
  • Dimensions 4.5 x 3.2 x 3.2
  • Operating Temperature Range -30 – 100
  • Packaging Method Taped & Reeled
  • Quality Factor 50
3613CR47M Molded SMD Inductors
  • Element Type Wirewound
  • Size Code 1812
  • Shielded No
  • Inductance .47
  • Current Rating (Max) 545
  • DC Resistance .32
  • Tolerance 20%
  • Self Resonant Frequency 135
  • Lead Type Surface Mount Terminals
  • Mount Style Surface Mount
  • Dimensions 4.5 x 3.2 x 3.2
  • Operating Temperature Range -30 – 100
  • Packaging Method Taped & Reeled
  • Quality Factor 40
3613C331K Molded SMD Inductors
  • Element Type Wirewound
  • Size Code 1812
  • Shielded No
  • Inductance 330
  • Current Rating (Max) 85
  • DC Resistance 14
  • Tolerance 10%
  • Self Resonant Frequency 3.5
  • Lead Type Surface Mount Terminals
  • Mount Style Surface Mount
  • Dimensions 4.5 x 3.2 x 3.2
  • Operating Temperature Range -30 – 100
  • Packaging Method Taped & Reeled
  • Quality Factor 40
3613C8R2K Molded SMD Inductors
  • Element Type Wirewound
  • Size Code 1812
  • Shielded No
  • Inductance 8.2
  • Current Rating (Max) 270
  • DC Resistance 1.4
  • Tolerance 10%
  • Self Resonant Frequency 1400
  • Lead Type Surface Mount Terminals
  • Mount Style Surface Mount
  • Dimensions 4.5 x 3.2 x 3.2
  • Operating Temperature Range -30 – 100
  • Packaging Method Taped & Reeled
  • Quality Factor 50
3613CR33M Molded SMD Inductors
  • Element Type Wirewound
  • Size Code 1812
  • Shielded No
  • Inductance .33
  • Current Rating (Max) 605
  • DC Resistance .28
  • Tolerance 20%
  • Self Resonant Frequency 145
  • Lead Type Surface Mount Terminals
  • Mount Style Surface Mount
  • Dimensions 4.5 x 3.2 x 3.2
  • Operating Temperature Range -30 – 100
  • Packaging Method Taped & Reeled
  • Quality Factor 40