2061433-1 Rugged Fiber Cable Assemblies  1
  • Protection & Strain Relief Accessory Type Protective Cap
  • Rugged Fiber Cable Assembly System FullAXS
2-2064915-5 Fiber Optic Patch Cable Assemblies  1
PRODUCT
  1. Fiber Optics
  2. Fiber Optic Patch Cable Assemblies
  1. C/A,F/O,2F I/O MM50 OM3,SCLC DPX 2-2064915-5
active
  • Fiber Optic Cable Type OFNR
  • Fiber Optic Mode Multimode
  • Connector Type (End A) LC Duplex Plug
  • Connector Type (End B) LC Duplex Plug
  • Cable Assembly Type LC Duplex
  • Fiber Type OM3
  • Number of Fibers 2
  • Cable Buffering Tight Buffer
  • Number of Connectors (End B) 2
  • Number of Connectors (End A) 2
  • Insertion Loss A (Max) .59
  • Insertion Loss B (Max) .59
  • Return Loss 30
  • Cable Flammability Rating OFNR (Riser) Jacket
  • Connector Color (End A) Beige
  • Connector Color (End B) Beige
  • Cable Color Black
  • Boot Type (Left) Standard
  • Boot Type (Right) Standard
  • Boot Color (Left) Black
  • Boot Color (Right) Black
  • Polarity Flipped
  • Ferrule Material Ceramic
  • Cable Assembly Fiber Diameter 50/125
  • Outside Cable Diameter 7.5
  • Cable Assembly Length 25
1-1920985-0 Fiber Optic Patch Cable Assemblies
PRODUCT
  1. Fiber Optics
  2. Fiber Optic Patch Cable Assemblies
  1. FOMM62.5 LEAD LC/DPX ODVA - SC/DPX 10M 1-1920985-0
active
  • Fiber Optic Cable Type Fiber Optic Cable (FOCAB) ODC
  • Fiber Optic Mode Multimode
  • Connector Type (End A) LC Duplex Plug
  • Connector Type (End B) SC Simplex Plug
  • Cable Assembly Type LC Duplex to SC Simplex
  • Fiber Type OM1
  • Number of Fibers 2
  • Cable Buffering Tight Buffer
  • Number of Connectors (End B) 2
  • Number of Connectors (End A) 2
  • Insertion Loss A (Max) .5
  • Insertion Loss B (Max) .5
  • Connector Color (End A) Beige
  • Connector Color (End B) Beige
  • Cable Color Black
  • Boot Type (Left) Bend Limiting
  • Boot Type (Right) Bend Limiting
  • Boot Color (Left) Black
  • Boot Color (Right) Beige
  • Polarity Pair Flipped
  • Ferrule Material Ceramic
  • Cable Assembly Fiber Diameter 62.5/125
  • Outside Cable Diameter 5.5
  • Cable Assembly Length 9.85 – 10.15
1828935-1 Fiber Optic Patch Cable Assemblies  1
PRODUCT
  1. Fiber Optics
  2. Fiber Optic Patch Cable Assemblies
  1. CA FO, 2FIB B/O 62.5/125 LC ODVA 1828935-1
active
  • Fiber Optic Cable Type OFNR
  • Fiber Optic Mode Multimode
  • Connector Type (End A) LC Duplex Plug
  • Connector Type (End B) LC Duplex Plug
  • Cable Assembly Type LC Duplex
  • Fiber Type OM1
  • Number of Fibers 2
  • Cable Buffering Tight Buffer
  • Number of Connectors (End B) 2
  • Number of Connectors (End A) 2
  • Insertion Loss A (Max) .5
  • Insertion Loss B (Max) .5
  • Return Loss 30
  • Cable Flammability Rating OFNR (Riser) Jacket
  • Connector Color (End A) Beige
  • Connector Color (End B) Beige
  • Cable Color Black
  • Boot Type (Left) Standard
  • Boot Type (Right) Standard
  • Boot Color (Left) Black
  • Boot Color (Right) Black
  • Polarity Flipped
  • Ferrule Material Zirconia
  • Cable Assembly Fiber Diameter 62.5/125
  • Outside Cable Diameter 7.5
  • Cable Assembly Length 1
2-2061348-0 Rugged Fiber Cable Assemblies
PRODUCT
  1. Fiber Optics
  2. Rugged Fiber Cable Assemblies
  1. FOSM LEAD LC/DPX ODVA - LC/DPX 20M 2-2061348-0
active
  • Protection & Strain Relief Accessory Type Protective Cap
  • Fiber Optic Cable Type Fiber Optic Cable (FOCAB)
  • Fiber Optic Mode Singlemode
  • Connector Type (End A) LC with ODVA Adapter Plug
  • Connector Type (End B) LC Duplex Plug
  • Cable Assembly Type LC with ODVA Adapter to LC Duplex
  • Fiber Type SM
  • Number of Fibers 2
  • Cable Buffering Tight Buffer
  • Exit Angle to Exit Angle 180° to 180°
  • Connector Color (End A) Blue
  • Connector Color (End B) Blue
  • Cable Color Black
  • Boot Type (Left) Standard
  • Boot Type (Right) Bend Limiting
  • Boot Color (Left) Black
  • Boot Color (Right) Blue
  • Cable Assembly Fiber Diameter 9/125
  • Outside Cable Diameter 5.5
  • Cable Assembly Length 19.8 – 20.2
2064140-5 Fiber Optic Patch Cable Assemblies  1
PRODUCT
  1. Fiber Optics
  2. Fiber Optic Patch Cable Assemblies
  1. CA ODC 2F PL-LC SIM SM 2064140-5
active
  • Fiber Optic Cable Type Fiber Optic Cable (FOCAB) ODC
  • Fiber Optic Mode Singlemode
  • Connector Type (End A) Fiber Optic Kit (FOKIT) ODC Plug
  • Connector Type (End B) LC Simplex Plug
  • Cable Assembly Type Fiber Optic Kit (FOKIT) ODC to LC Simplex
  • Fiber Type SM
  • Number of Fibers 2
  • Cable Buffering Tight Buffer
  • Number of Connectors (End B) 2
  • Number of Connectors (End A) 1
  • Insertion Loss A (Max) 1
  • Insertion Loss B (Max) 1
  • Return Loss 45
  • Connector Color (End A) Blue
  • Connector Color (End B) Blue
  • Cable Color Black
  • Boot Type (Left) Standard
  • Boot Type (Right) Bend Limiting
  • Boot Color (Left) Black
  • Boot Color (Right) Blue
  • Ferrule Material Ceramic
  • Cable Assembly Fiber Diameter 9/125
  • Outside Cable Diameter 5.5
  • Cable Assembly Length 5
5-2061348-0 Rugged Fiber Cable Assemblies  1
PRODUCT
  1. Fiber Optics
  2. Rugged Fiber Cable Assemblies
  1. FOSM LEAD LC/DPX ODVA - LC/DPX 50M 5-2061348-0
active
  • Protection & Strain Relief Accessory Type Protective Cap
  • Fiber Optic Cable Type Fiber Optic Cable (FOCAB)
  • Fiber Optic Mode Singlemode
  • Connector Type (End A) LC with ODVA Adapter Plug
  • Connector Type (End B) LC Duplex Plug
  • Cable Assembly Type LC with ODVA Adapter to LC Duplex
  • Fiber Type SM
  • Number of Fibers 2
  • Cable Buffering Tight Buffer
  • Exit Angle to Exit Angle 180° to 180°
  • Connector Color (End A) Blue
  • Connector Color (End B) Blue
  • Cable Color Black
  • Boot Type (Left) Standard
  • Boot Type (Right) Bend Limiting
  • Boot Color (Left) Black
  • Boot Color (Right) Blue
  • Cable Assembly Fiber Diameter 9/125
  • Outside Cable Diameter 5.5
  • Cable Assembly Length 49.5 – 50.5
9-1920985-9 Fiber Optic Patch Cable Assemblies
PRODUCT
  1. Fiber Optics
  2. Fiber Optic Patch Cable Assemblies
  1. FOMM62.5 LEAD LC/DPX ODVA - SC/DPX 100M 9-1920985-9
active
  • Fiber Optic Cable Type Fiber Optic Cable (FOCAB) ODC
  • Fiber Optic Mode Multimode
  • Connector Type (End A) LC Duplex Plug
  • Connector Type (End B) SC Simplex Plug
  • Cable Assembly Type LC Duplex to SC Simplex
  • Fiber Type OM1
  • Number of Fibers 2
  • Cable Buffering Tight Buffer
  • Number of Connectors (End B) 2
  • Number of Connectors (End A) 2
  • Insertion Loss A (Max) .5
  • Insertion Loss B (Max) .5
  • Connector Color (End A) Beige
  • Connector Color (End B) Beige
  • Cable Color Black
  • Boot Type (Left) Standard
  • Boot Type (Right) Bend Limiting
  • Boot Color (Left) Black
  • Boot Color (Right) Beige
  • Polarity Pair Flipped
  • Ferrule Material Zirconia
  • Cable Assembly Fiber Diameter 62.5/125
  • Outside Cable Diameter 5.5
  • Cable Assembly Length 99 – 101
2064915-8 Fiber Optic Patch Cable Assemblies  1
PRODUCT
  1. Fiber Optics
  2. Fiber Optic Patch Cable Assemblies
  1. C/A,F/O,2F I/O MM50 OM3,SCLC DPX, 8M 2064915-8
active
  • Fiber Optic Cable Type OFNR
  • Fiber Optic Mode Multimode
  • Connector Type (End A) LC Duplex Plug
  • Connector Type (End B) LC Duplex Plug
  • Cable Assembly Type LC Duplex
  • Fiber Type OM3
  • Number of Fibers 2
  • Cable Buffering Tight Buffer
  • Number of Connectors (End B) 2
  • Number of Connectors (End A) 2
  • Insertion Loss A (Max) .53
  • Insertion Loss B (Max) .53
  • Return Loss 30
  • Cable Flammability Rating OFNR (Riser) Jacket
  • Connector Color (End A) Beige
  • Connector Color (End B) Beige
  • Cable Color Black
  • Boot Type (Left) Standard
  • Boot Type (Right) Standard
  • Boot Color (Left) Black
  • Boot Color (Right) Black
  • Polarity Flipped
  • Ferrule Material Ceramic
  • Cable Assembly Fiber Diameter 50/125
  • Outside Cable Diameter 7.5
  • Cable Assembly Length 8
1-1828935-0 Fiber Optic Patch Cable Assemblies  1
PRODUCT
  1. Fiber Optics
  2. Fiber Optic Patch Cable Assemblies
  1. CA FO 2FIB B/O 62.5/125 LC ODVA 1-1828935-0
active
  • Fiber Optic Cable Type OFNR
  • Fiber Optic Mode Multimode
  • Connector Type (End A) LC Duplex Plug
  • Connector Type (End B) LC Duplex Plug
  • Cable Assembly Type LC Duplex
  • Fiber Type OM1
  • Number of Fibers 2
  • Cable Buffering Tight Buffer
  • Number of Connectors (End B) 2
  • Number of Connectors (End A) 2
  • Insertion Loss A (Max) .52
  • Insertion Loss B (Max) .52
  • Return Loss 30
  • Cable Flammability Rating OFNR (Riser) Jacket
  • Connector Color (End A) Beige
  • Connector Color (End B) Beige
  • Cable Color Black
  • Boot Type (Left) Bend Limiting
  • Boot Type (Right) Bend Limiting
  • Boot Color (Left) Black
  • Boot Color (Right) Black
  • Polarity Flipped
  • Ferrule Material Zirconia
  • Cable Assembly Fiber Diameter 62.5/125
  • Outside Cable Diameter 7.5
  • Cable Assembly Length 9.85 – 10.15
1-1828936-0 Fiber Optic Patch Cable Assemblies  1
PRODUCT
  1. Fiber Optics
  2. Fiber Optic Patch Cable Assemblies
  1. CA FO 2FIB B/O SM LC ODVA 1-1828936-0
active
  • Fiber Optic Cable Type OFNR
  • Fiber Optic Mode Singlemode
  • Connector Type (End A) LC Duplex Plug
  • Connector Type (End B) LC Duplex Plug
  • Cable Assembly Type LC Duplex
  • Fiber Type SM
  • Number of Fibers 2
  • Cable Buffering Tight Buffer
  • Number of Connectors (End B) 2
  • Number of Connectors (End A) 2
  • Insertion Loss A (Max) .21
  • Insertion Loss B (Max) .21
  • Return Loss 55
  • Cable Flammability Rating OFNR (Riser) Jacket
  • Connector Color (End A) Blue
  • Connector Color (End B) Blue
  • Cable Color Black
  • Boot Type (Left) Bend Limiting
  • Boot Type (Right) Bend Limiting
  • Boot Color (Left) Black
  • Boot Color (Right) Black
  • Polarity Flipped
  • Ferrule Material Zirconia
  • Cable Assembly Fiber Diameter 9/125
  • Outside Cable Diameter 7.5
  • Cable Assembly Length 9.85 – 10.15
1-1828936-1 Fiber Optic Patch Cable Assemblies  1
PRODUCT
  1. Fiber Optics
  2. Fiber Optic Patch Cable Assemblies
  1. CA FO 2FIB B/O SM LC ODVA 1-1828936-1
active
  • Fiber Optic Cable Type OFNR
  • Fiber Optic Mode Singlemode
  • Connector Type (End A) LC Duplex Plug
  • Connector Type (End B) LC Duplex Plug
  • Cable Assembly Type LC Duplex
  • Fiber Type SM
  • Number of Fibers 2
  • Cable Buffering Tight Buffer
  • Number of Connectors (End B) 2
  • Number of Connectors (End A) 2
  • Insertion Loss A (Max) .21
  • Insertion Loss B (Max) .21
  • Return Loss 55
  • Cable Flammability Rating OFNR (Riser) Jacket
  • Connector Color (End A) Blue
  • Connector Color (End B) Blue
  • Cable Color Black
  • Boot Type (Left) Bend Limiting
  • Boot Type (Right) Bend Limiting
  • Boot Color (Left) Black
  • Boot Color (Right) Black
  • Polarity Flipped
  • Ferrule Material Zirconia
  • Cable Assembly Fiber Diameter 9/125
  • Outside Cable Diameter 7.5
  • Cable Assembly Length 10.85 – 11.15
1-1985524-0 Fiber Optic Patch Cable Assemblies  1
PRODUCT
  1. Fiber Optics
  2. Fiber Optic Patch Cable Assemblies
  1. C/A,2 FBR B/O 62.5/125,ODVA TO LC 1-1985524-0
active
  • Fiber Optic Cable Type OFNR
  • Fiber Optic Mode Multimode
  • Connector Type (End A) LC Duplex Plug
  • Connector Type (End B) LC Duplex Plug
  • Cable Assembly Type LC Duplex
  • Fiber Type OM1
  • Number of Fibers 2
  • Cable Buffering Tight Buffer
  • Number of Connectors (End B) 2
  • Number of Connectors (End A) 2
  • Insertion Loss A (Max) .52
  • Insertion Loss B (Max) .52
  • Return Loss 30
  • Cable Flammability Rating OFNR (Riser) Jacket
  • Connector Color (End A) Beige
  • Connector Color (End B) Beige
  • Cable Color Black
  • Boot Type (Left) Bend Limiting
  • Boot Type (Right) Bend Limiting
  • Boot Color (Left) Beige
  • Boot Color (Right) Beige
  • Polarity Flipped
  • Ferrule Material Zirconia
  • Cable Assembly Fiber Diameter 62.5/125
  • Outside Cable Diameter 7.5
  • Cable Assembly Length 10
1-1985837-0 Rugged Fiber Cable Assemblies
PRODUCT
  1. Fiber Optics
  2. Rugged Fiber Cable Assemblies
  1. FOMM50 ODC LEAD 5.5 4PLUG - LC/DPX 10M 1-1985837-0
active
  • Fiber Optic Cable Type Fiber Optic Cable (FOCAB) ODC
  • Fiber Optic Mode Multimode
  • Connector Type (End A) Fiber Optic Kit (FOKIT) ODC Plug
  • Connector Type (End B) LC Duplex Plug
  • Cable Assembly Type Fiber Optic Kit (FOKIT) ODC to LC Duplex
  • Number of Fibers 4
  • Cable Buffering Tight Buffer
  • Connector Color (End A) Beige
  • Connector Color (End B) Beige
  • Cable Color Black
  • Boot Type (Right) Bend Limiting
  • Boot Color (Left) Black
  • Boot Color (Right) Beige
  • Cable Assembly Fiber Diameter 50/125
  • Outside Cable Diameter 5.5
  • Cable Assembly Length 10
1-2061348-0 Rugged Fiber Cable Assemblies  1
PRODUCT
  1. Fiber Optics
  2. Rugged Fiber Cable Assemblies
  1. FOSM LEAD LC/DPX ODVA - LC/DPX 10M 1-2061348-0
active
  • Protection & Strain Relief Accessory Type Protective Cap
  • Fiber Optic Cable Type Fiber Optic Cable (FOCAB)
  • Fiber Optic Mode Singlemode
  • Connector Type (End A) LC with ODVA Adapter Plug
  • Connector Type (End B) LC Duplex Plug
  • Cable Assembly Type LC with ODVA Adapter to LC Duplex
  • Fiber Type SM
  • Number of Fibers 2
  • Cable Buffering Tight Buffer
  • Exit Angle to Exit Angle 180° to 180°
  • Connector Color (End A) Blue
  • Connector Color (End B) Blue
  • Cable Color Black
  • Boot Type (Left) Standard
  • Boot Type (Right) Bend Limiting
  • Boot Color (Left) Black
  • Boot Color (Right) Blue
  • Cable Assembly Fiber Diameter 9/125
  • Outside Cable Diameter 5.5
  • Cable Assembly Length 9.85 – 10.15
1-2061846-0 Rugged Fiber Cable Assemblies
PRODUCT
  1. Fiber Optics
  2. Rugged Fiber Cable Assemblies
  1. FOSM GLARO LEAD 4.8 FXS LCD-LCD 10 M 1-2061846-0
active
  • Fiber Optic Cable Type Fiber Optic Cable (FOCAB)
  • Fiber Optic Mode Singlemode
  • Connector Type (End A) FULLAXS LC Duplex Plug
  • Connector Type (End B) LC Duplex Plug
  • Cable Assembly Type FULLAXS LC Duplex to LC Duplex
  • Fiber Type SM
  • Rugged Fiber Cable Assembly System FullAXS
  • Number of Fibers 2
  • Cable Buffering Semi-Tight Buffer
  • Exit Angle to Exit Angle 180° to 180°
  • Connector Color (End A) Blue
  • Connector Color (End B) Blue
  • Cable Color Black
  • Boot Type (Left) Bend Limiting
  • Boot Type (Right) Bend Limiting
  • Boot Color (Left) Blue
  • Boot Color (Right) Blue
  • Cable Assembly Fiber Diameter 9/125
  • Outside Cable Diameter 4.8
  • Cable Assembly Length 10
1-2061897-0 Rugged Fiber Cable Assemblies
PRODUCT
  1. Fiber Optics
  2. Rugged Fiber Cable Assemblies
  1. FOSM GLARO LEAD 4.8 LCD - LDC 10 M 1-2061897-0
active
  • Protection & Strain Relief Accessory Type Protective Cap
  • Fiber Optic Cable Type Fiber Optic Cable (FOCAB)
  • Fiber Optic Mode Singlemode
  • Connector Type (End A) LC Duplex Plug
  • Connector Type (End B) LC Duplex Plug
  • Cable Assembly Type LC Duplex
  • Fiber Type SM
  • Number of Fibers 2
  • Connector Color (End A) Blue
  • Connector Color (End B) Blue
  • Cable Color Black
  • Boot Type (Left) Bend Limiting
  • Boot Type (Right) Bend Limiting
  • Boot Color (Left) White
  • Boot Color (Right) White
  • Cable Assembly Fiber Diameter 9/125
  • Outside Cable Diameter 4.8
  • Cable Assembly Length 10
1-2064140-0 Fiber Optic Patch Cable Assemblies  1
PRODUCT
  1. Fiber Optics
  2. Fiber Optic Patch Cable Assemblies
  1. FOSM ODC LEAD 5.5 2PLUG-LC/PC DUAL 10M 1-2064140-0
active
  • Fiber Optic Cable Type Fiber Optic Cable (FOCAB) ODC
  • Fiber Optic Mode Singlemode
  • Connector Type (End A) Fiber Optic Kit (FOKIT) ODC Plug
  • Connector Type (End B) LC Simplex Plug
  • Cable Assembly Type Fiber Optic Kit (FOKIT) ODC to LC Simplex
  • Fiber Type SM
  • Number of Fibers 2
  • Cable Buffering Tight Buffer
  • Number of Connectors (End B) 2
  • Number of Connectors (End A) 1
  • Insertion Loss A (Max) 1
  • Insertion Loss B (Max) 1
  • Return Loss 45
  • Connector Color (End A) Blue
  • Connector Color (End B) Blue
  • Cable Color Black
  • Boot Type (Left) Standard
  • Boot Type (Right) Bend Limiting
  • Boot Color (Left) Black
  • Boot Color (Right) Blue
  • Ferrule Material Ceramic
  • Cable Assembly Fiber Diameter 9/125
  • Outside Cable Diameter 5.5
  • Cable Assembly Length 10
1-2064915-0 Fiber Optic Patch Cable Assemblies  1
PRODUCT
  1. Fiber Optics
  2. Fiber Optic Patch Cable Assemblies
  1. C/A,F/O,2F I/O MM50 OM3,SCLC DPX 1-2064915-0
active
  • Fiber Optic Cable Type OFNR
  • Fiber Optic Mode Multimode
  • Connector Type (End A) LC Duplex Plug
  • Connector Type (End B) LC Duplex Plug
  • Cable Assembly Type LC Duplex
  • Fiber Type OM3
  • Number of Fibers 2
  • Cable Buffering Tight Buffer
  • Number of Connectors (End B) 2
  • Number of Connectors (End A) 2
  • Insertion Loss A (Max) .54
  • Insertion Loss B (Max) .54
  • Return Loss 30
  • Cable Flammability Rating OFNR (Riser) Jacket
  • Connector Color (End A) Black
  • Connector Color (End B) Black
  • Cable Color Black
  • Boot Type (Left) Standard
  • Boot Type (Right) Standard
  • Boot Color (Left) Black
  • Boot Color (Right) Black
  • Polarity Flipped
  • Ferrule Material Ceramic
  • Cable Assembly Fiber Diameter 50/125
  • Outside Cable Diameter 7.5
  • Cable Assembly Length 10
1-2064915-2 Fiber Optic Patch Cable Assemblies  1
PRODUCT
  1. Fiber Optics
  2. Fiber Optic Patch Cable Assemblies
  1. C/A,F/O,2F I/O MM50 OM3,SCLC DPX 1-2064915-2
active
  • Fiber Optic Cable Type OFNR
  • Fiber Optic Mode Multimode
  • Connector Type (End A) LC Duplex Plug
  • Connector Type (End B) LC Duplex Plug
  • Cable Assembly Type LC Duplex
  • Fiber Type OM3
  • Number of Fibers 2
  • Cable Buffering Tight Buffer
  • Number of Connectors (End B) 2
  • Number of Connectors (End A) 2
  • Insertion Loss A (Max) .54
  • Insertion Loss B (Max) .54
  • Return Loss 30
  • Cable Flammability Rating OFNR (Riser) Jacket
  • Connector Color (End A) Black
  • Connector Color (End B) Black
  • Cable Color Black
  • Boot Type (Left) Standard
  • Boot Type (Right) Standard
  • Boot Color (Left) Black
  • Boot Color (Right) Black
  • Polarity Flipped
  • Ferrule Material Ceramic
  • Cable Assembly Fiber Diameter 50/125
  • Outside Cable Diameter 7.5
  • Cable Assembly Length 12