2064140-5 Fiber Optic Patch Cable Assemblies  1
PRODUCT
  1. Fiber Optics
  2. Fiber Optic Patch Cable Assemblies
  1. CA ODC 2F PL-LC SIM SM 2064140-5
active
  • Fiber Optic Cable Type Fiber Optic Cable (FOCAB) ODC
  • Fiber Optic Mode Singlemode
  • Connector Type (End A) Fiber Optic Kit (FOKIT) ODC Plug
  • Connector Type (End B) LC Simplex Plug
  • Cable Assembly Type Fiber Optic Kit (FOKIT) ODC to LC Simplex
  • Fiber Type SM
  • Number of Fibers 2
  • Cable Buffering Tight Buffer
  • Number of Connectors (End B) 2
  • Number of Connectors (End A) 1
  • Insertion Loss A (Max) 1
  • Insertion Loss B (Max) 1
  • Return Loss 45
  • Connector Color (End A) Blue
  • Connector Color (End B) Blue
  • Cable Color Black
  • Boot Type (Left) Standard
  • Boot Type (Right) Bend Limiting
  • Boot Color (Left) Black
  • Boot Color (Right) Blue
  • Ferrule Material Ceramic
  • Cable Assembly Fiber Diameter 9/125
  • Outside Cable Diameter 5.5
  • Cable Assembly Length 5
1-1985837-0 Rugged Fiber Cable Assemblies
PRODUCT
  1. Fiber Optics
  2. Rugged Fiber Cable Assemblies
  1. FOMM50 ODC LEAD 5.5 4PLUG - LC/DPX 10M 1-1985837-0
active
  • Fiber Optic Cable Type Fiber Optic Cable (FOCAB) ODC
  • Fiber Optic Mode Multimode
  • Connector Type (End A) Fiber Optic Kit (FOKIT) ODC Plug
  • Connector Type (End B) LC Duplex Plug
  • Cable Assembly Type Fiber Optic Kit (FOKIT) ODC to LC Duplex
  • Number of Fibers 4
  • Cable Buffering Tight Buffer
  • Connector Color (End A) Beige
  • Connector Color (End B) Beige
  • Cable Color Black
  • Boot Type (Right) Bend Limiting
  • Boot Color (Left) Black
  • Boot Color (Right) Beige
  • Cable Assembly Fiber Diameter 50/125
  • Outside Cable Diameter 5.5
  • Cable Assembly Length 10
1-2064140-0 Fiber Optic Patch Cable Assemblies  1
PRODUCT
  1. Fiber Optics
  2. Fiber Optic Patch Cable Assemblies
  1. FOSM ODC LEAD 5.5 2PLUG-LC/PC DUAL 10M 1-2064140-0
active
  • Fiber Optic Cable Type Fiber Optic Cable (FOCAB) ODC
  • Fiber Optic Mode Singlemode
  • Connector Type (End A) Fiber Optic Kit (FOKIT) ODC Plug
  • Connector Type (End B) LC Simplex Plug
  • Cable Assembly Type Fiber Optic Kit (FOKIT) ODC to LC Simplex
  • Fiber Type SM
  • Number of Fibers 2
  • Cable Buffering Tight Buffer
  • Number of Connectors (End B) 2
  • Number of Connectors (End A) 1
  • Insertion Loss A (Max) 1
  • Insertion Loss B (Max) 1
  • Return Loss 45
  • Connector Color (End A) Blue
  • Connector Color (End B) Blue
  • Cable Color Black
  • Boot Type (Left) Standard
  • Boot Type (Right) Bend Limiting
  • Boot Color (Left) Black
  • Boot Color (Right) Blue
  • Ferrule Material Ceramic
  • Cable Assembly Fiber Diameter 9/125
  • Outside Cable Diameter 5.5
  • Cable Assembly Length 10
1985834-3 Fiber Optic Patch Cable Assemblies
PRODUCT
  1. Fiber Optics
  2. Fiber Optic Patch Cable Assemblies
  1. FOSM ODC LEAD 5.5 2PLUG-LC/DPX 3.0M 1985834-3
active
  • Fiber Optic Cable Type Fiber Optic Cable (FOCAB) ODC
  • Fiber Optic Mode Singlemode
  • Connector Type (End A) Fiber Optic Kit (FOKIT) ODC Plug
  • Connector Type (End B) LC Duplex Plug
  • Cable Assembly Type Fiber Optic Kit (FOKIT) ODC to LC Duplex
  • Fiber Type OM1
  • Number of Fibers 2
  • Cable Buffering Tight Buffer
  • Number of Connectors (End B) 2
  • Number of Connectors (End A) 1
  • Insertion Loss A (Max) 1
  • Insertion Loss B (Max) 1
  • Return Loss 45
  • Cable Flammability Rating OFNR (Riser) Jacket
  • Connector Color (End A) Blue
  • Connector Color (End B) Blue
  • Cable Color Black
  • Boot Type (Left) Bend Limiting
  • Boot Type (Right) Bend Limiting
  • Boot Color (Left) Black
  • Boot Color (Right) Blue
  • Polarity Pair Flipped
  • Ferrule Material Zirconia
  • Cable Assembly Fiber Diameter 9/125
  • Outside Cable Diameter 5.5
  • Cable Assembly Length 3
1985837-3 Rugged Fiber Cable Assemblies  1
PRODUCT
  1. Fiber Optics
  2. Rugged Fiber Cable Assemblies
  1. FOMM50 ODC LEAD 5.5 4PLUG - LC/DPX 3M 1985837-3
active
  • Fiber Optic Cable Type Fiber Optic Cable (FOCAB) ODC
  • Fiber Optic Mode Multimode
  • Connector Type (End A) Fiber Optic Kit (FOKIT) ODC Plug
  • Connector Type (End B) LC Duplex Plug
  • Cable Assembly Type Fiber Optic Kit (FOKIT) ODC to LC Duplex
  • Number of Fibers 4
  • Cable Buffering Tight Buffer
  • Connector Color (End A) Beige
  • Connector Color (End B) Beige
  • Cable Color Black
  • Boot Type (Right) Bend Limiting
  • Boot Color (Left) Black
  • Boot Color (Right) Beige
  • Cable Assembly Fiber Diameter 50/125
  • Outside Cable Diameter 5.5
  • Cable Assembly Length 3
1985839-2 Fiber Optic Patch Cable Assemblies
PRODUCT
  1. Fiber Optics
  2. Fiber Optic Patch Cable Assemblies
  1. FOSM ODC LEAD 1.9 2SOCKET-LC/D 1985839-2
active
  • Fiber Optic Cable Type Fiber Optic Cable (FOCAB) ODC
  • Fiber Optic Mode Singlemode
  • Connector Type (End A) Fiber Optic Kit (FOKIT) ODC Socket
  • Connector Type (End B) LC Duplex Plug
  • Cable Assembly Type Fiber Optic Kit (FOKIT) ODC to LC Duplex
  • Fiber Type SM
  • Number of Fibers 2
  • Cable Buffering Tight Buffer
  • Number of Connectors (End B) 2
  • Number of Connectors (End A) 1
  • Insertion Loss A (Max) 1
  • Insertion Loss B (Max) 1
  • Return Loss 45
  • Cable Flammability Rating OFNR (Riser) Jacket
  • Connector Color (End A) Blue
  • Connector Color (End B) Blue
  • Cable Color Yellow
  • Boot Type (Left) Bend Limiting
  • Boot Type (Right) Bend Limiting
  • Boot Color (Left) Black
  • Boot Color (Right) Blue
  • Ferrule Material Zirconia
  • Cable Assembly Fiber Diameter 9/125
  • Outside Cable Diameter 1.9
  • Cable Assembly Length .2
1985839-3 Fiber Optic Patch Cable Assemblies
PRODUCT
  1. Fiber Optics
  2. Fiber Optic Patch Cable Assemblies
  1. FOSM ODC LEAD 1.9 2SOCKET-LC/DPX 0.3M 1985839-3
active
  • Fiber Optic Cable Type Fiber Optic Cable (FOCAB) ODC
  • Fiber Optic Mode Singlemode
  • Connector Type (End A) Fiber Optic Kit (FOKIT) ODC Socket
  • Connector Type (End B) LC Duplex Plug
  • Cable Assembly Type Fiber Optic Kit (FOKIT) ODC to LC Duplex
  • Fiber Type SM
  • Number of Fibers 2
  • Cable Buffering Tight Buffer
  • Number of Connectors (End B) 2
  • Number of Connectors (End A) 1
  • Insertion Loss A (Max) 1
  • Insertion Loss B (Max) 1
  • Return Loss 45
  • Cable Flammability Rating OFNR (Riser) Jacket
  • Connector Color (End A) Blue
  • Connector Color (End B) Blue
  • Cable Color Yellow
  • Boot Type (Left) Bend Limiting
  • Boot Type (Right) Bend Limiting
  • Boot Color (Left) Black
  • Boot Color (Right) Blue
  • Ferrule Material Zirconia
  • Cable Assembly Fiber Diameter 9/125
  • Outside Cable Diameter 1.9
  • Cable Assembly Length .3
2-1985837-5 Rugged Fiber Cable Assemblies
PRODUCT
  1. Fiber Optics
  2. Rugged Fiber Cable Assemblies
  1. FOMM50 ODC LEAD 5.5 4PLUG - LC/DPX 25M 2-1985837-5
active
  • Fiber Optic Cable Type Fiber Optic Cable (FOCAB) ODC
  • Fiber Optic Mode Multimode
  • Connector Type (End A) Fiber Optic Kit (FOKIT) ODC Plug
  • Connector Type (End B) LC Duplex Plug
  • Cable Assembly Type Fiber Optic Kit (FOKIT) ODC to LC Duplex
  • Number of Fibers 4
  • Cable Buffering Tight Buffer
  • Connector Color (End A) Beige
  • Connector Color (End B) Beige
  • Cable Color Black
  • Boot Type (Right) Bend Limiting
  • Boot Color (Left) Black
  • Boot Color (Right) Beige
  • Cable Assembly Fiber Diameter 50/125
  • Outside Cable Diameter 5.5
  • Cable Assembly Length 150
5-1985837-0 Rugged Fiber Cable Assemblies
PRODUCT
  1. Fiber Optics
  2. Rugged Fiber Cable Assemblies
  1. FOMM50 ODC LEAD 5.5 4PLUG - LC/DPX 50M 5-1985837-0
active
  • Fiber Optic Cable Type Fiber Optic Cable (FOCAB) ODC
  • Fiber Optic Mode Multimode
  • Connector Type (End A) Fiber Optic Kit (FOKIT) ODC Plug
  • Connector Type (End B) LC Duplex Plug
  • Cable Assembly Type Fiber Optic Kit (FOKIT) ODC to LC Duplex
  • Number of Fibers 4
  • Cable Buffering Tight Buffer
  • Connector Color (End A) Beige
  • Connector Color (End B) Beige
  • Cable Color Black
  • Boot Type (Right) Bend Limiting
  • Boot Color (Left) Black
  • Boot Color (Right) Beige
  • Cable Assembly Fiber Diameter 50/125
  • Outside Cable Diameter 5.5
  • Cable Assembly Length 50
7-1985834-0 Fiber Optic Patch Cable Assemblies
PRODUCT
  1. Fiber Optics
  2. Fiber Optic Patch Cable Assemblies
  1. FOSM ODC LEAD 5.5 2PLUG-LC/DPX 70.0M 7-1985834-0
active
  • Fiber Optic Cable Type Fiber Optic Cable (FOCAB) ODC
  • Fiber Optic Mode Singlemode
  • Connector Type (End A) Fiber Optic Kit (FOKIT) ODC Plug
  • Connector Type (End B) LC Duplex Plug
  • Cable Assembly Type Fiber Optic Kit (FOKIT) ODC to LC Duplex
  • Fiber Type SM
  • Number of Fibers 2
  • Cable Buffering Tight Buffer
  • Number of Connectors (End B) 2
  • Insertion Loss A (Max) 1.03
  • Insertion Loss B (Max) 1.03
  • Return Loss 45
  • Connector Color (End A) Blue
  • Connector Color (End B) Blue
  • Cable Color Black
  • Boot Type (Left) Standard
  • Boot Type (Right) Bend Limiting
  • Boot Color (Left) Black
  • Boot Color (Right) Blue
  • Polarity Pair Flipped
  • Ferrule Material Zirconia
  • Cable Assembly Fiber Diameter 9/125
  • Outside Cable Diameter 5.5
  • Cable Assembly Length 70
7-1985834-5 Rugged Fiber Cable Assemblies
PRODUCT
  1. Fiber Optics
  2. Rugged Fiber Cable Assemblies
  1. FOSM ODC LEAD 5.5 2PLUG-LC/DPX 75.0M 7-1985834-5
active
  • Fiber Optic Cable Type Fiber Optic Cable (FOCAB) ODC
  • Fiber Optic Mode Singlemode
  • Connector Type (End A) Fiber Optic Kit (FOKIT) ODC Plug
  • Connector Type (End B) LC Duplex Plug
  • Cable Assembly Type Fiber Optic Kit (FOKIT) ODC to LC Duplex
  • Fiber Type SM
  • Number of Fibers 2
  • Cable Buffering Buffered
  • Exit Angle to Exit Angle 180° to 180°
  • Connector Color (End A) Blue
  • Connector Color (End B) Blue
  • Cable Color Black
  • Boot Type (Left) Bend Limiting
  • Boot Type (Right) Bend Limiting
  • Boot Color (Left) Blue
  • Boot Color (Right) Blue
  • Cable Assembly Fiber Diameter 9/125
  • Outside Cable Diameter 5.5
  • Cable Assembly Length 75
7-1985837-0 Rugged Fiber Cable Assemblies
PRODUCT
  1. Fiber Optics
  2. Rugged Fiber Cable Assemblies
  1. FOMM50 ODC LEAD 5.5 4PLUG - LC/DPX 70M 7-1985837-0
active
  • Fiber Optic Cable Type Fiber Optic Cable (FOCAB) ODC
  • Fiber Optic Mode Multimode
  • Connector Type (End A) Fiber Optic Kit (FOKIT) ODC Plug
  • Connector Type (End B) LC Duplex Plug
  • Cable Assembly Type Fiber Optic Kit (FOKIT) ODC to LC Duplex
  • Number of Fibers 4
  • Cable Buffering Tight Buffer
  • Connector Color (End A) Beige
  • Connector Color (End B) Beige
  • Cable Color Black
  • Boot Type (Right) Bend Limiting
  • Boot Color (Left) Black
  • Boot Color (Right) Beige
  • Cable Assembly Fiber Diameter 50/125
  • Outside Cable Diameter 5.5
  • Cable Assembly Length 70