202516-1 Rectangular Power Connectors
  • Product Type Housing
  • Housing Type Receptacle
  • Connector System Cable-to-Cable
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Contact Type Socket
  • Number of Positions 42
  • Connector Circuit Configuration (Number of Pos/Type) 36+6
  • Multiple Contact Types With
  • Panel Mount Feature Type Screw Mount
  • Panel Mount Feature With
  • Connector Mounting Type Panel
  • UL Flammability Rating UL 94V-0
  • Housing Color Black
  • Housing Material Phenolic GF
  • Length 23.24
  • Height 65.86
  • Width 19.05
  • Operating Temperature Range -55 – 150
  • Packaging Method Carton
  • Packaging Quantity 70
  • For Use With Standard 50 Position Hardware
202757-1 Rectangular Power Connectors
  • Product Type Housing
  • Housing Type Receptacle
  • Connector System Cable-to-Cable
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Contact Type Pin
  • Number of Positions 6
  • Number of Rows 3
  • Panel Mount Feature Type Screw Mount
  • Panel Mount Feature With
  • Connector Mounting Type Panel
  • Centerline (Pitch) 3.81
  • UL Flammability Rating UL 94V-0
  • Housing Color Black
  • Housing Material Phenolic GF
  • Length 19.23
  • Height 25.4
  • Width 9.65
  • Operating Temperature Range -55 – 150
  • Packaging Method Carton
  • Packaging Quantity 363
  • For Use With Plug Block 202756
202757-3 Rectangular Power Connectors
  • Product Type Housing
  • Housing Type Receptacle
  • Connector System Cable-to-Cable
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Contact Type Pin
  • Number of Positions 6
  • Number of Rows 3
  • Panel Mount Feature Type Screw Mount
  • Panel Mount Feature With
  • Connector Mounting Type Panel
  • Centerline (Pitch) 3.81
  • UL Flammability Rating UL 94V-0
  • Housing Color Blue
  • Housing Material Diallyl Phthalate
  • Length 19.23
  • Height 25.4
  • Width 9.65
  • Operating Temperature Range -65 – 125
  • Packaging Method Carton
  • Packaging Quantity 363
  • For Use With Plug Block 202756
205043-1 Rectangular Power Connectors
  • Product Type Housing
  • Housing Type Receptacle
  • Connector System Cable-to-Cable
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Contact Type Socket
  • Number of Positions 12
  • Panel Mount Feature Type Screw Mount
  • Panel Mount Feature With
  • Connector Mounting Type Panel
  • UL Flammability Rating UL 94V-0
  • Housing Color Black
  • Housing Material Phenolic GF
  • Length 38.1
  • Height 65.91
  • Width 28.19
  • Operating Temperature Range -55 – 150
  • Packaging Method Package
  • Packaging Quantity 1
  • For Use With Plug Block 205042
200867-1 Rectangular Connector Hardware
  • Thread Size 6-32 [M3.5 x .6]
  • Product Type Hardware
  • Strain Relief Without
  • Thread Lead Type Double
  • Material Zinc Alloy
  • Mounting Hardware Jackscrew Pin and Jackscrew Tip Female
  • Hardware Type Jackscrew Kit
  • Jackscrew Type Turnable
  • Jackscrew Style Long
  • Jackscrew Finish Non-Hexavalent Chromate
  • Jackscrew Material Zinc Alloy
  • Length 43.26
  • Width 7.92
  • Height 7.92
  • For Use With 12 Position High Current Connectors
  • Packaging Method Bag
  • Packaging Quantity 100
  • Comment Two required.
201037-1 Rectangular Power Connectors
  • Product Type Housing
  • Housing Type Receptacle
  • Connector System Cable-to-Panel
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Contact Type Socket
  • Number of Positions 104
  • Panel Mount Feature Type Screw Mount
  • Panel Mount Feature With
  • Connector Mounting Type Panel
  • Centerline (Pitch) 4.57
  • UL Flammability Rating UL 94V-0
  • Housing Color Black
  • Housing Material Phenolic
  • Length 23.24
  • Height 69.85
  • Width 38.79
  • Operating Temperature Range -55 – 150
  • Packaging Method Carton
  • Packaging Quantity 35
  • For Use With Pin Housing