1-1825007-0 Rotary Switches
  • Illuminated No
  • Actuator Style Flush
  • Switch Style Rotary
  • Switch Type Rotary DIP
  • Sealed Yes
  • Code Type Decimal
  • Product Type Switch
  • Removable Tape Seal Without
  • Number of Positions 10
  • Number of Switches 10
  • Voltage Rating 20
  • Voltage Rating 20
  • Contact Mating Area Plating Material Gold Flash
  • Contact Base Material Copper Alloy
  • Solder Tail Contact Plating Gold Flash over Nickel
  • Termination Style Outside L
  • Mounting Type Surface Mount
  • Mounting Angle Vertical
  • Housing Material Thermoplastic
  • Centerline 2.54
  • Oil-Tight No
  • UL Flammability Rating UL 94V-0
  • Packaging Method Tape & Reel