2129260-1 Docking Connectors  1
PRODUCT
  1. Connectors
  2. Docking Connectors
  1. REC ASSY 0.6mm CHAMP DOCKING C 2129260-1
active
  • Docking Connector Style Receptacle
  • Connector System Cable-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Number of Positions 40
  • Number of Rows 3
  • Number of Signal Positions 40
  • Number of Power Positions 0
  • PCB Mount Orientation Right Angle
  • Shell Base Material Stainless Steel
  • Contact Base Material Copper Alloy
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Material Thickness .38
  • Number of Utility Contacts 0
  • Contact Current Rating (Max) .5
  • Termination Post & Tail Length 1.5
  • Termination Method to Printed Circuit Board Surface Mount
  • PCB Mount Alignment With
  • PCB Mount Retention Type Hold-Down Post
  • PCB Mount Retention With
  • Connector Mounting Type Board Mount
  • Housing Color Black
  • Housing Material Thermoplastic
  • Centerline (Pitch) .6
  • Operating Temperature Range -40 – 85
  • Circuit Application Power & Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Method Reel
  • Packaging Quantity 600
6367550-7 Docking Connectors
PRODUCT
  1. Connectors
  2. Docking Connectors
  1. ASSY Z-DOK+6 HOST BOARD 56PR L 6367550-7
active
  • Ground Component Type Signal Ground Contacts
  • Grounding Options PCB Ground
  • Docking Connector Style Plug
  • Connector System Cable-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Number of Pairs 56
  • Number of Positions 192
  • Number of Rows 6
  • Number of Signal Positions 168
  • Number of Power Positions 0
  • PCB Mount Orientation Right Angle
  • Ground Plate Plating Material Tin over Nickel
  • Contact Base Material Copper Alloy
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Material Thickness .76
  • Number of Utility Contacts 6
  • Contact Current Rating (Max) .5
  • Termination Post & Tail Length 3.1
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • PCB Mount Retention Type Utility Contact
  • PCB Mount Retention With
  • Connector Mounting Type Board Mount
  • Housing Color Natural
  • Housing Material Polyester
  • Centerline (Pitch) 2.54
  • Operating Temperature Range -55 – 85
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Method Package
  • Packaging Quantity 5
229913-1 Docking Connectors
PRODUCT
  1. Connectors
  2. Docking Connectors
  1. KIT, RCPT, 50 POS, B SLOT 229913-1
active
  • Docking Connector Style Receptacle
  • Connector System Cable-to-Board
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Number of Positions 50
  • Number of Rows 2
  • Contact Current Rating (Max) 1
  • Centerline (Pitch) 2.16
  • Operating Temperature Range -40 – 75
  • Circuit Application Signal
2129261-1 Docking Connectors  1
PRODUCT
  1. Connectors
  2. Docking Connectors
  1. PLUG ASSY 0.6mm CHAMP DOCKING 2129261-1
active
  • Docking Connector Style Plug
  • Connector System Cable-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Number of Positions 40
  • Number of Rows 3
  • Number of Signal Positions 40
  • Number of Power Positions 0
  • PCB Mount Orientation Vertical
  • Shell Base Material Stainless Steel
  • Contact Base Material Copper Alloy
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Material Thickness .38
  • Number of Utility Contacts 0
  • Contact Current Rating (Max) .5
  • Termination Post & Tail Length 1.7
  • Termination Method to Printed Circuit Board Surface Mount
  • PCB Mount Alignment With
  • PCB Mount Retention Type Hold-Down Post
  • PCB Mount Retention With
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) .6
  • Operating Temperature Range -40 – 85
  • Circuit Application Power & Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Method Reel
  • Packaging Quantity 300
5-5175474-7 Docking Connectors  1
PRODUCT
  1. Connectors
  2. Docking Connectors
  1. .050CL,CHAMP,R/TANG RCPT,60POS 5-5175474-7
active
  • Docking Connector Style Plug
  • Connector System Board-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Number of Positions 60
  • Number of Rows 1
  • Number of Signal Positions 60
  • PCB Mount Orientation Right Angle
  • Contact Current Rating (Max) 1
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • PCB Mount Retention Type Retention Leg
  • PCB Mount Retention With
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) 1.27
  • Operating Temperature Range -55 – 85
  • Circuit Application Signal
3-5179275-8 Docking Connectors  1
PRODUCT
  1. Connectors
  2. Docking Connectors
  1. CHAMP 050-I PLUG H ASSY 68P 3-5179275-8
active
  • Docking Connector Style Plug
  • Connector System Board-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Number of Positions 68
  • Number of Rows 1
  • Number of Signal Positions 68
  • PCB Mount Orientation Right Angle
  • Contact Current Rating (Max) 1
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • PCB Mount Retention Type Retention Leg
  • PCB Mount Retention With
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) 1.27
  • Operating Temperature Range -55 – 85
  • Circuit Application Signal
2129276-1 Docking Connectors  1
PRODUCT
  1. Connectors
  2. Docking Connectors
  1. PLUG ASSY 0.6mm CHAMP DOCKING 2129276-1
active
  • Docking Connector Style Plug
  • Connector System Cable-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Number of Positions 40
  • Number of Rows 3
  • Number of Signal Positions 40
  • Number of Power Positions 0
  • PCB Mount Orientation Vertical
  • Shell Base Material Stainless Steel
  • Contact Base Material Copper Alloy
  • Contact Mating Area Plating Material Gold
  • Number of Utility Contacts 0
  • Contact Current Rating (Max) .5
  • Termination Post & Tail Length 1.5
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • PCB Mount Alignment With
  • PCB Mount Retention Type Hold-Down Post
  • PCB Mount Retention With
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) .6
  • Operating Temperature Range -40 – 85
  • Circuit Application Power & Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Method Tray
  • Packaging Quantity 60
6-5175473-0 Docking Connectors  1
PRODUCT
  1. Connectors
  2. Docking Connectors
  1. .050CL,CHAMP,VERT PLUG,100 POS 6-5175473-0
active
  • Docking Connector Style Plug
  • Connector System Board-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Number of Positions 100
  • Number of Rows 1
  • Number of Signal Positions 100
  • PCB Mount Orientation Vertical
  • Contact Current Rating (Max) 1
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • PCB Mount Retention Type Retention Leg
  • PCB Mount Retention With
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) 1.27
  • Operating Temperature Range -55 – 85
  • Circuit Application Signal
2129260-2 Docking Connectors  1
PRODUCT
  1. Connectors
  2. Docking Connectors
  1. REC ASSY 0.6mm CHAMP DOCKING C 2129260-2
active
  • Docking Connector Style Receptacle
  • Connector System Cable-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Number of Positions 40
  • Number of Rows 3
  • Number of Signal Positions 40
  • Number of Power Positions 0
  • PCB Mount Orientation Right Angle
  • Shell Base Material Stainless Steel
  • Contact Base Material Copper Alloy
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Material Thickness .38
  • Number of Utility Contacts 0
  • Contact Current Rating (Max) .5
  • Termination Post & Tail Length 1.5
  • Termination Method to Printed Circuit Board Surface Mount
  • PCB Mount Alignment With
  • PCB Mount Retention Type Hold-Down Post
  • PCB Mount Retention With
  • Connector Mounting Type Board Mount
  • Housing Color Black
  • Housing Material Thermoplastic
  • Centerline (Pitch) .6
  • Operating Temperature Range -40 – 85
  • Circuit Application Power & Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Method Reel
  • Packaging Quantity 600
5-5175473-1 Docking Connectors
PRODUCT
  1. Connectors
  2. Docking Connectors
  1. .050CL CHAMP VERT PLUG 20 POS 5-5175473-1
active
  • Docking Connector Style Plug
  • Number of Positions 20
  • Circuit Application Power, Signal & Data
552488-1 Docking Connectors
PRODUCT
  1. Connectors
  2. Docking Connectors
  1. ASSY, PLUG, 64 POS, E SLOT 552488-1
active
  • Docking Connector Style Plug
  • Connector System Cable-to-Cable
  • Connector & Contact Terminates To Wire & Cable
  • Number of Positions 64
  • Contact Base Material Copper Alloy
  • Contact Current Rating (Max) 3.5
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Centerline (Pitch) 2.16
  • Operating Temperature Range -40 – 75
  • Circuit Application Power, Signal & Data
5787855-2 Docking Connectors
PRODUCT
  1. Connectors
  2. Docking Connectors
  1. 200 CMP DCK RA PLG REV SEQ3.18 5787855-2
active
  • Ground Component Type Grounding Plate
  • Grounding Options Panel Ground
  • Docking Connector Style Plug
  • Connector System Cable-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Number of Positions 200
  • Number of Rows 8
  • Number of Signal Positions 200
  • Number of Power Positions 0
  • PCB Mount Orientation Right Angle
  • Shell Base Material Carbon Steel
  • Ground Plate Material Stainless Steel
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Mating Area Plating Material Gold
  • Number of Utility Contacts 0
  • Contact Current Rating (Max) .5
  • Termination Post & Tail Length 3.18
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • PCB Mount Alignment Without
  • PCB Mount Retention Type Boardlock
  • PCB Mount Retention With
  • Connector Mounting Type Board Mount
  • Housing Color Natural
  • Housing Material Polyester
  • Centerline (Pitch) 1.27
  • Operating Temperature Range -55 – 85
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Method Tray
  • Packaging Quantity 24
2129326-1 Docking Connectors
PRODUCT
  1. Connectors
  2. Docking Connectors
  1. REC ASSY 0.6mm CHAMP DOCKING CONN.40P 2129326-1
active
  • Docking Connector Style Receptacle
  • Connector System Cable-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Number of Positions 40
  • Number of Rows 3
  • Number of Signal Positions 40
  • Number of Power Positions 0
  • PCB Mount Orientation Vertical
  • Shell Base Material Copper Alloy
  • Contact Base Material Copper Alloy
  • Contact Mating Area Plating Material Gold
  • Number of Utility Contacts 0
  • Contact Current Rating (Max) .5
  • Termination Post & Tail Length 1.5
  • Termination Method to Printed Circuit Board Surface Mount
  • PCB Mount Alignment With
  • PCB Mount Retention Type Hold-Down Post
  • PCB Mount Retention Without
  • Connector Mounting Type Board Mount
  • PCB Mount Alignment Type Locating Posts
  • Housing Color Black
  • Housing Material Thermoplastic
  • Centerline (Pitch) .6
  • Operating Temperature Range -40 – 85
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Method Reel
  • Packaging Quantity 600
552470-1 Docking Connectors
PRODUCT
  1. Connectors
  2. Docking Connectors
  1. ASSY, PLUG, 36 POS, E SLOT 552470-1
active
  • Docking Connector Style Plug
  • Connector System Cable-to-Cable
  • Connector & Contact Terminates To Wire & Cable
  • Number of Positions 36
  • Contact Base Material Copper Alloy
  • Contact Current Rating (Max) 3.5
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Centerline (Pitch) 2.16
  • Operating Temperature Range -40 – 75
  • Circuit Application Power, Signal & Data
5787851-1 Docking Connectors
PRODUCT
  1. Connectors
  2. Docking Connectors
  1. 200 50SR CMP LP R/A RCPT DOCK 5787851-1
active
  • Ground Component Type Grounding Plate
  • Grounding Options Panel Ground
  • Docking Connector Style Receptacle
  • Connector System Cable-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Number of Positions 200
  • Number of Rows 8
  • Number of Signal Positions 200
  • Number of Power Positions 0
  • PCB Mount Orientation Right Angle
  • Shell Base Material Carbon Steel
  • Ground Plate Material Stainless Steel
  • Contact Base Material Copper Alloy
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Mating Area Plating Material Gold
  • Number of Utility Contacts 0
  • Contact Current Rating (Max) .5
  • Termination Post & Tail Length 2.49
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • PCB Mount Alignment Without
  • PCB Mount Retention Type Boardlock
  • PCB Mount Retention With
  • Connector Mounting Type Board Mount
  • Housing Color Natural
  • Housing Material Polyester
  • Centerline (Pitch) 1.27
  • Operating Temperature Range -55 – 85
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Method Tray
  • Packaging Quantity 24
5787855-1 Docking Connectors
PRODUCT
  1. Connectors
  2. Docking Connectors
  1. 200 CMP DCK RA PLG REV SEQ 2.5 5787855-1
active
  • Ground Component Type Grounding Plate
  • Grounding Options Panel Ground
  • Docking Connector Style Plug
  • Connector System Cable-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Number of Positions 200
  • Number of Rows 8
  • Number of Signal Positions 200
  • Number of Power Positions 0
  • PCB Mount Orientation Right Angle
  • Shell Base Material Carbon Steel
  • Ground Plate Material Stainless Steel
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Mating Area Plating Material Gold
  • Number of Utility Contacts 0
  • Contact Current Rating (Max) .5
  • Termination Post & Tail Length 2.49
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • PCB Mount Alignment Without
  • PCB Mount Retention Type Boardlock
  • PCB Mount Retention With
  • Connector Mounting Type Board Mount
  • Housing Color Natural
  • Housing Material Polyester
  • Centerline (Pitch) 1.27
  • Operating Temperature Range -55 – 85
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Method Box
  • Packaging Quantity 24
796055-1 Docking Connectors
PRODUCT
  1. Connectors
  2. Docking Connectors
  1. 68 CHAMP R/A ASSY,LC 796055-1
active
  • Docking Connector Style Receptacle
  • Connector System Cable-to-Board
  • Number of Positions 68
1734101-9 Docking Connectors
PRODUCT
  1. Connectors
  2. Docking Connectors
  1. Champ050 series,80pos,Au over PdNi 1734101-9
active
  • Docking Connector Style Plug
  • Connector System Cable-to-Board
  • Number of Positions 80
6367550-8 Docking Connectors
PRODUCT
  1. Connectors
  2. Docking Connectors
  1. ASSY Z-DOK+6 HOST BOARD 64PR L 6367550-8
active
  • Ground Component Type Signal Ground Contacts
  • Grounding Options PCB Ground
  • Docking Connector Style Plug
  • Connector System Cable-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Number of Pairs 64
  • Number of Positions 216
  • Number of Rows 6
  • Number of Signal Positions 192
  • Number of Power Positions 0
  • PCB Mount Orientation Right Angle
  • Ground Plate Plating Material Tin over Nickel
  • Contact Base Material Copper Alloy
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Material Thickness .76
  • Number of Utility Contacts 6
  • Contact Current Rating (Max) .5
  • Termination Post & Tail Length 3.1
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • PCB Mount Retention Type Utility Contact
  • PCB Mount Retention With
  • Connector Mounting Type Board Mount
  • Housing Color Natural
  • Housing Material Polyester
  • Centerline (Pitch) 2.54
  • Operating Temperature Range -55 – 85
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Method Package
  • Packaging Quantity 4
5-5175473-5 Docking Connectors
PRODUCT
  1. Connectors
  2. Docking Connectors
  1. .050CL,CHAMP,VERT PLUG,40 POSN 5-5175473-5
active
  • Docking Connector Style Plug
  • Connector & Contact Terminates To Wire & Cable
  • Number of Positions 40