8136-475G9 DIP & SIP Switches
PRODUCT
  1. Relays, Contactors & Switches
  2. DIP & SIP Switches
  1. 8136-475G9=JUMPER PLUG ASSY 8136-475G9
active
  • DIP & SIP Switch Product Type Jumper Plug Assembly
  • Sealed DIP & SIP Switch No
  • DIP & SIP Switch Type DIP Switch
  • Configuration (Pole-Throw) Single Pole - Single Throw
  • DIP & SIP Switch Voltage Rating 500
  • DIP & SIP Switch Contact Mating Area Plating Material Gold
  • Auto-Insertable No
  • Contact Base Material Phosphor Bronze
  • DIP & SIP Switch Mounting Type Through Hole
  • DIP & SIP Switch Housing Color Black
  • DIP & SIP Switch Housing Material Polyester
  • DIP & SIP Switch Centerline 2.54
  • Operating Temperature Range -65 – 125
  • Comment 2x10–9 Ω
8136-652P4 DIP & SIP Switches
PRODUCT
  1. Relays, Contactors & Switches
  2. DIP & SIP Switches
  1. 8136-652P4=INSULATOR, 8 POSITI 8136-652P4
active
  • DIP & SIP Switch Product Type Accessory
  • Sealed DIP & SIP Switch No
  • DIP & SIP Switch Type DIP Switch
  • Configuration (Pole-Throw) Single Pole - Single Throw
  • DIP & SIP Switch Voltage Rating 500
  • Auto-Insertable No
  • Contact Base Material Phosphor Bronze
  • DIP & SIP Switch Mounting Type Through Hole
  • DIP & SIP Switch Housing Color Black
  • DIP & SIP Switch Housing Material Polyester
  • DIP & SIP Switch Centerline 2.54
  • Operating Temperature Range -65 – 125
  • Comment 2x10–9 Ω
8136-651P2 DIP & SIP Switches
PRODUCT
  1. Relays, Contactors & Switches
  2. DIP & SIP Switches
  1. 8136-651P2=PIN 3.2.1 GOLD PLAT 8136-651P2
active
  • DIP & SIP Switch Product Type Accessory
  • Sealed DIP & SIP Switch No
  • DIP & SIP Switch Type DIP Switch
  • Configuration (Pole-Throw) Single Pole - Single Throw
  • DIP & SIP Switch Voltage Rating 500
  • DIP & SIP Switch Contact Mating Area Plating Material Gold
  • Auto-Insertable No
  • Contact Base Material Phosphor Bronze
  • DIP & SIP Switch Mounting Type Through Hole
  • DIP & SIP Switch Housing Color Black
  • DIP & SIP Switch Housing Material Polyester
  • DIP & SIP Switch Centerline 2.54
  • Operating Temperature Range -65 – 125
  • Comment 2x10–9 Ω
8136-475G4 DIP & SIP Switches
PRODUCT
  1. Relays, Contactors & Switches
  2. DIP & SIP Switches
  1. 8136-475G4=JUMPER PLUG ASSY 8136-475G4
active
  • DIP & SIP Switch Product Type Jumper Plug Assembly
  • Sealed DIP & SIP Switch No
  • DIP & SIP Switch Type DIP Switch
  • Configuration (Pole-Throw) Single Pole - Single Throw
  • DIP & SIP Switch Voltage Rating 500
  • DIP & SIP Switch Contact Mating Area Plating Material Gold
  • Auto-Insertable No
  • Contact Base Material Phosphor Bronze
  • DIP & SIP Switch Mounting Type Through Hole
  • DIP & SIP Switch Housing Color Black
  • DIP & SIP Switch Housing Material Polyester
  • DIP & SIP Switch Centerline 2.54
  • Operating Temperature Range -65 – 125
  • Comment 2x10–9 Ω
8136-475G7 DIP & SIP Switches
PRODUCT
  1. Relays, Contactors & Switches
  2. DIP & SIP Switches
  1. 8136-475G7=JUMPER PLUG ASSY 8136-475G7
active
  • DIP & SIP Switch Product Type Jumper Plug Assembly
  • Sealed DIP & SIP Switch No
  • DIP & SIP Switch Type DIP Switch
  • Configuration (Pole-Throw) Single Pole - Single Throw
  • DIP & SIP Switch Voltage Rating 500
  • DIP & SIP Switch Contact Mating Area Plating Material Gold
  • Auto-Insertable No
  • Contact Base Material Phosphor Bronze
  • DIP & SIP Switch Mounting Type Through Hole
  • DIP & SIP Switch Housing Color Black
  • DIP & SIP Switch Housing Material Polyester
  • DIP & SIP Switch Centerline 2.54
  • Operating Temperature Range -65 – 125
  • Comment 2x10–9 Ω
8136-477P1 DIP & SIP Switches
  • DIP & SIP Switch Product Type Accessory
  • Sealed DIP & SIP Switch No
  • DIP & SIP Switch Type DIP Switch
  • Configuration (Pole-Throw) Single Pole - Single Throw
  • DIP & SIP Switch Voltage Rating 500
  • Auto-Insertable No
  • Contact Base Material Phosphor Bronze
  • DIP & SIP Switch Mounting Type Through Hole
  • DIP & SIP Switch Housing Color Black
  • DIP & SIP Switch Housing Material Polyester
  • DIP & SIP Switch Centerline 2.54
  • Operating Temperature Range -65 – 125
  • Comment 2x10–9 Ω
8136-650P2 DIP & SIP Switches
PRODUCT
  1. Relays, Contactors & Switches
  2. DIP & SIP Switches
  1. 8136-650P2=PIN GOLD PLATE PER 8136-650P2
active
  • DIP & SIP Switch Product Type Accessory
  • Sealed DIP & SIP Switch No
  • DIP & SIP Switch Type DIP Switch
  • Configuration (Pole-Throw) Single Pole - Single Throw
  • DIP & SIP Switch Voltage Rating 500
  • DIP & SIP Switch Contact Mating Area Plating Material Gold
  • Auto-Insertable No
  • Contact Base Material Phosphor Bronze
  • DIP & SIP Switch Mounting Type Through Hole
  • DIP & SIP Switch Housing Color Black
  • DIP & SIP Switch Housing Material Polyester
  • DIP & SIP Switch Centerline 2.54
  • Operating Temperature Range -65 – 125
  • Comment 2x10–9 Ω
8136-650P3 DIP & SIP Switches
PRODUCT
  1. Relays, Contactors & Switches
  2. DIP & SIP Switches
  1. 8136-650P3=PIN TIN PLATE PER 3 8136-650P3
active
  • DIP & SIP Switch Product Type Accessory
  • Sealed DIP & SIP Switch No
  • DIP & SIP Switch Type DIP Switch
  • Configuration (Pole-Throw) Single Pole - Single Throw
  • DIP & SIP Switch Voltage Rating 500
  • DIP & SIP Switch Contact Mating Area Plating Material Tin
  • Auto-Insertable No
  • Contact Base Material Phosphor Bronze
  • DIP & SIP Switch Mounting Type Through Hole
  • DIP & SIP Switch Housing Color Black
  • DIP & SIP Switch Housing Material Polyester
  • DIP & SIP Switch Centerline 2.54
  • Operating Temperature Range -65 – 125
  • Comment 2x10–9 Ω
8136-651P3 DIP & SIP Switches
PRODUCT
  1. Relays, Contactors & Switches
  2. DIP & SIP Switches
  1. 8136-651P3=PIN TIN 3.3.1 8136-651P3
active
  • DIP & SIP Switch Product Type Accessory
  • Sealed DIP & SIP Switch No
  • DIP & SIP Switch Type DIP Switch
  • Configuration (Pole-Throw) Single Pole - Single Throw
  • DIP & SIP Switch Voltage Rating 500
  • DIP & SIP Switch Contact Mating Area Plating Material Tin
  • Auto-Insertable No
  • Contact Base Material Phosphor Bronze
  • DIP & SIP Switch Mounting Type Through Hole
  • DIP & SIP Switch Housing Color Black
  • DIP & SIP Switch Housing Material Polyester
  • DIP & SIP Switch Centerline 2.54
  • Operating Temperature Range -65 – 125
  • Comment 2x10–9 Ω
8136-652P1 DIP & SIP Switches
PRODUCT
  1. Relays, Contactors & Switches
  2. DIP & SIP Switches
  1. 8136-652P1=INSULATOR, 3 POSITI 8136-652P1
active
  • DIP & SIP Switch Product Type Accessory
  • Sealed DIP & SIP Switch No
  • DIP & SIP Switch Type DIP Switch
  • Configuration (Pole-Throw) Single Pole - Single Throw
  • DIP & SIP Switch Voltage Rating 500
  • Auto-Insertable No
  • Contact Base Material Phosphor Bronze
  • DIP & SIP Switch Mounting Type Through Hole
  • DIP & SIP Switch Housing Color Black
  • DIP & SIP Switch Housing Material Polyester
  • DIP & SIP Switch Centerline 2.54
  • Operating Temperature Range -65 – 125
  • Comment 2x10–9 Ω
8136-652P5 DIP & SIP Switches
PRODUCT
  1. Relays, Contactors & Switches
  2. DIP & SIP Switches
  1. 8136-652P5=INSULATOR, 9 POSITI 8136-652P5
active
  • DIP & SIP Switch Product Type Accessory
  • Sealed DIP & SIP Switch No
  • DIP & SIP Switch Type DIP Switch
  • Configuration (Pole-Throw) Single Pole - Single Throw
  • DIP & SIP Switch Voltage Rating 500
  • Auto-Insertable No
  • Contact Base Material Phosphor Bronze
  • DIP & SIP Switch Mounting Type Through Hole
  • DIP & SIP Switch Housing Color Black
  • DIP & SIP Switch Housing Material Polyester
  • DIP & SIP Switch Centerline 2.54
  • Operating Temperature Range -65 – 125
  • Comment 2x10–9 Ω
8136-652P6 DIP & SIP Switches
PRODUCT
  1. Relays, Contactors & Switches
  2. DIP & SIP Switches
  1. 8136-652P6=INSULATOR, 2 POSITI 8136-652P6
active
  • DIP & SIP Switch Product Type Accessory
  • Sealed DIP & SIP Switch No
  • DIP & SIP Switch Type DIP Switch
  • Configuration (Pole-Throw) Single Pole - Single Throw
  • DIP & SIP Switch Voltage Rating 500
  • Auto-Insertable No
  • Contact Base Material Phosphor Bronze
  • DIP & SIP Switch Mounting Type Through Hole
  • DIP & SIP Switch Housing Color Black
  • DIP & SIP Switch Housing Material Polyester
  • DIP & SIP Switch Centerline 2.54
  • Operating Temperature Range -65 – 125
  • Comment 2x10–9 Ω