
PRODUCT
- 214A011-3-0 214A011-3-0
- Molded Part Type D Subminiature Boot
- Adhesive Description Adhesive Purchased Separately
- Product Type Molded Boot
- Number of Positions 0
- Material Code 3
- Boot Angle Straight
- Adhesive Pre-Coating Without
- Material Semi rigid Modified Polyolefin
- Material Systems Code 10
- Contact Current Rating (Max) 0
- Centerline (Pitch) 0
- Connector Width 10.7
- Operating Temperature Range -55 – 135
- Adhesive Options S1006 Separate Adhesive
- Adhesive Code S1125

PRODUCT
- 214A032-25-0 214A032-25-0
DIN VG 95343-6
DIN VG 95343-7
DIN VG 95343-8 Beiblatt 1
DIN VG 95343-9
MODUK DEF STAN 59-97
- Molded Part Type D Subminiature Boot
- Adhesive Description Adhesive Purchased Separately
- Product Type Molded Boot
- Number of Positions 0
- Material Code 25
- Boot Angle Straight
- Adhesive Pre-Coating Without
- Material Fluid Resistant Modified Elastomer
- Material Systems Code 25
- Contact Current Rating (Max) 0
- Centerline (Pitch) 0
- Connector Width 10.7
- Operating Temperature Range -75 – 150
- Adhesive Options S1048 Separate Adhesive
- Comment Contact Raychem for additional adhesive and/or cut off boot length information
- Adhesive Code S1125

PRODUCT
- 214A021-3-0 214A021-3-0
MODUK DEF STAN 59-97
- Molded Part Type D Subminiature Boot
- Adhesive Description Adhesive Purchased Separately
- Product Type Molded Boot
- Number of Positions 0
- Material Code 3
- Boot Angle Straight
- Adhesive Pre-Coating Without
- Material Semi rigid Modified Polyolefin
- Material Systems Code 10
- Contact Current Rating (Max) 0
- Centerline (Pitch) 0
- Connector Width 10.7
- Connector Length 28
- Operating Temperature Range -55 – 135
- Adhesive Options S1006 Separate Adhesive
- Comment Contact Raychem for additional adhesive and/or cut off boot length information
- Adhesive Code S1125

PRODUCT
- 214A032-3-0 214A032-3-0
MODUK DEF STAN 59-97
- Molded Part Type D Subminiature Boot
- Adhesive Description Adhesive Purchased Separately
- Product Type Molded Boot
- Number of Positions 0
- Material Code 3
- Boot Angle Straight
- Adhesive Pre-Coating Without
- Material Semi rigid Modified Polyolefin
- Material Systems Code 10
- Contact Current Rating (Max) 0
- Centerline (Pitch) 0
- Connector Width 10.7
- Operating Temperature Range -55 – 135
- Adhesive Options S1006 Separate Adhesive
- Comment Contact Raychem for additional adhesive and/or cut off boot length information
- Adhesive Code S1125

PRODUCT
- 234A011-3-0 234A011-3-0
MODUK DEF STAN 59-97
- Molded Part Type D Subminiature Boot
- Adhesive Description Adhesive Purchased Separately
- Product Type Molded Boot
- Number of Positions 0
- Material Code 3
- Boot Angle 90°
- Adhesive Pre-Coating Without
- Material Semi rigid Modified Polyolefin
- Material Systems Code 10
- Contact Current Rating (Max) 0
- Centerline (Pitch) 0
- Connector Width 10.7
- Operating Temperature Range -55 – 135
- Adhesive Options S1006 Separate Adhesive
- Comment Contact Raychem for additional adhesive and/or cut off boot length information
- Adhesive Code S1125

PRODUCT
- 234A021-3-0 234A021-3-0
- Adhesive Description Adhesive Purchased Separately
- Number of Positions 0
- Boot Angle 90°
- Adhesive Pre-Coating Without
- Contact Current Rating (Max) 0
- Centerline (Pitch) 0
- Operating Temperature Range -55 – 135

PRODUCT
- 234A111-3-0 234A111-3-0
MODUK DEF STAN 59-97
- Molded Part Type D Subminiature Boot
- Adhesive Description Adhesive Purchased Separately
- Product Type Molded Boot
- Number of Positions 0
- Material Code 3
- Boot Angle 90°
- Adhesive Pre-Coating Without
- Material Semi rigid Modified Polyolefin
- Material Systems Code 10
- Contact Current Rating (Max) 0
- Centerline (Pitch) 0
- Connector Width 10.7
- Operating Temperature Range -55 – 135
- Adhesive Options S1006 Separate Adhesive
- Comment Contact Raychem for additional adhesive and/or cut off boot length information
- Adhesive Code S1125

PRODUCT
- 234A021-100-0 234A021-100-0
- Molded Part Type D Subminiature Boot
- Adhesive Description Adhesive Purchased Separately
- Product Type Molded Boot
- Number of Positions 0
- Material Code 100
- Boot Angle 90°
- Adhesive Pre-Coating Without
- Material Semi-flexible ZEROHAL Polyolefin
- Material Systems Code 100
- Contact Current Rating (Max) 0
- Centerline (Pitch) 0
- Connector Width 10.7
- Connector Length 28
- Operating Temperature Range -30 – 105
- Adhesive Options S1006 Separate Adhesive
- Comment Contact Raychem for additional adhesive and/or cut off boot length information
- Adhesive Code S1006

PRODUCT
- 234A111-25-0 234A111-25-0
DIN VG 95343-6
DIN VG 95343-7
DIN VG 95343-8 Beiblatt 1
DIN VG 95343-9
MODUK DEF STAN 59-97
- Molded Part Type D Subminiature Boot
- Adhesive Description Adhesive Purchased Separately
- Product Type Molded Boot
- Number of Positions 0
- Material Code 25
- Boot Angle 90°
- Adhesive Pre-Coating Without
- Material Fluid Resistant Modified Elastomer
- Material Systems Code 25
- Contact Current Rating (Max) 0
- Centerline (Pitch) 0
- Connector Width 10.7
- Operating Temperature Range -75 – 150
- Adhesive Options S1030 Separate Adhesive
- Comment Contact Raychem for additional adhesive and/or cut off boot length information
- Adhesive Code S1125

PRODUCT
- 234A021-25-0 234A021-25-0
DIN VG 95343-6
DIN VG 95343-7
DIN VG 95343-8 Beiblatt 1
DIN VG 95343-9
MODUK DEF STAN 59-97
- Molded Part Type D Subminiature Boot
- Adhesive Description Adhesive Purchased Separately
- Product Type Molded Boot
- Number of Positions 0
- Material Code 25
- Boot Angle 90°
- Adhesive Pre-Coating Without
- Material Fluid Resistant Modified Elastomer
- Material Systems Code 25
- Contact Current Rating (Max) 0
- Centerline (Pitch) 0
- Connector Width 10.7
- Connector Length 28
- Operating Temperature Range -75 – 150
- Adhesive Options S1030 Separate Adhesive
- Comment Contact Raychem for additional adhesive and/or cut off boot length information
- Adhesive Code S1048

PRODUCT
- 234A011-25-0 234A011-25-0
- Molded Part Type D Subminiature Boot
- Adhesive Description Adhesive Purchased Separately
- Product Type Molded Boot
- Number of Positions 0
- Material Code 25
- Boot Angle 90°
- Adhesive Pre-Coating Without
- Material Fluid Resistant Modified Elastomer
- Material Systems Code 25
- Contact Current Rating (Max) 0
- Centerline (Pitch) 0
- Connector Width 10.7
- Operating Temperature Range -75 – 150
- Adhesive Options S1030 Separate Adhesive
- Adhesive Code S1048

PRODUCT
- 214A011-3/42-0 214A011-3/42-0
- Molded Part Type D Subminiature Boot
- Adhesive Description High Performance Pre-Coat Adhesive
- Product Type Molded Boot
- Number of Positions 0
- Material Code 3
- Boot Angle Straight
- Adhesive Pre-Coating With
- Material Semi rigid Modified Polyolefin
- Material Systems Code 10
- Contact Current Rating (Max) 0
- Centerline (Pitch) 0
- Connector Width 10.7
- Operating Temperature Range -55 – 135
- Adhesive Options /42 Precoat
- Adhesive Code 42

PRODUCT
- 214A021-25-0 214A021-25-0
DIN VG 95343-6
DIN VG 95343-7
DIN VG 95343-8 Beiblatt 1
DIN VG 95343-9
MODUK DEF STAN 59-97
- Molded Part Type D Subminiature Boot
- Adhesive Description Adhesive Purchased Separately
- Product Type Molded Boot
- Number of Positions 0
- Material Code 25
- Boot Angle Straight
- Adhesive Pre-Coating Without
- Material Fluid Resistant Modified Elastomer
- Material Systems Code 25
- Contact Current Rating (Max) 0
- Centerline (Pitch) 0
- Connector Width 10.7
- Connector Length 28
- Operating Temperature Range -75 – 150
- Adhesive Options S1048 Separate Adhesive
- Comment Contact Raychem for additional adhesive and/or cut off boot length information
- Adhesive Code S1125

PRODUCT
- 214A311-3-0 214A311-3-0
- Adhesive Description Adhesive Purchased Separately
- Product Type Molded Part
- Number of Positions 0
- Material Code 3
- Boot Angle Straight
- Adhesive Pre-Coating Without
- Material Semi Rigid Modified
- Material Systems Code 10
- Contact Current Rating (Max) 0
- Centerline (Pitch) 0
- Operating Temperature Range -55 – 135

PRODUCT
- 234A021-3/42-0 234A021-3/42-0
MODUK DEF STAN 59-97
- Molded Part Type D Subminiature Boot
- Adhesive Description High Performance Pre-Coat Adhesive
- Product Type Molded Boot
- Number of Positions 0
- Material Code 3
- Boot Angle 90°
- Adhesive Pre-Coating With
- Material Semi rigid Modified Polyolefin
- Material Systems Code 10
- Contact Current Rating (Max) 0
- Centerline (Pitch) 0
- Connector Width 10.7
- Connector Length 28
- Operating Temperature Range -55 – 135
- Adhesive Options /42 Precoat
- Adhesive Code 42

PRODUCT
- 234A032-25-0 234A032-25-0
DIN VG 95343-6
DIN VG 95343-7
DIN VG 95343-8 Beiblatt 1
DIN VG 95343-9
MODUK DEF STAN 59-97
- Molded Part Type D Subminiature Boot
- Adhesive Description Adhesive Purchased Separately
- Product Type Molded Boot
- Number of Positions 0
- Material Code 25
- Boot Angle 90°
- Adhesive Pre-Coating Without
- Material Fluid Resistant Modified Elastomer
- Material Systems Code 25
- Contact Current Rating (Max) 0
- Centerline (Pitch) 0
- Connector Width 10.7
- Operating Temperature Range -75 – 150
- Adhesive Options S1030 Separate Adhesive
- Comment Contact Raychem for additional adhesive and/or cut off boot length information
- Adhesive Code S1048

PRODUCT
- 234A132-25-0 234A132-25-0
DIN VG 95343-6
DIN VG 95343-7
DIN VG 95343-8 Beiblatt 1
DIN VG 95343-9
MODUK DEF STAN 59-97
- Molded Part Type D Subminiature Boot
- Adhesive Description Adhesive Purchased Separately
- Product Type Molded Boot
- Number of Positions 0
- Material Code 25
- Boot Angle 90°
- Adhesive Pre-Coating Without
- Material Fluid Resistant Modified Elastomer
- Material Systems Code 25
- Contact Current Rating (Max) 0
- Centerline (Pitch) 0
- Connector Width 10.7
- Operating Temperature Range -75 – 150
- Adhesive Options S1030 Separate Adhesive
- Comment Contact Raychem for additional adhesive and/or cut off boot length information
- Adhesive Code S1125

PRODUCT
- 214A011-25/225-0 214A011-25/225-0
- Molded Part Type D Subminiature Boot
- Adhesive Description High Performance Pre-Coat Adhesive
- Product Type Molded Boot
- Number of Positions 0
- Material Code 25
- Boot Angle Straight
- Adhesive Pre-Coating With
- Material Fluid Resistant Modified Elastomer
- Material Systems Code 25
- Contact Current Rating (Max) 0
- Centerline (Pitch) 0
- Connector Width 10.7
- Operating Temperature Range -75 – 150
- Adhesive Options /225 Precoat
- Adhesive Code 225

PRODUCT
- 214A032-4-0 214A032-4-0
MODUK DEF STAN 59-97
- Molded Part Type D Subminiature Boot
- Adhesive Description Adhesive Purchased Separately
- Product Type Molded Boot
- Number of Positions 0
- Material Code 4
- Boot Angle Straight
- Adhesive Pre-Coating Without
- Material Polyolefin Flexible Modified
- Material Systems Code 10
- Contact Current Rating (Max) 0
- Centerline (Pitch) 0
- Connector Width 10.7
- Operating Temperature Range -55 – 135
- Adhesive Options S1006 Separate Adhesive
- Comment Contact Raychem for additional adhesive and/or cut off boot length information
- Adhesive Code S1125

PRODUCT
- 214A321-3-0 214A321-3-0
- Adhesive Description Adhesive Purchased Separately
- Product Type Molded Part
- Number of Positions 0
- Material Code 3
- Boot Angle Straight
- Adhesive Pre-Coating Without
- Material Systems Code 10
- Contact Current Rating (Max) 0
- Centerline (Pitch) 0
- Operating Temperature Range -55 – 135
- Adhesive Code S1017