CAT-AM7-225072 IDC D-Sub Connectors  1
PRODUCT
  1. Connectors
  2. IDC D-Sub Connectors
  1. IDC D-Sub: Receptacle Kit, Cable to Cable, Signal, 1.27 mm CAT-AM7-225072
active
  • Connector & Housing Type Receptacle
  • Connector System Cable-to-Cable
  • Connector Product Type Connector Kit
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Rails Without
  • Number of Positions 40
  • Number of Rows 2
  • Compatible With Wire & Cable Type Round Jacketed Cable
  • Shell Material Steel
  • Shell Plating Material Nickel over Copper
  • Cover Material Thermoplastic
  • Plug Shell Material Steel
  • Plug Shell Plating Material Tin-Nickel Alloy
  • Color Black
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Mating Area Plating Material Gold
  • Contact Current Rating (Max) 1
  • Termination Method to Wire & Cable Insulation Displacement Crimp (IDC)
  • Termination Cover Type Standard
  • Termination Cover Without
  • Termination Cover Method Unassembled
  • Detent With
  • PCB Mount Retention Type None
  • Panel Mount Feature With
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Mating Connector Lock Without
  • Mounting Angle None
  • Centerline (Pitch) 1.27
  • Housing Color Black
  • Housing Material Thermoplastic
  • Accepts Wire Insulation Diameter Range .74 – .89
  • Solid Wire Size 30 – 28
  • Solid Wire Size .05 – .1
  • Wire Size 30 – 28
  • Wire Size .05 – .09
  • Insulation Diameter (Max) .91
  • Operating Temperature Range -55 – 105
  • Shielded Yes
  • Circuit Application Signal
  • Cover Flammability Rating UL 94V-0
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 360
  • Packaging Method Kit
  • Comment Receptacle connector requires backshell kit for complete assembly
CAT-023-DPARS3274 PCB D-Sub Connectors  1
PRODUCT
  1. Connectors
  2. PCB D-Sub Connectors
  1. D-Sub Plug Assembly: Standard, Right Angle, Shell Size 3, 2.74mm CAT-023-DPARS3274
active
  • Shell Type All Plastic
  • Connector & Housing Type Plug
  • Connector System Board-to-Board
  • D-Sub Shell Size 3
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Grounded Yes
  • Grounding Indents With
  • Product Type Connector
  • Footprint 8.08
  • Shielded Yes
  • Grounding Straps With
  • Number of Positions 25
  • Number of Rows 2
  • PCB Mount Orientation Right Angle
  • Preloaded Yes
  • Connector Profile Standard
  • Female Screwlock Plating Material Clear Chromate
  • Eyelet Plating Material Tin over Copper Flash
  • Eyelet Material Brass
  • Post Size .66
  • Insert Material Chromate
  • Female Screwlock Material Zinc
  • Shell Material Steel
  • Plastic No
  • Shell Plating Material Tin
  • Contact Base Material Brass
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Mating Area Plating Material Gold
  • Contact Shape & Form Round
  • Contact Current Rating (Max) 2.7
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Grounding Clips Without
  • Termination Post Length 3.18
  • Panel Mount Feature Without
  • PCB Mount Alignment With
  • PCB Mount Retention With
  • PCB Mount Retention Type Boardlock
  • Mating Retention With
  • Mating Retention Type Female Screwlocks, 4-40 UNC
  • Connector Mounting Type Board Mount
  • Boardlock Material Copper Alloy
  • Mounting Hole Diameter 3.18
  • Boardlock Plating Material Tin-Lead over Nickel
  • Centerline (Pitch) 2.28
  • Housing Color Black
  • Housing Material Nylon or Polyester
  • Row-to-Row Spacing 2.54
  • PCB Thickness (Recommended) 1.57
  • Operating Temperature Range -55 – 105
  • Circuit Application Signal
  • Approved Standards DIN 41652
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 65
  • Packaging Method Tray
  • Comment Plugs are preloaded with size 20 DF posted pin contacts
CAT-018-DRARA127 PCB D-Sub Connectors  1
PRODUCT
  1. Connectors
  2. PCB D-Sub Connectors
  1. D-Sub Receptacle Assembly: Right Angle, 1.27mm CAT-018-DRARA127
active
  • Shell Type All Plastic
  • Connector & Housing Type Receptacle
  • Connector System Cable-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Product Type Connector
  • Connector Type Connector Assembly
  • Shielded Yes
  • Number of Positions 20
  • Number of Rows 2
  • PCB Mount Orientation Right Angle
  • Connector Profile Standard
  • Post Plating Material Tin-Lead over Nickel
  • Shell Plating Finish Bright
  • Bracket Material Zinc
  • Bracket Plating Material Nickel over Copper
  • Shell Material Carbon Steel
  • Shell Plating Material Nickel over Copper
  • Contact Base Material Copper Alloy
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Mating Area Plating Material Gold
  • Contact Shape & Form Square
  • Contact Current Rating (Max) 1
  • Termination Method to Printed Circuit Board Through Hole - Press-Fit
  • Termination Post Length 2.54
  • Panel Mount Feature With
  • PCB Mount Alignment With
  • PCB Mount Retention With
  • PCB Mount Retention Type Boardlock
  • Mating Retention With
  • Mating Retention Type Clinch Nut, 5-56 UNC
  • Connector Mounting Type Board Mount
  • Boardlock Material Copper Alloy
  • Boardlock Plating Material Tin-Lead over Nickel
  • Mating Alignment Without
  • Mating Retention Without
  • Centerline (Pitch) 1.27
  • Housing Color Black
  • Housing Material Thermoplastic
  • Row-to-Row Spacing 2.54
  • PCB Thickness (Recommended) 1.57
  • Operating Temperature Range -55 – 105
  • Circuit Application Signal
  • Approved Standards LR-86179-1
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 8
  • Packaging Method Tube
CAT-023-DRARS4277 PCB D-Sub Connectors  1
PRODUCT
  1. Connectors
  2. PCB D-Sub Connectors
  1. D-Sub Receptacle Assembly: Right Angle, Shell Size 4, 2.77mm CAT-023-DRARS4277
active
  • Shell Type All Plastic
  • Connector & Housing Type Receptacle
  • Connector System Board-to-Board
  • D-Sub Shell Size 4
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Grounding Indents Without
  • Product Type Connector
  • Footprint 8.08
  • Grounding Straps With
  • Number of Positions 37
  • Number of Rows 2
  • PCB Mount Orientation Right Angle
  • Preloaded Yes
  • Connector Profile Standard
  • Female Screwlock Plating Material Clear Chromate
  • Eyelet Plating Material Tin
  • Eyelet Material Brass
  • Post Size .66
  • Insert Material Zinc
  • Female Screwlock Material Zinc
  • Shell Material Steel
  • Plastic No
  • Shell Plating Material Tin
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Mating Area Plating Material Gold
  • Contact Shape & Form Round
  • Contact Current Rating (Max) 6
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Grounding Clips Without
  • Termination Post Length 3.18
  • Panel Mount Feature Without
  • PCB Mount Alignment With
  • PCB Mount Retention With
  • PCB Mount Retention Type Boardlock
  • Mating Retention With
  • Mating Retention Type Female Screwlocks
  • Connector Mounting Type Board Mount
  • Boardlock Material Copper Alloy
  • Mounting Hole Diameter 3.18
  • Boardlock Plating Material Tin-Lead
  • Mating Retention Type Female Screwlocks
  • Mating Alignment With
  • Mating Retention With
  • Centerline (Pitch) 2.74
  • Housing Color Black
  • Housing Material Thermoplastic
  • Row-to-Row Spacing 2.84
  • PCB Thickness (Recommended) 1.57
  • Operating Temperature Range -55 – 105
  • Circuit Application Signal
  • Approved Standards UL E28476
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 52
  • Packaging Method Tray
  • Comment All receptacles are preloaded with size 20 DF posted socket contacts
CAT-023-DPARS2274 PCB D-Sub Connectors  1
PRODUCT
  1. Connectors
  2. PCB D-Sub Connectors
  1. D-Sub Plug Assembly: Standard, Right Angle, Shell Size 2, 2.74mm CAT-023-DPARS2274
active
  • Shell Type All Plastic
  • Connector & Housing Type Plug
  • Connector System Board-to-Board
  • D-Sub Shell Size 2
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Grounded Yes
  • Grounding Indents With
  • Product Type Connector
  • Footprint 8.08
  • Shielded Yes
  • Grounding Straps With
  • Number of Positions 15
  • Number of Rows 2
  • PCB Mount Orientation Right Angle
  • Preloaded Yes
  • Connector Profile Standard
  • Female Screwlock Plating Material Clear Chromate
  • Eyelet Plating Material Tin over Copper Flash
  • Eyelet Material Brass
  • Post Size .66
  • Insert Material Chromate
  • Female Screwlock Material Zinc
  • Shell Material Steel
  • Plastic No
  • Shell Plating Material Tin
  • Contact Base Material Brass
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Mating Area Plating Material Gold
  • Contact Shape & Form Round
  • Contact Current Rating (Max) 2.7
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Grounding Clips Without
  • Termination Post Length 3.18
  • Panel Mount Feature Without
  • PCB Mount Alignment With
  • PCB Mount Retention With
  • PCB Mount Retention Type Boardlock
  • Mating Retention With
  • Mating Retention Type Female Screwlocks, 4-40 UNC
  • Connector Mounting Type Board Mount
  • Boardlock Material Copper Alloy
  • Mounting Hole Diameter 3.18
  • Boardlock Plating Material Tin-Lead over Nickel
  • Centerline (Pitch) 2.74
  • Housing Color Black
  • Housing Material Nylon or Polyester
  • Row-to-Row Spacing 2.54
  • PCB Thickness (Recommended) 1.57
  • Operating Temperature Range -55 – 105
  • Circuit Application Signal
  • Approved Standards DIN 41652
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 104
  • Packaging Method Tray
  • Comment Plugs are preloaded with size 20 DF posted pin contacts
CAT-023-DPARS4274 PCB D-Sub Connectors  1
PRODUCT
  1. Connectors
  2. PCB D-Sub Connectors
  1. D-Sub Plug Assembly: Standard, Right Angle, Shell Size 4, 2.74mm CAT-023-DPARS4274
active
  • Shell Type All Plastic
  • Connector & Housing Type Plug
  • Connector System Board-to-Board
  • D-Sub Shell Size 4
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Grounded Yes
  • Grounding Indents With
  • Product Type Connector
  • Footprint 8.08
  • Shielded Yes
  • Grounding Straps With
  • Number of Positions 37
  • Number of Rows 2
  • PCB Mount Orientation Right Angle
  • Preloaded Yes
  • Connector Profile Standard
  • Eyelet Plating Material Tin over Copper Flash
  • Eyelet Material Brass
  • Post Size .66
  • Insert Material Chromate
  • Shell Material Steel
  • Plastic No
  • Shell Plating Material Tin
  • Contact Base Material Brass
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Mating Area Plating Material Gold
  • Contact Shape & Form Round
  • Contact Current Rating (Max) 1.2
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Grounding Clips Without
  • Termination Post Length 3.18
  • Panel Mount Feature Without
  • PCB Mount Alignment With
  • PCB Mount Retention With
  • PCB Mount Retention Type Boardlock
  • Mating Retention With
  • Mating Retention Type Female Screwlocks, 4-40 UNC
  • Connector Mounting Type Board Mount
  • Boardlock Material Copper Alloy
  • Threaded Insert Material Zinc
  • Mounting Hole Diameter 3.18
  • Boardlock Plating Material Tin-Lead over Nickel
  • Threaded Insert Plating Material Clear Chromate
  • Centerline (Pitch) 2.74
  • Housing Color Black
  • Housing Material Nylon or Polyester
  • Row-to-Row Spacing 2.54
  • PCB Thickness (Recommended) 1.57
  • Operating Temperature Range -55 – 105
  • Circuit Application Signal
  • Approved Standards DIN 41652
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 52
  • Packaging Method Tray
  • Comment Plugs are preloaded with size 20 DF posted pin contacts
CAT-023-DRARS3277 PCB D-Sub Connectors  1
PRODUCT
  1. Connectors
  2. PCB D-Sub Connectors
  1. D-Sub Receptacle Assembly: Right Angle, Shell Size 3, 2.77mm CAT-023-DRARS3277
active
  • Shell Type All Plastic
  • Connector & Housing Type Receptacle
  • Connector System Board-to-Board
  • D-Sub Shell Size 3
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Grounding Indents Without
  • Product Type Connector
  • Footprint 8.08
  • Grounding Straps With
  • Number of Positions 25
  • Number of Rows 2
  • PCB Mount Orientation Right Angle
  • Preloaded Yes
  • Connector Profile Standard
  • Eyelet Plating Material Tin
  • Eyelet Material Brass
  • Post Size .66
  • Insert Material Zinc
  • Shell Material Steel
  • Plastic No
  • Shell Plating Material Tin
  • Contact Base Material Copper Alloy
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Mating Area Plating Material Gold
  • Contact Shape & Form Round
  • Contact Current Rating (Max) 1.2
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Grounding Clips Without
  • Termination Post Length 3.18
  • Panel Mount Feature Without
  • PCB Mount Alignment With
  • PCB Mount Retention With
  • PCB Mount Retention Type Boardlock
  • Mating Retention With
  • Mating Retention Type Female Screwlocks, 4-40 UNC
  • Connector Mounting Type Board Mount
  • Boardlock Material Copper Alloy
  • Threaded Insert Material Zinc
  • Mounting Hole Diameter 3.18
  • Boardlock Plating Material Tin-Lead
  • Threaded Insert Plating Material Clear Chromate
  • Mating Retention Type Threaded Insert
  • Mating Retention With
  • Centerline (Pitch) 2.74
  • Housing Color Black
  • Housing Material Thermoplastic
  • Row-to-Row Spacing 2.54
  • PCB Thickness (Recommended) 1.57
  • Operating Temperature Range -55 – 105
  • Circuit Application Signal
  • Approved Standards DIN 41652
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 65
  • Packaging Method Tray
  • Comment All receptacles are preloaded with size 20 DF posted socket contacts
CAT-023-DPARS1274 PCB D-Sub Connectors  1
PRODUCT
  1. Connectors
  2. PCB D-Sub Connectors
  1. D-Sub Plug Assembly: Standard, Right Angle, Shell Size 1, 2.74mm CAT-023-DPARS1274
active
  • Shell Type All Plastic
  • Connector & Housing Type Plug
  • Connector System Board-to-Board
  • D-Sub Shell Size 1
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Grounding Indents With
  • Product Type Connector
  • Footprint 8.08
  • Grounding Straps With
  • Number of Positions 9
  • Number of Rows 2
  • PCB Mount Orientation Right Angle
  • Preloaded Yes
  • Connector Profile Standard
  • Female Screwlock Plating Material Clear Chromate
  • Eyelet Plating Material Tin over Copper Flash
  • Eyelet Material Brass
  • Post Size .66
  • Female Screwlock Material Zinc
  • Shell Material Steel
  • Plastic No
  • Shell Plating Material Tin
  • Contact Base Material Brass
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Mating Area Plating Material Gold
  • Contact Shape & Form Round
  • Contact Current Rating (Max) 1.2
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Grounding Clips Without
  • Termination Post Length 3.18
  • Panel Mount Feature With
  • PCB Mount Alignment With
  • PCB Mount Retention With
  • PCB Mount Retention Type Boardlock
  • Mating Retention With
  • Mating Retention Type Female Screwlocks, 4-40 UNC
  • Connector Mounting Type Board Mount
  • Boardlock Material Copper Alloy
  • Mounting Hole Diameter 3.18
  • Boardlock Plating Material Tin-Lead over Nickel
  • Centerline (Pitch) 2.28
  • Housing Color Black
  • Housing Material Nylon GF
  • Row-to-Row Spacing 2.54
  • PCB Thickness (Recommended) 1.57
  • Operating Temperature Range -55 – 105
  • Circuit Application Signal
  • Approved Standards DIN 41652
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 130
  • Packaging Method Tray
  • Comment Plugs are preloaded with size 20 DF posted pin contacts
CAT-023-DRARS1274 PCB D-Sub Connectors  1
PRODUCT
  1. Connectors
  2. PCB D-Sub Connectors
  1. D-Sub Receptacle Assembly: Right Angle, Shell Size 1, 2.74mm CAT-023-DRARS1274
active
  • Shell Type All Plastic
  • Connector & Housing Type Receptacle
  • Connector System Board-to-Board
  • D-Sub Shell Size 1
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Grounded Yes
  • Grounding Indents Without
  • Product Type Connector
  • Footprint 8.08
  • Shielded Yes
  • Grounding Straps With
  • Number of Positions 9
  • Number of Rows 2
  • PCB Mount Orientation Right Angle
  • Preloaded Yes
  • Connector Profile Standard
  • Eyelet Plating Material Tin
  • Eyelet Material Brass
  • Post Size .66
  • Insert Material Zinc
  • Shell Material Steel
  • Plastic No
  • Shell Plating Material Tin
  • Contact Base Material Copper Alloy
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Mating Area Plating Material Gold
  • Contact Shape & Form Round
  • Contact Current Rating (Max) 1.2
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Grounding Clips Without
  • Termination Post Length 3.18
  • Panel Mount Feature Without
  • PCB Mount Alignment With
  • PCB Mount Retention With
  • PCB Mount Retention Type Boardlock
  • Mating Retention With
  • Mating Retention Type 4-40 Screwlock
  • Connector Mounting Type Board Mount
  • Boardlock Material Copper Alloy
  • Threaded Insert Material Zinc
  • Mounting Hole Diameter 3.18
  • Boardlock Plating Material Tin-Lead
  • Threaded Insert Plating Material Clear Chromate
  • Centerline (Pitch) 2.74
  • Housing Color Black
  • Housing Material Thermoplastic
  • Row-to-Row Spacing 2.54
  • PCB Thickness (Recommended) 1.57
  • Operating Temperature Range -55 – 105
  • Circuit Application Signal
  • Approved Standards DIN 41652
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 130
  • Packaging Method Tray
  • Comment All receptacles are preloaded with size 20 DF posted socket contacts
CAT-035-DCRSS205 Crimp D-Sub Connectors  1
PRODUCT
  1. Connectors
  2. Crimp D-Sub Connectors
  1. D-Sub Crimp Recpt Signal 50 Posn, Socket Size 20, Shell Size 5 CAT-035-DCRSS205
active
  • Shell Type Full Metal Shell
  • Connector & Housing Type Receptacle
  • Connector System Cable-to-Cable
  • D-Sub Shell Size 5
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Grade Standard
  • Product Type Connector
  • Grounding Indents Without
  • Number of Positions 50
  • Shell Material Steel
  • Insert Material Glass Filled PBT/Nylon
  • Shell Plating Material Tin
  • D-Sub Contact Size 20
  • Mating Retention With
  • Mating Retention Type Clinch Nut, 4-40 UNC
  • Centerline (Pitch) 2.74
  • Wire Size .2 – .56
  • Wire Size 24 – 20
  • Cable Insulation Diameter Range 4.19 – 11.56
  • Operating Temperature Range -55 – 105
  • Shielded Yes
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Insert Flammability Rating UL 94V-0
  • Packaging Method Package
  • Packaging Quantity 225
  • Comment Clinch Nut: 4-40 threads with self-locking feature
CAT-035-DCPPS205 Crimp D-Sub Connectors  1
PRODUCT
  1. Connectors
  2. Crimp D-Sub Connectors
  1. D-Sub Crimp: Plug, Signal, 50 Posn, Pin Size 20, Shell Size 5 CAT-035-DCPPS205
active
  • Shell Type Full Metal Shell
  • Connector & Housing Type Plug
  • Connector System Cable-to-Cable
  • D-Sub Shell Size 5
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Grade Standard
  • Product Type Connector
  • Grounding Indents Without
  • Number of Positions 50
  • Shell Material Steel
  • Insert Material Glass-Filled Nylon
  • Shell Plating Material Tin
  • Shield Plating Material Steel
  • D-Sub Contact Size 20
  • Mating Retention With
  • Mating Retention Type Clinch Nut, 4-40 UNC
  • Centerline (Pitch) 2.74
  • Housing Color Black
  • Housing Material Nylon GF
  • Wire Size .2 – .56
  • Wire Size 24 – 20
  • Cable Insulation Diameter Range 1.73
  • Operating Temperature Range -55 – 105
  • Shielded No
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Insert Flammability Rating UL 94V-0
  • Packaging Method Package
  • Packaging Quantity 225
  • Comment Plugs accept size 20 DF pin contacts.
CAT-AM7-22507 IDC D-Sub Connectors  1
PRODUCT
  1. Connectors
  2. IDC D-Sub Connectors
  1. IDC D-Sub: Connector Kit, Plug, Signal, 1.27 mm CAT-AM7-22507
active
  • Connector & Housing Type Plug
  • Connector System Cable-to-Board
  • Connector Product Type Connector Kit
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Rails Without
  • Number of Positions 20
  • Number of Rows 2
  • Compatible With Wire & Cable Type Round Jacketed Cable
  • Shell Material Steel
  • Shell Plating Material Tin over Copper
  • Cover Material Thermoplastic
  • Plug Shell Material Steel
  • Plug Shell Plating Material Tin-Nickel Alloy
  • Color Black
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Mating Area Plating Material Gold
  • Contact Current Rating (Max) 1
  • Termination Method to Wire & Cable Insulation Displacement Crimp (IDC)
  • Termination Cover Type Standard
  • Termination Cover Without
  • Termination Cover Method Unassembled
  • Detent With
  • PCB Mount Retention Type None
  • Panel Mount Feature With
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Mating Connector Lock Without
  • Mating Connector Lock Type Latch Blocks
  • Mounting Angle None
  • Centerline (Pitch) 1.27
  • Housing Color Black
  • Housing Material Thermoplastic
  • Accepts Wire Insulation Diameter Range .74
  • Solid Wire Size 30 – 28
  • Solid Wire Size .05 – .08
  • Wire Size 30 – 28
  • Wire Size .05 – .09
  • Insulation Diameter (Max) .91
  • Operating Temperature Range -55 – 105
  • Shielded Yes
  • Circuit Application Signal
  • Cover Flammability Rating UL 94V-0
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 15
  • Packaging Method Package
  • Comment Plug connector requires backshell kit for complete assembly
CAT-357-D658 IDC D-Sub Connectors  1
PRODUCT
  1. Connectors
  2. IDC D-Sub Connectors
  1. IDC D-Sub: Plug Assembly, Signal, Cable to Cable, 2.16 mm CAT-357-D658
active
  • Protective Cover Without
  • Connector & Housing Type Plug
  • Connector System Cable-to-Cable
  • Connector Product Type Connector Assembly
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Connector Classification IDC
  • Profile Standard
  • Product Category Connectors
  • Slot Type Letter Code E
  • Number of Positions 14
  • Number of Rows 2
  • Compatible With Wire & Cable Type Discrete Wire
  • Contact Base Material Beryllium Copper
  • PCB Contact Termination Area Plating Material Gold Flash
  • Contact Underplating Material Nickel
  • Contact Mating Area Plating Material Gold
  • Contact Current Rating (Max) 1
  • Screw & Hole Thread Size 4-40 UNC 2B
  • Panel Mount Feature Without
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Mating Connector Lock With
  • Flange Thickness Thick
  • Mating Connector Lock Type Screwlocks
  • Centerline (Pitch) 2.16
  • Housing Color Black
  • Housing Color Dot Designation Yellow
  • Housing Material Polyphenylene Oxide (PPO)
  • Accepts Wire Insulation Diameter Range 1.14
  • Cable Insulation Diameter Range 1.14
  • Solid Wire Size 22
  • Solid Wire Size .05 – .13
  • Stranded Wire Size .08
  • Stranded Wire Size 22
  • Wire Size 24
  • Insulation Diameter (Max) 1.14
  • Operating Temperature Range -55 – 105
  • Shielded No
  • Circuit Application Signal
  • Packaging Quantity 100
  • Packaging Method Box & Tray
CAT-063-DSRC90216 PCB D-Sub Connectors  1
PRODUCT
  1. Connectors
  2. PCB D-Sub Connectors
  1. D-Sub Shielded Receptacle Assembly: Right Angle, 2.16mm CAT-063-DSRC90216
active
  • Connector & Housing Type Receptacle
  • Connector System Cable-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Grounded No
  • Product Type Connector
  • Orientation Reverse
  • Shielded Yes
  • Number of Positions 24
  • Number of Rows 2
  • PCB Mount Orientation Right Angle
  • Preloaded Yes
  • Connector Profile Low
  • Shield Plating Material Nickel
  • Bracket Material Thermoplastic
  • Shield Material Die Cast Metal
  • Plating Material Thermoplastic
  • Color Black
  • Contact Base Material Copper Alloy
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Mating Area Plating Material Gold
  • Contact Shape & Form Rectangular
  • Contact Current Rating (Max) 3.5
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Panel Mount Feature With
  • PCB Mount Alignment With
  • PCB Mount Retention With
  • PCB Mount Retention Type Boardlock
  • Mating Retention With
  • Mating Retention Type 4-40 Tapped Holes
  • Connector Mounting Type Board Mount
  • Panel Attachment Style Rear Mount
  • Screw Size 14702
  • Centerline (Pitch) 2.16
  • Housing Color Black
  • Housing Material Polyester
  • Row-to-Row Spacing 4.3
  • Panel Thickness 1.57
  • Operating Temperature Range -40 – 105
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 40
  • Packaging Method Tray
  • Comment SCSI applicable with Bail Lock Hardware Kit P/N 554818-2.
  • Comb Material Thermoplastic
CAT-035-DCPPS204 Crimp D-Sub Connectors  1
PRODUCT
  1. Connectors
  2. Crimp D-Sub Connectors
  1. D-Sub Crimp: Plug, Signal, 37 Posn, Pin Size 20, Shell Size 4 CAT-035-DCPPS204
active
  • Shell Type Full Metal Shell
  • Connector & Housing Type Plug
  • Connector System Cable-to-Cable
  • D-Sub Shell Size 4
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Grade Standard
  • Product Type Connector
  • Grounding Indents With
  • Number of Positions 37
  • Shell Material Steel
  • Insert Material Glass Filled Nylon/Polyester
  • Shell Plating Material Tin over Copper
  • Shield Plating Material Tin
  • Shield Material Steel
  • D-Sub Contact Size 20
  • Mating Retention With
  • Mating Retention Type Clinch Nut, 4-40 UNC
  • Jackscrew Material Zinc Alloy
  • Centerline (Pitch) 2.03
  • Housing Color Black
  • Housing Material Nylon GF
  • Cable Insulation Diameter Range 4.19 – 11.56
  • Operating Temperature Range -55 – 105
  • Shielded Yes
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Insert Flammability Rating UL 94V-0
  • Packaging Method Kit
  • Packaging Quantity 1
  • Comment Maximum cable diameter after jacket and braid removed.
CAT-035-DCRSS202 Crimp D-Sub Connectors  1
PRODUCT
  1. Connectors
  2. Crimp D-Sub Connectors
  1. D-Sub Crimp Recpt Signal 15 Posn, Socket Size 20, Shell Size 2 CAT-035-DCRSS202
active
  • Shell Type Full Metal Shell
  • Connector & Housing Type Receptacle
  • Connector System Cable-to-Cable
  • D-Sub Shell Size 2
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Grade Standard
  • Product Type Connector
  • Grounding Indents Without
  • Number of Positions 15
  • Shell Material Steel
  • Insert Material Glass Filled PBT/Nylon
  • Shell Plating Material Tin over Copper
  • Shield Plating Material Tin
  • Shield Material Steel
  • D-Sub Contact Size 20
  • Termination Method to Wire & Cable Crimp
  • Mating Retention With
  • Mating Retention Type Clinch Nut, 4-40 UNC
  • Centerline (Pitch) 2.74
  • Housing Color Black
  • Housing Material Nylon GF
  • Wire Size .2 – .56
  • Wire Size 24 – 20
  • Cable Insulation Diameter Range 4.19 – 11.56
  • Operating Temperature Range -55 – 105
  • Shielded No
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Insert Flammability Rating UL 94V-0
  • Packaging Method Kit
  • Packaging Quantity 1
  • Comment Components shipped unassembled, each part bulk-packaged.
CAT-023-DRARS2274 PCB D-Sub Connectors  1
PRODUCT
  1. Connectors
  2. PCB D-Sub Connectors
  1. D-Sub Receptacle Assembly: Right Angle, Shell Size 2, 2.74mm CAT-023-DRARS2274
active
  • Shell Type All Plastic
  • Connector & Housing Type Receptacle
  • Connector System Board-to-Board
  • D-Sub Shell Size 2
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Grounded Yes
  • Grounding Indents Without
  • Product Type Connector
  • Footprint 8.08
  • Shielded Yes
  • Grounding Straps With
  • Number of Positions 15
  • Number of Rows 2
  • PCB Mount Orientation Right Angle
  • Preloaded Yes
  • Connector Profile Standard
  • Eyelet Plating Material Tin
  • Eyelet Material Brass
  • Post Size .66
  • Insert Material Zinc
  • Shell Material Steel
  • Plastic No
  • Shell Plating Material Tin
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Mating Area Plating Material Gold
  • Contact Shape & Form Round
  • Contact Current Rating (Max) 1.2
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Grounding Clips Without
  • Termination Post Length 3.18
  • Panel Mount Feature With
  • PCB Mount Alignment With
  • PCB Mount Retention With
  • PCB Mount Retention Type Boardlock
  • Mating Retention With
  • Mating Retention Type 4-40 Screwlock
  • Connector Mounting Type Board Mount
  • Boardlock Material Copper Alloy
  • Threaded Insert Material Zinc
  • Mounting Hole Diameter 3.18
  • Boardlock Plating Material Tin-Lead
  • Threaded Insert Plating Material Clear Chromate
  • Centerline (Pitch) 2.74
  • Housing Color Black
  • Housing Material Thermoplastic
  • Row-to-Row Spacing 2.54
  • PCB Thickness (Recommended) 1.57
  • Operating Temperature Range -55 – 105
  • Circuit Application Signal
  • Approved Standards DIN 41652
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 104
  • Packaging Method Box
  • Comment All receptacles are preloaded with size 20 DF posted socket contacts
CAT-AM7-2250 IDC D-Sub Connectors  1
PRODUCT
  1. Connectors
  2. IDC D-Sub Connectors
  1. IDC D-Sub: Plug Assembly, Signal, 1.27 mm CAT-AM7-2250
active
  • Connector & Housing Type Plug
  • Connector System Cable-to-Board
  • Connector Product Type Connector Assembly
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Rails With
  • Number of Positions 20
  • Number of Rows 2
  • Compatible With Wire & Cable Type Round Jacketed Cable
  • Shell Material Steel
  • Shell Plating Material Tin over Copper
  • Cover Material Thermoplastic
  • Plug Shell Material Steel
  • Plug Shell Plating Material Tin-Nickel Alloy
  • Color Black
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Mating Area Plating Material Gold
  • Contact Current Rating (Max) 1
  • Contact Type Pin
  • Termination Method to Wire & Cable Insulation Displacement Crimp (IDC)
  • Termination Cover Type Standard
  • Termination Cover Without
  • Termination Cover Method Assembled
  • Detent With
  • PCB Mount Retention Type None
  • Panel Mount Feature Without
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Mating Connector Lock Without
  • Mounting Angle None
  • Centerline (Pitch) 1.27
  • Housing Color Black
  • Housing Material Thermoplastic
  • Accepts Wire Insulation Diameter Range .74
  • Accepts Cable Diameter (Max) 6.86
  • Solid Wire Size 30 – 28
  • Solid Wire Size .05 – .1
  • Wire Size 30 – 28
  • Wire Size .05 – .09
  • Insulation Diameter (Max) .91
  • Operating Temperature Range -55 – 105
  • Shielded No
  • Circuit Application Signal
  • Cover Flammability Rating UL 94V-0
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 13
  • Packaging Method Tube
  • Comment Plug connector requires backshell kit for complete assembly
CAT-035-DCRSS203 Crimp D-Sub Connectors  1
PRODUCT
  1. Connectors
  2. Crimp D-Sub Connectors
  1. D-Sub Crimp Recpt Signal 25 Posn, Socket Size 20, Shell Size 3 CAT-035-DCRSS203
active
  • Shell Type Full Metal Shell
  • Connector & Housing Type Receptacle
  • Connector System Cable-to-Cable
  • D-Sub Shell Size 3
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Grade Standard
  • Product Type Connector
  • Grounding Indents Without
  • Number of Positions 25
  • Shell Material Steel
  • Insert Material Glass Filled Nylon
  • Shell Plating Material Tin
  • Shield Plating Material Tin
  • Shield Material Steel
  • D-Sub Contact Size 20
  • Termination Method to Wire & Cable Crimp
  • Mating Retention With
  • Mating Retention Type Clinch Nut, 4-40 UNC
  • Connector Mounting Type Panel Mount
  • Jackscrew Material Zinc Alloy
  • Centerline (Pitch) 2.74
  • Housing Color Black
  • Housing Material Nylon GF
  • Wire Size .2 – .56
  • Wire Size 24 – 20
  • Cable Insulation Diameter Range 1.73
  • Operating Temperature Range -55 – 105
  • Shielded No
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Insert Flammability Rating UL 94V-0
  • Packaging Method Bulk Kit
  • Packaging Quantity 1
  • Comment Maximum cable diameter after jacket and braid removed.
CAT-035-DCPPS201 Crimp D-Sub Connectors  1
PRODUCT
  1. Connectors
  2. Crimp D-Sub Connectors
  1. D-Sub Crimp: Plug, Signal, 9 Posn, Pin Size 20, Shell Size 1 CAT-035-DCPPS201
active
  • Shell Type All Plastic
  • Connector & Housing Type Plug
  • Connector System Cable-to-Cable
  • D-Sub Shell Size 1
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Grade Standard
  • Product Type Connector
  • Grounding Indents Without
  • Number of Positions 9
  • Shell Material Steel
  • Insert Material Thermoplastic
  • Shell Plating Material Tin
  • D-Sub Contact Size 20
  • Termination Method to Wire & Cable Crimp
  • Mating Retention With
  • Mating Retention Type Clinch Nut, 4-40 UNC
  • Centerline (Pitch) 2.74
  • Wire Size .2 – .56
  • Wire Size 24 – 20
  • Cable Insulation Diameter Range 1.73
  • Operating Temperature Range -55 – 105
  • Shielded No
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Insert Flammability Rating UL 94V-0
  • Packaging Method Package
  • Packaging Quantity 800
  • Comment Clinch Nut: 4-40 threads with self-locking feature