767178-4 Board-to-Board Headers & Receptacles
  • Connector Assembly Type PCB Mount Receptacle
  • Connector System Board-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Series MICTOR
  • Connector Type Connector Assembly
  • Boss Yes
  • Product Type Connector
  • Number of Signal Positions 152
  • Stackable No
  • Number of Columns 76
  • Number of Power Positions 4
  • PCB Mount Orientation Vertical
  • Number of Positions 152
  • Board-to-Board Configuration Mezzanine
  • Number of Rows 2
  • Impedance 152
  • Voltage 4
  • Insulation Resistance 152
  • Voltage 30
  • Insulation Resistance 2
  • Data Rate 10
  • Differential Signaling Yes
  • Contact Base Material Copper Alloy
  • PCB Contact Termination Area Plating Material Tin-Lead
  • Contact Configuration Dual Beam
  • Contact Mating Area Plating Material Gold or Palladium Nickel or Performance Based
  • Contact Mating Area Plating Thickness .12
  • Contact Type Socket
  • Contact Current Rating (Max) 11.5
  • Tin to Lead Ratio 60 / 40
  • Contact Layout Inline
  • Termination Method to Printed Circuit Board Hybrid Surface Mount
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • PCB Mount Retention Without
  • PCB Mount Alignment With
  • Connector Mounting Type Board Mount
  • PCB Mount Alignment Type Locating Posts
  • Mating Retention Without
  • Centerline (Pitch) .64
  • Housing Material LCP (Liquid Crystal Polymer)
  • Housing Entry Style Bottom
  • Stack Height 15.62
  • Height 15.0114
  • Length 63.45
  • Width 8
  • Operating Temperature Range -55 – 125
  • Assembly Process Feature Pick and Place Cover
  • Pick and Place Cover With
  • Circuit Application Signal
  • For Use With Mates with Headers
  • UL Flammability Rating UL 94V-0
  • CSA Certified Yes
  • UL Rating Listed
  • Agency/Standard CSA
  • CSA File Number 1195944
  • UL File Number E28476
  • Packaging Method Tape
  • Packaging Quantity 200