5-192013-4 Rectangular Contact Inserts
  • Product Type Contact
  • Material Beryllium Copper
7-192043-2 Rectangular Contact Inserts
  • Product Type Contact
  • Material Beryllium Copper
1-192044-9 Rectangular Contact Inserts
  • Product Type Contact
  • Material Beryllium Copper
6-192013-7 Rectangular Contact Inserts
  • Product Type Contact
  • Material Beryllium Copper
1544242-1 Leadframes
  • Product Type Leadframe
  • Solder Inlay Without
  • Winding Direction Down
  • Clip Style Single-In-Line (SIL)
  • Hold-Down Feature Without
  • Clip Length 1.4
  • Frame Thickness .25
  • Clip Type Y1
  • Frame Width 18.1
  • Contact Base Material Phosphor Bronze
  • Contact Plating Material Pre-Tin
  • Pin Length 9.5
  • Contact Termination Type Through Hole
  • Centerline 2.54
  • PCB Thickness (Accepted) 1.15
  • Standoff Height .8
  • Gap Size .9
  • Packaging Quantity 30000
192004-8 Rectangular Contact Inserts
  • Product Type Contact
  • Material Beryllium Copper
7-192013-1 Rectangular Contact Inserts
  • Product Type Contact
  • Material Beryllium Copper
1-192008-3 Rectangular Contact Inserts
  • Product Type Contact
  • Material Beryllium Copper
192004-4 Rectangular Contact Inserts
  • Product Type Contact
  • Material Beryllium Copper
192007-7 Rectangular Contact Inserts
  • Product Type Contact
  • Material Beryllium Copper
192008-6 Rectangular Contact Inserts
  • Product Type Contact
  • Material Beryllium Copper
192042-5 Rectangular Contact Inserts
  • Product Type Contact
  • Material Beryllium Copper
2-192033-0 Rectangular Contact Inserts
  • Product Type Contact
  • Material Beryllium Copper
225349-9 RF Connectors
  • RF Interface TNC
  • RF Connector Style Plug
  • Connector System Cable-to-Cable
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Port Configuration Single Port
  • Number of Positions 1
  • Number of Coaxial Contacts 1
  • Impedance 50
  • Cable Connector Orientation Right Angle
  • Body Material Brass
  • Body Plating Material Silver
  • Body Shape Circular
  • Crimp Type Dual
  • RF Connector Center Contact Plating Material Gold
  • RF Connector Center Contact Material Brass
  • Termination Method to Wire & Cable Crimp
  • RF Connector Coupling Mechanism Threaded
  • Connector Mounting Type Cable Mount
  • RF Contact Captivation Method Mechanical
  • Detent Without
  • RF Connector Mated Outer Diameter (Approximate) 16.256
  • Cable Type RG 214
  • Operating Temperature Range -65 – 165
  • Operating Frequency 11
  • Packaging Method Carton
  • Dielectric Material PTFE
  • Grade Military