5-1634526-1 In-Series Adapters  1
  • RF Connector Type BNC
  • Connector System Cable-to-Cable
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Grade Commercial
  • Isolated Ground No
  • Number of Positions 1
  • Impedance 50
  • Body Plating Material Nickel
  • Body Style Elbow
  • Body Material Zinc Alloy
  • Body Insulation With
  • RF Connector Center Contact Material Brass
  • RF Connector Center Contact Plating Material Gold
  • Connector Mounting Type Bulkhead
  • Operating Temperature Range -55 – 85
  • Circuit Application Power & Signal
  • Packaging Method Tray
5555167-1 RJ45 Connectors  1
  • Modular Jack & Plug Interface Type RJ45
  • Modular Jacks & Plugs Products RJ Type Jacks & Plugs
  • Connector Style Jack
  • Grounding Options None
  • Connector & Contact Terminates To Printed Circuit Board
  • Connectors & Connector Components Type Connector
  • Keyed Yes
  • Port Configuration Single Port
  • Port Matrix Configuration 1 x 1
  • Connector Contact Density Standard
  • Status Indicator None
  • Number of Positions 8
  • Number of Loaded Positions 8
  • PCB Mount Orientation Right Angle
  • Modular Jack Latch Orientation Standard - Latch Down
  • Profile Low
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Current Rating (Max) .2
  • Contact Mating Area Plating Material Gold
  • Contact Base Material Phosphor Bronze
  • Contact Mating Area Plating Material Thickness 1.27
  • Connector Product Type Connector Assembly
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Panel Mount Feature With
  • Connector Mounting Type Board Mount
  • Entry Location Side
  • Centerline (Pitch) 1.02
  • Housing Color Black
  • Housing Material PBT Polyester
  • PCB Thickness (Recommended) 1.57
  • PCB Tail Length 3.8
  • Connector Height 12.7
  • Operating Temperature Range -40 – 85
  • Shielded No
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Performance Category Cat 3
  • Packaging Quantity 152
  • Packaging Method Box & Tray
5-1634537-1 In-Series Adapters
  • RF Connector Type F Series
  • Connector System Cable-to-Cable
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Isolated Ground No
  • Number of Positions 1
  • Impedance 75
  • Body Plating Material Nickel
  • Body Style Elbow
  • Body Material Brass
  • Body Insulation With
  • RF Connector Center Contact Material Brass
  • RF Connector Center Contact Plating Material Nickel
  • Connector Mounting Type Bulkhead
  • Operating Temperature Range -55 – 85
  • Circuit Application Power & Signal
  • Packaging Quantity 1
  • Packaging Method Box
1-1478238-0 In-Series Adapters
  • RF Connector Type BNC
  • Connector System Cable-to-Cable
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Grade Professional
  • Isolated Ground No
  • Number of Positions 1
  • Panel Cutout 12 x 12.7mm D-Shape
  • Impedance 75
  • Body Plating Material Nickel
  • Body Style Straight
  • Body Shape Circular
  • Color White
  • Body Insulation With
  • RF Connector Center Contact Material Brass
  • RF Connector Center Contact Plating Material Gold
  • Panel Mount Feature Type Bulkhead
  • Connector Mounting Type Bulkhead
  • Panel Attachment Style Rear Mount
  • Flange Diameter 15.5
  • Panel Thickness 2 – 5
  • Flats Dimension 16.0 A/F
  • Operating Temperature Range -40 – 60
  • Circuit Application Power & Signal
  • Packaging Quantity 50
  • Packaging Method Bag
  • Dielectric Material PTFE
  • Lockwasher Material Mild Steel
  • Lockwasher Plating Material Nickel
  • Flange and Thread Material Color White
  • Flange and Thread Material ABS
1-1337455-0 In-Series Adapters
  • RF Connector Type BNC
  • Connector System Cable-to-Cable
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Grade Professional
  • Isolated Ground No
  • Number of Positions 1
  • Impedance 50
  • Frequency 4
  • Body Plating Material Silver
  • Body Style Straight
  • Body Material Brass
  • Body Insulation With
  • RF Connector Center Contact Material Brass
  • RF Connector Center Contact Plating Material Silver
  • Connector Mounting Type Bulkhead
  • Operating Temperature Range -65 – 165
  • Circuit Application Power & Signal
  • Packaging Quantity 50
  • Packaging Method Tray
  • Gasket Material Silicone Rubber
  • Military Style Number UG-491A/U
1-1337457-0 In-Series Adapters
  • RF Connector Type BNC
  • Connector System Cable-to-Cable
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Grade Professional
  • Isolated Ground No
  • Number of Positions 1
  • Impedance 50
  • Frequency 4
  • Body Plating Material Silver
  • Body Style Straight
  • Body Material Brass
  • Body Insulation With
  • RF Connector Center Contact Material Brass
  • RF Connector Center Contact Plating Material Silver
  • Connector Mounting Type Bulkhead
  • Operating Temperature Range -65 – 165
  • Circuit Application Power & Signal
  • Packaging Quantity 50
  • Packaging Method Tray
  • Military Style Number UG-914/U
1-1337461-0 In-Series Adapters
  • RF Connector Type BNC
  • Connector System Cable-to-Cable
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Grade Professional
  • Isolated Ground No
  • Number of Positions 2
  • Impedance 50
  • Frequency 4
  • Body Plating Material Nickel
  • Body Style Elbow
  • Body Material Brass
  • Body Insulation With
  • RF Connector Center Contact Material Brass
  • RF Connector Center Contact Plating Material Gold
  • Connector Mounting Type Bulkhead
  • Centerline (Pitch) 18.6
  • Operating Temperature Range -65 – 85
  • Circuit Application Power & Signal
  • Packaging Quantity 50
  • Packaging Method Tray
  • Gasket Material Silicone Rubber
1-1337624-0 In-Series Adapters
  • RF Connector Type N Series
  • Connector System Cable-to-Cable
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Grade Commercial
  • Isolated Ground No
  • Lightning/EMP Protection None
  • Number of Positions 1
  • Impedance 50
  • Frequency 11
  • Body Plating Material Nickel
  • Body Style Straight
  • Body Material Brass
  • Body Insulation With
  • RF Connector Center Contact Material Brass
  • RF Connector Center Contact Plating Material Gold
  • Connector Mounting Type Bulkhead
  • Operating Temperature Range -45 – 85
  • Circuit Application Power & Signal
  • Packaging Quantity 50
  • Packaging Method Tray
  • Military Style Number UG-29A/U
1-1478041-0 In-Series Adapters
  • RF Connector Type BNC
  • Connector System Cable-to-Cable
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Grade Professional
  • Isolated Ground No
  • Number of Positions 1
  • Impedance 75
  • Frequency 2
  • Body Plating Material Silver
  • Body Style Straight
  • Body Material Brass
  • Body Insulation With
  • RF Connector Center Contact Material Brass
  • RF Connector Center Contact Plating Material Silver
  • Connector Mounting Type Bulkhead
  • Operating Temperature Range -65 – 165
  • Circuit Application Power & Signal
  • Packaging Quantity 50
  • Packaging Method Tray
1-1478043-0 In-Series Adapters
  • RF Connector Type BNC
  • Connector System Cable-to-Cable
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Grade Professional
  • Isolated Ground No
  • Number of Positions 1
  • Impedance 75
  • Frequency 2
  • Body Plating Material Silver
  • Body Style Straight
  • Body Material Brass
  • Body Insulation With
  • RF Connector Center Contact Material Brass
  • RF Connector Center Contact Plating Material Silver
  • Connector Mounting Type Bulkhead
  • Operating Temperature Range -65 – 165
  • Circuit Application Power & Signal
  • Packaging Quantity 50
  • Packaging Method Tray
  • Gasket Material Silicone Rubber
1-1478046-0 In-Series Adapters
  • RF Connector Type BNC
  • Connector System Cable-to-Cable
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Grade Professional
  • Isolated Ground No
  • Number of Positions 1
  • Panel Cutout 12 x 12.7mm D-Shape
  • Connectivity Included Yes
  • Impedance 50
  • Frequency 4
  • Body Plating Material Silver
  • Body Style Straight
  • Body Material Brass
  • Body Shape Circular
  • Body Insulation With
  • RF Connector Center Contact Material Brass
  • RF Connector Center Contact Plating Material Silver
  • Panel Mount Feature Type Bulkhead
  • Connector Mounting Type Bulkhead
  • Panel Attachment Style Front Mount
  • Flange Diameter 15.5
  • Panel Thickness 2 – 5
  • Flats Dimension 16.0 A/F
  • Operating Temperature Range -65 – 165
  • Circuit Application Power & Signal
  • Packaging Quantity 50
  • Packaging Method Tray
  • Lockwasher Material Mild Steel
  • Lockwasher Plating Material Silver
  • Flange and Thread Material ABS
1-1478047-0 In-Series Adapters
  • RF Connector Type BNC
  • Connector System Cable-to-Cable
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Grade Professional
  • Isolated Ground No
  • Number of Positions 1
  • Panel Cutout 12 x 12.7mm D-Shape
  • Impedance 75
  • Frequency 2
  • Body Plating Material Nickel
  • Body Style Straight
  • Body Material Brass
  • Body Shape Circular
  • Body Insulation With
  • RF Connector Center Contact Material Brass
  • RF Connector Center Contact Plating Material Gold
  • Panel Mount Feature Type Bulkhead
  • Connector Mounting Type Bulkhead
  • Panel Attachment Style Front Mount
  • Flange Diameter 15.5
  • Panel Thickness 2 – 5
  • Flats Dimension 16.0 A/F
  • Operating Temperature Range -65 – 165
  • Circuit Application Power & Signal
  • Packaging Quantity 50
  • Packaging Method Tray
  • Lockwasher Material Mild Steel
  • Lockwasher Plating Material Nickel
  • Flange and Thread Material ABS
5-1634530-1 In-Series Adapters
  • RF Connector Type BNC
  • Connector System Cable-to-Cable
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Grade Commercial
  • Isolated Ground No
  • Number of Positions 1
  • Impedance 50
  • Body Plating Material Nickel
  • Body Style Straight
  • Body Material Zinc Alloy
  • Body Shape Circular
  • Body Insulation With
  • RF Connector Center Contact Material Phosphor Bronze
  • RF Connector Center Contact Plating Material Gold
  • Panel Mount Feature Type Bulkhead
  • Connector Mounting Type Bulkhead
  • Panel Attachment Style Front Mount
  • Operating Temperature Range -55 – 85
  • Circuit Application Power & Signal
  • Packaging Quantity 1
  • Packaging Method Tray
5-1634534-1 In-Series Adapters
  • RF Connector Type BNC
  • Connector System Cable-to-Cable
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Grade Commercial
  • Isolated Ground No
  • Number of Positions 1
  • Impedance 50
  • Body Plating Material Nickel
  • Body Style Straight
  • Body Material Zinc Alloy
  • Body Insulation With
  • RF Connector Center Contact Material Phosphor Bronze
  • RF Connector Center Contact Plating Material Gold
  • Connector Mounting Type Bulkhead
  • Operating Temperature Range -55 – 85
  • Circuit Application Power & Signal
  • For Use With ZDC/BNC Connector
  • Packaging Method Tray
1-1337460-0 In-Series Adapters
  • RF Connector Type BNC
  • Connector System Cable-to-Cable
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Grade Professional
  • Isolated Ground No
  • Number of Positions 1
  • Impedance 50
  • Frequency 4
  • Body Plating Material Nickel
  • Body Style Straight Goal Post
  • Body Material Brass
  • Body Insulation With
  • RF Connector Center Contact Material Brass
  • RF Connector Center Contact Plating Material Gold
  • Connector Mounting Type Bulkhead
  • Operating Temperature Range -65 – 165
  • Circuit Application Power & Signal
  • Packaging Quantity 50
  • Packaging Method Tray
  • Gasket Material Silicone Rubber
1-1478042-0 In-Series Adapters
  • RF Connector Type BNC
  • Connector System Cable-to-Cable
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Grade Professional
  • Isolated Ground No
  • Number of Positions 1
  • Impedance 75
  • Frequency 2
  • Body Plating Material Nickel
  • Body Style Straight
  • Body Material Brass
  • Body Insulation With
  • RF Connector Center Contact Material Brass
  • RF Connector Center Contact Plating Material Gold
  • Connector Mounting Type Bulkhead
  • Operating Temperature Range -65 – 165
  • Circuit Application Power & Signal
  • Packaging Quantity 50
  • Packaging Method Tray
1-1337526-0 In-Series Adapters
  • RF Connector Type BNC
  • Connector System Cable-to-Cable
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Grade Professional
  • Isolated Ground No
  • Number of Positions 1
  • Impedance 75
  • Frequency 2
  • Body Plating Material Nickel
  • Body Style Elbow
  • Body Material Brass
  • Body Insulation With
  • RF Connector Center Contact Material Brass
  • RF Connector Center Contact Plating Material Gold
  • Connector Mounting Type Bulkhead
  • Operating Temperature Range -65 – 165
  • Circuit Application Power & Signal
  • Packaging Quantity 50
  • Packaging Method Tray
  • Gasket Material Silicone Rubber
1367703-2 Card Edge Connector Housings
  • Connector System Board-to-Board
  • Row-to-Row Spacing 1.9
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Product Type Connector
  • Number of Positions 170
  • Number of Dual Positions 85
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) .075
  • Housing Style Keying Holes Both Ends
  • Housing Color Black
  • Housing Material LCP (Liquid Crystal Polymer)
  • Operating Temperature Range -10 – 70
  • Circuit Application Signal
2-1367703-1 Card Edge Connector Housings
  • Connector System Board-to-Board
  • Row-to-Row Spacing 1.9
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Product Type Connector
  • Number of Positions 170
  • Number of Dual Positions 85
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) .075
  • Housing Style Keying Holes Both Ends
  • Housing Color Black
  • Housing Material LCP (Liquid Crystal Polymer)
  • Operating Temperature Range -10 – 70
  • Circuit Application Signal
2-1367703-2 Card Edge Connector Housings
  • Connector System Board-to-Board
  • Row-to-Row Spacing 1.9
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Product Type Connector
  • Number of Positions 170
  • Number of Dual Positions 85
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) .075
  • Housing Style Keying Holes Both Ends
  • Housing Color Black
  • Housing Material LCP (Liquid Crystal Polymer)
  • Operating Temperature Range -10 – 70
  • Circuit Application Signal