
PRODUCT
- CONTACT, PIN, CRIMPED, SIZE 23, GND 2226913-2
- Connector System Cable-to-Cable
- Sealable No
- Connector & Contact Terminates To Wire & Cable
- Discrete Wire Type Stranded
- Compatible With Wire & Cable Type Discrete Wire
- Number of Positions 1
- Contact Type Pin
- Contact Mating Area Plating Material Gold
- Wire Contact Termination Area Plating Material Gold
- Contact Retention Within Housing Without
- Contact Size Code 23
- Contact Base Material Copper Alloy
- Contact Current Rating (Max) 1.5
- Termination Method to Wire & Cable Crimp
- Wire Size 22
- Wire Size .34
- Operating Temperature Range -10 – 70
- Circuit Application Signal

PRODUCT
- CONTACT, SOCKET, HOODED,CRIMP, SIZE23 2226923-1
- Connector System Cable-to-Cable
- Sealable No
- Connector & Contact Terminates To Wire & Cable
- Discrete Wire Type Stranded
- Compatible With Wire & Cable Type Discrete Wire
- Number of Positions 1
- Contact Type Socket
- Contact Mating Area Plating Material Hard Gold
- Wire Contact Termination Area Plating Material Gold
- Contact Retention Within Housing Without
- Contact Size Code 23
- Contact Base Material Copper Alloy
- Contact Current Rating (Max) 1.5
- Termination Method to Wire & Cable Crimp
- Wire Size 22
- Wire Size .34
- Operating Temperature Range 0 – 70
- Circuit Application Signal