2316671-4 Connector Contacts  1
PRODUCT
  1. Connectors
  2. Connector Contacts
  1. HD1 REC CONTACT AU0.38 2L SIZE LP 2316671-4
active
  • Connector System Wire-to-Wire
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Discrete Wire Type Stranded
  • Barrel Type Open Barrel
  • Compatible With Wire & Cable Type Discrete Wire
  • Operating Voltage 250
  • Operating Voltage 250
  • Contact Underplating Material Nickel
  • Contact Type Receptacle
  • Contact Mating Area Plating Material Gold
  • Wire Contact Termination Area Plating Material Nickel
  • Contact Retention Within Housing With
  • Contact Base Material Copper Alloy
  • Contact Current Rating (Max) 5
  • Contact Mating Area Plating Thickness .38
  • Underplate Material Thickness 1.27
  • Termination Method to Wire & Cable Crimp
  • Contact Retention Type Within Housing Spring
  • Accepts Wire Insulation Diameter Range 1.4 – 2.2
  • Wire Size 22 – 18
  • Operating Temperature Range -55 – 105
  • Circuit Application Power & Signal
  • Wire Range Mark 2L
2316670-3 Connector Contacts  1
PRODUCT
  1. Connectors
  2. Connector Contacts
  1. HD1 REC CONTACT AU0.38 L SIZE 2316670-3
active
  • Connector System Wire-to-Wire
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Discrete Wire Type Stranded
  • Barrel Type Open Barrel
  • Compatible With Wire & Cable Type Discrete Wire
  • Operating Voltage 250
  • Operating Voltage 250
  • Contact Underplating Material Nickel
  • Contact Type Receptacle
  • Contact Mating Area Plating Material Gold
  • Wire Contact Termination Area Plating Material Nickel
  • Contact Retention Within Housing With
  • Contact Base Material Copper Alloy
  • Contact Current Rating (Max) 3
  • Contact Mating Area Plating Thickness .38
  • Underplate Material Thickness 1.27
  • Termination Method to Wire & Cable Crimp
  • Contact Retention Type Within Housing Spring
  • Accepts Wire Insulation Diameter Range 1.08 – 1.9
  • Wire Size 28 – 22
  • Operating Temperature Range -55 – 105
  • Circuit Application Power
  • Wire Range Mark L
2316671-1 Connector Contacts  1
PRODUCT
  1. Connectors
  2. Connector Contacts
  1. HD1 REC CONTACT AU0.38 S SIZE L/P 2316671-1
active
  • Connector System Wire-to-Wire
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Discrete Wire Type Stranded
  • Barrel Type Open Barrel
  • Compatible With Wire & Cable Type Discrete Wire
  • Operating Voltage 250
  • Operating Voltage 250
  • Contact Underplating Material Nickel
  • Contact Type Receptacle
  • Contact Mating Area Plating Material Gold
  • Wire Contact Termination Area Plating Material Nickel
  • Contact Retention Within Housing With
  • Contact Base Material Copper Alloy
  • Contact Current Rating (Max) 1.5
  • Contact Mating Area Plating Thickness .38
  • Underplate Material Thickness 1.27
  • Termination Method to Wire & Cable Crimp
  • Contact Retention Type Within Housing Spring
  • Accepts Wire Insulation Diameter Range .6 – 1.2
  • Wire Size 30 – 28
  • Operating Temperature Range -55 – 105
  • Circuit Application Power & Signal
  • Wire Range Mark S
2316663-1 Connector Contacts  1
PRODUCT
  1. Connectors
  2. Connector Contacts
  1. HD1 TAB CONTACT AU0.38 S SIZE 2316663-1
active
  • Connector System Wire-to-Wire
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Discrete Wire Type Stranded
  • Barrel Type Open Barrel
  • Compatible With Wire & Cable Type Discrete Wire
  • Operating Voltage 250
  • Operating Voltage 250
  • Contact Underplating Material Nickel
  • Contact Type Tab
  • Contact Mating Area Plating Material Gold
  • Wire Contact Termination Area Plating Material Nickel
  • Contact Retention Within Housing With
  • Contact Base Material Copper Alloy
  • Contact Current Rating (Max) 1.5
  • Contact Mating Area Plating Thickness .38
  • Underplate Material Thickness 1.27
  • Termination Method to Wire & Cable Crimp
  • Contact Retention Type Within Housing Spring
  • Accepts Wire Insulation Diameter Range .6 – 1.2
  • Wire Size 30 – 28
  • Operating Temperature Range -55 – 105
  • Circuit Application Power
  • Wire Range Mark S
2316669-1 Connector Contacts  1
PRODUCT
  1. Connectors
  2. Connector Contacts
  1. HD1 TAB CONTACT AU0.38 S SIZE L/P 2316669-1
active
  • Connector System Wire-to-Wire
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Discrete Wire Type Stranded
  • Barrel Type Open Barrel
  • Compatible With Wire & Cable Type Discrete Wire
  • Operating Voltage 250
  • Operating Voltage 250
  • Contact Underplating Material Nickel
  • Contact Type Tab
  • Contact Mating Area Plating Material Gold
  • Wire Contact Termination Area Plating Material Nickel
  • Contact Retention Within Housing With
  • Contact Base Material Copper Alloy
  • Contact Current Rating (Max) 2
  • Contact Mating Area Plating Thickness .38
  • Underplate Material Thickness 1.27
  • Termination Method to Wire & Cable Crimp
  • Contact Retention Type Within Housing Spring
  • Accepts Wire Insulation Diameter Range .6 – 1.2
  • Wire Size 30 – 28
  • Operating Temperature Range -55 – 105
  • Circuit Application Power & Signal
  • Wire Range Mark S
2316669-3 Connector Contacts  1
PRODUCT
  1. Connectors
  2. Connector Contacts
  1. HD1 TAB CONTACT AU0.38 L SIZE L/P 2316669-3
active
  • Connector System Wire-to-Wire
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Discrete Wire Type Stranded
  • Barrel Type Open Barrel
  • Compatible With Wire & Cable Type Discrete Wire
  • Operating Voltage 250
  • Operating Voltage 250
  • Contact Underplating Material Nickel
  • Contact Type Tab
  • Contact Mating Area Plating Material Gold
  • Wire Contact Termination Area Plating Material Nickel
  • Contact Retention Within Housing With
  • Contact Base Material Copper Alloy
  • Contact Current Rating (Max) 3
  • Contact Mating Area Plating Thickness .38
  • Underplate Material Thickness 1.27
  • Termination Method to Wire & Cable Crimp
  • Contact Retention Type Within Housing Spring
  • Accepts Wire Insulation Diameter Range 1.08 – 1.9
  • Wire Size 28 – 22
  • Operating Temperature Range -55 – 105
  • Circuit Application Power & Signal
  • Wire Range Mark L
2316817-5 Connector Contacts  1
PRODUCT
  1. Connectors
  2. Connector Contacts
  1. HD3 TAB CONTACT AU0.38 3L SIZE L/P 2316817-5
active
  • Connector System Wire-to-Wire
  • Connector & Contact Terminates To Wire & Cable
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Discrete Wire Type Stranded
  • Barrel Type Open Barrel
  • Compatible With Wire & Cable Type Discrete Wire
  • Operating Voltage 250
  • Operating Voltage 250
  • Contact Underplating Material Nickel
  • Contact Shape & Form Rectangular
  • Contact Type Tab
  • Contact Mating Area Plating Material Gold
  • Wire Contact Termination Area Plating Material Nickel
  • Contact Retention Within Housing With
  • Contact Base Material Copper Alloy
  • Contact Current Rating (Max) 15
  • Contact Mating Area Plating Thickness .38
  • Underplate Material Thickness 1.27
  • Termination Method to Wire & Cable Crimp
  • Contact Retention Type Within Housing Locking Lance
  • Accepts Wire Insulation Diameter Range 3.1 – 3.8
  • Wire Size 16 – 14
  • Operating Temperature Range -55 – 105
  • Circuit Application Power & Signal
  • Wire Range Mark 2L
2316817-3 Connector Contacts  1
PRODUCT
  1. Connectors
  2. Connector Contacts
  1. HD3 TAB CONTACT AU0.38 L SIZE L/P 2316817-3
active
  • Connector System Wire-to-Wire
  • Connector & Contact Terminates To Wire & Cable
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Discrete Wire Type Stranded
  • Barrel Type Open Barrel
  • Compatible With Wire & Cable Type Discrete Wire
  • Operating Voltage 250
  • Operating Voltage 250
  • Contact Underplating Material Nickel
  • Contact Shape & Form Rectangular
  • Contact Type Tab
  • Contact Mating Area Plating Material Gold
  • Wire Contact Termination Area Plating Material Nickel
  • Contact Retention Within Housing With
  • Contact Base Material Copper Alloy
  • Contact Current Rating (Max) 15
  • Contact Mating Area Plating Thickness .38
  • Underplate Material Thickness 1.27
  • Termination Method to Wire & Cable Crimp
  • Contact Retention Type Within Housing Locking Lance
  • Accepts Wire Insulation Diameter Range 1.8 – 2.8
  • Wire Size 20 – 16
  • Operating Temperature Range -55 – 105
  • Circuit Application Power & Signal
  • Wire Range Mark L
2316817-4 Connector Contacts  1
PRODUCT
  1. Connectors
  2. Connector Contacts
  1. HD3 TAB CONTACT AU0.38 2L SIZE L/P 2316817-4
active
  • Connector System Wire-to-Wire
  • Connector & Contact Terminates To Wire & Cable
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Discrete Wire Type Stranded
  • Barrel Type Open Barrel
  • Compatible With Wire & Cable Type Discrete Wire
  • Operating Voltage 250
  • Operating Voltage 250
  • Contact Underplating Material Nickel
  • Contact Shape & Form Rectangular
  • Contact Type Tab
  • Contact Mating Area Plating Material Gold
  • Wire Contact Termination Area Plating Material Nickel
  • Contact Retention Within Housing With
  • Contact Base Material Copper Alloy
  • Contact Current Rating (Max) 15
  • Contact Mating Area Plating Thickness .38
  • Underplate Material Thickness 1.27
  • Termination Method to Wire & Cable Crimp
  • Contact Retention Type Within Housing Locking Lance
  • Accepts Wire Insulation Diameter Range 2.2 – 2.8
  • Wire Size 16 – 14
  • Operating Temperature Range -55 – 105
  • Circuit Application Power & Signal
  • Wire Range Mark 2L
2316817-2 Connector Contacts  1
PRODUCT
  1. Connectors
  2. Connector Contacts
  1. HD3 TAB CONTACT AU0.38 M SIZE L/P 2316817-2
active
  • Connector System Wire-to-Wire
  • Connector & Contact Terminates To Wire & Cable
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Discrete Wire Type Stranded
  • Barrel Type Open Barrel
  • Compatible With Wire & Cable Type Discrete Wire
  • Operating Voltage 250
  • Operating Voltage 250
  • Contact Underplating Material Nickel
  • Contact Shape & Form Rectangular
  • Contact Type Tab
  • Contact Mating Area Plating Material Gold
  • Wire Contact Termination Area Plating Material Nickel
  • Contact Retention Within Housing With
  • Contact Base Material Copper Alloy
  • Contact Current Rating (Max) 10
  • Contact Mating Area Plating Thickness .38
  • Underplate Material Thickness 1.27
  • Termination Method to Wire & Cable Crimp
  • Contact Retention Type Within Housing Locking Lance
  • Accepts Wire Insulation Diameter Range 1.2 – 2.6
  • Wire Size 24 – 20
  • Operating Temperature Range -55 – 105
  • Circuit Application Power & Signal
  • Wire Range Mark M
2316817-1 Connector Contacts  1
PRODUCT
  1. Connectors
  2. Connector Contacts
  1. HD3 TAB CONTACT AU0.38 S SIZE L/P 2316817-1
active
  • Connector System Wire-to-Wire
  • Connector & Contact Terminates To Wire & Cable
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Discrete Wire Type Stranded
  • Barrel Type Open Barrel
  • Compatible With Wire & Cable Type Discrete Wire
  • Operating Voltage 250
  • Operating Voltage 250
  • Contact Underplating Material Nickel
  • Contact Shape & Form Rectangular
  • Contact Type Tab
  • Contact Mating Area Plating Material Gold
  • Wire Contact Termination Area Plating Material Nickel
  • Contact Retention Within Housing With
  • Contact Base Material Copper Alloy
  • Contact Current Rating (Max) 7
  • Contact Mating Area Plating Thickness .38
  • Underplate Material Thickness 1.27
  • Termination Method to Wire & Cable Crimp
  • Contact Retention Type Within Housing Locking Lance
  • Accepts Wire Insulation Diameter Range .8 – 1.4
  • Wire Size 28 – 24
  • Operating Temperature Range -55 – 105
  • Circuit Application Power & Signal
  • Wire Range Mark S
2316669-2 Connector Contacts  1
PRODUCT
  1. Connectors
  2. Connector Contacts
  1. HD1 TAB CONTACT AU0.38 M SIZE L/P 2316669-2
active
  • Connector System Wire-to-Wire
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Discrete Wire Type Stranded
  • Barrel Type Open Barrel
  • Compatible With Wire & Cable Type Discrete Wire
  • Operating Voltage 250
  • Operating Voltage 250
  • Contact Underplating Material Nickel
  • Contact Type Tab
  • Contact Mating Area Plating Material Gold
  • Wire Contact Termination Area Plating Material Nickel
  • Contact Retention Within Housing With
  • Contact Base Material Copper Alloy
  • Contact Current Rating (Max) 3
  • Contact Mating Area Plating Thickness .38
  • Underplate Material Thickness 1.27
  • Termination Method to Wire & Cable Crimp
  • Contact Retention Type Within Housing Spring
  • Accepts Wire Insulation Diameter Range 1.08 – 1.6
  • Wire Size 28 – 22
  • Operating Temperature Range -55 – 105
  • Circuit Application Power & Signal
  • Wire Range Mark M
2316669-4 Connector Contacts  1
PRODUCT
  1. Connectors
  2. Connector Contacts
  1. HD1 TAB CONTACT AU0.38 2L SIZE L/P 2316669-4
active
  • Connector System Wire-to-Wire
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Discrete Wire Type Stranded
  • Barrel Type Open Barrel
  • Compatible With Wire & Cable Type Discrete Wire
  • Operating Voltage 250
  • Operating Voltage 250
  • Contact Underplating Material Nickel
  • Contact Type Tab
  • Contact Mating Area Plating Material Gold
  • Contact Retention Within Housing With
  • Contact Base Material Copper Alloy
  • Contact Current Rating (Max) 5
  • Contact Mating Area Plating Thickness .38
  • Underplate Material Thickness 1.27
  • Termination Method to Wire & Cable Crimp
  • Contact Retention Type Within Housing Spring
  • Accepts Wire Insulation Diameter Range 1.4 – 2.2
  • Wire Size 22 – 18
  • Operating Temperature Range -55 – 105
  • Circuit Application Power & Signal
  • Wire Range Mark 2L
2316815-2 Connector Contacts  1
PRODUCT
  1. Connectors
  2. Connector Contacts
  1. HD3 TAB CONTACT AU0.38 M SIZE 2316815-2
active
  • Connector System Wire-to-Wire
  • Connector & Contact Terminates To Wire & Cable
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Discrete Wire Type Stranded
  • Barrel Type Open Barrel
  • Compatible With Wire & Cable Type Discrete Wire
  • Operating Voltage 250
  • Operating Voltage 250
  • Contact Underplating Material Nickel
  • Contact Length 25.3
  • Contact Shape & Form Rectangular
  • Contact Type Tab
  • Contact Mating Area Plating Material Gold
  • Wire Contact Termination Area Plating Material Nickel
  • Contact Retention Within Housing With
  • Contact Base Material Copper Alloy
  • Contact Current Rating (Max) 10
  • Contact Mating Area Plating Thickness .38
  • Underplate Material Thickness 1.27
  • Termination Method to Wire & Cable Crimp
  • Contact Retention Type Within Housing Locking Lance
  • Accepts Wire Insulation Diameter Range 1.2 – 2.6
  • Wire Size 24 – 20
  • Operating Temperature Range -55 – 105
  • Circuit Application Power & Signal
  • Wire Range Mark M
2316670-1 Connector Contacts  1
PRODUCT
  1. Connectors
  2. Connector Contacts
  1. HD1 REC CONTACT AU0.38 S SIZE 2316670-1
active
  • Connector System Wire-to-Wire
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Discrete Wire Type Stranded
  • Barrel Type Open Barrel
  • Compatible With Wire & Cable Type Discrete Wire
  • Operating Voltage 250
  • Operating Voltage 250
  • Contact Underplating Material Nickel
  • Contact Type Receptacle
  • Contact Mating Area Plating Material Gold
  • Wire Contact Termination Area Plating Material Nickel
  • Contact Retention Within Housing With
  • Contact Base Material Copper Alloy
  • Contact Current Rating (Max) 1.5
  • Contact Mating Area Plating Thickness .38
  • Underplate Material Thickness 1.27
  • Termination Method to Wire & Cable Crimp
  • Contact Retention Type Within Housing Spring
  • Accepts Wire Insulation Diameter Range .6 – 1.2
  • Wire Size 30 – 28
  • Operating Temperature Range -55 – 105
  • Circuit Application Power
  • Wire Range Mark S
2316663-2 Connector Contacts  1
PRODUCT
  1. Connectors
  2. Connector Contacts
  1. HD1 TAB CONTACT AU0.38 M SIZE 2316663-2
active
  • Connector System Wire-to-Wire
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Discrete Wire Type Stranded
  • Barrel Type Open Barrel
  • Compatible With Wire & Cable Type Discrete Wire
  • Operating Voltage 250
  • Operating Voltage 250
  • Contact Underplating Material Nickel
  • Contact Type Tab
  • Contact Mating Area Plating Material Gold
  • Wire Contact Termination Area Plating Material Nickel
  • Contact Retention Within Housing With
  • Contact Base Material Copper Alloy
  • Contact Current Rating (Max) 3
  • Contact Mating Area Plating Thickness .38
  • Underplate Material Thickness 1.27
  • Termination Method to Wire & Cable Crimp
  • Contact Retention Type Within Housing Spring
  • Accepts Wire Insulation Diameter Range 1.08 – 1.6
  • Wire Size 28 – 22
  • Operating Temperature Range -55 – 105
  • Circuit Application Power
  • Wire Range Mark M
2316671-2 Connector Contacts  1
PRODUCT
  1. Connectors
  2. Connector Contacts
  1. HD1 REC CONTACT AU0.38 M SIZE L/P 2316671-2
active
  • Connector System Wire-to-Wire
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Discrete Wire Type Stranded
  • Barrel Type Open Barrel
  • Compatible With Wire & Cable Type Discrete Wire
  • Operating Voltage 250
  • Operating Voltage 250
  • Contact Underplating Material Nickel
  • Contact Type Receptacle
  • Contact Mating Area Plating Material Gold
  • Wire Contact Termination Area Plating Material Nickel
  • Contact Retention Within Housing With
  • Contact Base Material Copper Alloy
  • Contact Current Rating (Max) 3
  • Contact Mating Area Plating Thickness .38
  • Underplate Material Thickness 1.27
  • Termination Method to Wire & Cable Crimp
  • Contact Retention Type Within Housing Spring
  • Accepts Wire Insulation Diameter Range 1.08 – 1.6
  • Wire Size 28 – 22
  • Operating Temperature Range -55 – 105
  • Circuit Application Power & Signal
  • Wire Range Mark M
2316815-3 Connector Contacts  1
PRODUCT
  1. Connectors
  2. Connector Contacts
  1. HD3 TAB CONTACT AU0.38 L SIZE 2316815-3
active
  • Connector System Wire-to-Wire
  • Connector & Contact Terminates To Wire & Cable
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Discrete Wire Type Stranded
  • Barrel Type Open Barrel
  • Compatible With Wire & Cable Type Discrete Wire
  • Operating Voltage 250
  • Operating Voltage 250
  • Contact Underplating Material Nickel
  • Contact Length 25.3
  • Contact Shape & Form Rectangular
  • Contact Type Tab
  • Contact Mating Area Plating Material Gold
  • Wire Contact Termination Area Plating Material Nickel
  • Contact Retention Within Housing With
  • Contact Base Material Copper Alloy
  • Contact Current Rating (Max) 15
  • Contact Mating Area Plating Thickness .38
  • Underplate Material Thickness 1.27
  • Termination Method to Wire & Cable Crimp
  • Contact Retention Type Within Housing Locking Lance
  • Accepts Wire Insulation Diameter Range 1.8 – 2.8
  • Wire Size 20 – 16
  • Operating Temperature Range -55 – 105
  • Circuit Application Power & Signal
  • Wire Range Mark L
2316670-2 Connector Contacts  1
PRODUCT
  1. Connectors
  2. Connector Contacts
  1. HD1 REC CONTACT AU0.38 M SIZE 2316670-2
active
  • Connector System Wire-to-Wire
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Discrete Wire Type Stranded
  • Barrel Type Open Barrel
  • Compatible With Wire & Cable Type Discrete Wire
  • Operating Voltage 250
  • Operating Voltage 250
  • Contact Underplating Material Nickel
  • Contact Type Receptacle
  • Contact Mating Area Plating Material Gold
  • Wire Contact Termination Area Plating Material Nickel
  • Contact Retention Within Housing With
  • Contact Base Material Copper Alloy
  • Contact Current Rating (Max) 3
  • Contact Mating Area Plating Thickness .38
  • Underplate Material Thickness 1.27
  • Termination Method to Wire & Cable Crimp
  • Contact Retention Type Within Housing Spring
  • Accepts Wire Insulation Diameter Range 1.08 – 1.6
  • Wire Size 28 – 22
  • Operating Temperature Range -55 – 105
  • Circuit Application Power
  • Wire Range Mark M
2316663-4 Connector Contacts  1
PRODUCT
  1. Connectors
  2. Connector Contacts
  1. HD1 TAB CONTACT AU0.38 2L SIZE 2316663-4
active
  • Connector System Wire-to-Wire
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Discrete Wire Type Stranded
  • Barrel Type Open Barrel
  • Compatible With Wire & Cable Type Discrete Wire
  • Operating Voltage 250
  • Operating Voltage 250
  • Contact Underplating Material Nickel
  • Contact Type Tab
  • Contact Mating Area Plating Material Gold
  • Wire Contact Termination Area Plating Material Nickel
  • Contact Retention Within Housing With
  • Contact Base Material Copper Alloy
  • Contact Current Rating (Max) 5
  • Contact Mating Area Plating Thickness .38
  • Underplate Material Thickness 1.27
  • Termination Method to Wire & Cable Crimp
  • Contact Retention Type Within Housing Spring
  • Accepts Wire Insulation Diameter Range 1.4 – 2.2
  • Wire Size 22 – 18
  • Operating Temperature Range -55 – 105
  • Circuit Application Power
  • Wire Range Mark 2L