5553811-1 PCB D-Sub Connectors  1
  • Connector Style Receptacle
  • Connector System Cable-to-Board
  • Row-to-Row Spacing .085
  • Profile Standard
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Grounded Yes
  • Product Type Connector
  • Orientation Standard
  • Shielded Yes
  • Number of Positions 24
  • Number of Rows 2
  • PCB Mount Orientation Right Angle
  • Preloaded Yes
  • Shield Plating Material Nickel
  • Bracket Material Thermoplastic
  • Shield Material Die Cast Metal
  • Plating Material Thermoplastic
  • Color Black
  • Contact Base Material Copper Alloy
  • PCB Contact Termination Area Plating Material Tin
  • Contact Mating Area Plating Material Gold
  • Panel Mount Feature With
  • PCB Mounting Style Through Hole
  • PCB Mount Retention With
  • PCB Mount Retention Type Mounting Hole
  • Mating Connector Lock With
  • Mating Connector Lock Type Screwlocks
  • Connector Mounting Type Board Mount
  • Panel Attachment Style Rear Mount
  • Screw Size 11841
  • Centerline (Pitch) 2.16
  • Housing Color Black
  • Housing Material Thermoplastic
  • Panel Thickness 1.57
  • Operating Temperature Range -40 – 105
  • Circuit Application Signal
  • Packaging Quantity 1
  • Packaging Method Package
  • Comb Material Thermoplastic
2-5178238-8 PCB D-Sub Connectors  1
  • Frame Material Die Cast Zinc
  • Shell Type Full Metal Shell
  • Connector Style Receptacle
  • Connector System Cable-to-Board
  • Row-to-Row Spacing .05
  • Profile Standard
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Product Type Connector
  • Connector Type Header
  • Number of Positions 68
  • Number of Rows 2
  • PCB Mount Orientation Vertical
  • Preloaded Yes
  • Shield Plating Material Nickel over Copper
  • Frame Plating Material Nickel
  • Post Size .4
  • Shell Material Steel
  • Shield Material Steel
  • Shell Plating Material Nickel
  • Color Black
  • Contact Base Material Copper Alloy
  • PCB Contact Termination Area Plating Material Tin
  • Contact Current Rating (Max) .5
  • Contact Mating Area Plating Material Gold
  • Termination Post Length 3.1
  • Panel Mount Feature With
  • PCB Mounting Style Through Hole
  • PCB Mount Retention With
  • PCB Mount Retention Type Retention Leg
  • Mating Connector Lock With
  • Mating Connector Lock Type Bail Lock
  • Connector Mounting Type Board Mount
  • Mating Retention Type Latch
  • Boardlock Material Copper Alloy
  • Mounting Hole Diameter 2.7
  • Mounting Angle Right Angle
  • Boardlock Plating Material Tin over Nickel
  • Mating Retention With
  • Centerline (Pitch) 1.27
  • Housing Color Black
  • Housing Material Thermoplastic
  • PCB Thickness (Recommended) 1.57 – 2.36
  • Panel Thickness 2.01
  • Operating Temperature Range -55 – 85
  • Housing Material Temperature Standard
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 70
  • Packaging Method Tray
  • Comment Alternate tail lengths 3.90 [.153] and 2.20 [.087] available
787003-3 D-Sub Locking & Mounting  1
  • Accessory Type Latching Post
  • Product Type Accessory
  • Screw & Hole Thread Size M2 x 0.4
  • Screw Length 10.2
  • Board Mount Yes
  • Length 10.2
  • For Use With CHAMP 0.8mm Centerline Connector Systems
  • Packaging Quantity 200
  • Packaging Method Package
5176379-3 Board-to-Board Headers & Receptacles
  • PCB Connector Assembly Type PCB Mount Receptacle
  • Connector System Board-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Boss Yes
  • Sealed Bottom Without
  • Series FH (Free Height)
  • Product Type Connector
  • Stackable No
  • PCB Mount Orientation Right Angle
  • Number of Positions 80
  • Board-to-Board Configuration Right Angle
  • Number of Rows 1
  • Voltage 250
  • Insulation Resistance 1
  • PCB Retention Feature Material Brass
  • PCB Retention Feature Plating Material Tin
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin
  • Contact Shape Square
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness .3
  • Contact Type Socket
  • Contact Current Rating (Max) 1
  • PCB Contact Termination Area Plating Thickness 1
  • Contact Layout Inline
  • Termination Method to Printed Circuit Board Through Hole
  • Termination Post Length 3.1
  • PCB Mount Retention Type Boardlock
  • Mating Alignment With
  • Mating Alignment Type Guide Pins
  • PCB Mount Retention With
  • PCB Mount Alignment Without
  • Connector Mounting Type Board Mount
  • PCB Mount Alignment Type Post Polarization
  • Centerline (Pitch) 1.27
  • Housing Material Nylon - GF
  • Height 8.5
  • Operating Temperature Range -55 – 85
  • Pick and Place Cover Without
  • Circuit Application Signal
  • For Use With Right Angle Interconnect Option For FH Plugs
  • UL Flammability Rating UL 94V-0
  • Packaging Method Tray
  • Packaging Quantity 70
5917631-2 Board-to-Board Headers & Receptacles
  • PCB Connector Assembly Type PCB Mount Header
  • Connector System Board-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Boss No
  • Sealed Bottom With
  • Series FH (Free Height)
  • Product Type Connector
  • Stackable No
  • PCB Mount Orientation Vertical
  • Number of Positions 60
  • Board-to-Board Configuration Vertical
  • Number of Rows 2
  • Insulation Resistance 2
  • Contact Base Material Copper Alloy
  • PCB Contact Termination Area Plating Material Tin
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness .3
  • Contact Current Rating (Max) 1
  • Termination Method to Printed Circuit Board Through Hole
  • Termination Post Length 3.1
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • PCB Mount Retention Without
  • PCB Mount Alignment Without
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) 1.27
  • Housing Material Thermoplastic
  • Height 7
  • Operating Temperature Range -55 – 85
  • Pick and Place Cover Without
  • Circuit Application Signal
  • For Use With Receptacle Assembly
  • UL Flammability Rating UL 94V-0
  • Packaging Method Tray
  • Packaging Quantity 90
229969-4 D-Sub Covers
  • Product Type Accessory
  • Number of Positions 24
  • Cover Type Dust
  • Operating Temperature Range -55 – 105
  • For Use With Receptacle
  • Packaging Quantity 1
  • Packaging Method Package
5917628-1 Board-to-Board Headers & Receptacles  1
  • PCB Connector Assembly Type PCB Mount Receptacle
  • Connector System Board-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Boss No
  • Sealed Bottom With
  • Series FH (Free Height)
  • Product Type Connector
  • Stackable Yes
  • PCB Mount Orientation Vertical
  • Number of Positions 40
  • Board-to-Board Configuration Mezzanine
  • Number of Rows 2
  • Insulation Resistance 2
  • Contact Base Material Copper Alloy
  • PCB Contact Termination Area Plating Material Tin
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness .3
  • Contact Current Rating (Max) 1
  • Termination Method to Printed Circuit Board Through Hole
  • Termination Post Length 3.1
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • PCB Mount Retention Without
  • PCB Mount Alignment Without
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) 1.27
  • Housing Material Thermoplastic
  • Stack Height 8
  • Height 5.5
  • Operating Temperature Range -55 – 85
  • Pick and Place Cover Without
  • Circuit Application Signal
  • For Use With Plug
  • UL Flammability Rating UL 94V-0
  • Packaging Method Box
  • Packaging Quantity 130
5179656-2 Board-to-Board Headers & Receptacles
  • PCB Connector Assembly Type PCB Mount Header
  • Connector System Board-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Boss Yes
  • Sealed Bottom Without
  • Series FH (Free Height)
  • Product Type Connector
  • Stackable No
  • PCB Mount Orientation Vertical
  • Number of Positions 60
  • Board-to-Board Configuration Vertical
  • Number of Rows 2
  • Voltage 250
  • Dielectric Withstanding Voltage 500
  • Insulation Resistance 2
  • Busbar Mating Area Plating Thickness 500
  • Contact Base Material Copper Alloy
  • PCB Contact Termination Area Plating Material Tin
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness .3
  • Contact Type Pin
  • Contact Current Rating (Max) 1
  • PCB Contact Termination Area Plating Thickness 1
  • Termination Method to Printed Circuit Board Surface Mount
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • PCB Mount Retention Without
  • PCB Mount Alignment With
  • Connector Mounting Type Board Mount
  • PCB Mount Alignment Type Post Polarization
  • Centerline (Pitch) 1.27
  • Housing Material Thermoplastic
  • Height 7
  • Operating Temperature Range -55 – 85
  • High Temperature Compatible Yes
  • Pick and Place Cover Without
  • Circuit Application Signal
  • For Use With Interconnections Requiring Variable Stacking Heights
  • UL Flammability Rating UL 94V-0
  • Packaging Method Tray
  • Packaging Quantity 40
5554726-1 D-Sub Locking & Mounting
  • Accessory Type Captive Pan Head Screw
  • Product Type Accessory
  • Screw & Hole Thread Size 4-40 UNC 2A
  • Screw Length 8.46
  • Thread Length 2.79
  • For Use With Shielded Cable Connectors
  • Packaging Quantity 500
  • Packaging Method Bag
5917631-3 Board-to-Board Headers & Receptacles
  • PCB Connector Assembly Type PCB Mount Header
  • Connector System Board-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Boss No
  • Sealed Bottom With
  • Series FH (Free Height)
  • Product Type Connector
  • Stackable No
  • PCB Mount Orientation Vertical
  • Number of Positions 80
  • Board-to-Board Configuration Vertical
  • Number of Rows 2
  • Insulation Resistance 2
  • Contact Base Material Copper Alloy
  • PCB Contact Termination Area Plating Material Tin
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness .3
  • Contact Current Rating (Max) 1
  • Termination Method to Printed Circuit Board Through Hole
  • Termination Post Length 3.1
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • PCB Mount Retention Without
  • PCB Mount Alignment Without
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) 1.27
  • Housing Material Thermoplastic
  • Height 7
  • Operating Temperature Range -55 – 85
  • Pick and Place Cover Without
  • Circuit Application Signal
  • For Use With Receptacle Assembly
  • UL Flammability Rating UL 94V-0
  • Packaging Method Box
  • Packaging Quantity 70
552471-1 IDC D-Sub Connectors
  • Connector Style Plug
  • Shielded No
  • Connector System Cable-to-Cable
  • Wire/Cable Type 7 Strand
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Connector Classification IDC
  • Product Category Connectors
  • Slot Type Letter Code E
  • Profile Standard
  • Product Type Connector
  • Number of Positions 50
  • Number of Rows 2
  • Contact Base Material Copper Alloy
  • Contact Current Rating (Max) 3.5
  • Contact Mating Area Plating Material Gold Flash over Palladium Nickel
  • Mating Connector Lock Type Screwlocks
  • Panel Mount Feature Without
  • Mating Connector Lock With
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Flange Thickness Thick
  • Centerline (Pitch) 2.16
  • Housing Color Black
  • Housing Color Dot Designation Yellow
  • Housing Material Polyphenylene Oxide (PPO)
  • Stranded Wire Size 26
  • Stranded Wire Size .09
  • Wire Size 26 – 26
  • Insulation Diameter (Max) 1.14
  • Operating Temperature Range -40 – 75
  • Circuit Application Signal
  • Packaging Quantity 100
  • Packaging Method Box & Tray
552634-3 D-Sub Locking & Mounting
  • Accessory Type Metric Standoff Stud
  • Connector & Contact Terminates To Wire & Cable
  • Product Type Accessory
  • Screw & Hole Thread Size 4-40 UNC 2A
  • Screw Length 16.5
  • Length 16.5
  • For Use With Edge Mount PCB Connectors
  • Packaging Quantity 1
  • Packaging Method Package
5917630-2 Board-to-Board Headers & Receptacles
  • PCB Connector Assembly Type PCB Mount Receptacle
  • Connector System Board-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Boss No
  • Sealed Bottom With
  • Series FH (Free Height)
  • Product Type Connector
  • Stackable Yes
  • PCB Mount Orientation Vertical
  • Number of Positions 60
  • Board-to-Board Configuration Vertical
  • Number of Rows 2
  • Insulation Resistance 2
  • Contact Base Material Copper Alloy
  • PCB Contact Termination Area Plating Material Tin
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness .3
  • Contact Current Rating (Max) 1
  • Termination Method to Printed Circuit Board Through Hole
  • Termination Post Length 3.1
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • PCB Mount Retention Without
  • PCB Mount Alignment Without
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) 1.27
  • Housing Material Thermoplastic
  • Stack Height 10
  • Height 7.5
  • Operating Temperature Range -55 – 85
  • Pick and Place Cover Without
  • Circuit Application Signal
  • For Use With Plug
  • UL Flammability Rating UL 94V-0
  • Packaging Method Box
  • Packaging Quantity 90
1-5175473-0 Board-to-Board Headers & Receptacles
  • PCB Connector Assembly Type PCB Mount Header
  • Connector System Board-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Boss No
  • Sealed Bottom Without
  • Series High Density (HD)
  • Profile Standard
  • Product Type Connector
  • Stackable No
  • PCB Mount Orientation Vertical
  • Number of Positions 100
  • Board-to-Board Configuration Vertical
  • Number of Rows 1
  • Voltage 250
  • Insulation Resistance 1
  • PCB Retention Feature Material Brass
  • PCB Retention Feature Plating Material Tin over Nickel
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin
  • Contact Configuration Single Tine
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness .2
  • Contact Type Tab
  • Contact Current Rating (Max) 1
  • PCB Contact Termination Area Plating Thickness 1
  • Contact Layout Inline
  • Termination Method to Printed Circuit Board Through Hole
  • Termination Post Length 3.1
  • PCB Mount Retention Type Boardlock
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • PCB Mount Retention With
  • PCB Mount Alignment Without
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) 1.27
  • Housing Material Nylon - GF
  • Mating Post Length 6.6
  • Height 7
  • Operating Temperature Range -55 – 85
  • Pick and Place Cover Without
  • Circuit Application Signal
  • For Use With Receptacle Assembly
  • UL Flammability Rating UL 94V-0
  • Packaging Method Tray
  • Packaging Quantity 60
1-5175475-0 Board-to-Board Headers & Receptacles
  • PCB Connector Assembly Type PCB Mount Receptacle
  • Connector System Board-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Boss No
  • Sealed Bottom Without
  • Series High Density (HD)
  • Profile Standard
  • Product Type Connector
  • Stackable No
  • PCB Mount Orientation Vertical
  • Number of Positions 100
  • Board-to-Board Configuration Vertical
  • Number of Rows 1
  • Voltage 250
  • Insulation Resistance 1
  • PCB Retention Feature Material Brass
  • PCB Retention Feature Plating Material Tin over Nickel
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin
  • Contact Configuration Single Tine
  • Contact Shape Square
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness .2
  • Contact Type Socket
  • Contact Current Rating (Max) 1
  • PCB Contact Termination Area Plating Thickness 1
  • Contact Layout Inline
  • Termination Method to Printed Circuit Board Through Hole
  • Termination Post Length 3.1
  • PCB Mount Retention Type Boardlock
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • PCB Mount Retention With
  • PCB Mount Alignment Without
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) 1.27
  • Housing Material Nylon - GF
  • Height 7
  • Operating Temperature Range -55 – 85
  • Pick and Place Cover Without
  • Circuit Application Signal
  • For Use With Plug Assembly
  • UL Flammability Rating UL 94V-0
  • Packaging Method Tray
  • Packaging Quantity 60
5917628-3 Board-to-Board Headers & Receptacles
  • PCB Connector Assembly Type PCB Mount Receptacle
  • Connector System Board-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Boss No
  • Sealed Bottom With
  • Series FH (Free Height)
  • Product Type Connector
  • Stackable Yes
  • PCB Mount Orientation Vertical
  • Number of Positions 80
  • Board-to-Board Configuration Mezzanine
  • Number of Rows 2
  • Insulation Resistance 2
  • Contact Base Material Copper Alloy
  • PCB Contact Termination Area Plating Material Tin
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness .3
  • Contact Current Rating (Max) 1
  • Termination Method to Printed Circuit Board Through Hole
  • Termination Post Length 3.1
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • PCB Mount Retention Without
  • PCB Mount Alignment Without
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) 1.27
  • Housing Material Thermoplastic
  • Stack Height 8
  • Height 5.5
  • Operating Temperature Range -55 – 85
  • Pick and Place Cover Without
  • Circuit Application Signal
  • For Use With Plug
  • UL Flammability Rating UL 94V-0
  • Packaging Method Box
  • Packaging Quantity 70