4-1393659-7 Eurocard Connectors  1
  • Connector Style Plug
  • Connector System Board-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Row-to-Row Spacing 2.54
  • Size Standard
  • DIN Level II
  • Connector Type Connector Assembly
  • Shielded No
  • Make First / Break Last No
  • Product Type Connector
  • Guides Without
  • Post Type Solder Post
  • PCB Mount Orientation Vertical
  • Number of Positions 64
  • Number of Rows 2
  • Number of Columns 32
  • Number of Power or Coaxial Positions 2
  • Rows Loaded A, C
  • Number of Signal Positions 64
  • Board-to-Board Configuration Vertical
  • Color Gray
  • Contact Base Material Phosphor Bronze
  • Contact Current Rating (Max) 1.5
  • Contact Type Pin
  • Termination Post Length 4.5
  • Interface Type Eurocard/DIN 41612
  • PCB Mount Retention Type Mounting Hole
  • PCB Mount Retention With
  • Panel Mount Feature Without
  • Mounting Angle Vertical
  • Connector Mounting Type Board Mount
  • Mating Alignment Without
  • Centerline (Pitch) 2.54
  • Housing Material Thermoplastic PBT GF
  • Tail Length 4.5
  • Height 11.51
  • Operating Temperature Range -55 – 105
  • Circuit Application Power & Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Method Box
8-826199-0 Backplane Guide Hardware  1
  • Accessory Type Guide Brackets
  • Guide Brackets Style Style II
  • Product Type Accessory
  • Color Black
  • Mounting Location Front
  • Housing Material Polycarbonate GF
  • For Use With Type F Connector
  • UL Flammability Rating UL 94V-1
  • Packaging Method Carton
  • Packaging Quantity 50
2-166010-1 Eurocard Connectors  1
  • Connector Style Receptacle
  • Connector System Board-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Row-to-Row Spacing 3.81
  • Size Standard
  • DIN Level I
  • Connector Type Connector Assembly
  • Type Type F
  • Make First / Break Last No
  • Pre-Notched to Break Off No
  • Product Type Connector
  • Post Type Termi-Point
  • Number of Positions 48
  • Number of Rows 3
  • Number of Columns 16
  • Rows Loaded Z, B, D
  • Number of Signal Positions 48
  • Board-to-Board Configuration Vertical
  • Color Gray
  • Contact Base Material Phosphor Bronze
  • Contact Current Rating (Max) 5.5
  • Contact Mating Area Plating Material Gold
  • Contact Transmits (Typical) Signal (Data)
  • Contact Mating Area Plating Thickness .76
  • Contact Type Socket
  • Contact Termination Area Plating Material Tin-Lead
  • Termination Post Length 26.01
  • Interface Type Eurocard/DIN 41612
  • Panel Mount Feature Without
  • Mounting Angle Vertical
  • Connector Mounting Type Board Mount
  • Mating Alignment Without
  • Mating Retention With
  • Centerline (Pitch) 5.08
  • Housing Material Polycarbonate GF
  • Tail Length 28
  • Operating Temperature Range -55 – 125
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-2
  • Packaging Method Tray
2-164045-1 Eurocard Connectors  1
  • Connector Style Plug
  • Connector System Board-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Row-to-Row Spacing 3.81
  • Size Standard
  • DIN Level I
  • Connector Type Connector Assembly
  • Type Type F
  • Make First / Break Last No
  • Pre-Notched to Break Off No
  • Product Type Connector
  • Post Type Solder Post
  • PCB Mount Orientation Right Angle
  • Number of Positions 48
  • Number of Rows 3
  • Number of Columns 16
  • Rows Loaded Z, B, D
  • Number of Signal Positions 48
  • Board-to-Board Configuration Right Angle
  • Color Gray
  • Contact Base Material Brass
  • Contact Current Rating (Max) 5.5
  • Contact Mating Area Plating Material Gold
  • Contact Transmits (Typical) Signal (Data)
  • Contact Mating Area Plating Thickness .76
  • Contact Type Pin
  • Contact Termination Area Plating Material Tin-Lead
  • Termination Post Length 2.9
  • Interface Type Eurocard/DIN 41612
  • Panel Mount Feature Without
  • PCB Mount Alignment Without
  • Mounting Angle Right Angle
  • Connector Mounting Type Board Mount
  • Mating Alignment With
  • Mating Retention With
  • Mating Alignment Type Keyed
  • Centerline (Pitch) 2.54
  • Housing Material Thermoplastic Polyester - GF
  • Tail Length 6.1
  • Height 21.8
  • Operating Temperature Range -55 – 125
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Method Tray
7-1393640-8 Eurocard Connectors  1
  • Connector Style Receptacle
  • Connector System Board-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Row-to-Row Spacing 2.54
  • Size Standard
  • DIN Level II
  • Connector Type Connector Assembly
  • Shielded No
  • Make First / Break Last No
  • Product Type Connector
  • Guides Without
  • PCB Mount Orientation Vertical
  • Number of Positions 64
  • Number of Rows 2
  • Number of Columns 32
  • Rows Loaded A, B, C
  • Number of Signal Positions 64
  • Board-to-Board Configuration Vertical
  • Contact Base Material Phosphor Bronze
  • Contact Underplating Material Nickel
  • Contact Current Rating (Max) 1.5
  • Contact Mating Area Plating Material Gold or Palladium Nickel or Performance Based
  • Contact Termination Area Plating Thickness 2.54
  • Contact Transmits (Typical) Signal (Data)
  • Contact Mating Area Plating Thickness .76
  • Underplate Material Thickness 1.27
  • Contact Type Socket
  • Contact Cross Section .32 x .76
  • Contact Layout Inline
  • Contact Termination Area Plating Material Tin-Lead
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Termination Post Length 2.9
  • Interface Type Eurocard/DIN 41612
  • PCB Mount Retention Type Boardlock
  • PCB Mount Retention With
  • Panel Mount Feature Without
  • PCB Mount Alignment Without
  • Mounting Angle Vertical
  • Connector Mounting Type Board Mount
  • Mating Alignment With
  • Mating Retention Without
  • Mating Alignment Type Polarization
  • Centerline (Pitch) 2.54
  • Housing Material Polyester - GF
  • Width 8.05
  • Height 11.51
  • Length 93.98
  • PCB Thickness (Recommended) 1.57
  • Tail Length 2.9
  • Operating Temperature Range -55 – 125
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • UL Rating Recognized
  • UL File Number E28476
  • CSA Certified Yes
  • CSA File Number LR 7189
  • Packaging Method Box & Tray
2-164045-4 Eurocard Connectors  1
  • Connector Style Plug
  • Connector System Board-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Row-to-Row Spacing 3.81
  • Size Standard
  • DIN Level II
  • Connector Type Connector Assembly
  • Type Type F
  • Make First / Break Last No
  • Pre-Notched to Break Off No
  • Product Type Connector
  • Post Type Solder Post
  • Number of Positions 48
  • Number of Rows 3
  • Number of Columns 16
  • Rows Loaded Z, B, D
  • Number of Signal Positions 48
  • Board-to-Board Configuration Right Angle
  • Color Gray
  • Contact Base Material Brass
  • Contact Current Rating (Max) 5.5
  • Contact Mating Area Plating Material Gold
  • Contact Transmits (Typical) Signal (Data)
  • Contact Mating Area Plating Thickness .76
  • Contact Type Pin
  • Contact Termination Area Plating Material Tin-Lead
  • Termination Post Length 2.9
  • Interface Type Eurocard/DIN 41612
  • Panel Mount Feature Without
  • PCB Mount Alignment Without
  • Mounting Angle Right Angle
  • Connector Mounting Type Board Mount
  • Mating Alignment With
  • Mating Retention With
  • Mating Alignment Type Keyed
  • Centerline (Pitch) 2.54
  • Housing Material Thermoplastic Polyester - GF
  • Tail Length 6.1
  • Height 21.8
  • Operating Temperature Range -55 – 125
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Method Tray
6-1393644-3 Eurocard Connectors  1
  • Connector Style Plug
  • Connector System Board-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Row-to-Row Spacing 2.54
  • Size Standard
  • DIN Level II
  • Connector Type Connector Assembly
  • Shielded No
  • Make First / Break Last No
  • Product Type Connector
  • Guides Without
  • PCB Mount Orientation Right Angle
  • Number of Positions 64
  • Number of Rows 2
  • Number of Columns 32
  • Rows Loaded A, B, C
  • Number of Signal Positions 64
  • Board-to-Board Configuration Right Angle
  • Contact Base Material Phosphor Bronze
  • Contact Underplating Material Nickel
  • Contact Current Rating (Max) 1.5
  • Contact Mating Area Plating Material Gold or Palladium Nickel or Performance Based
  • Contact Termination Area Plating Thickness 2.54
  • Contact Transmits (Typical) Signal (Data)
  • Contact Mating Area Plating Thickness .76
  • Underplate Material Thickness 1.27
  • Contact Type Pin
  • Contact Layout Inline
  • Contact Termination Area Plating Material Tin-Lead
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Termination Post Length 3
  • PCB Mount Retention Type Boardlock
  • PCB Mount Retention With
  • Panel Mount Feature Without
  • PCB Mount Alignment Without
  • Mounting Angle Right Angle
  • Connector Mounting Type Board Mount
  • Mating Alignment With
  • Mating Retention Without
  • Mating Alignment Type Polarization
  • Centerline (Pitch) 2.54
  • Housing Material Polyester - GF
  • Width 8.05
  • Height 11.51
  • Mating Post Length 4.93
  • Length 93.98
  • PCB Thickness (Recommended) 1.57
  • Tail Length 3
  • Operating Temperature Range -55 – 105
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • UL Rating Recognized
  • UL File Number E28476
  • CSA Certified Yes
  • CSA File Number LR 7189
  • Packaging Method Box & Tray
1-1393641-4 Eurocard Connectors
  • Connector Style Receptacle
  • Connector System Board-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Row-to-Row Spacing 2.54
  • Size Standard
  • DIN Level II
  • Connector Type Connector Assembly
  • Shielded No
  • Make First / Break Last No
  • Product Type Connector
  • Guides Without
  • PCB Mount Orientation Vertical
  • Number of Positions 64
  • Number of Rows 2
  • Number of Columns 32
  • Rows Loaded A, B, C
  • Number of Signal Positions 64
  • Board-to-Board Configuration Vertical
  • Contact Base Material Phosphor Bronze
  • Contact Underplating Material Nickel
  • Contact Current Rating (Max) 1.5
  • Contact Mating Area Plating Material Gold or Palladium Nickel or Performance Based
  • Contact Termination Area Plating Thickness 2.54
  • Contact Transmits (Typical) Signal (Data)
  • Contact Mating Area Plating Thickness .76
  • Underplate Material Thickness 1.27
  • Contact Type Socket
  • Contact Cross Section .32 x .76
  • Contact Layout Inline
  • Contact Termination Area Plating Material Tin-Lead
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Panel Mount Feature Without
  • PCB Mount Alignment Without
  • Mounting Angle Vertical
  • Connector Mounting Type Board Mount
  • Mating Alignment With
  • Mating Retention Without
  • Mating Alignment Type Polarization
  • Centerline (Pitch) 2.54
  • Housing Material Polyester - GF
  • Width 8.05
  • Height 11.51
  • Length 93.98
  • PCB Thickness (Recommended) 1.57
  • Tail Length 2.9
  • Operating Temperature Range -55 – 105
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • UL Rating Recognized
  • UL File Number E28476
  • CSA Certified Yes
  • CSA File Number LR 7189
  • Packaging Method Box & Tray
6-1393644-6 Eurocard Connectors
  • Connector Style Plug
  • Connector System Board-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Row-to-Row Spacing 2.54
  • Size Standard
  • DIN Level II
  • Connector Type Connector Assembly
  • Shielded No
  • Make First / Break Last No
  • Product Type Connector
  • Guides Without
  • PCB Mount Orientation Right Angle
  • Number of Positions 64
  • Number of Rows 2
  • Number of Columns 32
  • Rows Loaded A, B, C
  • Number of Signal Positions 64
  • Board-to-Board Configuration Right Angle
  • Contact Base Material Phosphor Bronze
  • Contact Underplating Material Nickel
  • Contact Current Rating (Max) 1.5
  • Contact Mating Area Plating Material Gold or Palladium Nickel or Performance Based
  • Contact Termination Area Plating Thickness 2.54
  • Contact Transmits (Typical) Signal (Data)
  • Contact Mating Area Plating Thickness .76
  • Underplate Material Thickness 1.27
  • Contact Type Pin
  • Contact Layout Inline
  • Contact Termination Area Plating Material Tin-Lead
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Termination Post Length 3
  • Panel Mount Feature Without
  • PCB Mount Alignment Without
  • Mounting Angle Right Angle
  • Connector Mounting Type Board Mount
  • Mating Alignment With
  • Mating Retention Without
  • Mating Alignment Type Polarization
  • Centerline (Pitch) 2.54
  • Housing Material Polyester - GF
  • Width 8.05
  • Height 11.51
  • Mating Post Length 4.93
  • Length 93.98
  • PCB Thickness (Recommended) 1.57
  • Tail Length 3
  • Operating Temperature Range -55 – 105
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • UL Rating Recognized
  • UL File Number E28476
  • CSA Certified Yes
  • CSA File Number LR 7189
  • Packaging Method Box & Tray
1-166569-0 Backplane Connector Housings  1
  • Connector System Wire-to-Board
  • Row-to-Row Spacing 4.3
  • Connector Style Receptacle
  • Connector & Contact Terminates To Wire & Cable
  • Product Type Connector
  • Connector Type Housing
  • Number of Positions 48
  • Number of Rows 3
  • Number of Columns 16
  • Drawer Style Snap-Fit
  • Color Gray
  • Contact Transmits (Typical) Signal (Data)
  • Contact Type Socket
  • Panel Mount Feature Without
  • Mating Alignment With
  • Mating Alignment Type Keyed
  • Mounting Angle Vertical
  • Mating Retention Without
  • Centerline (Pitch) 2.54
  • Housing Material Noryl
  • Length 90
  • UL Flammability Rating UL 94V-0
  • Packaging Method Tray
166569-1 Backplane Connector Housings  1
  • Connector System Wire-to-Board
  • Row-to-Row Spacing 4.3
  • Connector Style Receptacle
  • Connector & Contact Terminates To Wire & Cable
  • Product Type Connector
  • Connector Type Housing
  • Number of Positions 48
  • Number of Rows 3
  • Number of Columns 16
  • Drawer Style Snap-Fit
  • Color Gray
  • Contact Transmits (Typical) Signal (Data)
  • Contact Type Socket
  • Panel Mount Feature Without
  • Mating Alignment With
  • Mating Alignment Type Keyed
  • Mounting Angle Vertical
  • Mating Retention Without
  • Centerline (Pitch) 2.54
  • Housing Material Noryl
  • Length 90
  • UL Flammability Rating UL 94V-0
  • Packaging Method Tray
2-1393659-6 Eurocard Connectors  1
  • Connector Style Plug
  • Connector System Board-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Row-to-Row Spacing 2.54
  • Size Standard
  • DIN Level II
  • Connector Type Connector Assembly
  • Shielded No
  • Make First / Break Last No
  • Product Type Connector
  • Guides Without
  • Post Type Solder Post
  • PCB Mount Orientation Vertical
  • Number of Positions 48
  • Number of Rows 3
  • Number of Columns 16
  • Number of Power or Coaxial Positions 2
  • Rows Loaded A, B, C
  • Number of Signal Positions 48
  • Board-to-Board Configuration Vertical
  • Color Gray
  • Contact Base Material Phosphor Bronze
  • Contact Current Rating (Max) 1.5
  • Contact Type Pin
  • Termination Post Length 2.9
  • Interface Type Eurocard/DIN 41612
  • PCB Mount Retention Type Mounting Hole
  • PCB Mount Retention With
  • Panel Mount Feature Without
  • Mounting Angle Vertical
  • Connector Mounting Type Board Mount
  • Mating Alignment Without
  • Centerline (Pitch) 2.54
  • Housing Material Thermoplastic PBT GF
  • Tail Length 2.9
  • Height 11.51
  • Operating Temperature Range -55 – 105
  • Circuit Application Power & Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Method Package
2-164306-4 Eurocard Connectors  1
  • Connector Style Plug
  • Connector System Board-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Row-to-Row Spacing 3.81
  • Size Standard
  • DIN Level II
  • Connector Type Connector Assembly
  • Type Type F
  • Make First / Break Last No
  • Pre-Notched to Break Off No
  • Product Type Connector
  • Post Type Solder Post
  • Number of Positions 32
  • Number of Rows 3
  • Number of Columns 16
  • Rows Loaded Z, D
  • Number of Signal Positions 32
  • Board-to-Board Configuration Right Angle
  • Color Gray
  • Contact Base Material Brass
  • Contact Current Rating (Max) 5.5
  • Contact Mating Area Plating Material Gold
  • Contact Transmits (Typical) Signal (Data)
  • Contact Mating Area Plating Thickness .76
  • Contact Type Pin
  • Contact Termination Area Plating Material Tin-Lead
  • Termination Post Length 2.9
  • Interface Type Eurocard/DIN 41612
  • Panel Mount Feature Without
  • Mounting Angle Right Angle
  • Connector Mounting Type Board Mount
  • Mating Alignment With
  • Mating Retention With
  • Mating Alignment Type Keyed
  • Centerline (Pitch) 5.08
  • Housing Material Thermoplastic Polyester - GF
  • Tail Length 6.1
  • Height 21.8
  • Operating Temperature Range -55 – 125
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Method Tray
2-1393659-8 Eurocard Connectors  1
  • Connector Style Plug
  • Connector System Board-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Row-to-Row Spacing 2.54
  • Size Standard
  • DIN Level II
  • Connector Type Connector Assembly
  • Shielded No
  • Make First / Break Last No
  • Product Type Connector
  • Guides Without
  • Post Type Solder Post
  • PCB Mount Orientation Vertical
  • Number of Positions 96
  • Number of Rows 3
  • Number of Columns 32
  • Number of Power or Coaxial Positions 2
  • Rows Loaded A, B, C
  • Number of Signal Positions 96
  • Board-to-Board Configuration Vertical
  • Color Gray
  • Contact Base Material Phosphor Bronze
  • Contact Current Rating (Max) 1.5
  • Contact Type Pin
  • Termination Post Length 2.9
  • Interface Type Eurocard/DIN 41612
  • PCB Mount Retention Type Mounting Hole
  • PCB Mount Retention With
  • Panel Mount Feature Without
  • Mounting Angle Vertical
  • Connector Mounting Type Board Mount
  • Mating Alignment Without
  • Centerline (Pitch) 2.54
  • Housing Material Thermoplastic PBT GF
  • Tail Length 2.9
  • Height 11.51
  • Operating Temperature Range -55 – 105
  • Circuit Application Power & Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Method Package
166733-4 Eurocard Connectors  1
  • Connector Style Receptacle
  • Connector System Board-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Row-to-Row Spacing 3.81
  • Size Standard
  • DIN Level II
  • Connector Type Connector Assembly
  • Type Type F
  • Make First / Break Last No
  • Pre-Notched to Break Off No
  • Product Type Connector
  • Post Type Solder Post
  • Number of Positions 48
  • Number of Rows 3
  • Number of Columns 16
  • Rows Loaded Z, B, D
  • Number of Signal Positions 48
  • Board-to-Board Configuration Vertical
  • Color Gray
  • Contact Base Material Phosphor Bronze
  • Contact Current Rating (Max) 5.5
  • Contact Mating Area Plating Material Gold
  • Contact Transmits (Typical) Signal (Data)
  • Contact Mating Area Plating Thickness .76
  • Contact Type Socket
  • Contact Termination Area Plating Material Tin-Lead
  • Termination Post Length 4
  • Interface Type Eurocard/DIN 41612
  • Panel Mount Feature Without
  • PCB Mount Alignment Without
  • Mounting Angle Vertical
  • Connector Mounting Type Board Mount
  • Mating Alignment With
  • Mating Retention With
  • Mating Alignment Type Polarization
  • Centerline (Pitch) 5.08
  • Housing Material Polyester - GF
  • Tail Length 4.5
  • Operating Temperature Range -55 – 125
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Method Tray
2-164241-1 Eurocard Connectors
  • Connector Style Receptacle
  • Connector System Board-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Row-to-Row Spacing 2.54
  • Size Half
  • DIN Level I
  • Connector Type Connector Assembly
  • Type Type F
  • Make First / Break Last No
  • Pre-Notched to Break Off No
  • Product Type Connector
  • Post Type Termi-Point
  • Number of Positions 48
  • Number of Rows 3
  • Number of Columns 16
  • Rows Loaded Z, B, D
  • Number of Signal Positions 48
  • Board-to-Board Configuration Vertical
  • Color Gray
  • Contact Base Material Phosphor Bronze
  • Contact Current Rating (Max) 1.5
  • Contact Mating Area Plating Material Gold
  • Contact Transmits (Typical) Signal (Data)
  • Contact Mating Area Plating Thickness .76
  • Contact Type Socket
  • Contact Termination Area Plating Material Tin-Lead
  • Termination Post Length 22
  • Interface Type Eurocard/DIN 41612
  • Panel Mount Feature Without
  • Mounting Angle Vertical
  • Connector Mounting Type Board Mount
  • Mating Alignment Without
  • Mating Retention Without
  • Centerline (Pitch) 5.08
  • Housing Material Polycarbonate GF
  • Tail Length 22
  • Operating Temperature Range -55 – 125
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-2
  • Packaging Method Tray
5-1393644-6 Eurocard Connectors
  • Header Type Shrouded
  • Connector Style Plug
  • Connector System Board-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Row-to-Row Spacing 2.54
  • Size Standard
  • DIN Level II
  • Connector Type Connector Assembly
  • Shielded No
  • Make First / Break Last No
  • Product Type Connector
  • Guides Without
  • PCB Mount Orientation Right Angle
  • Number of Positions 20
  • Number of Rows 2
  • Number of Columns 10
  • Rows Loaded A, B, C
  • Number of Signal Positions 20
  • Board-to-Board Configuration Right Angle
  • Contact Base Material Brass
  • Contact Underplating Material Nickel
  • Contact Current Rating (Max) 1.5
  • Contact Mating Area Plating Material Gold or Palladium Nickel or Performance Based
  • Contact Termination Area Plating Thickness 2.54
  • Contact Transmits (Typical) Signal (Data)
  • Contact Mating Area Plating Thickness .76
  • Underplate Material Thickness 1.27
  • Contact Type Pin
  • Contact Layout Inline
  • Contact Termination Area Plating Material Tin-Lead
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Termination Post Length 3
  • PCB Mount Retention Type Mounting Hole
  • PCB Mount Retention With
  • Panel Mount Feature Without
  • PCB Mount Alignment Without
  • Mounting Angle Right Angle
  • Connector Mounting Type Board Mount
  • Mating Alignment With
  • Mating Retention Without
  • Mating Alignment Type Polarization
  • Centerline (Pitch) 2.54
  • Housing Material Polyester - GF
  • Width 8.56
  • Height 12.62
  • Mating Post Length 4.93
  • Length 38.1
  • PCB Thickness (Recommended) 1.57
  • Tail Length 3
  • Operating Temperature Range -55 – 105
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • UL Rating Recognized
  • UL File Number E28476
  • CSA Certified Yes
  • CSA File Number LR 7189
  • Packaging Method Box & Tray
7-1393640-2 Eurocard Connectors
  • Connector Style Receptacle
  • Connector System Board-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Row-to-Row Spacing 2.54
  • Size Standard
  • DIN Level II
  • Connector Type Connector Assembly
  • Shielded No
  • Make First / Break Last No
  • Product Type Connector
  • Guides Without
  • PCB Mount Orientation Vertical
  • Number of Positions 20
  • Number of Rows 2
  • Number of Columns 10
  • Rows Loaded A, B, C
  • Number of Signal Positions 20
  • Board-to-Board Configuration Vertical
  • Contact Base Material Phosphor Bronze
  • Contact Underplating Material Nickel
  • Contact Current Rating (Max) 1.5
  • Contact Mating Area Plating Material Gold or Palladium Nickel or Performance Based
  • Contact Termination Area Plating Thickness 2.54
  • Contact Transmits (Typical) Signal (Data)
  • Contact Mating Area Plating Thickness .76
  • Underplate Material Thickness 1.27
  • Contact Type Socket
  • Contact Cross Section .32 x .76
  • Contact Layout Inline
  • Contact Termination Area Plating Material Tin-Lead
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Termination Post Length 2.9
  • Interface Type Eurocard/DIN 41612
  • PCB Mount Retention Type Boardlock
  • PCB Mount Retention With
  • Panel Mount Feature Without
  • PCB Mount Alignment Without
  • Mounting Angle Vertical
  • Connector Mounting Type Board Mount
  • Mating Alignment With
  • Mating Retention Without
  • Mating Alignment Type Polarization
  • Centerline (Pitch) 2.54
  • Housing Material Polyester - GF
  • Width 8.05
  • Height 11.51
  • Length 93.98
  • PCB Thickness (Recommended) 1.57
  • Tail Length 2.9
  • Operating Temperature Range -55 – 125
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • UL Rating Recognized
  • UL File Number E28476
  • CSA Certified Yes
  • CSA File Number LR 7189
  • Packaging Method Box & Tray
2-166648-4 Eurocard Connectors  1
  • Connector Style Receptacle
  • Connector System Board-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Row-to-Row Spacing 3.81
  • Size Standard
  • DIN Level III
  • Connector Type Connector Assembly
  • Type Type F
  • Make First / Break Last No
  • Pre-Notched to Break Off Yes
  • Product Type Connector
  • Post Type Through Hole - Press-Fit
  • Number of Positions 48
  • Number of Rows 3
  • Number of Columns 16
  • Rows Loaded Z, B, D
  • Number of Signal Positions 48
  • Board-to-Board Configuration Vertical
  • Color Gray
  • Contact Base Material Phosphor Bronze
  • Contact Current Rating (Max) 1.5
  • Contact Mating Area Plating Material Gold
  • Contact Transmits (Typical) Signal (Data)
  • Contact Mating Area Plating Thickness .76
  • Contact Type Socket
  • Contact Termination Area Plating Material Tin-Lead
  • Termination Post Length 6
  • Interface Type Eurocard/DIN 41612
  • Panel Mount Feature Without
  • Mounting Angle Vertical
  • Connector Mounting Type Board Mount
  • Mating Alignment With
  • Mating Retention With
  • Mating Alignment Type Polarization
  • Centerline (Pitch) 5.08
  • Housing Material Thermoplastic
  • Tail Length 22
  • Height 43
  • Operating Temperature Range -55 – 105
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Method Tray
3-6318490-6 Board-to-Board Headers & Receptacles  1
  • PCB Connector Assembly Type PCB Mount Receptacle
  • Connector System Board-to-Board
  • Connector & Contact Terminates To Printed Circuit Board
  • Type COM Express
  • Ground Component Type Grounding Contact
  • Boss Yes
  • Series Free Height
  • Product Type Connector
  • Stackable No
  • PCB Mount Orientation Vertical
  • Number of Positions 220
  • Board-to-Board Configuration Mezzanine
  • Number of Rows 2
  • Voltage 50
  • Dielectric Withstanding Voltage 200
  • Insulation Resistance 2
  • Sealant No
  • Busbar Mating Area Plating Thickness 200
  • Contact Base Material Copper Alloy
  • PCB Contact Termination Area Plating Material Tin
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness .2
  • Contact Type Socket
  • Contact Current Rating (Max) .5
  • PCB Contact Termination Area Plating Thickness 1
  • Contact Layout Inline
  • Contact Plating Thickness .05 – .127
  • Termination Method to Printed Circuit Board Surface Mount
  • PCB Mount Retention Type Solder Peg
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • PCB Mount Retention With
  • PCB Mount Alignment With
  • PCB Mount Alignment Type Locating Posts
  • Centerline (Pitch) .5
  • Housing Material High Temperature Thermoplastic
  • Stack Height 4
  • Height 4
  • Mating Post Length 1
  • Operating Temperature Range -40 – 80
  • High Temperature Compatible Yes
  • Pick and Place Cover Without
  • Circuit Application Signal
  • For Use With Plug
  • UL Flammability Rating UL 94V-0
  • Packaging Method Hard Tray
  • Packaging Quantity 210