5535653-1 PCMCIA Connectors
  • Connector Style Header - Pin
  • Header Type Header Only
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Number of Positions 68
  • Number of Rows 4
  • Number of Slots 1
  • Contact Current Rating (Max) .5
  • PCB Mounting Style Through Hole
  • Mounting Angle Right Angle
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) 1.27
  • Operating Temperature Range -20 – 70
  • Circuit Application Signal
5535651-1 PCMCIA Connectors  1
  • Connector Style Header - Pin
  • Header Type Header Only
  • Connector System Cable-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Shielded No
  • Profile Standard
  • Product Type Connector
  • Number of Positions 68
  • Number of Rows 2
  • Number of Slots 1
  • Preloaded Yes
  • Lead Configuration Staggered
  • Voltage 5
  • Hold-Down Without
  • Color Black
  • Contact Base Material Brass
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Current Rating (Max) .1
  • Contact Type Pin
  • Contact Mating Area Plating Thickness 30
  • Contact Mating Area Plating Material Gold
  • PCB Mounting Style Surface Mount
  • Mounting Angle Right Angle
  • Connector Mounting Type Board Mount
  • Mating Alignment Without
  • Board Mount Top Side
  • Centerline (Pitch) 1.27
  • Housing Material LCP (Liquid Crystal Polymer)
  • Height Above PC Board 6.98
  • Operating Temperature Range -20 – 70
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 20
  • Packaging Method Box & Tray
  • Comment Two size M2 screws (customer supplied) are required for strain relief.
5535657-1 PCMCIA Connectors
  • Connector Style Header - Pin
  • Header Type Header Only
  • Connector System Cable-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Shielded No
  • Profile Raised
  • Product Type Connector
  • Number of Positions 68
  • Number of Rows 2
  • Number of Slots 1
  • Preloaded Yes
  • Lead Configuration Staggered
  • Voltage 5
  • Hold-Down Without
  • Color Black
  • Contact Base Material Brass
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Current Rating (Max) .1
  • Contact Type Pin
  • Contact Mating Area Plating Thickness 30
  • Contact Mating Area Plating Material Gold
  • PCB Mounting Style Surface Mount
  • Mounting Angle Right Angle
  • Connector Mounting Type Board Mount
  • Mating Alignment Without
  • Board Mount Top Side
  • Centerline (Pitch) 1.27
  • Housing Material LCP (Liquid Crystal Polymer)
  • Height Above PC Board 2.59
  • Operating Temperature Range -20 – 70
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 20
  • Packaging Method Box & Tray
  • Comment Two size M2 screws (customer supplied) are required for strain relief.