- Backplane & Redundant Array of Inexpensive Disks (RAID)
- Commercial Aerospace
- Data Center
- Industrial Applications
- Industrial Controls
- Industrial Machinery
- Low-temperature Applications
- Networking Infrastructure
- Radio Systems
- Railway Applications
- Testing Applications
- Touch Screens
- Universal Dimmers
- Weapons Systems
- Wind Turbine Generation
PRODUCT
- MULTIGIG GD PIN KEY/ESD NI PLT 1410548-3
- Backplane Guide Hardware Type Guide Pin
- PCB Mount Orientation Vertical
- Guide Pin Type Internal Thread
- Guide Component Base Material Zinc Alloy
- Guide Component Plating Material Nickel
- Guide Hardware With
- Mating Alignment With
- Mating Alignment Type Keyed
- Compatible With Backplane Product Type 10.8mm Guide Module
- Packaging Method Package
- Packaging Quantity 1
PRODUCT
- UPM KEYED GUIDE MODULE 5223986-4
- Backplane Guide Hardware Type Guide Socket Module
- PCB Mount Orientation Right Angle
- Key Orientation 135°
- Guide Component Base Material Zinc Alloy Die Casting
- Guide Component Plating Material Finish Process Chromate Conversion Coating
- Contact Mating Area Plating Material Zinc Alloy
- Compatible With Backplane Interface Type 2mm HM
- Screw & Hole Thread Size 4-40
- Guide Hardware With
- Mating Alignment With
- Mating Alignment Type Keyed
- Product Length 34.2
- Packaging Method Box
- Packaging Quantity 1
PRODUCT
- GUIDE PIN 8.0 THREAD LENGTH 1469269-4
- Backplane Guide Hardware Type Guide Pin
- ATCA Module Code rA1
- PCB Mount Orientation Vertical
- Backplane Guide Location Backplane
- Guide Pin Type External Thread
- Guide Component Base Material Brass
- Guide Component Plating Material Nickel
- Contact Mating Area Plating Material Nickel
- Thread Length 8
- Packaging Method Box
- Packaging Quantity 50
PRODUCT
- MULTIGIG GD PIN KEY/ESD NI PLT, 2.60 1410548-4
- Backplane Guide Hardware Type Guide Pin
- PCB Mount Orientation Vertical
- Guide Pin Type Internal Thread
- Guide Component Base Material Zinc Alloy
- Guide Hardware With
- Compatible With Backplane Product Type 10.8mm Guide Module
- Comment Keyed
PRODUCT
- MULTIGIG RT GUIDEPIN, 9MM 4.20 1-1410999-3
- Backplane Guide Hardware Type Guide Pin
- PCB Mount Orientation Vertical
- Key Orientation 90°
- Guide Pin Type External Thread
- Guide Component Base Material Zinc Alloy
- Guide Component Plating Material Silver
- Guide Hardware With
- Mating Alignment With
- Mating Alignment Type Keyed
- Product Length 19
- Thread Length 7.4
- Compatible With Backplane Product Type VITA 46 3U & 6U 9mm Daughtercard Guide Module
- VITA Standard VITA 46
- Packaging Method Package
- Packaging Quantity 1
- Comment Keyed.
PRODUCT
- VITA 41 KEYED GUIDE MODULE 1410465-9
ANSI/VITA 41.0
- Backplane Guide Hardware Type Guide Socket Module
- PCB Mount Orientation Right Angle
- Guide Component Plating Material Finish Process Chromate Conversion Coating
- Guide Hardware With
- Guide Housing Material Zinc Alloy
- Product Length 22.5
- Compatible With Backplane Product Type VITA 41 Guide Pin
- VITA Standard VITA 41
- Packaging Method Carton
- Packaging Quantity 250
PRODUCT
- MULTIGIG RT DC 7.2 GUIDE SOCKET 1410714-3
- Backplane Guide Hardware Type Guide Socket Module
- PCB Mount Orientation Right Angle
- Backplane Guide Location Front Board
- Number of Positions 1
- Mating Alignment With
- Mating Alignment Type Polarization
- Product Length 31.88
- Operating Temperature Range -55 – 125
PRODUCT
- Keyed Guide Pin, Machined 2000676-7
ANSI/VITA 46.0
SOSA
- Backplane Guide Hardware Type Guide Pin
- Connector System Board-to-Board
- Sealable No
- PCB Mount Orientation Vertical
- Backplane Guide Location Backplane
- Guide Pin Type External Thread
- Compatible With Backplane Interface Type MULTI GIG RT2J
- Screw & Hole Thread Size M5X 0.8
- Guide Hardware With
- Mating Alignment With
- Mating Alignment Type Guide Hole
- Connector Mounting Type Board Mount
- End Cap Pin Length 36.83
- Operating Temperature Range -55 – 125
- Compatible With Backplane Product Type Guide Module
- VITA Standard VITA 46
PRODUCT
- MULTIGIG RT KEY/ESD .8" 45 DEG 1-1410297-2
- Backplane Guide Hardware Type Guide Socket Module
- PCB Mount Orientation Right Angle
- Backplane Guide Location Front Board
- Number of Positions 1
- Mating Alignment With
- Mating Alignment Type Keyed
- Product Length 31.88
- Operating Temperature Range -30 – 105
PRODUCT
- UNV PWR MDL, GUIDE PIN LOCT PL 223969-7
- Backplane Guide Hardware Type Guide Pin Module
- PCB Mount Orientation Vertical
- Guide Component Base Material Stainless Steel
- Guide Component Plating Material Finish Process Passivated
- Screw & Hole Thread Size M4 x 0.7-6G
- Guide Hardware With
- Product Length 25.16
- Guide Length 25.16
- Thread Length 9.2
- Packaging Method Box
- Packaging Quantity 1000
- Comment With 5.92 mm [.233 in.] Oblong Base.
PRODUCT
- UPM R/A KEYED GUIDE PIN 1469265-2
- Backplane Guide Hardware Type Guide Pin Module
- PCB Mount Orientation Right Angle
- Key Orientation 45°
- Guide Component Base Material Zinc Alloy Die Casting
- Guide Component Plating Material Finish Process Chromate Conversion Coating
- Compatible With Backplane Interface Type MULTI GIG RT2J
- Guide Hardware Without
- Mating Alignment With
- Mating Alignment Type Keyed
- Packaging Method Package
- Packaging Quantity 60
PRODUCT
- MULTIGIG RT KEY/ESD .8" 90 DEG 1-1410297-3
- Backplane Guide Hardware Type Guide Socket Module
- PCB Mount Orientation Right Angle
- Backplane Guide Location Front Board
- Number of Positions 1
- Mating Alignment With
- Mating Alignment Type Keyed
- Product Length 31.88
- Operating Temperature Range -30 – 105
PRODUCT
- RA Keyed Guide Mod, Vita 46, Machined 2000713-3
ANSI/VITA 46.0
SOSA
- Backplane Guide Hardware Type Guide Socket Module
- Connector System Board-to-Board
- Sealable No
- Connector & Contact Terminates To Printed Circuit Board
- PCB Mount Orientation Right Angle
- Backplane Guide Location Front Board
- Number of Positions 1
- Key Orientation 90°
- Guide Component Plating Material Nickel
- Contact Current Rating (Max) 1
- Guide Hardware With
- Connector Mounting Type Board Mount
- Guide Housing Material Aluminum
- Circuit Application Signal
- Compatible With Backplane Product Type VITA 46 3U & 6U 9mm Daughtercard
- VITA Standard VITA 46
- Packaging Method Bag
- Packaging Quantity 1
- Comment With ESD Spring.
PRODUCT
- MULTIGIG RT KEY/ESD .8" 0 DEG 1-1410297-1
- Backplane Guide Hardware Type Guide Socket Module
- PCB Mount Orientation Right Angle
- Backplane Guide Location Front Board
- Number of Positions 1
- Mating Alignment With
- Mating Alignment Type Keyed
- Product Length 31.88
- Operating Temperature Range -30 – 105
PRODUCT
- Keyed Guide Pin, Machined, Vita 46 2000676-1
ANSI/VITA 46.0
SOSA
- Backplane Guide Hardware Type Guide Pin
- Connector System Board-to-Board
- Sealable No
- PCB Mount Orientation Vertical
- Backplane Guide Location Backplane
- Guide Pin Type External Thread
- Compatible With Backplane Interface Type MULTI GIG RT2J
- Screw & Hole Thread Size 10-32 UNF
- Guide Hardware With
- Mating Alignment With
- Mating Alignment Type Guide Hole
- Connector Mounting Type Board Mount
- End Cap Pin Length 32.57
- Operating Temperature Range -55 – 125
- Circuit Application Power
- Compatible With Backplane Product Type Guide Module
- VITA Standard VITA 46
PRODUCT
- ATCA GUIDE MODULE RA MALE 1-1469372-1
- Backplane Guide Hardware Type Guide Pin Module
- ATCA Module Code A2
- PCB Mount Orientation Right Angle
- Backplane Guide Location Rear Transition
- Keying & Polarized Position Locations 1, 1
- Guide Component Base Material Zinc Alloy
- Guide Component Plating Material Nickel
- Contact Mating Area Plating Material Nickel
- Guide Hardware With
- Packaging Method Box
- Packaging Quantity 20
- Comment Hardware not supplied.
PRODUCT
- RA Keyed Guide Mod, Vita 46, Machined 2000713-6
ANSI/VITA 46.0
SOSA
- Backplane Guide Hardware Type Guide Socket Module
- Connector System Board-to-Board
- Sealable No
- Connector & Contact Terminates To Printed Circuit Board
- PCB Mount Orientation Right Angle
- Backplane Guide Location Front Board
- Number of Positions 1
- Guide Component Plating Material Nickel
- Contact Current Rating (Max) 1
- Guide Hardware With
- Connector Mounting Type Board Mount
- Guide Housing Material Aluminum
- Circuit Application Signal
- Compatible With Backplane Product Type VITA 46 3U & 6U 9mm Daughtercard
- VITA Standard VITA 46
- Packaging Method Bag
- Packaging Quantity 1
- Comment With ESD Spring.
PRODUCT
- ATCA GUIDE MODULE VERT SHORT 1-1469387-1
- Backplane Guide Hardware Type Guide Pin Module
- Connector System Board-to-Board
- Connector & Contact Terminates To Printed Circuit Board
- ATCA Module Code A1
- PCB Mount Orientation Vertical
- Backplane Guide Location Backplane
- Number of Positions 1
- Keying & Polarized Position Locations 1, 1
- Guide Component Base Material Zinc Alloy
- Guide Component Plating Material Nickel
- Contact Mating Area Plating Material Nickel
- Contact Current Rating (Max) 1
- Guide Hardware Without
- Connector Mounting Type Board Mount
- Operating Temperature Range -55 – 105
- Packaging Method Box
- Packaging Quantity 20
- Comment Hardware not supplied.
PRODUCT
- ATCA GUIDE MODULE RA FEMALE 9-1469373-9
- Backplane Guide Hardware Type Guide Socket Module
- ATCA Module Code K1/K2
- PCB Mount Orientation Right Angle
- Backplane Guide Location Front Board
- Keying & Polarized Position Locations None
- Guide Component Base Material Zinc Alloy
- Guide Component Plating Material Nickel
- Contact Mating Area Plating Material Nickel
- Guide Hardware Without
- Packaging Method Package
- Packaging Quantity 1
- Comment Hardware not supplied.
PRODUCT
- GUIDE PIN 6.0 THREAD LENGTH 1469269-2
- Backplane Guide Hardware Type Guide Pin
- ATCA Module Code rA1
- PCB Mount Orientation Vertical
- Backplane Guide Location Backplane
- Guide Pin Type External Thread
- Guide Component Base Material Brass
- Guide Component Plating Material Nickel
- Contact Mating Area Plating Material Nickel
- Thread Length 6
- Packaging Method Box
- Packaging Quantity 50