CAT-M8793-T273 Automotive Terminals  1
PRODUCT
  1. Terminals & Splices
  2. Automotive Terminals
  1. MQS, RECEPTACLE AND TAB CAT-M8793-T273
active
  • Sealable No
  • Primary Locking Feature Clean Body
  • Automotive Terminal Wire Type Copper
  • Insulated No
  • Receptacle Style 180°
  • Automotive Terminal Seal Type Family Seal
  • Crimp Type F-Crimp
  • Typical Current Rating 2
  • Terminal & Splice Type Receptacle
  • Mating Tab Width .5
  • Mating Tab Thickness .4
  • Mating Pin Diameter .64
  • Automotive Terminal Interface Plating Gold (Au)
  • Automotive Terminal Termination Method Crimp
  • Wire Size 17 – 13
  • Wire Size .08 – .22
  • Wire Size Search .08
  • Wire Size Search 12
  • PCB Hole Diameter 1.35
  • Wire Insulation Diameter 1.4 – 2
  • Operating Temperature (Max) 80
  • Operating Temperature Range -40 – 105
  • Packaging Quantity 10000
  • Packaging Method Reel
  • Terminal Transmits 0 – 24 A (Low Power)
929004-2 Automotive Terminals
PRODUCT
  1. Terminals & Splices
  2. Automotive Terminals
  1. MQS1MM BU-KONTAKT 929004-2
active
  • Sealable No
  • Primary Locking Feature Locking Lance
  • Automotive Terminal Wire Type Copper
  • Receptacle Style 180°
  • Crimp Type F-Crimp
  • Typical Current Rating 7.5
  • Terminal & Splice Type Socket
  • Mating Tab Width 1
  • Mating Tab Thickness 1
  • Mating Pin Diameter 1
  • Automotive Terminal Interface Plating Gold (Au)
  • Contact Termination Area Plating Material Tin (Sn)
  • Automotive Terminal Termination Method Crimp
  • Wire Size 22 – 20
  • Wire Size .35 – .5
  • Wire Size Search .35
  • Wire Size Search 20
  • Wire Insulation Diameter 1.2 – 1.6
  • Operating Temperature (Max) 80
  • Operating Temperature Range -40 – 140
  • Agency/Standard LV214
  • Packaging Quantity 10000
  • Packaging Method Reel
  • Terminal Transmits 0 – 24 A (Low Power)
929008-2 Automotive Terminals  1
PRODUCT
  1. Terminals & Splices
  2. Automotive Terminals
  1. MQS1MM BU-KONT 90GR 929008-2
active
  • Sealable No
  • Primary Locking Feature Locking Lance
  • Automotive Terminal Wire Type Copper
  • Receptacle Style 90°
  • Crimp Type F-Crimp
  • Typical Current Rating 7.5
  • Terminal & Splice Type Receptacle
  • Mating Tab Width 1
  • Mating Tab Thickness 1
  • Automotive Terminal Interface Plating Gold (Au)
  • Contact Termination Area Plating Material Tin (Sn)
  • Automotive Terminal Termination Method Crimp
  • Wire Size .35 – .5
  • Wire Size Search .3
  • Wire Size Search 20
  • Wire Insulation Diameter 1.1 – 1.6
  • Operating Temperature (Max) 80
  • Operating Temperature Range -40 – 140
  • Agency/Standard LV214
  • Packaging Quantity 32000
  • Packaging Method Reel
  • Terminal Transmits 0 – 24 A (Low Power)