CAT-M8793-T273 Automotive Terminals  1
PRODUCT
  1. Terminals & Splices
  2. Automotive Terminals
  1. MQS, RECEPTACLE AND TAB CAT-M8793-T273
active
  • Sealable No
  • Primary Locking Feature Clean Body
  • Automotive Terminal Wire Type Copper
  • Insulated No
  • Receptacle Style 180°
  • Automotive Terminal Seal Type Family Seal
  • Crimp Type F-Crimp
  • Typical Current Rating 2
  • Terminal & Splice Type Receptacle
  • Mating Tab Width .5
  • Mating Tab Thickness .4
  • Mating Pin Diameter .64
  • Automotive Terminal Interface Plating Gold (Au)
  • Contact Termination Area Plating Material Tin (Sn)
  • Automotive Terminal Termination Method Crimp
  • Wire Size 17 – 13
  • Wire Size .08 – .22
  • Wire Size Search .08
  • Wire Size Search 12
  • PCB Hole Diameter 1.35
  • Wire Insulation Diameter 3.4 – 3.7
  • Operating Temperature (Max) 80
  • Operating Temperature Range -40 – 105
  • Agency/Standard LV214
  • Packaging Quantity 3000
  • Packaging Method Reel
  • Terminal Transmits 0 – 24 A (Low Power)