1719261-2 Data Connectivity Housings
PRODUCT
  1. Connectors
  2. Data Connectivity Housings
  1. 1 POS FAKRA II PLUG HSG CODB F 1719261-2
active
  • Hybrid Connector No
  • Connector & Housing Type Housing for Female Terminals
  • Connector System Board-to-Board
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Board Standoff Without
  • Keying Code B
  • Number of Positions 1
  • Snap-Lock Without
  • Fiber Optic Transceiver Without
  • Impedance 50
  • Operating Frequency Range 0 – 6000
  • Body Material PA GF
  • Cable Exit Type Fixed
  • Cable Exit Angle 90° (Right Angle)
  • Ferrule Without
  • Environmental Protection Other
  • RF Connector Center Contact Plating Material None
  • Contact Mating Area Plating Material None
  • Contact Type Socket
  • Mating Pin Diameter .5
  • Center Contact Without
  • Mating Retention With
  • Mounting Feature Without
  • Product Height 12.75
  • Product Length 16.95
  • Product Width 9.8
  • Cable Type RTK 031
  • Shielded No
  • Circuit Application Signal
  • Packaging Method Carton
  • Dielectric Material None
  • Outer Contact Plating Material None
1452581-3 Data Connectivity Housings
PRODUCT
  1. Connectors
  2. Data Connectivity Housings
  1. 1 WAY JACK COAX CONN FAKRA2 1452581-3
active
  • Hybrid Connector No
  • Connector & Housing Type Housing for Male Terminals
  • Connector System Board-to-Board
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Board Standoff Without
  • Keying Code C
  • Number of Positions 1
  • Snap-Lock Without
  • Fiber Optic Transceiver Without
  • Operating Frequency Range 0 – 6000
  • Body Material PBT GF
  • Cable Exit Angle 180° (In-Line)
  • Ferrule Without
  • Environmental Protection Other
  • RF Connector Center Contact Plating Material None
  • Contact Mating Area Plating Material None
  • Contact Type Pin
  • Center Contact Without
  • Mating Retention With
  • Panel Attachment Style Front Mount
  • Mounting Feature Without
  • Housing Color Blue
  • Product Height 10.3
  • Product Length 26
  • Product Width 10.9
  • Operating Temperature (Max) 65
  • Cable Type DACAR 462
  • Operating Temperature Range -40 – 85
  • Shielded No
  • Circuit Application Signal
  • Packaging Method Bulk
  • Packaging Quantity 2500
  • Dielectric Material None
  • Outer Contact Plating Material Other
1-2291392-0 Data Connectivity Headers  1
PRODUCT
  1. Connectors
  2. Data Connectivity Headers
  1. MALE ASM, 1 POS, R/A, PCB, FAKRA 1-2291392-0
active
  • Hybrid Connector No
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Board Standoff With
  • Keying Code K
  • Number of Positions 1
  • PCB Mount Orientation Horizontal
  • Impedance 50
  • Operating Frequency Range 0 – 6000
  • RF Connector Center Contact Plating Material Tin (Sn)
  • Contact Mating Area Plating Material Gold (Au)
  • Contact Type Pin
  • Mating Pin Diameter .5
  • Center Contact With
  • PCB Mount Retention Type Solder Tail
  • PCB Mounting Style Through Hole - Solder
  • Housing Color Curry
  • Operating Temperature (Max) 65
  • Operating Temperature Range -40 – 105
  • Shielded Yes
  • Circuit Application Signal
  • Agency/Standard DIN 72594-1
  • Packaging Method Reel
  • Dielectric Material PCT GF
  • Outer Contact Plating Material Tin (Sn)
  • Solder Process Reflow
2-2209201-1 Data Connectivity Headers  1
PRODUCT
  1. Connectors
  2. Data Connectivity Headers
  1. JACK ASSEMBLY, R/A, PCB FAKRA 2-2209201-1
active
  • Hybrid Connector No
  • Connector System Wire-to-Device
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Board Standoff With
  • Keying Code A
  • Number of Positions 1
  • Operating Voltage 60
  • Impedance 50
  • Operating Frequency Range 0 – 6000
  • Body Material Other
  • RF Connector Center Contact Plating Material Other
  • Contact Mating Area Plating Material Gold (Au)
  • Contact Type Pin
  • Center Contact With
  • PCB Mount Retention Type Boardlock
  • PCB Mount Retention With
  • PCB Mounting Style Through Hole - Solder
  • Mating Retention With
  • Housing Color Black
  • Product Height 13.8
  • Product Length 19.5
  • Product Width 10.4
  • Operating Temperature (Max) 65
  • Operating Temperature Range -40 – 105
  • Shielded Yes
  • Circuit Application Signal
  • Dielectric Material PCT
  • PCB Leg Plating Material Tin (Sn)
  • Outer Contact Plating Material Tin (Sn)
  • Solder Process Wave Solder
2291392-4 Data Connectivity Headers  1
PRODUCT
  1. Connectors
  2. Data Connectivity Headers
  1. MALE ASM, 1 POS, R/A, PCB, FAKRA 2291392-4
active
  • Hybrid Connector No
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Board Standoff With
  • Keying Code D
  • Number of Positions 1
  • PCB Mount Orientation Horizontal
  • Impedance 50
  • Operating Frequency Range 0 – 6000
  • RF Connector Center Contact Plating Material Tin (Sn)
  • Contact Mating Area Plating Material Gold (Au)
  • Contact Type Pin
  • Mating Pin Diameter .5
  • Center Contact With
  • PCB Mount Retention Type Solder Tail
  • PCB Mounting Style Through Hole - Solder
  • Housing Color Claret Violet
  • Operating Temperature (Max) 65
  • Operating Temperature Range -40 – 105
  • Shielded Yes
  • Circuit Application Signal
  • Agency/Standard DIN 72594-1
  • Packaging Method Reel
  • Dielectric Material PCT GF
  • Outer Contact Plating Material Tin (Sn)
  • Solder Process Reflow
2209201-3 Data Connectivity Headers  1
PRODUCT
  1. Connectors
  2. Data Connectivity Headers
  1. Jack Assy, RA, Panel Mount, PCB, FAKRA 2209201-3
active
  • Hybrid Connector No
  • Connector System Wire-to-Device
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Board Standoff With
  • Keying Code C
  • Number of Positions 1
  • PCB Mount Orientation Horizontal
  • Operating Voltage 60
  • Impedance 50
  • Operating Frequency Range 0 – 6000
  • Body Material Other
  • Environmental Protection Other
  • RF Connector Center Contact Plating Material Other
  • Contact Mating Area Plating Material Gold (Au)
  • Contact Type Pin
  • Center Contact With
  • PCB Mount Retention Type Boardlock
  • PCB Mount Retention With
  • PCB Mounting Style Through Hole - Solder
  • Mating Retention With
  • Housing Color Blue
  • Product Height 13.8
  • Product Length 19.5
  • Product Width 10.4
  • Operating Temperature (Max) 65
  • Operating Temperature Range -40 – 105
  • Shielded Yes
  • Circuit Application Signal
  • Agency/Standard USCAR
  • Dielectric Material PCT
  • PCB Leg Plating Material Tin (Sn)
  • Outer Contact Plating Material Tin (Sn)
1719261-3 Data Connectivity Housings
PRODUCT
  1. Connectors
  2. Data Connectivity Housings
  1. 1 POS FAKRA II PLUG HSG CODC FREE 1719261-3
active
  • Hybrid Connector No
  • Connector & Housing Type Housing for Female Terminals
  • Connector System Board-to-Board
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Board Standoff Without
  • Keying Code C
  • Number of Positions 1
  • Snap-Lock Without
  • Fiber Optic Transceiver Without
  • Impedance 50
  • Operating Frequency Range 0 – 6000
  • Body Material PA GF
  • Cable Exit Type Fixed
  • Cable Exit Angle 90° (Right Angle)
  • Ferrule Without
  • Environmental Protection Other
  • RF Connector Center Contact Plating Material None
  • Contact Mating Area Plating Material None
  • Contact Type Socket
  • Mating Pin Diameter .5
  • Center Contact Without
  • Mating Retention With
  • Mounting Feature Without
  • Housing Color Brown
  • Product Height 12.75
  • Product Length 16.95
  • Product Width 9.8
  • Cable Type RTK 031
  • Shielded No
  • Circuit Application Signal
  • Packaging Method Carton
  • Dielectric Material None
  • Outer Contact Plating Material None
2291392-3 Data Connectivity Headers  1
PRODUCT
  1. Connectors
  2. Data Connectivity Headers
  1. MALE ASM, 1 POS, R/A, PCB, FAKRA 2291392-3
active
  • Hybrid Connector No
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Board Standoff With
  • Keying Code C
  • Number of Positions 1
  • PCB Mount Orientation Horizontal
  • Impedance 50
  • Operating Frequency Range 0 – 6000
  • RF Connector Center Contact Plating Material Tin (Sn)
  • Contact Mating Area Plating Material Gold (Au)
  • Contact Type Pin
  • Mating Pin Diameter .5
  • Center Contact With
  • PCB Mount Retention Type Solder Tail
  • PCB Mounting Style Through Hole - Solder
  • Housing Color Signal Blue
  • Operating Temperature (Max) 65
  • Operating Temperature Range -40 – 105
  • Shielded Yes
  • Circuit Application Signal
  • Agency/Standard DIN 72594-1
  • Packaging Method Reel
  • Dielectric Material PCT GF
  • Outer Contact Plating Material Tin (Sn)
  • Solder Process Reflow
5-2203452-1 Data Connectivity Headers
PRODUCT
  1. Connectors
  2. Data Connectivity Headers
  1. MALE ASM, 1 POS, VERT, PCB, KEY A 5-2203452-1
active
  • Hybrid Connector No
  • Connector System Wire-to-Device
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Board Standoff Without
  • Keying Code A
  • Number of Positions 1
  • PCB Mount Orientation Vertical
  • Impedance 50
  • Operating Frequency Range 0 – 6000
  • Body Material Other
  • RF Connector Center Contact Plating Material Other
  • Contact Mating Area Plating Material Gold (Au)
  • Contact Type Pin
  • Center Contact With
  • PCB Mount Retention Without
  • PCB Mounting Style Through Hole - Solder
  • Mating Retention With
  • Housing Color Black
  • Product Height 11.45
  • Product Length 13.8
  • Product Width 7.5
  • Operating Temperature (Max) 65
  • Operating Temperature Range -40 – 105
  • Shielded No
  • Circuit Application Signal
  • Dielectric Material PCT
  • PCB Leg Plating Material Tin (Sn)
  • Outer Contact Plating Material Other
  • Solder Process Reflow
6-2287906-1 Data Connectivity Headers  1
PRODUCT
  1. Connectors
  2. Data Connectivity Headers
  1. FAKRA, 1 POS, EDGE MOUNT, 12 OCLOCK ASSY 6-2287906-1
active
  • Hybrid Connector No
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Board Standoff Edge Mount
  • Keying Code L
  • Number of Positions 1
  • PCB Mount Orientation Horizontal
  • Impedance 50
  • Operating Frequency Range 0 – 6000
  • Body Material PA GF
  • RF Connector Center Contact Plating Material Gold (Au)
  • Contact Mating Area Plating Material Gold (Au)
  • Contact Type Pin
  • Mating Pin Diameter .51
  • Center Contact With
  • PCB Mount Retention Type Solder Tail
  • PCB Mount Retention With
  • PCB Mounting Style Edge Mount
  • Mating Retention With
  • Panel Attachment Style Front Mount
  • Housing Color Red
  • Product Height 5
  • Product Length 24.5
  • Product Width 7.5
  • Operating Temperature (Max) 65
  • Operating Temperature Range -40 – 85
  • Shielded Yes
  • Circuit Application Signal
  • Agency/Standard SAE/USCAR-17
  • Packaging Method Reel
  • Packaging Quantity 1600
  • Dielectric Material PCT
  • PCB Leg Plating Material Tin (Sn)
  • Outer Contact Plating Material Tin (Sn)
1670607-3 Data Connectivity Headers
PRODUCT
  1. Connectors
  2. Data Connectivity Headers
  1. FAKRA II,JACK,HF,CODC 1670607-3
active
  • Hybrid Connector No
  • Connector System Wire-to-Device
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Board Standoff Without
  • Keying Code C
  • Number of Positions 2
  • PCB Mount Orientation Horizontal
  • Operating Voltage 800
  • Impedance 50
  • Operating Frequency Range 0 – 6000
  • Environmental Protection Other
  • RF Connector Center Contact Plating Material Gold (Au)
  • Contact Mating Area Plating Material Gold (Au)
  • Contact Type Pin
  • Center Contact With
  • PCB Mount Retention With
  • Mating Retention With
  • Housing Color Blue
  • Centerline (Pitch) 8
  • Product Height 10.25
  • Product Length 22.2
  • Product Width 15.4
  • Operating Temperature (Max) 65
  • Operating Temperature Range -40 – 100
  • Shielded No
  • Circuit Application Signal
  • Packaging Method Box
  • Packaging Quantity 400
  • Dielectric Material PA
5-2287906-3 Data Connectivity Headers  1
PRODUCT
  1. Connectors
  2. Data Connectivity Headers
  1. FAKRA, 1 POS, EDGE MOUNT, 12 OCLOCK ASSY 5-2287906-3
active
  • Hybrid Connector No
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Board Standoff Edge Mount
  • Keying Code C
  • Number of Positions 1
  • PCB Mount Orientation Horizontal
  • Impedance 50
  • Operating Frequency Range 0 – 6000
  • Body Material PA GF
  • RF Connector Center Contact Plating Material Gold (Au)
  • Contact Mating Area Plating Material Gold (Au)
  • Contact Type Pin
  • Mating Pin Diameter .51
  • Center Contact With
  • PCB Mount Retention Type Solder Tail
  • PCB Mount Retention With
  • PCB Mounting Style Edge Mount
  • Mating Retention With
  • Panel Attachment Style Front Mount
  • Housing Color Signal Blue
  • Product Height 5
  • Product Length 24.5
  • Product Width 7.5
  • Operating Temperature (Max) 65
  • Operating Temperature Range -40 – 85
  • Shielded Yes
  • Circuit Application Signal
  • Agency/Standard SAE/USCAR-17
  • Packaging Method Reel
  • Packaging Quantity 1600
  • Dielectric Material PCT
  • PCB Leg Plating Material Tin (Sn)
  • Outer Contact Plating Material Tin (Sn)
5-2287906-4 Data Connectivity Headers  1
PRODUCT
  1. Connectors
  2. Data Connectivity Headers
  1. FAKRA, 1 POS, EDGE MOUNT, 12 OCLOCK ASSY 5-2287906-4
active
  • Hybrid Connector No
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Board Standoff Edge Mount
  • Keying Code D
  • Number of Positions 1
  • PCB Mount Orientation Horizontal
  • Impedance 50
  • Operating Frequency Range 0 – 6000
  • Body Material PA GF
  • RF Connector Center Contact Plating Material Gold (Au)
  • Contact Mating Area Plating Material Gold (Au)
  • Contact Type Pin
  • Mating Pin Diameter .51
  • Center Contact With
  • PCB Mount Retention Type Solder Tail
  • PCB Mount Retention With
  • PCB Mounting Style Edge Mount
  • Mating Retention With
  • Panel Attachment Style Front Mount
  • Housing Color Claret Violet
  • Product Height 5
  • Product Length 24.5
  • Product Width 7.5
  • Operating Temperature (Max) 65
  • Operating Temperature Range -40 – 85
  • Shielded Yes
  • Circuit Application Signal
  • Agency/Standard SAE/USCAR-17
  • Packaging Method Reel
  • Packaging Quantity 1600
  • Dielectric Material PCT
  • PCB Leg Plating Material Tin (Sn)
  • Outer Contact Plating Material Tin (Sn)
6-1438912-0 Data Connectivity Housings
PRODUCT
  1. Connectors
  2. Data Connectivity Housings
  1. JACK KIT, UNASSEM, 180 DEG,RG-174, Fakra 6-1438912-0
active
  • Hybrid Connector No
  • Connector & Housing Type Housing for Male Terminals
  • Connector System Board-to-Board
  • Sealable No
  • Board Standoff Without
  • Keying Code K
  • Number of Positions 1
  • Snap-Lock Without
  • Fiber Optic Transceiver Without
  • Operating Voltage 60
  • Impedance 50
  • Operating Frequency Range 0 – 3000
  • Body Material PBT GF
  • Cable Exit Type Fixed
  • Cable Exit Angle 180° (In-Line)
  • Ferrule With
  • Environmental Protection Other
  • RF Connector Center Contact Plating Material Gold (Au)
  • Contact Mating Area Plating Material Gold (Au)
  • Contact Type Pin
  • Mating Pin Diameter .48
  • Center Contact Without
  • Termination Method to Wire & Cable Crimp
  • Mating Retention With
  • Mounting Feature With
  • Housing Color Other
  • Product Height 18.02
  • Product Length 28.63
  • Product Width 12.13
  • Operating Temperature (Max) 65
  • Cable Type RG 174
  • Operating Temperature Range -40 – 85
  • Shielded No
  • Circuit Application Signal
  • Packaging Method Package
  • Packaging Quantity 1000
  • Dielectric Material PBT
  • Outer Contact Plating Material Tin (Sn)
5-2203452-2 Data Connectivity Headers
PRODUCT
  1. Connectors
  2. Data Connectivity Headers
  1. MALE ASM, 1 POS, VERT, PCB, KEY B 5-2203452-2
active
  • Hybrid Connector No
  • Connector System Wire-to-Device
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Board Standoff Without
  • Keying Code B
  • Number of Positions 1
  • PCB Mount Orientation Vertical
  • Impedance 50
  • Operating Frequency Range 0 – 6000
  • Body Material Other
  • RF Connector Center Contact Plating Material Other
  • Contact Mating Area Plating Material Gold (Au)
  • Contact Type Pin
  • Center Contact With
  • PCB Mount Retention Without
  • PCB Mounting Style Through Hole - Solder
  • Mating Retention With
  • Housing Color Other
  • Product Height 11.45
  • Product Length 13.8
  • Product Width 7.5
  • Operating Temperature (Max) 65
  • Operating Temperature Range -40 – 105
  • Shielded No
  • Circuit Application Signal
  • Dielectric Material PCT
  • PCB Leg Plating Material Tin (Sn)
  • Outer Contact Plating Material Other
  • Solder Process Reflow
1-1438893-2 Data Connectivity Housings  1
PRODUCT
  1. Connectors
  2. Data Connectivity Housings
  1. PLUG HOUSING, 1 POSITION, 180 DEGREE, FA 1-1438893-2
active
  • Hybrid Connector No
  • Connector & Housing Type Housing for Female Terminals
  • Connector System Wire-to-Device
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Keying Code M
  • Number of Positions 1
  • Body Material PBT
  • Cable Exit Angle 180° (In-Line)
  • Contact Type Socket
  • Center Contact Without
  • Mounting Feature Without
  • Housing Color Orange
  • Product Height 13.95
  • Product Length 11.69
  • Product Width 18.9
  • Cable Type Coax
  • Shielded No
  • Packaging Method Package
  • Packaging Quantity 1000
1-1452483-0 Data Connectivity Housings
PRODUCT
  1. Connectors
  2. Data Connectivity Housings
  1. 2WAY HF PLUG HSG 8MM,CODK 1-1452483-0
active
  • Hybrid Connector No
  • Connector & Housing Type Housing for Female Terminals
  • Connector System Wire-to-Device
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Board Standoff Without
  • Keying Code K
  • Number of Positions 2
  • Snap-Lock Without
  • Fiber Optic Transceiver Without
  • Impedance 50
  • Body Material PBT GF
  • Cable Exit Type Fixed
  • Cable Exit Angle 180° (In-Line)
  • Ferrule Without
  • Environmental Protection Other
  • RF Connector Center Contact Plating Material None
  • Contact Mating Area Plating Material None
  • Contact Type Socket
  • Mating Pin Diameter .5
  • Center Contact Without
  • Mating Retention With
  • Mounting Feature Without
  • Housing Color Other
  • Centerline (Pitch) 8
  • Product Height 15.1
  • Product Length 26.4
  • Product Width 17.4
  • Operating Temperature (Max) 65
  • Cable Type RTK 031
  • Operating Temperature Range -40 – 85
  • Shielded No
  • Circuit Application Signal
  • Dielectric Material None
  • Outer Contact Plating Material None
1-1452483-1 Data Connectivity Housings
PRODUCT
  1. Connectors
  2. Data Connectivity Housings
  1. 2WAY HF PLUG HSG 8MM,CODZ 1-1452483-1
active
  • Hybrid Connector No
  • Connector & Housing Type Housing for Female Terminals
  • Connector System Wire-to-Device
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Board Standoff Without
  • Keying Code Z
  • Number of Positions 2
  • Snap-Lock Without
  • Fiber Optic Transceiver Without
  • Impedance 50
  • Operating Frequency Range 0 – 6000
  • Body Material PBT GF
  • Cable Exit Type Fixed
  • Cable Exit Angle 180° (In-Line)
  • Ferrule Without
  • Environmental Protection Other
  • RF Connector Center Contact Plating Material None
  • Contact Mating Area Plating Material None
  • Contact Type Socket
  • Mating Pin Diameter .5
  • Center Contact Without
  • Mating Retention With
  • Mounting Feature Without
  • Housing Color Other
  • Centerline (Pitch) 8
  • Product Height 15.1
  • Product Length 26.4
  • Product Width 17.4
  • Operating Temperature (Max) 65
  • Cable Type RTK 031
  • Operating Temperature Range -40 – 85
  • Shielded No
  • Circuit Application Signal
  • Dielectric Material None
  • Outer Contact Plating Material None
1-1452587-0 Data Connectivity Housings
PRODUCT
  1. Connectors
  2. Data Connectivity Housings
  1. PLUG HSG ASSY 2 WAY 12.7MM COAX FAKRA 2 1-1452587-0
active
  • Hybrid Connector No
  • Connector & Housing Type Housing for Female Terminals
  • Connector System Board-to-Board
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Board Standoff Without
  • Keying Code K
  • Number of Positions 2
  • Snap-Lock Without
  • Fiber Optic Transceiver Without
  • Impedance 50
  • Body Material PBT GF
  • Cable Exit Type Fixed
  • Cable Exit Angle 180° (In-Line)
  • Ferrule Without
  • Environmental Protection Other
  • RF Connector Center Contact Plating Material None
  • Contact Mating Area Plating Material None
  • Mating Pin Diameter .5
  • Center Contact Without
  • Mating Retention With
  • Mounting Feature Without
  • Housing Color Other
  • Centerline (Pitch) 12.7
  • Product Height 13.2
  • Product Length 26.4
  • Product Width 21.7
  • Operating Temperature (Max) 65
  • Cable Type RG 174
  • Operating Temperature Range -40 – 85
  • Shielded No
  • Circuit Application Signal
  • Packaging Method Carton
  • Packaging Quantity 150
  • Dielectric Material Other
  • Outer Contact Plating Material None
1-1719261-3 Data Connectivity Housings
PRODUCT
  1. Connectors
  2. Data Connectivity Housings
  1. 1POS,FAKRA II,PLUG,PLUG HSG,Cod M 1-1719261-3
active
  • Hybrid Connector No
  • Connector & Housing Type Housing for Female Terminals
  • Connector System Board-to-Board
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Board Standoff Without
  • Keying Code M
  • Number of Positions 1
  • Snap-Lock Without
  • Fiber Optic Transceiver Without
  • Impedance 50
  • Operating Frequency Range 0 – 6000
  • Body Material PA GF
  • Cable Exit Type Fixed
  • Cable Exit Angle 90° (Right Angle)
  • Ferrule Without
  • Environmental Protection Other
  • RF Connector Center Contact Plating Material None
  • Contact Mating Area Plating Material None
  • Contact Type Socket
  • Mating Pin Diameter .5
  • Center Contact Without
  • Mating Retention With
  • Mounting Feature Without
  • Housing Color Blue
  • Product Height 12.75
  • Product Length 16.95
  • Product Width 9.8
  • Cable Type RTK 031
  • Shielded No
  • Circuit Application Signal
  • Packaging Method Carton
  • Dielectric Material None
  • Outer Contact Plating Material None