
PRODUCT
- Signal Header CAT-SIGH262
- Header Type Fully Shrouded
- PCB Connector Assembly Type PCB Mount Header
- Connector Shape Rectangular
- Connector System Wire-to-Board
- Sealable No
- Connector & Contact Terminates To Printed Circuit Board
- Hybrid Header No
- Number of Signal Positions 2
- Number of Positions 2
- PCB Mount Orientation Horizontal
- Number of Rows 1
- Number of Sections 1
- Operating Voltage 12
- Operating Voltage 12
- Nominal Voltage Architecture 12
- Voltage Rating (Max) 250
- Voltage Rating (Max) 12
- Primary Product Color Black
- Connector & Keying Code 1
- Contact Underplating Material Nickel
- Contact Type Pin
- Contact Size .5mm
- Mating Tab Width .06
- Mating Tab Thickness .4
- Mating Pin Diameter .89
- Contact Mating Area Plating Material Gold
- Contact Current Rating (Max) 3.5
- Termination Method to Printed Circuit Board Through Hole - Solder
- Mating Retention Type Locking Interface
- PCB Mount Retention Type Board Latch
- PCB Mount Retention With
- Panel Mount Feature With
- PCB Mount Alignment With
- Mating Alignment With
- Mating Retention With
- Connector Mounting Type Board Mount
- Mounting Holes With
- Centerline (Pitch) 1.8
- Profile Height from PCB .8
- PCB Thickness (Recommended) .8
- Connector Width 4
- Connector Length 25.27
- Operating Temperature (Max) 65
- Operating Temperature Range -65 – 105
- Shielded No
- Circuit Application Power & Signal
- UL Flammability Rating None
- Packaging Quantity 1
- Packaging Type Bag
- Interface Number 968473

PRODUCT
- MQS, CONNECTOR HOUSING CAT-M8793-CH8172
- Connector Shape Circular
- Connector & Housing Type Housing for Female Terminals
- Connector System Cable-to-Board
- Sealable No
- Hybrid Connector No
- Primary Locking Feature Clean Body
- Connector & Contact Terminates To Printed Circuit Board
- Number of Positions 2
- Number of Rows 1
- Operating Voltage 12
- Operating Voltage 12
- Nominal Voltage Architecture 6
- Cable Exit Angle 180°
- Primary Product Color Beige
- Connector & Keying Code 1
- Contact Type Receptacle
- Contact Size .4mm
- Mating Tab Width .06
- Mating Pin Diameter .63
- Contact Current Rating (Max) .75
- Mating Alignment With
- Mating Alignment Type Guide Post
- Strain Relief Add By Accessory
- Connector Mounting Type Cable Mount (Free-Hanging)
- Terminal Position Assurance No
- Housing Material PA
- Centerline (Pitch) 1.27
- Row-to-Row Spacing 0
- Product Length 5.8
- Product Width 2.3
- Connector Height 2.7
- Operating Temperature (Max) 70
- Operating Temperature Range -65 – 105
- Circuit Application Power
- UL Flammability Rating UL 94HB
- Agency/Standard DIN IEC 512
- Packaging Method Bag
- Packaging Quantity 1
- Connector Position Assurance Capable No
- Serviceable No

PRODUCT
- High Pin Count Header CAT-HPCH5372
- Header Type Fully Shrouded
- PCB Connector Assembly Type PCB Mount Header
- Connector Shape Rectangular
- Connector System Wire-to-Board
- Sealable No
- Connector & Contact Terminates To Printed Circuit Board
- Hybrid Header Yes
- Number of Signal Positions 29
- Number of Positions 34
- PCB Mount Orientation Horizontal
- Number of Rows 1
- Operating Voltage 12
- Operating Voltage 12
- Nominal Voltage Architecture 12
- Voltage Rating (Max) 12
- Primary Product Color Black
- Connector & Keying Code 2
- Contact Underplating Material Nickel
- Contact Type Pin
- Contact Size .5mm
- Mating Tab Width .5
- Mating Tab Thickness .4
- Contact Mating Area Plating Material Gold
- Contact Current Rating (Max) 3
- Termination Method to Printed Circuit Board Surface Mount
- Mating Retention Type Locking Interface
- PCB Mount Retention Type Boardlock
- PCB Mount Retention With
- Panel Mount Feature With
- PCB Mount Alignment With
- Mating Alignment With
- Mating Retention With
- Connector Mounting Type Board Mount
- Mounting Holes Without
- Centerline (Pitch) 1.5
- Profile Height from PCB 2.5
- PCB Thickness (Recommended) .5 – 2
- Connector Width 13.4
- Connector Length 144
- Operating Temperature (Max) 65
- Operating Temperature Range -40 – 100
- Shielded No
- Circuit Application Power & Signal
- UL Flammability Rating None
- Degree of Protection IP54K
- Packaging Quantity 3
- Packaging Type Box
- Interface Number 1355172-1

PRODUCT
- MQS 81P LEVER(R) ASSY 1473247-1
- Protection & Strain Relief Accessory Type Cover Assembly
- Sealable Yes
- Number of Positions 81
- Primary Product Color Black
- Primary Product Material PBT GF
- Strain Relief With
- Operating Temperature (Max) 70
- Operating Temperature Range -40 – 120
- Packaging Method Bag
- Packaging Quantity 70

PRODUCT
- MQS 40P LEVER(L) ASSY 1473255-1
- Protection & Strain Relief Accessory Type Cover Assembly
- Number of Positions 40
- Primary Product Color Black
- Primary Product Material PBT GF
- Strain Relief With
- Operating Temperature (Max) 70
- Operating Temperature Range -40 – 120
- Packaging Method Bag
- Packaging Quantity 100

PRODUCT
- MQS ABDEKA M.HEB32P 929053-2
- Protection & Strain Relief Accessory Type Cover Assembly
- Number of Positions 32
- Compatible With Connector Code B
- Primary Product Color Blue
- Primary Product Material PBT GF
- Strain Relief With
- Operating Temperature (Max) 70
- Operating Temperature Range -40 – 120
- Packaging Method Carton
- Packaging Quantity 180

PRODUCT
- MQS ABDECKKAPPE 18P 1-1355350-1
- Protection & Strain Relief Accessory Type Cover - Cable Exit
- Number of Positions 18
- Cable Exit Angle 180°
- Primary Product Color Black
- Primary Product Material PBT GF
- Strain Relief Without
- Compatible Cable Bundle Diameter Range 4.3
- Operating Temperature (Max) 70
- Operating Temperature Range -40 – 120
- UL Flammability Rating UL 94HB
- Packaging Method Carton
- Serviceable Yes

PRODUCT
- MQS ABDECKKAPPE 40P 1-968321-2
- Protection & Strain Relief Accessory Type Cover - Cable Exit
- Number of Positions 40
- Primary Product Color Black
- Primary Product Material PBT GF
- Strain Relief Without
- Compatible Cable Bundle Diameter Range 15.2
- Operating Temperature (Max) 70
- Operating Temperature Range -40 – 120
- UL Flammability Rating UL 94HB
- Packaging Method Bag
- Packaging Quantity 1000
- Serviceable Yes

PRODUCT
- MQS ABDECKKAPPE 52P 1-968325-3
- Protection & Strain Relief Accessory Type Shield
- Sealable No
- Number of Positions 52
- Compatible With Connector Code A
- Primary Product Color Black
- Primary Product Material PBT GF
- Strain Relief Without
- Compatible Cable Bundle Diameter Range 15.2
- Operating Temperature (Max) 70
- Operating Temperature Range -40 – 120
- UL Flammability Rating UL 94HB
- Packaging Method Carton
- Packaging Quantity 500
- Serviceable Yes

PRODUCT
- MQS ABDECKKAPP2X16P 1534222-2
- Protection & Strain Relief Accessory Type Cover Assembly
- Number of Positions 32
- Primary Product Color Blue
- Primary Product Material PBT GF
- Strain Relief With
- Operating Temperature (Max) 70
- Operating Temperature Range -40 – 140
- Packaging Method Package
- Packaging Quantity 1000

PRODUCT
- 26W MQS COVER ASSY YELLOW 185879-1
- Protection & Strain Relief Accessory Type Cover Assembly
- Sealable Yes
- Number of Positions 26
- Primary Product Color Yellow
- Primary Product Material PBT GF
- Strain Relief With
- Operating Temperature (Max) 70
- Operating Temperature Range -40 – 100
- Packaging Method Box
- Packaging Quantity 800

PRODUCT
- 26W MQS COVER ASSY BLUE 185879-2
- Protection & Strain Relief Accessory Type Cover Assembly
- Sealable Yes
- Number of Positions 26
- Primary Product Color Blue
- Primary Product Material PBT GF
- Strain Relief With
- Operating Temperature (Max) 70
- Operating Temperature Range -40 – 100
- Packaging Method Box
- Packaging Quantity 800

PRODUCT
- DECKEL F MQS 929650-2
- Protection & Strain Relief Accessory Type Cover
- Number of Positions 18
- Primary Product Color Black
- Primary Product Material PBT
- Strain Relief Without
- Operating Temperature (Max) 70
- Operating Temperature Range -40 – 120
- UL Flammability Rating UL 94HB
- Packaging Method Carton
- Serviceable Yes

PRODUCT
- 40W MQS COVER ASSY (15D) 953122-3
- Protection & Strain Relief Accessory Type Cover Assembly
- Number of Positions 40
- Cable Exit Angle 15°
- Primary Product Color White
- Primary Product Material PBT GF
- Strain Relief With
- Operating Temperature (Max) 70
- Operating Temperature Range -40 – 100
- Packaging Method Box
- Packaging Quantity 180

PRODUCT
- 40W MQS COVER ASSY (15D) 953122-1
- Protection & Strain Relief Accessory Type Cover Assembly
- Number of Positions 40
- Cable Exit Angle 15°
- Primary Product Color Black
- Primary Product Material PBT GF
- Strain Relief With
- Operating Temperature (Max) 70
- Operating Temperature Range -40 – 100
- Packaging Method Box
- Packaging Quantity 180

PRODUCT
- MQS RETAINER HSG FOR 40P 368388-1
- Connector & Contact Retention Accessory Type TPA (Terminal Position Assurance)
- Primary Product Color Yellow
- Primary Product Material PBT GF
- Operating Temperature Range -40 – 140
- UL Flammability Rating UL 94HB
- Packaging Method Bag
- Serviceable Yes

PRODUCT
- COV+LEV MQS 12W 90DEG BRO 1379096-1
- Protection & Strain Relief Accessory Type Cover Assembly
- Number of Positions 12
- Compatible With Connector Code 3
- Primary Product Color Brown
- Primary Product Material PBT GF
- Strain Relief With
- Operating Temperature (Max) 70
- Operating Temperature Range -40 – 100
- Packaging Method Box
- Packaging Quantity 1500

PRODUCT
- COV+LEV MQS 18W 90DEG BLK 1379101-1
- Protection & Strain Relief Accessory Type Cover Assembly
- Number of Positions 18
- Primary Product Color Black
- Primary Product Material PBT GF
- Strain Relief With
- Operating Temperature (Max) 70
- Operating Temperature Range -40 – 100
- Packaging Method Box
- Packaging Quantity 1100

PRODUCT
- COVER MQS CB 90 1719667-1
- Protection & Strain Relief Accessory Type Cover - Cable Exit
- Primary Product Color Black
- Primary Product Material PBT GF
- Strain Relief With
- Compatible Cable Bundle Diameter Range 16.8
- Operating Temperature (Max) 70
- Operating Temperature Range -40 – 140
- UL Flammability Rating UL 94HB
- Packaging Method Box
- Packaging Quantity 750
- Serviceable Yes

PRODUCT
- COV+LEV MQS 18W 0DEG BLK 1379100-1
- Protection & Strain Relief Accessory Type Cover Assembly
- Number of Positions 18
- Primary Product Color Black
- Primary Product Material PBT GF
- Strain Relief Without
- Operating Temperature (Max) 70
- Operating Temperature Range -40 – 100
- Packaging Method Box
- Packaging Quantity 1200