CAT-EC7491-CH8172 Automotive, Truck, Bus, & Off-Road Housings  1
  • Connector Style Housing for female terminals
  • Connector System Wire-to-Wire
  • Sealable Yes
  • Hybrid Connector No
  • Primary Locking Feature Integrated in Housing
  • Number of Positions 13
  • Number of Rows 1
  • Color Black
  • Centerline (Pitch) 4.8
  • Circuit Application Signal
  • Connector Position Assurance Capable No
HDP24-24-91PE-L017 Automotive, Truck, Bus, & Off-Road Housings  1
  • Connector Style Housing for male terminals
  • Connector System Wire-to-Wire
  • Sealable Yes
  • Hybrid Connector Yes
  • Connector & Contact Terminates To Wire & Cable
  • Number of Positions 9
  • Nominal Voltage Architecture 12
  • Color Black
  • Connector Mounting Type Panel
  • Operating Temperature Range -55 – 125
  • Circuit Application Power & Signal
  • Degree of Protection IP67
  • Connector Position Assurance Capable No