
PRODUCT
- TRANS SOCKET 8080-1G1 PB-FREE 8080-1G1-LF
- Terminal Configuration Contact
- Package Outline Dimensions TO-3
- Connector & Contact Terminates To Printed Circuit Board
- Product Type Socket
- Number of Positions 3
- Number of Solder Lugs 2
- Connector Profile Standard
- Lead Size (Accepted) 1.02
- Color Green or Blue
- Insulator Material Phenolic
- Terminal Plating Tin
- Contact Current Rating (Max) 10
- Terminal Material Beryllium Copper
- Socket Type Transistor
- Termination Method to Printed Circuit Board Through Hole - Solder
- Connector Mounting Type Panel Mount
- Operating Temperature Range -55 – 125
- Circuit Application Signal
- Insulator Flammability Rating UL 94V-0

PRODUCT
- 8080-1G1=TRANSISTOR SOCKET ASS 8080-1G1
- Terminal Configuration Contact
- Package Outline Dimensions TO-3
- Connector & Contact Terminates To Printed Circuit Board
- Product Type Socket
- Number of Positions 3
- Number of Solder Lugs 2
- Connector Profile Low
- Lead Size (Accepted) 1.02
- Insulator Material Phenolic
- Terminal Plating Tin
- Contact Current Rating (Max) 10
- Terminal Material Beryllium Copper
- Socket Type Transistor
- Termination Method to Printed Circuit Board Through Hole - Solder
- Connector Mounting Type Board Mount
- Operating Temperature Range -55 – 125
- Circuit Application Signal
- Insulator Flammability Rating UL 94V-0

PRODUCT
- 8080-1G15=TRANSISTOR SOCKET AS 8080-1G15
- Terminal Configuration Contact
- Package Outline Dimensions TO-3
- Connector & Contact Terminates To Printed Circuit Board
- Product Type Socket
- Number of Positions 3
- Number of Solder Lugs 2
- Connector Profile Low
- Lead Size (Accepted) 1.52
- Color Black
- Insulator Material Phenolic
- Terminal Plating Tin
- Contact Current Rating (Max) 10
- Terminal Material Beryllium Copper
- Socket Type Transistor
- Termination Method to Printed Circuit Board Through Hole - Solder
- Connector Mounting Type Board Mount
- Operating Temperature Range -55 – 125
- Circuit Application Signal
- Insulator Flammability Rating UL 94V-0

PRODUCT
- 8080-1G7=2 SOLDER TAB ASSY 8080-1G7
- Terminal Configuration Contact
- Package Outline Dimensions TO-3
- Connector & Contact Terminates To Printed Circuit Board
- Product Type Socket
- Number of Positions 3
- Number of Solder Lugs 2
- Connector Profile Standard
- Lead Size (Accepted) 1.02
- Color Green or Blue
- Insulator Material Phenolic
- Terminal Plating Gold
- Contact Current Rating (Max) 10
- Terminal Material Beryllium Copper
- Socket Type Transistor
- Termination Method to Printed Circuit Board Through Hole - Solder
- Connector Mounting Type Panel Mount
- Operating Temperature Range -55 – 125
- Circuit Application Signal
- Insulator Flammability Rating UL 94V-0

PRODUCT
- 8080-1G24=TRANSISTOR SOCKET AS 8080-1G24
- Terminal Configuration Contact
- Package Outline Dimensions TO-3
- Connector & Contact Terminates To Printed Circuit Board
- Product Type Socket
- Number of Positions 3
- Number of Solder Lugs 1
- Connector Profile Low
- Lead Size (Accepted) 1.02
- Color Green or Blue
- Insulator Material Diallyl Phthalate (DAP)
- Terminal Plating Tin-Lead
- Contact Current Rating (Max) 10
- Terminal Material Beryllium Copper
- Socket Type Transistor
- Termination Method to Printed Circuit Board Through Hole - Solder
- Connector Mounting Type Board Mount
- Operating Temperature Range -55 – 125
- Circuit Application Signal
- Insulator Flammability Rating UL 94V-0

PRODUCT
- 8080-1G14=TRANSISTOR SOCKET AS 8080-1G14
- Terminal Configuration Contact
- Package Outline Dimensions TO-3
- Connector & Contact Terminates To Printed Circuit Board
- Product Type Socket
- Number of Positions 3
- Number of Solder Lugs 1
- Connector Profile Low
- Lead Size (Accepted) 1.52
- Color Green or Blue
- Insulator Material Phenolic
- Terminal Plating Tin
- Contact Current Rating (Max) 10
- Terminal Material Beryllium Copper
- Socket Type Transistor
- Termination Method to Printed Circuit Board Through Hole - Solder
- Connector Mounting Type Board Mount
- Operating Temperature Range -55 – 125
- Circuit Application Signal
- Insulator Flammability Rating UL 94V-0

PRODUCT
- 8080-1G31=TRANSISTOR SOCKET AS 8080-1G31
- Terminal Configuration Contact
- Package Outline Dimensions TO-3
- Connector & Contact Terminates To Printed Circuit Board
- Product Type Socket
- Number of Positions 3
- Number of Solder Lugs 2
- Connector Profile Low
- Lead Size (Accepted) 1.52
- Color Green or Blue
- Insulator Material Diallyl Phthalate (DAP)
- Terminal Plating Tin-Lead
- Contact Current Rating (Max) 10
- Terminal Material Beryllium Copper
- Socket Type Transistor
- Termination Method to Printed Circuit Board Through Hole - Solder
- Connector Mounting Type Board Mount
- Operating Temperature Range -55 – 125
- Circuit Application Signal
- Insulator Flammability Rating UL 94V-0

PRODUCT
- TRANS SOCKET 8080-1G16 PB-FREE 8080-1G16-LF
- Terminal Configuration Contact
- Package Outline Dimensions TO-3
- Connector & Contact Terminates To Printed Circuit Board
- Product Type Socket
- Number of Positions 3
- Number of Solder Lugs 2
- Connector Profile Standard
- Lead Size (Accepted) 1.52
- Color Green or Blue
- Insulator Material Diallyl Phthalate (DAP)
- Terminal Plating Silver
- Contact Current Rating (Max) 10
- Terminal Material Beryllium Copper
- Socket Type Transistor
- Termination Method to Printed Circuit Board Through Hole - Solder
- Connector Mounting Type Panel Mount
- Operating Temperature Range -55 – 125
- Circuit Application Signal
- Insulator Flammability Rating UL 94V-0

PRODUCT
- 8080-1G17=TRANSISTOR SOCKET AS 8080-1G17
- Terminal Configuration Contact
- Package Outline Dimensions TO-3
- Connector & Contact Terminates To Printed Circuit Board
- Product Type Socket
- Number of Positions 3
- Number of Solder Lugs 2
- Connector Profile Low
- Lead Size (Accepted) 1.52
- Color Green or Blue
- Insulator Material Phenolic
- Terminal Plating Tin
- Contact Current Rating (Max) 10
- Terminal Material Beryllium Copper
- Socket Type Transistor
- Termination Method to Printed Circuit Board Through Hole - Solder
- Connector Mounting Type Board Mount
- Operating Temperature Range -55 – 125
- Circuit Application Signal
- Insulator Flammability Rating UL 94V-0

PRODUCT
- 8080-1G3=TRANSISTOR SOCKET ASS 8080-1G3
- Terminal Configuration Contact
- Package Outline Dimensions TO-3
- Connector & Contact Terminates To Printed Circuit Board
- Product Type Socket
- Number of Positions 3
- Number of Solder Lugs 1
- Connector Profile Low
- Lead Size (Accepted) 1.02
- Color Black
- Insulator Material Phenolic
- Terminal Plating Tin
- Contact Current Rating (Max) 10
- Terminal Material Beryllium Copper
- Socket Type Transistor
- Termination Method to Printed Circuit Board Through Hole - Solder
- Connector Mounting Type Board Mount
- Operating Temperature Range -55 – 125
- Circuit Application Signal
- Insulator Flammability Rating UL 94V-0

PRODUCT
- 8080-1G45=SOCKET ASSY 8080-1G45
- Terminal Configuration Contact
- Package Outline Dimensions TO-3
- Connector & Contact Terminates To Printed Circuit Board
- Product Type Socket
- Number of Positions 3
- Number of Solder Lugs 2
- Connector Profile Standard
- Lead Size (Accepted) 1.02
- Insulator Material Phenolic
- Terminal Plating Tin
- Contact Current Rating (Max) 10
- Terminal Material Beryllium Copper
- Socket Type Transistor
- Termination Method to Printed Circuit Board Through Hole - Solder
- Connector Mounting Type Panel Mount
- Operating Temperature Range -55 – 125
- Circuit Application Signal

PRODUCT
- 532-AG11D-ESL-LF=500 DIP,GF/SN 3-1571551-0
- Leg Style Straight
- Connector & Contact Terminates To Printed Circuit Board
- Product Type Socket
- Number of Positions 32
- PCB Mount Orientation Vertical
- Number of Rows 2
- Contact Resistance 10
- Insulation Resistance 5000
- Connector Profile Standard
- Frame Style Closed
- Sleeve Material Nickel
- Color Black
- Sleeve Plating Material Tin
- Contact Base Material Beryllium Copper
- PCB Contact Termination Area Plating Material Tin
- Contact Fabrication Stamped & Formed
- Contact Mating Area Plating Material Gold Flash
- Contact Current Rating (Max) 3
- Socket Style Standard
- Mating Contact Type Four-Fingered
- Contact Type Pin
- Socket Type DIP
- Termination Method to Printed Circuit Board Through Hole - Solder
- Termination Post Length 3.18
- PCB Mount Retention Without
- Connector Mounting Type Board Mount
- Mating Alignment Type Polarization
- Mating Alignment With
- Centerline (Pitch) 2.54
- Housing Material Thermoplastic
- Profile Height from PCB 4.57
- Row-to-Row Spacing 15.24
- Operating Temperature Range -55 – 105
- Circuit Application Signal
- UL Flammability Rating UL 94V-0
- Packaging Method Box & Tube
- Packaging Quantity 80
- Tubes per Box 100
- Quantity per Tube 15
- Comment Economy Series

PRODUCT
- 8080-1G4=TRANSISITOR SOCKET AS 5-6437504-0
- Terminal Configuration Contact
- Package Outline Dimensions TO-3
- Connector & Contact Terminates To Printed Circuit Board
- Product Type Socket
- Number of Positions 3
- Number of Solder Lugs 1
- Connector Profile Standard
- Lead Size (Accepted) 1.02
- Color Green or Blue
- Insulator Material Diallyl Phthalate (DAP)
- Terminal Plating Silver
- Contact Current Rating (Max) 10
- Terminal Material Beryllium Copper
- Socket Type Transistor
- Termination Method to Printed Circuit Board Through Hole - Solder
- Connector Mounting Type Panel Mount
- Operating Temperature Range -55 – 125
- Circuit Application Signal

PRODUCT
- 8080-1G25-LF=TRANSISTOR SOCKET AS 9-1437504-1
- Terminal Configuration Contact
- Package Outline Dimensions TO-3
- Connector & Contact Terminates To Printed Circuit Board
- Product Type Socket
- Number of Positions 3
- Number of Solder Lugs 1
- Connector Profile Standard
- Lead Size (Accepted) 1.02
- Color Green or Blue
- Insulator Material Diallyl Phthalate (DAP)
- Terminal Plating Gold
- Contact Current Rating (Max) 10
- Terminal Material Beryllium Copper
- Socket Type Transistor
- Termination Method to Printed Circuit Board Through Hole - Solder
- Connector Mounting Type Panel Mount
- Operating Temperature Range -55 – 125
- Circuit Application Signal
- Insulator Flammability Rating UL 94V-0

PRODUCT
- 8080-1G35-LF=TRANSISTOR SOCKET 9-1437504-7
- Terminal Configuration Contact
- Package Outline Dimensions TO-3
- Connector & Contact Terminates To Printed Circuit Board
- Product Type Socket
- Number of Positions 3
- Number of Solder Lugs 1
- Connector Profile Standard
- Lead Size (Accepted) 1.52
- Color Green or Blue
- Insulator Material Diallyl Phthalate (DAP)
- Terminal Plating Tin
- Contact Current Rating (Max) 10
- Terminal Material Beryllium Copper
- Socket Type Transistor
- Termination Method to Printed Circuit Board Through Hole - Solder
- Connector Mounting Type Panel Mount
- Operating Temperature Range -55 – 125
- Circuit Application Signal
- Insulator Flammability Rating UL 94V-0

PRODUCT
- 8080-1G9=TRANSISTOR SOCKET ASS 8080-1G9
- Terminal Configuration Contact
- Package Outline Dimensions TO-3
- Connector & Contact Terminates To Printed Circuit Board
- Product Type Socket
- Number of Positions 3
- Number of Solder Lugs 1
- Connector Profile Standard
- Lead Size (Accepted) 1.02
- Color Green or Blue
- Insulator Material Phenolic
- Terminal Plating Gold
- Contact Current Rating (Max) 10
- Terminal Material Beryllium Copper
- Socket Type Transistor
- Termination Method to Printed Circuit Board Through Hole - Solder
- Connector Mounting Type Panel Mount
- Operating Temperature Range -55 – 125
- Circuit Application Signal
- Insulator Flammability Rating UL 94V-0