CAT-M9194-T273 Automotive Terminals  1
PRODUCT
  1. Terminals & Splices
  2. Automotive Terminals
  1. MULTILOCK, RECEPTACLE AND TAB CAT-M9194-T273
active
  • Sealable No
  • Primary Locking Feature Clean Body
  • Automotive Terminal Wire Type Copper
  • Insulated Yes
  • Receptacle Style 180°
  • Automotive Terminal Seal Type Family Seal
  • Crimp Type F-Crimp
  • Typical Current Rating 3
  • Terminal & Splice Type Receptacle
  • Mating Tab Width .8
  • Mating Tab Thickness .4
  • Automotive Terminal Interface Plating Gold (Au)
  • Contact Termination Area Plating Material Tin (Sn)
  • Automotive Terminal Termination Method Crimp
  • Wire Size 14
  • Wire Size .2 – .35
  • Wire Size Search .2
  • Wire Size Search 14
  • Tab Length 7.3
  • Wire Insulation Diameter 1.7 – 2.4
  • Operating Temperature (Max) 65
  • Operating Temperature Range -40 – 100
  • Packaging Quantity 4250
  • Packaging Method Reel
  • Terminal Transmits 0 – 24 A (Low Power)
CAT-EC7491-T273 Automotive Terminals  1
PRODUCT
  1. Terminals & Splices
  2. Automotive Terminals
  1. Econoseal Receptacles and Tabs CAT-EC7491-T273
active
  • Sealable No
  • Primary Locking Feature Clean Body
  • Automotive Terminal Wire Type Copper
  • Automotive Terminal Seal Type Single Wire Seal (SWS)
  • Crimp Type F-Crimp
  • Typical Current Rating 6
  • Terminal & Splice Type Receptacle
  • Mating Tab Width 1.8
  • Mating Tab Thickness .64
  • Automotive Terminal Interface Plating Gold (Au)
  • Automotive Terminal Termination Method Crimp
  • Wire Size 14 – 18
  • Wire Size .2 – .5
  • Wire Size Search .2
  • Wire Size Search 13
  • Tab Length 20.5
  • Wire Insulation Diameter 1.4 – 2.4
  • Operating Temperature (Max) 80
  • Operating Temperature Range -40 – 100
  • Packaging Quantity 6000
  • Packaging Method Reel
  • Terminal Transmits 0 – 24 A (Low Power)
CAT-AM705-T273 Automotive Terminals  1
PRODUCT
  1. Terminals & Splices
  2. Automotive Terminals
  1. AMP MCP, RECEPTACLE AND TAB CAT-AM705-T273
active
  • Sealable No
  • Primary Locking Feature Clean Body
  • Automotive Terminal Wire Type Copper
  • Insulated No
  • Receptacle Style 180°
  • Automotive Terminal Seal Type Family Seal or Unsealed
  • Crimp Type F-Crimp
  • Typical Current Rating 8
  • Terminal & Splice Type Receptacle
  • Mating Tab Width 1.5
  • Mating Tab Thickness .4
  • Automotive Terminal Interface Plating Gold (Au)
  • Contact Termination Area Plating Material Tin (Sn)
  • Automotive Terminal Termination Method Crimp
  • Wire Size 10 – 11
  • Wire Size .2 – .35
  • Wire Size Search .2
  • Wire Size Search 6
  • Tab Length 27.5
  • Wire Insulation Diameter 7.1 – 7.7
  • Operating Temperature (Max) 70
  • Operating Temperature Range -45 – 125
  • Agency/Standard LV214
  • Packaging Quantity 500
  • Packaging Method Reel
  • Terminal Transmits 0 – 24 A (Low Power)
CAT-T319-T273 Automotive Terminals  1
PRODUCT
  1. Terminals & Splices
  2. Automotive Terminals
  1. TH/.025 CONNECTOR SYSTEM, RECPT AND TAB CAT-T319-T273
active
  • Sealable No
  • Primary Locking Feature Clean Body
  • Automotive Terminal Wire Type Copper
  • Receptacle Style 180°
  • Automotive Terminal Seal Type Family Seal
  • Crimp Type F-Crimp
  • Typical Current Rating 2
  • Terminal & Splice Type Receptacle
  • Mating Tab Width .64
  • Mating Tab Thickness .64
  • Automotive Terminal Interface Plating Gold (Au)
  • Contact Termination Area Plating Material Tin (Sn)
  • Automotive Terminal Termination Method Crimp
  • Wire Size 20 – 18
  • Wire Size .05 – .13
  • Wire Size Search .13
  • Wire Size Search 17
  • Wire Insulation Diameter .95 – 1.25
  • Operating Temperature (Max) 70
  • Operating Temperature Range -40 – 100
  • Packaging Quantity 10000
  • Packaging Method Reel
  • Terminal Transmits 0 – 24 A (Low Power)
CAT-M4595-T273 Automotive Terminals  1
PRODUCT
  1. Terminals & Splices
  2. Automotive Terminals
  1. MCON, RECEPTACLE AND TAB CAT-M4595-T273
active
  • Sealable No
  • Primary Locking Feature Clean Body
  • Automotive Terminal Wire Type Copper
  • Insulated Yes
  • Receptacle Style 180°
  • Automotive Terminal Seal Type Family Seal or Unsealed
  • Crimp Type F-Crimp
  • Typical Current Rating 1
  • Terminal & Splice Type Receptacle
  • Mating Tab Width .5
  • Mating Tab Thickness .4
  • Automotive Terminal Interface Plating Gold (Au)
  • Automotive Terminal Termination Method Crimp
  • Wire Size 13 – 11
  • Wire Size .13
  • Wire Size Search .13
  • Wire Size Search 11
  • Tab Length 7.3
  • Wire Insulation Diameter 1.9 – 2.4
  • Operating Temperature (Max) 80
  • Operating Temperature Range -40 – 105
  • Packaging Quantity 6500
  • Packaging Method Reel
  • Terminal Transmits 0 – 24 A (Low Power)
CAT-AM706-T273 Automotive Terminals  1
PRODUCT
  1. Terminals & Splices
  2. Automotive Terminals
  1. AMP MCP, SFC, RECEPTACLE CAT-AM706-T273
active
  • Sealable No
  • Primary Locking Feature Clean Body
  • Automotive Terminal Wire Type Copper
  • Receptacle Style 180°
  • Automotive Terminal Seal Type Family Seal
  • Crimp Type F-Crimp
  • Typical Current Rating 4
  • Terminal & Splice Type Receptacle
  • Mating Tab Width 1.5
  • Mating Tab Thickness .6
  • Automotive Terminal Interface Plating Gold (Au)
  • Contact Termination Area Plating Material Gold (Au)
  • Automotive Terminal Termination Method Crimp
  • Wire Size .35
  • Wire Size Search .35
  • Wire Size Search 14
  • Wire Insulation Diameter 1.4 – 2.1
  • Operating Temperature (Max) 80
  • Operating Temperature Range -40 – 130
  • Packaging Quantity 5500
  • Packaging Method Reel
  • Terminal Transmits 0 – 24 A (Low Power)
CAT-AM7801-T273 Automotive Terminals  1
PRODUCT
  1. Terminals & Splices
  2. Automotive Terminals
  1. AMPSEAL 16 CONTACTS CAT-AM7801-T273
active
  • Sealable No
  • Primary Locking Feature Clean Body
  • Automotive Terminal Wire Type Copper
  • Crimp Type F-Crimp
  • Typical Current Rating 13
  • Terminal & Splice Type Pin
  • Mating Pin Diameter 1.58
  • Automotive Terminal Interface Plating Gold (Au)
  • Contact Termination Area Plating Material Nickel (Ni)
  • Automotive Terminal Termination Method Crimp
  • Wire Size 14
  • Wire Size .5 – .75
  • Wire Size Search .5
  • Wire Size Search 14
  • Tab Length 19.91
  • Operating Temperature (Max) 80
  • Operating Temperature Range -40 – 120
  • Packaging Quantity 1000
  • Packaging Method Bag
  • Terminal Transmits 0 – 24 A (Low Power)
  • Customer Preferred Contact No
CAT-G3353-T273 Automotive Terminals  1
PRODUCT
  1. Terminals & Splices
  2. Automotive Terminals
  1. GET .64 CONNECTOR SYSTEM, RECEPT AND TAB CAT-G3353-T273
active
  • Sealable No
  • Primary Locking Feature Clean Body
  • Automotive Terminal Wire Type Copper
  • Automotive Terminal Seal Type Family Seal
  • Crimp Type F-Crimp
  • Typical Current Rating 1
  • Terminal & Splice Type Receptacle
  • Mating Tab Width .64
  • Mating Tab Thickness .64
  • Automotive Terminal Interface Plating Gold (Au)
  • Contact Termination Area Plating Material Tin (Sn)
  • Automotive Terminal Termination Method Crimp
  • Wire Size 20 – 18
  • Wire Size .13
  • Wire Size Search .13
  • Wire Size Search 16
  • Wire Insulation Diameter 1.1 – 1.65
  • Operating Temperature (Max) 80
  • Operating Temperature Range -40 – 120
  • Agency/Standard SAE/USCAR-2
  • Terminal Transmits 0 – 24 A (Low Power)
CAT-M8793-T273 Automotive Terminals  1
PRODUCT
  1. Terminals & Splices
  2. Automotive Terminals
  1. MQS, RECEPTACLE AND TAB CAT-M8793-T273
active
  • Sealable No
  • Primary Locking Feature Clean Body
  • Automotive Terminal Wire Type Copper
  • Insulated No
  • Receptacle Style 180°
  • Automotive Terminal Seal Type Family Seal
  • Crimp Type F-Crimp
  • Typical Current Rating 2
  • Terminal & Splice Type Receptacle
  • Mating Tab Width .5
  • Mating Tab Thickness .4
  • Mating Pin Diameter .64
  • Automotive Terminal Interface Plating Gold (Au)
  • Contact Termination Area Plating Material Tin (Sn)
  • Automotive Terminal Termination Method Crimp
  • Wire Size 17 – 13
  • Wire Size .08 – .22
  • Wire Size Search .08
  • Wire Size Search 12
  • PCB Hole Diameter 1.35
  • Wire Insulation Diameter 3.4 – 3.7
  • Operating Temperature (Max) 80
  • Operating Temperature Range -40 – 105
  • Agency/Standard LV214
  • Packaging Quantity 2300
  • Packaging Method Reel
  • Terminal Transmits 0 – 24 A (Low Power)
CAT-T4827-T273 Automotive Terminals  1
PRODUCT
  1. Terminals & Splices
  2. Automotive Terminals
  1. TIMER, RECEPTACLE AND TAB CAT-T4827-T273
active
  • Sealable No
  • Primary Locking Feature Clean Body
  • Automotive Terminal Wire Type Copper
  • Insulated No
  • Automotive Terminal Seal Type Family Seal
  • Crimp Type C-Crimp
  • Typical Current Rating 3
  • Terminal & Splice Type Receptacle
  • Mating Tab Width 1.6
  • Mating Tab Thickness .6
  • Automotive Terminal Interface Plating Gold (Au)
  • Contact Termination Area Plating Material Tin (Sn)
  • Automotive Terminal Termination Method Crimp
  • Wire Size 4
  • Wire Size .12 – .25
  • Wire Size Search .13
  • Wire Size Search 5
  • Tab Length 13.9
  • Wire Insulation Diameter 2.2 – 2.4
  • Operating Temperature (Max) 80
  • Operating Temperature Range -55 – 105
  • Packaging Quantity 1800
  • Packaging Method Reel
  • Terminal Transmits 0 – 24 A (Low Power)
CAT-R7602-T273 Automotive Terminals  1
PRODUCT
  1. Terminals & Splices
  2. Automotive Terminals
  1. ROUND CONNECTOR SYSTEM, PIN AND SOCKET CAT-R7602-T273
active
  • Sealable No
  • Primary Locking Feature Clean Body
  • Automotive Terminal Wire Type Copper
  • Receptacle Style 180°
  • Automotive Terminal Seal Type Single Wire Seal (SWS)
  • Crimp Type F-Crimp
  • Typical Current Rating 8
  • Terminal & Splice Type Pin
  • Mating Tab Width 2.5
  • Mating Tab Thickness 2.5
  • Mating Pin Diameter 1
  • Automotive Terminal Interface Plating Gold (Au)
  • Contact Termination Area Plating Material Tin (Sn)
  • Automotive Terminal Termination Method Crimp
  • Wire Size 16 – 20
  • Wire Size .2 – .35
  • Wire Size Search .2
  • Wire Size Search 11
  • Wire Insulation Diameter 2.2 – 3
  • Operating Temperature (Max) 80
  • Operating Temperature Range -40 – 100
  • Packaging Quantity 3000
  • Packaging Method Reel
  • Terminal Transmits 0 – 24 A (Low Power)
CAT-AM78-T273 Automotive Terminals  1
PRODUCT
  1. Terminals & Splices
  2. Automotive Terminals
  1. AMPSEAL CONTACTS CAT-AM78-T273
active
  • Sealable No
  • Receptacle Style 180°
  • Crimp Type F-Crimp
  • Typical Current Rating 17
  • Terminal & Splice Type Socket
  • Mating Pin Diameter 1.3
  • Automotive Terminal Interface Plating Gold (Au)
  • Automotive Terminal Termination Method Crimp
  • Wire Size 16 – 20
  • Wire Size .5 – 1.5
  • Wire Size Search .5
  • Wire Size Search 15
  • Wire Insulation Diameter 1.7 – 2.7
  • Operating Temperature (Max) 80
  • Operating Temperature Range -40 – 125
  • Packaging Quantity 1000
  • Packaging Method Bag
  • Terminal Transmits 0 – 24 A (Low Power)
CAT-AM71-T273 Automotive Terminals  1
PRODUCT
  1. Terminals & Splices
  2. Automotive Terminals
  1. AMP SUPERSEAL 1.5MM, RECEPTACLE AND TAB CAT-AM71-T273
active
  • Sealable No
  • Primary Locking Feature Clean Body
  • Automotive Terminal Wire Type Copper
  • Automotive Terminal Seal Type Family Seal
  • Crimp Type F-Crimp
  • Typical Current Rating 6
  • Terminal & Splice Type Receptacle
  • Mating Tab Width 1.5
  • Mating Tab Thickness .8
  • Mating Pin Diameter 1
  • Automotive Terminal Interface Plating Gold (Au)
  • Contact Termination Area Plating Material Tin (Sn)
  • Automotive Terminal Termination Method Crimp
  • Wire Size 18 – 16
  • Wire Size .3 – .85
  • Wire Size Search .3
  • Wire Size Search 14
  • Tab Length 22.7
  • Wire Insulation Diameter 1.7 – 2.4
  • Operating Temperature (Max) 80
  • Operating Temperature Range -50 – 125
  • Packaging Quantity 5000
  • Packaging Method Bag
  • Terminal Transmits 0 – 24 A (Low Power)
CAT-A11-T273 Automotive Terminals  1
PRODUCT
  1. Terminals & Splices
  2. Automotive Terminals
  1. 1.5/2.8 CONNECTOR SYSTEM, RECPT AND TAB CAT-A11-T273
active
  • Sealable No
  • Primary Locking Feature Clean Body
  • Automotive Terminal Wire Type Copper
  • Receptacle Style 180°
  • Automotive Terminal Seal Type Family Seal or Unsealed
  • Crimp Type F-Crimp
  • Typical Current Rating 8
  • Terminal & Splice Type Receptacle
  • Mating Tab Width 1.5
  • Mating Tab Thickness .5
  • Automotive Terminal Interface Plating Tin (Sn)
  • Contact Termination Area Plating Material Tin (Sn)
  • Automotive Terminal Termination Method Crimp
  • Wire Size 12
  • Wire Size .35
  • Wire Size Search .35
  • Wire Size Search 10
  • Tab Length 20.5
  • Wire Insulation Diameter 1.4 – 2.14
  • Operating Temperature (Max) 80
  • Operating Temperature Range -40 – 125
  • Agency/Standard SAE/USCAR-2 / USCAR-21
  • Packaging Quantity 4500
  • Packaging Method Reel
  • Terminal Transmits 0 – 24 A (Low Power)
  • Customer Preferred Contact Yes
CAT-SU763-T273 Automotive Terminals  1
PRODUCT
  1. Terminals & Splices
  2. Automotive Terminals
  1. SUPERSEAL 1.0 CONTACTS CAT-SU763-T273
active
  • Sealable No
  • Primary Locking Feature Clean Body
  • Automotive Terminal Wire Type Copper
  • Receptacle Style 180°
  • Automotive Terminal Seal Type Family Seal
  • Crimp Type F-Crimp
  • Typical Current Rating 6
  • Terminal & Splice Type Receptacle
  • Mating Tab Width 1
  • Mating Pin Diameter 1
  • Automotive Terminal Interface Plating Gold (Au)
  • Contact Termination Area Plating Material Tin (Sn)
  • Automotive Terminal Termination Method Crimp
  • Wire Size 18 – 16
  • Wire Size .5
  • Wire Size Search .5
  • Wire Size Search 14
  • Wire Insulation Diameter 2.18 – 2.92
  • Operating Temperature (Max) 80
  • Operating Temperature Range -40 – 125
  • Packaging Method Package
  • Terminal Transmits 0 – 24 A (Low Power)
CAT-R472-T273 Automotive Terminals  1
PRODUCT
  1. Terminals & Splices
  2. Automotive Terminals
  1. RING TONGUE TERMINAL CAT-R472-T273
active
  • Sealable No
  • Primary Locking Feature Clean Body
  • Automotive Terminal Wire Type Copper
  • Insulated No
  • Receptacle Style 180°
  • Automotive Terminal Seal Type Family Seal
  • Crimp Type F-Crimp
  • Typical Current Rating 3
  • Terminal & Splice Type Receptacle
  • Mating Tab Width .64
  • Mating Tab Thickness .64
  • Automotive Terminal Interface Plating Gold (Au)
  • Contact Termination Area Plating Material Gold (Au)
  • Automotive Terminal Termination Method Crimp
  • Wire Size 4 – 2
  • Wire Size .22 – .5
  • Wire Size Search .22
  • Wire Size Search 1
  • Wire Insulation Diameter 1.4
  • Operating Temperature (Max) 80
  • Operating Temperature Range -65 – 105
  • Packaging Quantity 14000
  • Packaging Method Reel
  • Terminal Transmits 0 – 24 A (Low Power)
  • Customer Preferred Contact No
CAT-AC853-T273 Automotive Terminals  1
PRODUCT
  1. Terminals & Splices
  2. Automotive Terminals
  1. PRESS FIT PIN TERMINALS CAT-AC853-T273
active
  • Sealable No
  • Primary Locking Feature Clean Body
  • Automotive Terminal Wire Type Copper
  • Insulated No
  • Receptacle Style 180°
  • Crimp Type F-Crimp
  • Typical Current Rating 5
  • Terminal & Splice Type Pin
  • Mating Tab Width .5
  • Mating Tab Thickness .4
  • Automotive Terminal Interface Plating Gold (Au)
  • Contact Termination Area Plating Material Tin (Sn)
  • Automotive Terminal Termination Method FFC Crimp
  • Wire Size .8 – .9
  • Wire Size Search .85
  • Wire Size Search 18
  • Tab Length 8.9
  • PCB Hole Diameter .55 – .65
  • Operating Temperature (Max) 80
  • Operating Temperature Range -40 – 105
  • Packaging Quantity 40000
  • Packaging Method Reel
  • Terminal Transmits 0 – 24 A (Low Power)
638551-4 Automotive Terminals
PRODUCT
  1. Terminals & Splices
  2. Automotive Terminals
  1. CONTACT,FEMALE,0.64MM,SN,22 638551-4
active
  • Sealable No
  • Automotive Terminal Wire Type Copper
  • Receptacle Style 180°
  • Crimp Type F-Crimp
  • Typical Current Rating 7.7
  • Terminal & Splice Type Receptacle
  • Mating Tab Width .64
  • Mating Tab Thickness .64
  • Automotive Terminal Interface Plating Tin (Sn)
  • Contact Termination Area Plating Material Tin (Sn)
  • Automotive Terminal Termination Method Crimp
  • Wire Size 22
  • Wire Size .3
  • Wire Size Search .3
  • Wire Insulation Diameter .35
  • Operating Temperature (Max) 80
  • Operating Temperature Range -40 – 125
  • Packaging Quantity 7000
  • Packaging Method Package
  • Terminal Transmits 0 – 24 A (Low Power)
900293-1 Automotive Terminals
PRODUCT
  1. Terminals & Splices
  2. Automotive Terminals
  1. ABS .060 REC CONTACT 900293-1
active
  • Sealable No
  • Receptacle Style 180°
  • Crimp Type F-Crimp
  • Terminal & Splice Type Receptacle
  • Automotive Terminal Interface Plating Tin (Sn)
  • Automotive Terminal Termination Method Crimp
  • Wire Size .3 – .9
  • Wire Size Search .3
  • Wire Size Search 18
  • Wire Insulation Diameter 1.4 – 2
  • Operating Temperature (Max) 80
  • Operating Temperature Range -30 – 105
  • Packaging Quantity 3000
  • Packaging Method Reel
  • Terminal Transmits 0 – 24 A (Low Power)
1488220-1 Automotive Terminals
PRODUCT
  1. Terminals & Splices
  2. Automotive Terminals
  1. MALE TERM. 18-20AWG, SN, RE-RE 1488220-1
active
  • Sealable No
  • Automotive Terminal Wire Type Copper
  • Receptacle Style 180°
  • Crimp Type F-Crimp
  • Typical Current Rating 7.7
  • Terminal & Splice Type Tab
  • Mating Tab Width .8
  • Mating Tab Thickness .64
  • Automotive Terminal Interface Plating Tin (Sn)
  • Contact Termination Area Plating Material Tin (Sn)
  • Automotive Terminal Termination Method Crimp
  • Wire Size .5 – 1
  • Wire Size Search .5
  • Wire Size Search 18
  • Wire Insulation Diameter 1.2 – 1.9
  • Operating Temperature (Max) 80
  • Operating Temperature Range -40 – 125
  • Packaging Quantity 7000
  • Packaging Method Package
  • Terminal Transmits 0 – 24 A (Low Power)