1825190-7 DIP & SIP Switches
  • Product Type Shunt
  • Switch Type DIP
  • Number of Positions 8
  • Shunt Type DIP
  • Contact Mating Area Plating Material Tin
  • Auto-Insertable No
  • Contact Base Material Copper Alloy
  • Solder Tail Contact Plating Tin
  • Termination Post Length 3.8
  • Mounting Type Through Hole
  • Mounting Angle Right Angle
  • Housing Color Black
  • Housing Material High Temperature Nylon
  • Centerline 2.54
  • Height 2
  • Length 20.32
  • Operating Temperature Range -30 – 85
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 26
  • Packaging Method Tube